TOPFLEX®-MOTOR-EMV 103

TOPFLEX®-MOTOR-EMV 103

  • UL certification
  • CSA certification
  • DESINA-compliant product
  • UV-resistant
  • Length marking in meters
  • UKCA certification
From € 476.00 / 100 metre Net price, excluding metal surcharge Login / Register now

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

All Articles TOPFLEX®-MOTOR-EMV 103

Filter / Sorting

No. of Cores
Cross-section (mm²)
Outer Diameter
Core Identification
Item description
Part no.
Outer Ø app. mm Cu-weight kg/km Weight app. kg / km Copper base EUR/100 kg
TOPFLEX®-MOTOR-EMV 103 orange 3 G 1,5 mm² 22689 9.4 72 200 150 view
TOPFLEX®-MOTOR-EMV 103 orange 4 G 1,5 mm² 22690 10.4 95 230 150 view
TOPFLEX®-MOTOR-EMV 103 orange 5 G 1,5 mm² 22691 11.2 117 258 150 view
TOPFLEX®-MOTOR-EMV 103 orange 7 G 1,5 mm² 22692 13.2 148 281 150 view
TOPFLEX®-MOTOR-EMV 103 orange 3 G 2,5 mm² 22693 11.2 137 270 150 view
TOPFLEX®-MOTOR-EMV 103 orange 4 G 2,5 mm² 22694 12.5 150 300 150 view
TOPFLEX®-MOTOR-EMV 103 orange 5 G 2,5 mm² 22695 13.5 200 352 150 view
TOPFLEX®-MOTOR-EMV 103 orange 7 G 2,5 mm² 22696 16 230 473 150 view
TOPFLEX®-MOTOR-EMV 103 orange 4 G 4 mm² 22697 14.2 235 485 150 view
TOPFLEX®-MOTOR-EMV 103 orange 5 G 4 mm² 22698 15.4 321 567 150 view
TOPFLEX®-MOTOR-EMV 103 orange 7 G 4 mm² 22699 18.2 352 603 150 view
TOPFLEX®-MOTOR-EMV 103 orange 4 G 6 mm² 22700 15.2 320 633 150 view
TOPFLEX®-MOTOR-EMV 103 orange 5 G 6 mm² 22701 16.8 439 679 150 view
TOPFLEX®-MOTOR-EMV 103 orange 7 G 6 mm² 22702 20 501 771 150 view
TOPFLEX®-MOTOR-EMV 103 orange 4 G 10 mm² 22703 19.5 533 860 150 view
TOPFLEX®-MOTOR-EMV 103 orange 5 G 10 mm² 22704 21.6 711 1029 150 view
TOPFLEX®-MOTOR-EMV 103 orange 4 G 16 mm² 22705 23.1 789 1290 150 view
TOPFLEX®-MOTOR-EMV 103 orange 4 G 25 mm² 22706 27.1 1236 1862 150 view

Downloads

chevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinus