TOPFLEX®-EMV-UV-3-PLUS-2XSLCYK-J UL/CSA

  • UL certification
  • CSA certification
  • UV-resistant
  • Length marking in meters
  • product.icon.logo_ukca
  • +90°C am Leiter / erhöhte Strombelastbarkeit
  • gedrittelter Schutzleiter
  • UV-beständig
  • doppelt geschirmt
  • EMV-Vorzugstype

Technical Data

Motor connection cable for frequency converters acc. to UL-Std. 758 (AWM) Style 21179, in alignment with DIN VDE 0250
Temperature range flexible -5°C to +90°C
fixed -40°C to +90°C
Permissible operating temperature of the conductor +90°C
Nominal voltage UL (AWM) AC 1000 V
Test voltage core/core 4000 V
Coupling resistance see datasheet
Minimum bending radius flexible <12 mm: 10x Outer-ø
flexible >12 mm: 15x Outer-ø
fixed 4x Outer-ø

Details

Cable Structure

  • Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
  • Core insulation: XLPE
  • Core identification: brown, black, grey, green-yellow (divided into thirds)
  • Protective conductor: GN-YE divided into thirds (3+3-core structure)
  • Cores stranded with optimal lay lengths
  • 1. Screen: plastic-coated aluminium foil (St)
  • 2. Screen: braided screen of tinned copper wires, approx. coverage 85%
  • Outer sheath: Special-PVC
  • Sheath colour: black (RAL 9005)
  • Length marking: in metres

Properties

  • resistant to: UV radiation
  • for outdoor use
  • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
  • symmetrical 3-PLUS-composition (protective conductor divided into thirds and stranded uniformly in the interstices) with improved EMC properties in comparison to 4-core-composition
  • optimal screening enables interference-free operation of frequency converters
  • low coupling resistance ensures good electromagnetic compatibility
  • low mutual capacitance of the individual cores due to XLPE core insulation and low screen capacity, enable low-loss power transmission

Tests

  • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2, CSA FT1
  • electromagnetic compatibility acc. to DIN VDE 0875-11 / DIN EN 55011

Notes

  • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only

Application

  • Motor connection cable for fixed installations and applications with occasional free movement involving medium mechanical stress in dry, damp and wet rooms as well as outdoors. As a result of the permissible operating temperature of +90°C at the conductor, an enhanced current carrying capacity compared to PE insulated motor connection cables is permissible. For use in the automotive, food processing and packaging industry. EMC = Electromagnetic compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.

All articles TOPFLEX®-EMV-UV-3-PLUS-2XSLCYK-J UL/CSA

Filter / Sorting

No. of Cores
Cross-section (mm²)
Outer diameter
Properties
Item description
Part no.
Outer Ø mm (approx.) AWG (approx.) Cu-weight kg/km Weight kg/km (approx.)
TOPFLEX®-EMV-UV-3-PLUS-2XSLCYK-J UL/CSA black 3 x 1.5 + 3 G 0.25 mm² 22804 9.2 16 86.0 143.0 view
TOPFLEX®-EMV-UV-3-PLUS-2XSLCYK-J UL/CSA black 3 x 2.5 + 3 G 0.5 mm² 22805 10.8 14 144.0 206.0 view
TOPFLEX®-EMV-UV-3-PLUS-2XSLCYK-J UL/CSA black 3 x 4 + 3 G 0.75 mm² 710111 12.3 12 224.0 323.0 view
TOPFLEX®-EMV-UV-3-PLUS-2XSLCYK-J UL/CSA black 3 x 6 + 3 G 1 mm² 22807 14.0 10 298.0 367.0 view
TOPFLEX®-EMV-UV-3-PLUS-2XSLCYK-J UL/CSA black 3 x 10 + 3 G 1.5 mm² 22808 17.6 8 491.0 634.0 view
TOPFLEX®-EMV-UV-3-PLUS-2XSLCYK-J UL/CSA black 3 x 16 + 3 G 2.5 mm² 714047 19.8 6 723.0 922.0 view
TOPFLEX®-EMV-UV-3-PLUS-2XSLCYK-J UL/CSA black 3 x 25 + 3 G 4 mm² 710115 23.2 4 1136.0 1313.0 view
TOPFLEX®-EMV-UV-3-PLUS-2XSLCYK-J UL/CSA black 3 x 35 + 3 G 6 mm² 22809 26.1 2 1535.0 1696.0 view
TOPFLEX®-EMV-UV-3-PLUS-2XSLCYK-J UL/CSA black 3 x 50 + 3 G 10 mm² 710117 30.8 1 2208.0 2465.0 view
TOPFLEX®-EMV-UV-3-PLUS-2XSLCYK-J UL/CSA black 3 x 70 + 3 G 10 mm² 22813 34.2 2/0 2871.0 3114.0 view
TOPFLEX®-EMV-UV-3-PLUS-2XSLCYK-J UL/CSA black 3 x 95 + 3 G 16 mm² 22816 37.8 3/0 3953.0 4008.0 view
TOPFLEX®-EMV-UV-3-PLUS-2XSLCYK-J UL/CSA black 3 x 120 + 3 G 16 mm² 22817 42.6 4/0 4836.0 4997.0 view
TOPFLEX®-EMV-UV-3-PLUS-2XSLCYK-J UL/CSA black 3 x 150 + 3 G 25 mm² 22821 47.5 300 kcmil 5412.0 6418.0 view
TOPFLEX®-EMV-UV-3-PLUS-2XSLCYK-J UL/CSA black 3 x 185 + 3 G 35 mm² 22822 53.4 350 kcmil 6969.0 7189.0 view
TOPFLEX®-EMV-UV-3-PLUS-2XSLCYK-J UL/CSA black 3 x 240 + 3 G 42.5 mm² 22826 58.7 500 kcmil 8540.0 9540.0 view

Downloads

chevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinus