TOPFLEX®-EMV-UV-3-PLUS-2XSLCH-J

  • product.icon.logo_eac_master
  • halogen-free (LS0H)
  • UV-resistant
  • Length marking in meters
  • product.icon.logo_ukca
  • +90°C am Leiter / erhöhte Strombelastbarkeit
  • doppelt geschirmt
  • zur Verwendung im Freien
  • verbesserte EMV-Eigenschaften durch gedrittelten Schutzleiter
  • Bündelbrandtest nach DIN VDE 0482-332-3-24 / IEC 60332-3-24

Technical Data

Motor connection cable for frequency converters in alignment with DIN VDE 0250
Temperature range flexible -15°C to +90°C
fixed -40°C to +90°C
Permissible operating temperature of the conductor +90°C
Nominal voltage AC U0/U 600/1000 V
Max. permissible operating voltage alternating current (AC) conductor/earth 700 V
three-phase alternating current (AC) conductor/conductor 1200 V
direct current (DC) conductor/earth 900 V
direct current (DC) conductor/conductor 1800 V
Test voltage core/core 4000 V
Coupling resistance see datasheet
Minimum bending radius flexible
<12 mm: 10x Outer-ø
12-20 mm: 15x Outer-ø
>20 mm: 20x Outer-ø
fixed
<12 mm: 5x Outer-ø
12-20 mm: 7,5x Outer-ø
>20 mm: 10x Outer-ø

Details

Cable Structure

  • Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
  • Core insulation: XLPE
  • Core identification: brown, black, grey, green-yellow (divided into thirds)
  • Protective conductor: GN-YE divided into thirds (3+3-core structure)
  • Cores stranded with optimal lay lengths
  • 1. Screen: plastic-coated aluminium foil (St)
  • 2. Screen: braided screen of tinned copper wires, approx. coverage 85%
  • Outer sheath: Special-Polyolefin
  • Sheath colour: black (RAL 9005)
  • Length marking: in metres

Properties

  • resistant to: UV radiation, weathering effects
  • for outdoor use
  • halogen-free
  • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
  • symmetrical 3-PLUS-composition (protective conductor divided into thirds and stranded uniformly in the interstices) with improved EMC properties in comparison to 4-core-composition
  • optimal screening enables interference-free operation of frequency converters
  • low coupling resistance ensures good electromagnetic compatibility
  • low mutual capacitance of the individual cores due to XLPE core insulation and low screen capacity, enable low-loss power transmission

Tests

  • corrosiveness of combustion gases acc. to DIN VDE 0482-754-2 / DIN EN 60754-2 / IEC 60754-2
  • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
  • bundle fire test acc. to DIN VDE 0482-332-3-24 / DIN EN 60332-3-24 / IEC 60332-3-24
  • smoke density acc. to DIN VDE 0482-1034-1+2 / DIN EN 61034-1+2 / IEC 61034-1+2
  • weather-resistant acc. to DIN EN ISO 4892-2
  • electromagnetic compatibility acc. to DIN VDE 0875-11 / DIN EN 55011
  • minimum cross-section of 0.75 mm² meets requirements acc. to DIN EN 60204-1
  • certifications and approvals:
  • EAC

Application

  • Used as a connecting cable for medium mechanical stress with fixed installation and occasional free movement in dry, damp or wet rooms, as well as outdoors. As a result of the permissible operating temperature of +90°C at the conductor, an enhanced current carrying capacity compared to PE insulated motor connection cables is permissible. Used in the automotive industry, food industry, environmental technology sector, packaging industry and in machine tools. Utilised as handling equipment for SIMOVERT drives in the industrial sector for pumps, fans, conveyor belts and air conditioning systems etc. EMC= Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.

All articles TOPFLEX®-EMV-UV-3-PLUS-2XSLCH-J

Filter / Sorting

No. of Cores
Cross-section (mm²)
Outer diameter
Properties
Item description
Part no.
Outer Ø mm (approx.) AWG (approx.) Cu-weight kg/km Weight kg/km (approx.)
TOPFLEX®-EMV-UV-3-PLUS-2XSLCH-J black 3 x 1.5 + 3 G 0.25 mm² 24536 9.2 16 86.0 141.0 view
TOPFLEX®-EMV-UV-3-PLUS-2XSLCH-J black 3 x 2.5 + 3 G 0.5 mm² 24537 10.8 14 144.0 213.0 view
TOPFLEX®-EMV-UV-3-PLUS-2XSLCH-J black 3 x 4 + 3 G 0.75 mm² 24538 12.3 12 224.0 278.0 view
TOPFLEX®-EMV-UV-3-PLUS-2XSLCH-J black 3 x 6 + 3 G 1 mm² 24539 14.0 10 298.0 377.0 view
TOPFLEX®-EMV-UV-3-PLUS-2XSLCH-J black 3 x 10 + 3 G 1.5 mm² 24540 17.6 8 491.0 637.0 view
TOPFLEX®-EMV-UV-3-PLUS-2XSLCH-J black 3 x 16 + 3 G 2.5 mm² 24541 20.4 6 723.0 932.0 view
TOPFLEX®-EMV-UV-3-PLUS-2XSLCH-J black 3 x 25 + 3 G 4 mm² 24542 23.2 4 1138.0 1330.0 view
TOPFLEX®-EMV-UV-3-PLUS-2XSLCH-J black 3 x 35 + 3 G 6 mm² 24543 26.1 2 1535.0 1730.0 view
TOPFLEX®-EMV-UV-3-PLUS-2XSLCH-J black 3 x 50 + 3 G 10 mm² 24544 30.8 1 2208.0 2503.0 view
TOPFLEX®-EMV-UV-3-PLUS-2XSLCH-J black 3 x 70 + 3 G 10 mm² 24545 34.2 2/0 2871.0 3164.0 view
TOPFLEX®-EMV-UV-3-PLUS-2XSLCH-J black 3 x 95 + 3 G 16 mm² 24546 37.8 3/0 3953.0 4097.0 view
TOPFLEX®-EMV-UV-3-PLUS-2XSLCH-J black 3 x 120 + 3 G 16 mm² 24583 42.6 4/0 4836.0 5062.0 view
TOPFLEX®-EMV-UV-3-PLUS-2XSLCH-J black 3 x 150 + 3 G 25 mm² 24584 47.5 300 kcmil 5412.0 6128.0 view
TOPFLEX®-EMV-UV-3-PLUS-2XSLCH-J black 3 x 185 + 3 G 35 mm² 24585 53.4 350 kcmil 6969.0 7847.0 view
TOPFLEX®-EMV-UV-3-PLUS-2XSLCH-J black 3 x 240 + 3 G 42.5 mm² 24586 58.7 500 kcmil 8540.0 10065.0 view
chevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinus