SY-JZ / SY-OZ

  • VDE certification
  • EAC certification
  • IPA clean room certification
  • Length marking in meters
  • UKCA certification
  • largely oil resistant
  • transparent outer sheath
  • with PVC inner sheath
  • galvanised steel wire braid to protect against mechanical damages
  • versatile use in many industries, particularly in machine and plant construction
From € 66.00 / 100 M Net prices

Technical Data

PVC control and connection cable in alignment with DIN VDE 0285-525-2-51 / DIN EN 50525-2-51
Temperature range flexible -15°C to +80°C
fixed -40°C to +80°C
Nominal voltage AC U0/U 300/500 V
Test voltage core/core 4000 V
Breakdown voltage 8000 V
Minimum bending radius flexible 20x Outer-Ø
fixed 6x Outer-Ø

Details

Cable Structure

  • Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
  • Core insulation: PVC, compound type Z 7225
  • Core identification acc. to DIN VDE 0293-334, black cores with consecutive labeling in white digits
  • Protective conductor: starting with 3 cores,
  • G = with protective conductor GN-YE, in the outer layer,
  • x = without protective conductor (OZ)
  • Cores stranded in layers with optimal lay lengths
  • Inner sheath: PVC
  • Steel wire braid, galvanised
  • Outer sheath: PVC
  • Sheath colour: transparent
  • Length marking: in metres

Properties

  • largely resistant to: oil,
  • for details, see "Technical Information"
  • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

  • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
  • certifications and approvals:
  • EAC
  • VDE-Reg.-No. 7032

Notes

  • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
  • cleanroom qualification tested on analog types; please note "cleanroom qualification" in your order
  • VDE-Reg.-No. 7032

Application

  • Used as a connection and control cable for flexible applications involving medium mechanical stress with free movement, without tensile stress and without forced motion control in dry, damp and wet rooms, however, not suitable for outdoor use in machine tools, plant construction and data technology. Due to the dense braiding, the cable is well protected against mechanical damage. The galvanisation of the braid prevents corrosion and guarantees improved solderability of the braid.

All articles SY-JZ / SY-OZ

Filter / Sorting

No. of Cores
Cross-section (mm²)
Protective Conductor
Outer diameter
Item description
Part no.
Outer Ø mm (approx.) AWG (approx.) Cu-weight kg/km Weight kg/km (approx.)
SY-OZ transparent 2 x 0.5 mm² 12001 7.4 20 9.6 80.0 view
SY-JZ transparent 3 G 0.5 mm² 12002 7.7 20 14.4 92.0 view
SY-JZ transparent 4 G 0.5 mm² 12003 8.1 20 19.2 102.0 view
SY-JZ transparent 5 G 0.5 mm² 12004 9.0 20 24.0 119.0 view
SY-JZ transparent 7 G 0.5 mm² 12005 9.5 20 33.6 157.0 view
SY-JZ transparent 10 G 0.5 mm² 12006 11.4 20 48.0 205.0 view
SY-JZ transparent 12 G 0.5 mm² 12007 11.9 20 58.0 218.0 view
SY-JZ transparent 14 G 0.5 mm² 12008 12.5 20 67.0 242.0 view
SY-JZ transparent 18 G 0.5 mm² 12009 13.7 20 86.0 340.0 view
SY-JZ transparent 21 G 0.5 mm² 12010 14.3 20 101.0 370.0 view
SY-JZ transparent 25 G 0.5 mm² 12114 15.8 20 120.0 406.0 view
SY-JZ transparent 30 G 0.5 mm² 12012 16.7 20 144.0 439.0 view
SY-JZ transparent 35 G 0.5 mm² 12013 17.9 20 168.0 500.0 view
SY-JZ transparent 40 G 0.5 mm² 12014 18.5 20 192.0 565.0 view
SY-JZ transparent 42 G 0.5 mm² 12015 19.4 20 202.0 593.0 view
SY-JZ transparent 50 G 0.5 mm² 12016 20.9 20 240.0 690.0 view
SY-JZ transparent 61 G 0.5 mm² 12017 22.1 20 293.0 843.0 view
SY-JZ transparent 80 G 0.5 mm² 12018 25.4 20 384.0 1050.0 view
SY-JZ transparent 100 G 0.5 mm² 12011 28.1 20 480.0 1240.0 view
SY-OZ transparent 2 x 0.75 mm² 12019 7.9 19 14.4 98.0 view
SY-JZ transparent 3 G 0.75 mm² 12020 8.2 19 21.6 103.0 view
SY-JZ transparent 4 G 0.75 mm² 12021 9.1 19 28.8 122.0 view
SY-JZ transparent 5 G 0.75 mm² 12022 9.7 19 36.0 142.0 view
SY-JZ transparent 6 G 0.75 mm² 12112 10.5 19 43.2 180.0 view
SY-JZ transparent 7 G 0.75 mm² 12023 10.5 19 50.0 185.0 view
SY-JZ transparent 8 G 0.75 mm² 12188 11.1 19 57.6 201.0 view
SY-JZ transparent 9 G 0.75 mm² 12024 12.1 19 65.0 249.0 view
SY-JZ transparent 10 G 0.75 mm² 12113 12.8 19 72.0 252.0 view
SY-JZ transparent 12 G 0.75 mm² 12025 13.4 19 86.0 292.0 view
SY-JZ transparent 15 G 0.75 mm² 12026 14.4 19 108.0 335.0 view
SY-JZ transparent 18 G 0.75 mm² 12027 15.2 19 130.0 388.0 view
SY-JZ transparent 21 G 0.75 mm² 12028 16.2 19 151.0 474.0 view
SY-JZ transparent 25 G 0.75 mm² 12029 17.7 19 180.0 503.0 view
SY-JZ transparent 32 G 0.75 mm² 12030 19.5 19 230.0 644.0 view
SY-JZ transparent 34 G 0.75 mm² 12031 20.1 19 245.0 663.0 view
SY-JZ transparent 41 G 0.75 mm² 12032 21.5 19 296.0 741.0 view
SY-JZ transparent 50 G 0.75 mm² 12033 23.6 19 360.0 925.0 view
SY-JZ transparent 61 G 0.75 mm² 12034 25.0 19 439.0 1082.0 view
SY-OZ transparent 2 x 1 mm² 12035 8.2 18 19.2 112.0 view
SY-JZ transparent 3 G 1 mm² 12036 9.0 18 28.8 132.0 view
SY-JZ transparent 4 G 1 mm² 12037 9.5 18 38.4 143.0 view
SY-JZ transparent 5 G 1 mm² 12038 10.1 18 48.0 166.0 view
SY-JZ transparent 6 G 1 mm² 12039 10.9 18 58.0 22.0 view
SY-JZ transparent 7 G 1 mm² 12040 10.9 18 67.0 227.0 view
SY-JZ transparent 8 G 1 mm² 12041 12.0 18 77.0 277.0 view
SY-JZ transparent 9 G 1 mm² 12042 12.8 18 86.0 295.0 view
SY-JZ transparent 12 G 1 mm² 12043 14.0 18 115.0 340.0 view
SY-JZ transparent 14 G 1 mm² 12044 14.7 18 134.0 420.0 view
SY-JZ transparent 18 G 1 mm² 12045 16.3 18 173.0 500.0 view
SY-JZ transparent 20 G 1 mm² 12046 17.0 18 192.0 532.0 view
SY-JZ transparent 25 G 1 mm² 12047 18.6 18 240.0 664.0 view
SY-JZ transparent 34 G 1 mm² 12048 21.3 18 326.0 845.0 view
SY-JZ transparent 36 G 1 mm² 12049 21.3 18 346.0 857.0 view
SY-JZ transparent 41 G 1 mm² 12050 23.0 18 394.0 993.0 view
SY-JZ transparent 50 G 1 mm² 12051 25.3 18 480.0 1112.0 view
SY-JZ transparent 56 G 1 mm² 12052 25.9 18 538.0 1225.0 view
SY-JZ transparent 61 G 1 mm² 12053 26.9 18 586.0 1306.0 view
SY-JZ transparent 65 G 1 mm² 12054 27.8 18 624.0 1504.0 view
SY-JZ transparent 80 G 1 mm² 12055 30.7 18 768.0 1750.0 view
SY-JZ transparent 100 G 1 mm² 12056 33.9 18 960.0 1950.0 view
SY-OZ transparent 2 x 1.5 mm² 12057 9.2 16 29.0 129.0 view
SY-JZ transparent 3 G 1.5 mm² 12058 9.6 16 43.0 149.0 view
SY-JZ transparent 4 G 1.5 mm² 12059 10.4 16 58.0 185.0 view
SY-JZ transparent 5 G 1.5 mm² 12060 11.1 16 72.0 205.0 view
SY-JZ transparent 6 G 1.5 mm² 12109 12.2 16 87.0 255.0 view
SY-JZ transparent 7 G 1.5 mm² 12061 12.2 16 101.0 285.0 view
SY-JZ transparent 8 G 1.5 mm² 12062 13.2 16 115.0 340.0 view
SY-JZ transparent 9 G 1.5 mm² 12063 14.1 16 130.0 347.0 view
SY-JZ transparent 10 G 1.5 mm² 12064 15.0 16 144.0 418.0 view
SY-JZ transparent 11 G 1.5 mm² 12065 15.0 16 158.0 430.0 view
SY-JZ transparent 12 G 1.5 mm² 12066 15.4 16 173.0 444.0 view
SY-JZ transparent 14 G 1.5 mm² 12067 16.4 16 202.0 533.0 view
SY-JZ transparent 18 G 1.5 mm² 12068 18.0 16 259.0 593.0 view
SY-JZ transparent 25 G 1.5 mm² 12069 21.0 16 360.0 781.0 view
SY-JZ transparent 32 G 1.5 mm² 12070 23.1 16 461.0 1015.0 view
SY-JZ transparent 34 G 1.5 mm² 12071 24.0 16 490.0 1124.0 view
SY-JZ transparent 42 G 1.5 mm² 12072 25.9 16 605.0 1401.0 view
SY-JZ transparent 50 G 1.5 mm² 12073 28.4 16 720.0 1583.0 view
SY-JZ transparent 61 G 1.5 mm² 12074 30.2 16 878.0 1810.0 view
SY-JZ transparent 80 G 1.5 mm² 12075 34.4 16 1152.0 2316.0 view
SY-JZ transparent 100 G 1.5 mm² 12076 38.4 16 1440.0 2900.0 view
SY-OZ transparent 2 x 2.5 mm² 12077 10.6 14 48.0 185.0 view
SY-JZ transparent 3 G 2.5 mm² 12078 11.1 14 72.0 248.0 view
SY-JZ transparent 4 G 2.5 mm² 12079 12.2 14 96.0 290.0 view
SY-JZ transparent 5 G 2.5 mm² 12080 13.3 14 120.0 347.0 view
SY-JZ transparent 7 G 2.5 mm² 12081 14.2 14 168.0 420.0 view
SY-JZ transparent 12 G 2.5 mm² 12082 18.5 14 288.0 660.0 view
SY-JZ transparent 14 G 2.5 mm² 12083 19.7 14 336.0 750.0 view
SY-JZ transparent 18 G 2.5 mm² 12084 21.6 14 432.0 893.0 view
SY-JZ transparent 20 G 2.5 mm² 12085 23.0 14 480.0 1169.0 view
SY-JZ transparent 25 G 2.5 mm² 12086 25.6 14 600.0 1458.0 view
SY-JZ transparent 30 G 2.5 mm² 12087 27.3 14 720.0 1686.0 view
SY-JZ transparent 34 G 2.5 mm² 12088 29.4 14 816.0 1869.0 view
SY-JZ transparent 50 G 2.5 mm² 12089 34.7 14 1200.0 2200.0 view
SY-JZ transparent 61 G 2.5 mm² 12090 36.8 14 1464.0 3000.0 view
SY-JZ transparent 3 G 4 mm² 12115 12.6 12 117.0 350.0 view
SY-JZ transparent 4 G 4 mm² 12091 13.9 12 154.0 428.0 view
SY-JZ transparent 5 G 4 mm² 12092 15.2 12 192.0 504.0 view
SY-JZ transparent 7 G 4 mm² 12093 16.6 12 269.0 640.0 view
SY-JZ transparent 11 G 4 mm² 12094 21.0 12 422.0 1204.0 view
SY-JZ transparent 4 G 6 mm² 12095 16.4 10 230.0 571.0 view
SY-JZ transparent 5 G 6 mm² 12096 17.9 10 288.0 671.0 view
SY-JZ transparent 7 G 6 mm² 12097 19.6 10 403.0 845.0 view
SY-JZ transparent 4 G 10 mm² 12098 19.9 8 384.0 943.0 view
SY-JZ transparent 5 G 10 mm² 12099 22.0 8 480.0 1065.0 view
SY-JZ transparent 7 G 10 mm² 12100 24.0 8 672.0 1551.0 view
SY-JZ transparent 4 G 16 mm² 12101 24.1 6 614.0 1360.0 view