SUPERTRONIC®-C-PVC

  • EAC certification
  • suitable for drag chains
  • Length marking in meters
  • UKCA certification
  • weitgehend ölbeständig
  • EMV-Vorzugstype
  • für den permanent bewegten Einsatz in Energieführungsketten
From € 68.00 / 100 M Net prices

Technical Data

PVC drag chain cable in alignment with DIN VDE 0285-525-1 / DIN EN 50525-1
Temperature range flexible -5°C to +70°C
fixed -40°C to +70°C
Nominal voltage AC U 350 V
Test voltage core/core 1500 V
Breakdown voltage 3000 V
Coupling resistance at 30 MHz, approx. 250 Ohm/km
Minimum bending radius flexible 7.5x Outer-Ø
fixed 4x Outer-Ø

Details

Cable Structure

  • Copper wire bare, extra finely stranded
  • Wire structure:
  • 0.14 mm²: approx. 18 x 0.1 mm
  • 0.25 mm²: approx. 32 x 0.1 mm
  • 0.34 mm²: approx. 42 x 0.1 mm
  • Core insulation: PVC acc. to DIN VDE 0207-363-3 / DIN EN 50363-3 (compound type TI2)
  • Core identification acc. to DIN 47100, colour coded
  • x = without protective conductor
  • Cores stranded in layers with optimally matched lay lengths
  • Fleece wrapping
  • Screen: braided screen of tinned copper wires, approx. coverage 85%
  • Outer sheath: Special-PVC acc. to DIN VDE 0207-363-4-1 / DIN EN 50363-4-1 (compound type TM2)
  • Sheath colour: grey (RAL 7001)
  • Length marking: in metres

Properties

  • largely resistant to: oil,
  • for details, see "Technical Information"
  • low adhesion
  • suitable for use in drag chains
  • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

  • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
  • certifications and approvals:
  • EAC

Notes

  • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
  • for use in energy supply systems:
  • 1) the assembly instructions must be observed
  • 2) for further application parameters, please refer to the selection tables
  • 3) for special applications, we recommend contacting us and using our data entry form for energy supply systems

Application

  • These cables are ideal for the use in drag chain applications; for frequent lifting and bending stress in machine and tool construction, in robotics and on permanently moving machine parts. A long service life also guarantees reliable function and high efficiency. EMC= Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.

All articles SUPERTRONIC®-C-PVC

Filter / Sorting

No. of Cores
Cross-section (mm²)
Outer diameter
Item description
Part no.
Outer Ø mm (approx.) AWG (approx.) Cu-weight kg/km Weight kg/km (approx.)
SUPERTRONIC®-C-PVC grey 2 x 0.14 mm² 49620 3.9 26 11.2 33.0 view
SUPERTRONIC®-C-PVC grey 3 x 0.14 mm² 49621 4.3 26 14.1 36.0 view
SUPERTRONIC®-C-PVC grey 4 x 0.14 mm² 49622 4.6 26 15.5 41.0 view
SUPERTRONIC®-C-PVC grey 5 x 0.14 mm² 49623 4.9 26 18.3 46.0 view
SUPERTRONIC®-C-PVC grey 7 x 0.14 mm² 49624 5.7 26 27.6 70.0 view
SUPERTRONIC®-C-PVC grey 10 x 0.14 mm² 49625 6.6 26 39.3 88.0 view
SUPERTRONIC®-C-PVC grey 12 x 0.14 mm² 49626 6.6 26 41.1 97.0 view
SUPERTRONIC®-C-PVC grey 14 x 0.14 mm² 49627 7.1 26 45.3 105.0 view
SUPERTRONIC®-C-PVC grey 18 x 0.14 mm² 49628 7.7 26 54.1 122.0 view
SUPERTRONIC®-C-PVC grey 24 x 0.14 mm² 49629 8.9 26 66.3 156.0 view
SUPERTRONIC®-C-PVC grey 25 x 0.14 mm² 49630 9.5 26 68.4 162.0 view
SUPERTRONIC®-C-PVC grey 2 x 0.25 mm² 49631 4.6 24 14.9 39.0 view
SUPERTRONIC®-C-PVC grey 3 x 0.25 mm² 49632 4.8 24 18.8 45.0 view
SUPERTRONIC®-C-PVC grey 4 x 0.25 mm² 49633 5.2 24 21.3 52.0 view
SUPERTRONIC®-C-PVC grey 5 x 0.25 mm² 49634 5.8 24 31.0 70.0 view
SUPERTRONIC®-C-PVC grey 7 x 0.25 mm² 49635 6.6 24 39.6 88.0 view
SUPERTRONIC®-C-PVC grey 10 x 0.25 mm² 49636 7.8 24 53.9 114.0 view
SUPERTRONIC®-C-PVC grey 12 x 0.25 mm² 49637 7.8 24 59.1 128.0 view
SUPERTRONIC®-C-PVC grey 14 x 0.25 mm² 49638 8.4 24 64.2 140.0 view
SUPERTRONIC®-C-PVC grey 18 x 0.25 mm² 49639 9.2 24 78.4 166.0 view
SUPERTRONIC®-C-PVC grey 24 x 0.25 mm² 49640 10.8 24 89.9 210.0 view
SUPERTRONIC®-C-PVC grey 25 x 0.25 mm² 49641 11.2 24 101.0 220.0 view
SUPERTRONIC®-C-PVC grey 2 x 0.34 mm² 49642 5.0 22 16.1 46.0 view
SUPERTRONIC®-C-PVC grey 3 x 0.34 mm² 49643 5.3 22 28.7 62.0 view
SUPERTRONIC®-C-PVC grey 4 x 0.34 mm² 49644 5.9 22 35.7 80.0 view
SUPERTRONIC®-C-PVC grey 5 x 0.34 mm² 49645 6.3 22 39.1 88.0 view
SUPERTRONIC®-C-PVC grey 7 x 0.34 mm² 49646 7.5 22 52.7 116.0 view
SUPERTRONIC®-C-PVC grey 10 x 0.34 mm² 49647 8.9 22 67.4 156.0 view
SUPERTRONIC®-C-PVC grey 12 x 0.34 mm² 49648 8.9 22 76.4 167.0 view
SUPERTRONIC®-C-PVC grey 14 x 0.34 mm² 49649 9.5 22 85.3 195.0 view
SUPERTRONIC®-C-PVC grey 18 x 0.34 mm² 49650 10.4 22 99.7 225.0 view
SUPERTRONIC®-C-PVC grey 24 x 0.34 mm² 49651 12.2 22 147.1 312.0 view
SUPERTRONIC®-C-PVC grey 25 x 0.34 mm² 49652 12.7 22 155.0 325.0 view

Accessories

Products that match this product

chevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinus