SUPERTRONIC®-330-PURö

  • UL certification
  • CSA certification
  • product.icon.logo_eac_master
  • halogen-free (LS0H)
  • UV-resistant
  • robust
  • suitable for drag chains
  • Length marking in meters
  • product.icon.logo_ukca
  • schleppkettenfähige Datenleitung
  • PUR-Außenmantel
  • ölbeständig

Technical Data

PUR drag chain cable acc. to UL-Std. 758 (AWM) Style 20233, CSA-Std. C22.2 No. 210 - AWM I/II A/B
Temperature range flexible -30°C to +80°C
fixed -40°C to +80°C
Nominal voltage UL (AWM) AC 300 V
Test voltage core/core 1500 V
Mutual capacitance core/core at 800 Hz, approx. 60 pF/m
Minimum bending radius flexible 5x Outer-Ø
fixed 3x Outer-Ø

Details

Cable Structure

  • Copper wire bare, extra finely stranded
  • Wire structure:
  • 0.14 mm²: approx. 18 x 0.1 mm
  • 0.25 mm²: approx. 32 x 0.1 mm
  • 0.34 mm²: approx. 42 x 0.1 mm
  • Core insulation: PP
  • Core identification acc. to DIN 47100, colour coded
  • x = without protective conductor
  • Cores stranded in layers with optimally matched lay lengths
  • Fleece wrapping
  • Outer sheath: Special grade of full polyurethane acc. to DIN VDE 0207-363-10-2 / DIN EN 50363-10-2 (compound type TMPU), UL-Std. 1581
  • Sheath colour: grey (RAL 7001)
  • Length marking: in metres

Properties

  • resistant to: oil, UV radiation, ozone, oxygen, weathering effects, hydrolysis, microbes, coolants, hydraulic fluids, acids, alkalis, greases, seawater and wastewater
  • highly abrasion-resistant, notch-resistant, tear-resistant, cut-resistant, wear-resistant, low adhesion
  • for outdoor use
  • suitable for use in drag chains
  • halogen-free
  • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

  • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2, UL VW-1, CSA FT1
  • oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
  • UV-resistant acc. to DIN EN ISO 4892-2
  • weather-resistant acc. to DIN EN ISO 4892-2
  • certifications and approvals:
  • EAC

Notes

  • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
  • for use in energy supply systems:
  • 1) the assembly instructions must be observed
  • 2) for further application parameters, please refer to the selection tables
  • 3) for special applications, we recommend contacting us and using our data entry form for energy supply systems

Application

  • For installation in dry, damp and wet rooms, as well as outdoors with free movement, without tensile stress and without forced motion control. Suitable for frequent and fast lifting and bending stress in machine and tool construction, robotics, and in permanently moving machine parts. A long service life ensures reliable operation and high economic efficiency. It is also well-suited for for use in the export-oriented mechanical engineering industry.

All articles SUPERTRONIC®-330-PURö

Filter / Sorting

No. of Cores
Cross-section (mm²)
Outer diameter
Properties
Certification / Approval
Item description
Part no.
Outer Ø mm (approx.) AWG (approx.) Cu-weight kg/km Weight kg/km (approx.)
SUPERTRONIC®-330-PURö grey 2 x 0.14 mm² 49764 3.9 26 2.8 22.0 view
SUPERTRONIC®-330-PURö grey 3 x 0.14 mm² 49765 4.0 26 4.1 24.0 view
SUPERTRONIC®-330-PURö grey 4 x 0.14 mm² 49766 4.3 26 5.6 29.0 view
SUPERTRONIC®-330-PURö grey 5 x 0.14 mm² 49767 4.7 26 7.0 33.0 view
SUPERTRONIC®-330-PURö grey 7 x 0.14 mm² 49768 5.3 26 9.8 47.0 view
SUPERTRONIC®-330-PURö grey 10 x 0.14 mm² 49769 6.1 26 14.0 57.0 view
SUPERTRONIC®-330-PURö grey 12 x 0.14 mm² 49770 6.2 26 16.8 63.0 view
SUPERTRONIC®-330-PURö grey 14 x 0.14 mm² 49771 6.5 26 19.6 72.0 view
SUPERTRONIC®-330-PURö grey 18 x 0.14 mm² 49772 7.2 26 25.2 80.0 view
SUPERTRONIC®-330-PURö grey 24 x 0.14 mm² 49773 8.2 26 33.6 110.0 view
SUPERTRONIC®-330-PURö grey 25 x 0.14 mm² 49774 8.6 26 35.0 115.0 view
SUPERTRONIC®-330-PURö grey 2 x 0.25 mm² 49775 4.3 24 5.0 26.0 view
SUPERTRONIC®-330-PURö grey 3 x 0.25 mm² 49776 4.5 24 7.5 30.0 view
SUPERTRONIC®-330-PURö grey 4 x 0.25 mm² 49777 4.8 24 10.0 39.0 view
SUPERTRONIC®-330-PURö grey 5 x 0.25 mm² 49778 5.2 24 12.5 44.0 view
SUPERTRONIC®-330-PURö grey 7 x 0.25 mm² 49779 6.0 24 17.5 52.0 view
SUPERTRONIC®-330-PURö grey 10 x 0.25 mm² 49780 6.9 24 25.0 70.0 view
SUPERTRONIC®-330-PURö grey 12 x 0.25 mm² 49781 7.1 24 30.1 84.0 view
SUPERTRONIC®-330-PURö grey 14 x 0.25 mm² 49782 7.4 24 35.0 97.0 view
SUPERTRONIC®-330-PURö grey 18 x 0.25 mm² 49783 8.2 24 45.0 114.0 view
SUPERTRONIC®-330-PURö grey 24 x 0.25 mm² 49784 9.6 24 60.0 157.0 view
SUPERTRONIC®-330-PURö grey 25 x 0.25 mm² 49785 10.1 24 62.5 160.0 view
SUPERTRONIC®-330-PURö grey 2 x 0.34 mm² 49786 4.6 22 6.8 31.0 view
SUPERTRONIC®-330-PURö grey 3 x 0.34 mm² 49787 4.8 22 10.2 38.0 view
SUPERTRONIC®-330-PURö grey 4 x 0.34 mm² 49788 5.2 22 13.6 51.0 view
SUPERTRONIC®-330-PURö grey 5 x 0.34 mm² 49789 5.6 22 17.0 54.0 view
SUPERTRONIC®-330-PURö grey 7 x 0.34 mm² 49790 6.5 22 23.8 77.0 view
SUPERTRONIC®-330-PURö grey 10 x 0.34 mm² 49791 7.5 22 34.0 104.0 view
SUPERTRONIC®-330-PURö grey 12 x 0.34 mm² 49792 7.7 22 40.8 122.0 view
SUPERTRONIC®-330-PURö grey 14 x 0.34 mm² 49793 8.1 22 47.6 140.0 view
SUPERTRONIC®-330-PURö grey 18 x 0.34 mm² 49794 9.2 22 61.2 162.0 view
SUPERTRONIC®-330-PURö grey 24 x 0.34 mm² 49795 10.7 22 81.5 204.0 view
SUPERTRONIC®-330-PURö grey 25 x 0.34 mm² 49796 11.2 22 85.0 229.0 view
chevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinus