SiHF UL/CSA

  • UL certification
  • CSA certification
  • product.icon.logo_eac_master
  • halogen-free (LS0H)
  • product.icon.logo_ukca
  • Silicone cable
  • increased temperature resistance
  • tinned wire

Technical Data

Silicone control and connection cable acc. to UL-Std. 758 (AWM) Style 4476, CSA-Std. C22.2 No. 210 - AWM I/II A/B
Temperature range VDE -60°C to +180°C
UL (AWM) -50°C to +150°C
Nominal voltage VDE AC U0/U 300/500 V
UL (AWM) AC 600 V
Test voltage core/core 2000 V
Breakdown voltage 5000 V
Minimum bending radius flexible 7.5x Outer-Ø
fixed 4x Outer-Ø

Details

Cable Structure

  • Copper wire tinned, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
  • Core insulation: silicone
  • Core identification acc. to DIN VDE 0293-308,
  • 2 - 5 core(s): colour coded
  • 6 - 41 core(s): black cores with consecutive labeling in white digits
  • Protective conductor: starting with 3 cores,
  • G = with protective conductor GN-YE, in the outer layer,
  • x = without protective conductor
  • Cores stranded in layers with optimal lay lengths
  • Outer sheath: silicone
  • Sheath colour: black

Properties

  • resistant to: ozone, oxygen, weathering effects, alcohols, dilute acids, alkalis, saline solutions, oxidising agents, high molecular weight oils, vegetable and animal fats, plasticisers and clophen, seawater
  • halogen-free
  • high flash point
  • leaves an insulating layer of SiO2 when exposed to flames
  • no significant changes in dielectric strength and insulation resistance even at higher temperatures

Tests

  • halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
  • corrosiveness of combustion gases acc. to DIN VDE 0482-754-2 / DIN EN 60754-2 / IEC 60754-2
  • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2, CSA FT1
  • certifications and approvals:
  • EAC

Notes

  • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
  • for fixed installation, always install in open, ventilated pipe or duct systems; otherwise, a combination of high temperatures above 90°C and the absence of air would affect the mechanical properties of silicone

Application

  • UL-/CSA-approved silicone cable, developed for export-oriented machine builders, particularly for USA and Canada. Silicone cables are halogen-free and are especially suited for installation in power stations, iron, steel and rolling mills, in solariums, sauna facilities, foundries, in the aviation industry, ship building, in ceramic, glass and cement factories as well as in high-power luminaires and heating devices. Due to the elastic properties of the core insulation, this silicone cable is ideally suitable as a flexible connection cable.

All articles SiHF UL/CSA

Filter / Sorting

No. of Cores
Cross-section (mm²)
Protective Conductor
Outer diameter
Core Identification
Properties
Certification / Approval
Item description
Part no.
Outer Ø mm (approx.) AWG (approx.) Cu-weight kg/km Weight kg/km (approx.)
SiHF UL/CSA black 2 x 0.5 mm² 23214 7.4 20 10.8 73.0 view
SiHF UL/CSA black 3 G 0.5 mm² 23215 7.8 20 16.1 82.0 view
SiHF UL/CSA black 4 G 0.5 mm² 23216 8.5 20 21.5 98.0 view
SiHF UL/CSA black 5 G 0.5 mm² 23217 9.2 20 26.9 120.0 view
SiHF UL/CSA black 6 G 0.5 mm² 23218 9.9 20 32.3 131.0 view
SiHF UL/CSA black 7 G 0.5 mm² 23219 9.9 20 37.6 140.0 view
SiHF UL/CSA black 8 G 0.5 mm² 23220 10.7 20 43.0 183.0 view
SiHF UL/CSA black 10 G 0.5 mm² 23221 11.9 20 53.8 201.0 view
SiHF UL/CSA black 12 G 0.5 mm² 23222 13.2 20 64.5 241.0 view
SiHF UL/CSA black 16 G 0.5 mm² 23223 14.6 20 86.0 269.0 view
SiHF UL/CSA black 18 G 0.5 mm² 23224 15.3 20 96.8 311.0 view
SiHF UL/CSA black 25 G 0.5 mm² 23225 18.6 20 134.4 401.0 view
SiHF UL/CSA black 2 x 1 mm² 23226 8.2 18 19.2 88.0 view
SiHF UL/CSA black 3 G 1 mm² 23227 8.6 18 28.8 111.0 view
SiHF UL/CSA black 4 G 1 mm² 23228 9.4 18 38.4 130.0 view
SiHF UL/CSA black 5 G 1 mm² 23229 10.3 18 48.0 161.0 view
SiHF UL/CSA black 6 G 1 mm² 23230 11.1 18 57.6 182.0 view
SiHF UL/CSA black 7 G 1 mm² 23231 11.1 18 67.2 198.0 view
SiHF UL/CSA black 8 G 1 mm² 23232 12.0 18 76.8 251.0 view
SiHF UL/CSA black 9 G 1 mm² 24010 13.0 18 86.4 277.0 view
SiHF UL/CSA black 10 G 1 mm² 23233 13.4 18 96.0 304.0 view
SiHF UL/CSA black 12 G 1 mm² 23234 14.9 18 115.2 343.0 view
SiHF UL/CSA black 16 G 1 mm² 23235 16.4 18 153.6 441.0 view
SiHF UL/CSA black 18 G 1 mm² 23236 17.3 18 172.8 492.0 view
SiHF UL/CSA black 25 G 1 mm² 23237 21.1 18 240.0 617.0 view
SiHF UL/CSA black 2 x 1.5 mm² 23238 8.8 16 28.8 117.0 view
SiHF UL/CSA black 3 G 1.5 mm² 23239 9.3 16 43.2 131.0 view
SiHF UL/CSA black 4 G 1.5 mm² 23240 10.1 16 57.6 166.0 view
SiHF UL/CSA black 5 G 1.5 mm² 23241 11.1 16 72.0 198.0 view
SiHF UL/CSA black 6 G 1.5 mm² 23242 12.0 16 86.4 240.0 view
SiHF UL/CSA black 7 G 1.5 mm² 23243 12.0 16 100.8 261.0 view
SiHF UL/CSA black 8 G 1.5 mm² 23244 13.0 16 115.2 298.0 view
SiHF UL/CSA black 10 G 1.5 mm² 23245 15.0 16 144.0 359.0 view
SiHF UL/CSA black 12 G 1.5 mm² 23246 16.1 16 172.8 431.0 view
SiHF UL/CSA black 14 G 1.5 mm² 23247 16.9 16 201.6 520.0 view
SiHF UL/CSA black 16 G 1.5 mm² 23248 17.8 16 230.4 569.0 view
SiHF UL/CSA black 18 G 1.5 mm² 23249 18.8 16 259.2 652.0 view
SiHF UL/CSA black 20 G 1.5 mm² 23250 19.8 16 288.0 724.0 view
SiHF UL/CSA black 25 G 1.5 mm² 23251 22.9 16 360.0 925.0 view
SiHF UL/CSA black 41 G 1.5 mm² 23252 29.2 16 590.4 1440.0 view
SiHF UL/CSA black 2 x 2.5 mm² 23253 9.6 14 48.0 141.0 view
SiHF UL/CSA black 3 G 2.5 mm² 23254 10.2 14 72.0 174.0 view
SiHF UL/CSA black 4 G 2.5 mm² 23255 11.1 14 96.0 217.0 view
SiHF UL/CSA black 5 G 2.5 mm² 23256 12.2 14 120.0 271.0 view
SiHF UL/CSA black 6 G 2.5 mm² 23257 13.2 14 144.0 314.0 view
SiHF UL/CSA black 7 G 2.5 mm² 23258 13.2 14 168.0 331.0 view
SiHF UL/CSA black 8 G 2.5 mm² 23259 14.7 14 192.0 404.0 view
SiHF UL/CSA black 10 G 2.5 mm² 23260 16.5 14 240.0 495.0 view
SiHF UL/CSA black 12 G 2.5 mm² 23261 16.5 14 288.0 554.0 view
SiHF UL/CSA black 16 G 2.5 mm² 23262 20.1 14 384.0 725.0 view
SiHF UL/CSA black 18 G 2.5 mm² 23263 21.2 14 432.0 838.0 view
SiHF UL/CSA black 25 G 2.5 mm² 23264 25.4 14 600.0 1108.0 view
SiHF UL/CSA black 2 x 4 mm² 23265 10.8 12 76.8 190.0 view
SiHF UL/CSA black 3 G 4 mm² 23266 11.5 12 115.2 241.0 view
SiHF UL/CSA black 4 G 4 mm² 23267 12.6 12 153.6 304.0 view
SiHF UL/CSA black 5 G 4 mm² 23268 14.2 12 192.0 384.0 view
SiHF UL/CSA black 7 G 4 mm² 23269 15.4 12 268.8 527.0 view
SiHF UL/CSA black 2 x 6 mm² 23270 14.0 10 115.2 284.0 view
SiHF UL/CSA black 3 G 6 mm² 23271 14.9 10 172.8 392.0 view
SiHF UL/CSA black 4 G 6 mm² 23272 16.4 10 230.4 492.0 view
SiHF UL/CSA black 5 G 6 mm² 23273 18.0 10 288.0 610.0 view
SiHF UL/CSA black 7 G 6 mm² 23274 19.6 10 403.2 681.0 view
SiHF UL/CSA black 2 x 10 mm² 23275 18.4 8 192.0 405.0 view
SiHF UL/CSA black 3 G 10 mm² 23276 20.1 8 288.0 620.0 view
SiHF UL/CSA black 4 G 10 mm² 23277 22.0 8 384.0 741.0 view
SiHF UL/CSA black 5 G 10 mm² 23278 24.4 8 480.0 914.0 view
SiHF UL/CSA black 7 G 10 mm² 23279 26.6 8 672.0 1164.0 view
SiHF UL/CSA black 2 x 16 mm² 23280 20.4 6 307.2 441.0 view
SiHF UL/CSA black 3 G 16 mm² 23281 21.8 6 460.8 501.0 view
SiHF UL/CSA black 4 G 16 mm² 23282 23.9 6 614.4 623.0 view
SiHF UL/CSA black 5 G 16 mm² 23283 26.8 6 768.0 971.0 view
SiHF UL/CSA black 7 G 16 mm² 23284 29.4 6 1075.3 1690.0 view
SiHF UL/CSA black 2 x 25 mm² 23285 23.2 4 480.0 711.0 view
SiHF UL/CSA black 3 G 25 mm² 23286 24.8 4 720.0 1210.0 view
SiHF UL/CSA black 4 G 25 mm² 23287 28.3 4 960.0 1524.0 view
SiHF UL/CSA black 2 x 35 mm² 23288 25.4 2 672.0 1140.0 view
SiHF UL/CSA black 3 G 35 mm² 23289 27.5 2 1008.0 1523.0 view
SiHF UL/CSA black 4 G 35 mm² 23290 31.0 2 1344.0 2217.0 view
chevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinus