Austria
Denmark
Germany
India
Indonesia
Ireland
Malaysia
Singapore
South Africa
Sweden
Switzerland
United Arab Emirates
United Kingdom
Vietnam
DE
EN
How can we assist you?
Our team is happy to help you find answers!
Search for contact information here.
Please enter a valid 5-digit postal code.
Our cable experts are available from Monday through Friday from 7:30 to 17:00.
Call Us
Write Us
Contact Form
FAQ
Metal-Exchange Listing
Metal
Course
Copper*
940.10 EUR / 100kg
Copper (MK)
1,055.75 EUR / 100kg
MS58
835.00 EUR / 100kg
Al
341.95 EUR / 100kg
Ni
1,963.78 EUR / 100kg
Ag
948.90 EUR / 1,000g
Gold
68,400.00 EUR / 1,000g
Quotes of: 2024-04-24
Your Metal-Exchange Listing
* All information without guarantee.
Login
Products
Cables for Industrial and Machinery Sectors
Cables for Infrastructures and Buildings
Solutions for Renewable Energies
Solutions for Transportation
Media and Event Technology
Spiral and Pre-assembled Cables
Cable Glands
Connectors and Connection Technology
Cable Accessories and Tools
Control and Connection Cables
Data, Coaxial and Computer Cables
Industrial Ethernet & Bus Cables
Fibre Optic Cables - Industry
Temperature-Resistant Cables
Single Cores and Single Core Cables
Motor, Servo & Feedback Cables
Cables for Continuous Motion Applications
Cables According to International Standards
Installation Cables
Telecommunication and Fire Alarm Cables
Energy and Power Cables
Fibre Optic Cables - Infrastructure
Bus Cables - Building Automation
Network Cables
Solar and Photovoltaics
Wind Power
Automotive and Commercial Vehicles
Railway Industry and Rail Vehicles
Marine and Offshore
Sound Technology
Light Technology
Video Technology
Spiral Cables
Connecting Cables / Connection Technology
Plastic Cable Glands
Brass Cable Glands
Stainless Steel Cable Glands
HELUTEC Connectors
Connection Technology for Copper Cables - Office
Connection Technology for Copper Cables - Industry
Connection Technology for Fibre Optics - Office
Connection Technology for Fibre Optics - Industry
Cable Protection
Cable Terminations and Joints
Tying, Bundling and Fastening
Labelling and Marking
Ferrules
Cable Lugs
Tools
Product Finder
Solarflex Product Range
Company
Home
|
Online Shop
|
Cables for Infrastructures and Buildings
|
Energy and Power Cables
|
Medium Voltage Cables - 6/10 kV, 12/20 kV, 18/30 kV
Medium Voltage Cables - 6/10 kV, 12/20 kV, 18/30 kV
Products
(10)
Items
Grid
List
Filter / Sorting
Cables for Industrial and Machinery Sectors
25654
Control and Connection Cables
9805
PVC Control/ Connection Cables
3520
PUR/TPE Control/ Connection Cables
2245
Halogen-Free Control/ Connection Cables
3643
Silicone Control/ Connection Cables
360
Rubber Control/ Connection Cables
441
Intrinsically Safe Control/ Connection Cables
93
Drag Chain Compatible Control/ Connection Cables
1530
HAR Approved Control/ Connection Cables
968
UL/CSA Approved Control/ Connection Cables
2841
Data, Coaxial and Computer Cables
7789
Data Cables
1907
Halogen-Free Data Cables
231
UL/CSA Approved Data Cables
990
Drag Chain Compatible Data Cables
435
Instrumentation and Computer Cables
4926
Cables for Industrial Electronics
46
Compensation and Sensor Cables
423
Ribbon Cables
90
Coaxial Cables
42
Industrial Ethernet & Bus Cables
156
Industrial Ethernet
44
PROFInet
51
Profibus
48
FOUNDATION™ Fieldbus
1
CAN-Bus
20
DeviceNet™
6
AS-Interface
13
Other Bus Cables
21
Fibre Optic Cables - Industry
26
Fibre Optics - Industrial Cable GOF
6
Fibre Optics - Industrial Cable HCS
4
Fibre Optics - Industrial Cable POF
12
Fibre Optics - Breakout Cable Profibus/PROFInet
4
Temperature-Resistant Cables
2793
PVC and Cross-linked Cables (max. 145°C)
331
Silicone Cables (-60°C up to +180°C)
360
FEP Cables (-100°C up to +205°C)
113
Glass Silk Cables (-60°C up to +400°C)
144
Cross-linked Single Cores / Single Core Cables (-55°C up to +145°C)
567
Silicone Single Cores (-60°C up to 180°C)
806
FEP Single Cores (-100°C up to +205°C)
137
PTFE Single Cores (-190°C up to +260°C)
182
Glass Silk Single Cores (max. 1000°C)
145
Single Cores and Single Core Cables
6779
PVC Single Cores/ Single Core Cables
3051
PUR Single Cores/ Single Core Cables
296
Silicone Single Cores/ Single Core Cables
806
Rubber Single Cores/ Single Core Cables
249
Halogen-Free Single Cores/ Single Core Cables
1736
Temperature-Resistant Single Cores/ Single Core Cables
1573
UL/CSA Approved Single Cores/ Single Core Cables
2239
Single Cores/ Single Core Cables for Continuous Motion Applications
131
Automotive Cables
712
Solar Cables
68
Earthing Ropes
42
Motor, Servo and Feedback Cables
548
TOPFLEX® Motor Cables
330
TOPSERV® Servo Cables
170
TOPGEBER® Feedback Cables
48
Cables for Continuous Motion Applications
2732
Drag Chain Compatible Cables
2384
Torsion Cables
116
Reeling Cables for Crane/ Conveyor Technology
122
Flat Cables
108
Lift/ Elevator Cables
113
Cables According to International Standards
18458
UL/CSA - North America
7551
HAR - Europe
3656
VDE - Germany
679
EAC - Russia
14276
Cables for Infrastructures and Buildings
2256
Installation Cables
110
PVC Installation Cables
71
Halogen-Free Installation Cables
39
Telecommunication and Fire Alarm Cables
238
Outdoor Telephone Cables
68
Indoor Telephone Cables
105
Fire Alarm Cables
65
Energy and Power Cables
1553
Earthing and Power Distribution Cables - 0.6/1 kV
944
Halogen-Free Earthing and Power Distribution Cables - 0.6/1 kV
236
Safety Cable With Functional Integrity - 0.6/1 kV
257
Fire Alarm Cable With Functional Integrity - 0.6/1 kV
46
Medium Voltage Cables - 6/10 kV, 12/20 kV, 18/30 kV
342
Fibre Optic Cables - Infrastructure
251
Fibre Optics - Indoor Cables
79
Fibre Optics - Universal Cables
68
Fibre Optics - Outdoor Cables
73
Fibre Optics - Aerial Cables
22
Fibre Optics - Mobile Cables
9
Bus Cables - Building Automation
8
EIB / E-BUS / KNX
8
Bus Cables for Patient Communication Systems
2
Network Cables
35
LAN Cable Cat. 5
3
LAN Cable Cat. 5e
9
LAN Cable Cat. 6
7
LAN Cable Cat. 6A
4
LAN Cable Cat. 7
1
LAN Cable Cat. 7e
7
LAN Cable Cat. 7A
4
Solutions for Renewable Energies
1927
Solar and Photovoltaics
1899
String Cables for Photovoltaic Systems (DC)
71
Solar Connectors
22
Accessories for Photovoltaic Systems
419
Tools for Photovoltaic Systems
3
Power Cables for Photovoltaic Systems (AC)
1015
Medium Voltage Cables for feeding into the grid
228
Communication Cables & Connectors for Photovoltaic Systems
145
Wind Power
28
Wind Power - Aluminium
28
Solutions for Transportation
2784
Automotive and Commercial Vehicles
760
Charging Cables
48
Railway Industry and Rail Vehicles
1949
RADOX ® Cables
1705
Accessories for Railway Industry and Rail Vehicles
244
Marine and Offshore
75
Media and Event Technology
122
Sound Technology
66
Microphone Cables
7
Speaker Cables
43
Audio Cables
14
Instrument Cables
2
Light Technology
17
DMX Cables
10
Load Cables
7
Video Technology
42
Coaxial Cables
42
Spiral and Pre-assembled Cables
839
Spiral Cables
354
PVC Spiral Cables
69
PUR Spiral Cables
285
Connecting Cables / Connection Technology
485
Assemblies for Networks
121
Assemblies for Industrial Ethernet
245
Assemblies for Fibre Optic Cables
107
Assemblies for Bus Systems
12
Cable Glands
2751
Plastic Cable Glands
1474
Standard Plastic Cable Glands
673
Accessories for Plastic Cable Glands
663
Plastic Cable Glands for Explosive Env.
83
Threadless Plastic Cable Glands
50
Brass Cable Glands
1433
Standard Brass Cable Glands
633
EMC Brass Cable Glands
105
Accessories for Brass Cable Glands
695
Stainless Steel Cable Glands
168
Accessories for Stainless Steel Cable Glands
80
Standard Stainless Steel Cable Glands
72
Hygienic Stainless Steel Cable Glands
11
Connectors and Connection Technology
177
Connection Technology for Copper Cables - Office
29
Modular System RJ45
16
RJ45 Patch Panels
4
RJ45 Sockets
4
RJ45 Accessories
5
Connection Technology for Copper Cables - Industry
36
RJ45 Connectors
11
M12 Connectors
10
PROFIBUS Connectors and Adaptors
15
Connection Technology for Fibre Optics - Office
74
Accessories for Connection Technology for Fibre Optics - Office
8
Connectors and Couplers
17
Splice Boxes and Accessories
49
Connection Technology for Fibre Optics - Industry
30
Connectors
17
Patch Panels
13
Cable Accessories and Tools
3998
Cable Protection
1624
Corrugated Conduits
144
Slit Corrugated Conduits
14
Insulation Conduits
219
Shrinkable Tubing
304
Braided Sleeves
36
Highly Flexible Protective Conduits
129
Protective Conduits for High Mechanical Stress
79
Conduit Fittings
535
Cable Conduit Fittings
20
Accessories for Cable Protection Conduits
117
High Temperature Protection
27
Cable Terminations and Joints
155
Accessories for Cable Terminations and Joints
10
Shrinkable Cable Joints
66
Push On Cable Joints
8
Shrinkable Cable Terminations
48
Push On Cable Terminations
23
Tying, Bundling and Fastening
195
Cable Ties
159
Plastic Spiral Wraps
10
Velcro Cable Ties
6
Cable Tie Mounts
20
Labelling and Marking
876
Cable Markers
17
Cable Marker Clips
859
Ferrules
188
Insulated Ferrules
152
Non-Insulated Ferrules
36
Twin Wire Ferrules
31
Cable Lugs
756
Solderless Terminals
173
Tubular Cable Lugs
311
Compression Cable Lugs
178
Compression Joints
70
Butt Connectors
20
Shield Connectors
4
Tools
169
Stripping
24
Pressing
57
Mounting of Cable Glands
25
Processing of Cable Ties
3
Cable Grips for Pulling/ Mounting
30
Cable Drum Unwinders
13
Cable Cutters
8
Measuring Devices
8
342 hits found
Per page:
12
24
48
60
Sort by:
Relevance
Bestseller
Name ascending
Name descending
Price ascending
Price descending
Grid
List
No. of cores
1
(333)
3
(9)
Filter
Cross-section (mm²)
35
(12)
50
(28)
70
(28)
95
(28)
120
(28)
150
(37)
185
(37)
240
(39)
300
(28)
400
(27)
500
(27)
630
(17)
800
(4)
1000
(2)
Filter
Conductor material
Cu, bare
(192)
Al
(150)
Filter
Outer sheath material
PVC
(89)
halogen-free material
(253)
Filter
Outer diameter
from (mm)
to (mm)
Filter
Outer sheath colour
black
(253)
red
(89)
Filter
Nominal voltage
6/10 kV
(124)
12/20 kV
(116)
18/30 kV
(100)
Filter
Temperature
from (°C)
to (°C)
Filter
Properties
halogen-free
(32)
Bundle fire test
(32)
flame-retardant
(121)
direct burial
(301)
for outdoor use
(221)
Filter
Certification / Approval
VDE
(333)
Filter
Show all filters
NA2XS(F)2Y 12/20 kV black 1 x 150 rm / 25 mm²
Part no. 32615
Copy
Copied
Copy failed
€ 1,045.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
Buy item
N2XSY 12/20 kV red 1 x 50 rm / 16 mm²
Part no. 32415
Copy
Copied
Copy failed
€ 788.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
Buy item
N2XSY 6/10 kV red 1 x 35 rm / 16 mm²
Part no. 32400
Copy
Copied
Copy failed
€ 541.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
Buy item
NA2XS(F)2Y 12/20 kV black 1 x 240 rm / 25 mm²
Part no. 32617
Copy
Copied
Copy failed
€ 1,282.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
Buy item
N2XS(F)2Y 12/20 kV black 1 x 630 rm / 35 mm²
Part no. 33092
Copy
Copied
Copy failed
Mittelspannungskabel, farbcodiert, geschirmt
€ 2,942.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
Buy item
N2XSY 12/20 kV red 1 x 35 rm / 16 mm²
Part no. 32414
Copy
Copied
Copy failed
€ 729.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
Buy item
N2XS(F)2Y 12/20 kV black 1 x 95 rm / 16 mm²
Part no. 32574
Copy
Copied
Copy failed
Mittelspannungskabel, farbcodiert, geschirmt
€ 1,042.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
Buy item
N2XSY 12/20 kV red 1 x 95 rm / 16 mm²
Part no. 32417
Copy
Copied
Copy failed
€ 947.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
Buy item
N2XSY 12/20 kV red 1 x 150 rm / 25 mm²
Part no. 32420
Copy
Copied
Copy failed
€ 1,143.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
Buy item
N2XSY 6/10 kV red 1 x 150 rm / 25 mm²
Part no. 32406
Copy
Copied
Copy failed
€ 924.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
Buy item
N2XSY 12/20 kV red 1 x 70 rm / 16 mm²
Part no. 32416
Copy
Copied
Copy failed
€ 843.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
Buy item
N2XSY 6/10 kV red 1 x 50 rm / 16 mm²
Part no. 32401
Copy
Copied
Copy failed
€ 594.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
Buy item
N2XSY 12/20 kV red 1 x 120 rm / 16 mm²
Part no. 32418
Copy
Copied
Copy failed
€ 1,031.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
Buy item
N2XSY 12/20 kV red 1 x 240 rm / 25 mm²
Part no. 32424
Copy
Copied
Copy failed
€ 1,797.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
Buy item
N2XS(F)2Y 18/30 kV black 1 x 630 rm / 35 mm²
Part no. 708487
Copy
Copied
Copy failed
Mittelspannungskabel, farbcodiert, geschirmt
€ 3,476.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
Buy item
N2XSY 6/10 kV red 1 x 95 rm / 16 mm²
Part no. 32403
Copy
Copied
Copy failed
€ 727.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
Buy item
N2XS(F)2Y 12/20 kV black 1 x 50 rm / 16 mm²
Part no. 32572
Copy
Copied
Copy failed
Mittelspannungskabel, farbcodiert, geschirmt
€ 867.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
Buy item
NA2XS(F)2Y 18/30 kV black 1 x 240 rm / 25 mm²
Part no. 32627
Copy
Copied
Copy failed
€ 2,024.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
Buy item
NA2XS(F)2Y 12/20 kV black 1 x 300 rm / 25 mm²
Part no. 32618
Copy
Copied
Copy failed
€ 1,399.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
Buy item
N2XSY 6/10 kV red 1 x 70 rm / 16 mm²
Part no. 32402
Copy
Copied
Copy failed
€ 651.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
Buy item
N2XS(F)2Y 12/20 kV black 1 x 120 rm / 16 mm²
Part no. 32575
Copy
Copied
Copy failed
Mittelspannungskabel, farbcodiert, geschirmt
€ 1,134.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
Buy item
NA2XS(F)2Y 12/20 kV black 1 x 630 rm / 35 mm²
Part no. 33090
Copy
Copied
Copy failed
€ 1,802.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
Buy item
N2XS(F)2Y 12/20 kV black 1 x 500 rm / 35 mm²
Part no. 32581
Copy
Copied
Copy failed
Mittelspannungskabel, farbcodiert, geschirmt
€ 2,991.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
Buy item
NA2XS(F)2Y 12/20 kV black 1 x 95 rm / 16 mm²
Part no. 32613
Copy
Copied
Copy failed
€ 889.00
/ 100 metre
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
View
Buy item
1
2
3
…
15
Info Circle
chevron-left
Layer 1
Alert
Browse file
Download file
File
Image
Pdf
Word
Text
Excel
Powerpoint
Archive
Csv
Audio
Video
Spinner
Calendar
Sort None
Sort ASC
Sort DESC
Return arrow
Minus
YouTube
Sync
Visible
Invisible