Polyolefin Heat shrink SPSP spools 2:1

Polyolefin Heat shrink SPSP spools 2:1

From € 113.65 / 1 Item Net price, excluding metal surcharge Login / Register now

pdp.buy.articles

Technical Data

Temperature range: - 55°C up to +135°C
All technical data can be found in the data sheet in the Downloads section.

Details

Cable Structure

  • PO (Polyolefine)

Application

  • Polyolefine shrink tube for repairing insulation and sealing electrical components.
  • Plant and machine construction
  • Robot construction
  • Automation technology
  • Vehicle construction and shipbuilding
  • Rail technology
  • Installation technology
  • Control cabinet construction

All Articles Polyolefin Heat shrink SPSP spools 2:1

Typ
Part no.
Colour Inner-Ø before shrinkage mm Inner-Ø after shrinkage mm Wall thickness mm
Shrunk tube SPSP spools 1.2 mm blue 92311 blue 1.2 0.6 0.4 view
Shrunk tube SPSP spools 1.2 mm brown 92316 brown 1.2 0.6 0.4 view
Shrunk tube SPSP spools 1.2 mm yellow 92312 yellow 1.2 0.6 0.4 view
Shrunk tube SPSP spools 1.2 mm orange 92317 orange 1.2 0.6 0.4 view
Shrunk tube SPSP spools 1.2 mm red 92313 red 1.2 0.6 0.4 view
Shrunk tube SPSP spools 1.2 mm black 91777 black 1.2 0.6 0.4 view
Shrunk tube SPSP spools 1.2 mm transparent 92314 transparent 1.2 0.6 0.4 view
Shrunk tube SPSP spools 1.2 mm white 92310 white 1.2 0.6 0.4 view
Shrunk tube SPSP spools 1.6 mm blue 92321 blue 1.6 0.8 0.4 view
Shrunk tube SPSP spools 1.6 mm yellow 92322 yellow 1.6 0.8 0.4 view
Shrunk tube SPSP spools 1.6 mm black 91778 black 1.6 0.8 0.4 view
Shrunk tube SPSP spools 1.6 mm white 92320 white 1.6 0.8 0.4 view
Shrunk tube SPSP spools 2.4 mm blue 92331 blue 2.4 1.2 0.5 view
Shrunk tube SPSP spools 2.4 mm green 92339 green 2.4 1.2 0.5 view
Shrunk tube SPSP spools 2.4 mm green-yellow 92335 green-yellow 2.4 1.2 0.5 view
Shrunk tube SPSP spools 2.4 mm black 91779 black 2.4 1.2 0.5 view
Shrunk tube SPSP spools 2.4 mm white 92330 white 2.4 1.2 0.5 view
Shrunk tube SPSP spools 3.2 mm green 92349 green 3.2 1.6 0.5 view
Shrunk tube SPSP spools 3.2 mm green-yellow 92345 green-yellow 3.2 1.6 0.5 view
Shrunk tube SPSP spools 3.2 mm black 91780 black 3.2 1.6 0.5 view
Shrunk tube SPSP spools 3.2 mm white 92340 white 3.2 1.6 0.5 view
Shrunk tube SPSP spools 4.8 mm green 92359 green 4.8 2.4 0.5 view
Shrunk tube SPSP spools 4.8 mm green-yellow 92355 green-yellow 4.8 2.4 0.5 view
Shrunk tube SPSP spools 4.8 mm black 91781 black 4.8 2.4 0.5 view
Shrunk tube SPSP spools 4.8 mm white 92350 white 4.8 2.4 0.5 view
Shrunk tube SPSP spools 6.4 mm green 92369 green 6.4 3.2 0.6 view
Shrunk tube SPSP spools 6.4 mm green-yellow 92365 green-yellow 6.4 3.2 0.6 view
Shrunk tube SPSP spools 6.4 mm black 91782 black 6.4 3.2 0.6 view
Shrunk tube SPSP spools 6.4 mm white 92360 white 6.4 3.2 0.6 view
Shrunk tube SPSP spools 9.5 mm green 92379 green 9.5 4.7 0.6 view
Shrunk tube SPSP spools 9.5 mm green-yellow 92375 green-yellow 9.5 4.7 0.6 view
Shrunk tube SPSP spools 9.5 mm black 91783 black 9.5 4.7 0.6 view
Shrunk tube SPSP spools 9.5 mm white 92370 white 9.5 4.7 0.6 view
Shrunk tube SPSP spools 12.7 mm green 92389 green 12.7 6.4 0.6 view
Shrunk tube SPSP spools 12.7 mm green-yellow 92385 green-yellow 12.7 6.4 0.6 view
Shrunk tube SPSP spools 12.7 mm black 91784 black 12.7 6.4 0.6 view
Shrunk tube SPSP spools 12.7 mm white 92380 white 12.7 6.4 0.6 view
Shrunk tube SPSP spools 19.1 mm green 92399 green 19.1 9.5 0.8 view
Shrunk tube SPSP spools 19.1 mm green-yellow 92395 green-yellow 19.1 9.5 0.8 view
Shrunk tube SPSP spools 19.1 mm black 91785 black 19.1 9.5 0.8 view
Shrunk tube SPSP spools 19.1 mm white 92390 white 19.1 9.5 0.8 view
Shrunk tube SPSP spools 25.4 mm green 92409 green 25.4 12.7 0.9 view
Shrunk tube SPSP spools 25.4 mm green-yellow 92405 green-yellow 25.4 12.7 0.9 view
Shrunk tube SPSP spools 25.4 mm black 91786 black 25.4 12.7 0.9 view
Shrunk tube SPSP spools 25.4 mm white 92400 white 25.4 12.7 0.9 view

Downloads

chevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinus