PAAR-TRONIC-CY

  • EAC certification
  • Length marking in meters
  • UKCA certification
  • colour code in alignment with DIN 47100, without colour repetition
  • with drain wire
  • EMC-preferred type
From € 42.00 / 100 Meter Net price, excluding metal surcharge Login / Register now

Technical Data

PVC data cable in alignment with DIN VDE 0812
Temperature range flexible -5°C to +80°C
fixed -30°C to +80°C
Peak operating voltage 350 V (not for high power current installation purposes)
Test voltage core/core 1200 V
Test voltage core/screen 800 V
Breakdown voltage 2400 V
Mutual capacitance core/core at 800 Hz
0.14 - 0.25 mm²: approx. 100 pF/m
0.34 - 1.5 mm²: approx. 150 pF/m
Mutual capacitance core/screen at 800 Hz
0.14 mm²: approx. 240 pF/m
0.25 mm²: approx. 270 pF/m
Capacitive coupling k1 at 800 Hz, max. 300 pF/100m
Characteristic impedance 78 Ohm,
(approx. value)
Inductance approx. 0.65 mH/km
Coupling resistance at 30 MHz, approx. 250 Ohm/km
Minimum bending radius flexible 10x Outer-Ø
fixed 5x Outer-Ø

Details

Cable Structure

  • Copper wire bare, 0.5 - 1.5 mm²: finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
  • Wire structure:
  • 0.14 mm²: approx. 18 x 0.1 mm
  • 0.25 mm²: approx. 14 x 0.15 mm
  • 0.34 mm²: 7 x 0.25 mm
  • Core insulation: PVC acc. to DIN VDE 0207-363-3 / DIN EN 50363-3 (compound type TI2)
  • Core identification acc. to DIN 47100 (paired stranding), colour coded
  • x = without protective conductor
  • Cores stranded in pairs with optimal lay lengths, Pairs stranded in layers with optimal lay lengths
  • Foil wrapping
  • Drain wire, tinned copper
  • Screen: braided screen of tinned copper wires, approx. coverage 85%
  • Outer sheath: PVC acc. to DIN VDE 0207-363-4-1 / DIN EN 50363-4-1 (compound type TM2)
  • Sheath colour: grey (RAL 7032)
  • Length marking: in metres

Properties

  • largely resistant to: oil,
  • for details, see "Technical Information"
  • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

  • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
  • certifications and approvals:
  • EAC

Application

  • Suitable for flexible applications with free movement, without tensile stress and without forced motion control in dry, damp and wet rooms, however, not suitable for outdoor use. Used as control and signal cables for systems at risk of interference radiation. Due to the dense braided screening, interference through parallel running cables is suppressed and as a result of the pair stranding, favourable crosstalk attenuation values are achieved. EMC= Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.

All articles PAAR-TRONIC-CY

Filter / Sorting

No. of Cores
No. of Pairs
Cross-section (mm²)
Conductor Construction
Outer diameter
Item description
Part no.
Outer Ø mm (approx.) AWG (approx.) Cu-weight kg/km Weight kg/km (approx.)
PAAR-TRONIC-CY grey 1 x 2 x 0.14 mm² 21001 3.8 26 16.0 34.0 view
PAAR-TRONIC-CY grey 2 x 2 x 0.14 mm² 21002 5.2 26 18.5 40.0 view
PAAR-TRONIC-CY grey 3 x 2 x 0.14 mm² 21003 5.5 26 23.0 49.0 view
PAAR-TRONIC-CY grey 4 x 2 x 0.14 mm² 21004 5.9 26 27.0 55.0 view
PAAR-TRONIC-CY grey 5 x 2 x 0.14 mm² 21005 6.6 26 31.0 66.0 view
PAAR-TRONIC-CY grey 6 x 2 x 0.14 mm² 21006 7.1 26 48.0 86.0 view
PAAR-TRONIC-CY grey 7 x 2 x 0.14 mm² 21007 7.1 26 51.0 91.0 view
PAAR-TRONIC-CY grey 8 x 2 x 0.14 mm² 21008 8.1 26 54.0 97.0 view
PAAR-TRONIC-CY grey 10 x 2 x 0.14 mm² 21009 9.0 26 59.0 109.0 view
PAAR-TRONIC-CY grey 12 x 2 x 0.14 mm² 21010 9.3 26 66.0 141.0 view
PAAR-TRONIC-CY grey 14 x 2 x 0.14 mm² 21011 9.7 26 74.0 148.0 view
PAAR-TRONIC-CY grey 16 x 2 x 0.14 mm² 21013 10.2 26 79.0 155.0 view
PAAR-TRONIC-CY grey 18 x 2 x 0.14 mm² 21014 10.9 26 83.0 171.0 view
PAAR-TRONIC-CY grey 20 x 2 x 0.14 mm² 21015 11.4 26 97.0 183.0 view
PAAR-TRONIC-CY grey 22 x 2 x 0.14 mm² 21016 13.0 26 103.0 205.0 view
PAAR-TRONIC-CY grey 24 x 2 x 0.14 mm² 21017 13.0 26 111.0 228.0 view
PAAR-TRONIC-CY grey 25 x 2 x 0.14 mm² 21018 13.3 26 113.0 239.0 view
PAAR-TRONIC-CY grey 26 x 2 x 0.14 mm² 21019 13.3 26 122.0 245.0 view
PAAR-TRONIC-CY grey 28 x 2 x 0.14 mm² 21021 13.3 26 128.0 258.0 view
PAAR-TRONIC-CY grey 30 x 2 x 0.14 mm² 21022 13.7 26 140.0 270.0 view
PAAR-TRONIC-CY grey 32 x 2 x 0.14 mm² 21023 13.9 26 145.0 284.0 view
PAAR-TRONIC-CY grey 34 x 2 x 0.14 mm² 21024 14.4 26 150.0 300.0 view
PAAR-TRONIC-CY grey 36 x 2 x 0.14 mm² 21025 14.4 26 156.0 316.0 view
PAAR-TRONIC-CY grey 38 x 2 x 0.14 mm² 21026 14.9 26 162.0 350.0 view
PAAR-TRONIC-CY grey 40 x 2 x 0.14 mm² 21027 14.9 26 177.0 370.0 view
PAAR-TRONIC-CY grey 50 x 2 x 0.14 mm² 21030 17.0 26 202.0 440.0 view
PAAR-TRONIC-CY grey 52 x 2 x 0.14 mm² 21031 16.8 26 206.0 460.0 view
PAAR-TRONIC-CY grey 55 x 2 x 0.14 mm² 21032 17.5 26 210.0 480.0 view
PAAR-TRONIC-CY grey 1 x 2 x 0.25 mm² 21033 4.4 24 15.0 45.0 view
PAAR-TRONIC-CY grey 2 x 2 x 0.25 mm² 21034 6.4 24 28.0 53.0 view
PAAR-TRONIC-CY grey 3 x 2 x 0.25 mm² 21035 6.8 24 32.0 65.0 view
PAAR-TRONIC-CY grey 4 x 2 x 0.25 mm² 21036 7.4 24 38.0 80.0 view
PAAR-TRONIC-CY grey 5 x 2 x 0.25 mm² 21037 8.0 24 55.0 98.0 view
PAAR-TRONIC-CY grey 6 x 2 x 0.25 mm² 21038 8.9 24 65.0 114.0 view
PAAR-TRONIC-CY grey 7 x 2 x 0.25 mm² 21039 8.9 24 70.0 121.0 view
PAAR-TRONIC-CY grey 8 x 2 x 0.25 mm² 21040 10.2 24 75.0 129.0 view
PAAR-TRONIC-CY grey 10 x 2 x 0.25 mm² 21041 11.3 24 110.0 157.0 view
PAAR-TRONIC-CY grey 12 x 2 x 0.25 mm² 21042 11.6 24 117.0 189.0 view
PAAR-TRONIC-CY grey 14 x 2 x 0.25 mm² 21043 12.2 24 122.0 213.0 view
PAAR-TRONIC-CY grey 15 x 2 x 0.25 mm² 21044 13.2 24 134.0 225.0 view
PAAR-TRONIC-CY grey 16 x 2 x 0.25 mm² 21045 13.2 24 143.0 237.0 view
PAAR-TRONIC-CY grey 18 x 2 x 0.25 mm² 21046 13.9 24 148.0 248.0 view
PAAR-TRONIC-CY grey 20 x 2 x 0.25 mm² 21047 14.5 24 162.0 275.0 view
PAAR-TRONIC-CY grey 24 x 2 x 0.25 mm² 21049 16.3 24 223.0 330.0 view
PAAR-TRONIC-CY grey 25 x 2 x 0.25 mm² 21050 16.6 24 233.0 343.0 view
PAAR-TRONIC-CY grey 26 x 2 x 0.25 mm² 21051 16.6 24 238.0 345.0 view
PAAR-TRONIC-CY grey 27 x 2 x 0.25 mm² 21052 16.6 24 244.0 350.0 view
PAAR-TRONIC-CY grey 28 x 2 x 0.25 mm² 21053 16.6 24 249.0 360.0 view
PAAR-TRONIC-CY grey 30 x 2 x 0.25 mm² 21054 17.2 24 254.0 375.0 view
PAAR-TRONIC-CY grey 32 x 2 x 0.25 mm² 21055 17.7 24 290.0 400.0 view
PAAR-TRONIC-CY grey 34 x 2 x 0.25 mm² 21056 18.5 24 312.0 410.0 view
PAAR-TRONIC-CY grey 36 x 2 x 0.25 mm² 21057 18.5 24 322.0 420.0 view
PAAR-TRONIC-CY grey 38 x 2 x 0.25 mm² 21058 19.2 24 339.0 450.0 view
PAAR-TRONIC-CY grey 40 x 2 x 0.25 mm² 21059 19.2 24 349.0 485.0 view
PAAR-TRONIC-CY grey 44 x 2 x 0.25 mm² 21060 20.9 24 359.0 500.0 view
PAAR-TRONIC-CY grey 46 x 2 x 0.25 mm² 21061 21.2 24 398.0 540.0 view
PAAR-TRONIC-CY grey 50 x 2 x 0.25 mm² 21062 22.0 24 403.0 550.0 view
PAAR-TRONIC-CY grey 52 x 2 x 0.25 mm² 21063 21.6 24 435.0 580.0 view
PAAR-TRONIC-CY grey 55 x 2 x 0.25 mm² 21064 22.4 24 464.0 630.0 view
PAAR-TRONIC-CY grey 1 x 2 x 0.34 mm² 19970 4.6 22 16.0 58.0 view
PAAR-TRONIC-CY grey 2 x 2 x 0.34 mm² 19971 6.8 22 37.0 65.0 view
PAAR-TRONIC-CY grey 3 x 2 x 0.34 mm² 19972 7.1 22 45.0 78.0 view
PAAR-TRONIC-CY grey 4 x 2 x 0.34 mm² 19973 7.8 22 54.0 90.0 view
PAAR-TRONIC-CY grey 5 x 2 x 0.34 mm² 19974 8.7 22 64.0 110.0 view
PAAR-TRONIC-CY grey 6 x 2 x 0.34 mm² 19975 9.4 22 73.0 130.0 view
PAAR-TRONIC-CY grey 7 x 2 x 0.34 mm² 19976 9.4 22 80.0 145.0 view
PAAR-TRONIC-CY grey 8 x 2 x 0.34 mm² 19977 11.0 22 88.0 150.0 view
PAAR-TRONIC-CY grey 9 x 2 x 0.34 mm² 19978 11.9 22 99.0 170.0 view
PAAR-TRONIC-CY grey 10 x 2 x 0.34 mm² 19979 11.9 22 107.0 190.0 view
PAAR-TRONIC-CY grey 12 x 2 x 0.34 mm² 19980 12.3 22 122.0 220.0 view
PAAR-TRONIC-CY grey 14 x 2 x 0.34 mm² 19981 13.3 22 138.0 245.0 view
PAAR-TRONIC-CY grey 16 x 2 x 0.34 mm² 19982 14.0 22 154.0 250.0 view
PAAR-TRONIC-CY grey 18 x 2 x 0.34 mm² 19983 14.7 22 198.0 275.0 view
PAAR-TRONIC-CY grey 21 x 2 x 0.34 mm² 19984 16.3 22 214.4 300.0 view
PAAR-TRONIC-CY grey 25 x 2 x 0.34 mm² 19985 17.9 22 238.0 400.0 view
PAAR-TRONIC-CY grey 27 x 2 x 0.34 mm² 19986 17.9 22 262.0 410.0 view
PAAR-TRONIC-CY grey 30 x 2 x 0.34 mm² 19987 18.7 22 287.0 440.0 view
PAAR-TRONIC-CY grey 34 x 2 x 0.34 mm² 19988 19.9 22 310.0 510.0 view
PAAR-TRONIC-CY grey 37 x 2 x 0.34 mm² 19989 19.9 22 369.0 550.0 view
PAAR-TRONIC-CY grey 40 x 2 x 0.34 mm² 19990 20.6 22 393.0 590.0 view
PAAR-TRONIC-CY grey 44 x 2 x 0.34 mm² 19991 22.4 22 424.0 600.0 view
PAAR-TRONIC-CY grey 50 x 2 x 0.34 mm² 19992 23.4 22 456.0 650.0 view
PAAR-TRONIC-CY grey 52 x 2 x 0.34 mm² 19993 23.1 22 488.0 680.0 view
PAAR-TRONIC-CY grey 56 x 2 x 0.34 mm² 19994 24.2 22 518.0 750.0 view
PAAR-TRONIC-CY grey 61 x 2 x 0.34 mm² 19995 24.9 22 557.0 840.0 view
PAAR-TRONIC-CY grey 1 x 2 x 0.5 mm² 17047 5.2 20 24.0 60.0 view
PAAR-TRONIC-CY grey 2 x 2 x 0.5 mm² 17001 7.8 20 54.0 89.0 view
PAAR-TRONIC-CY grey 3 x 2 x 0.5 mm² 17002 8.2 20 70.0 104.0 view
PAAR-TRONIC-CY grey 4 x 2 x 0.5 mm² 17003 9.2 20 91.0 126.0 view
PAAR-TRONIC-CY grey 5 x 2 x 0.5 mm² 17004 10.0 20 105.0 148.0 view
PAAR-TRONIC-CY grey 6 x 2 x 0.5 mm² 17005 11.1 20 120.0 171.0 view
PAAR-TRONIC-CY grey 8 x 2 x 0.5 mm² 17006 13.2 20 144.0 290.0 view
PAAR-TRONIC-CY grey 10 x 2 x 0.5 mm² 17007 14.4 20 178.0 320.0 view
PAAR-TRONIC-CY grey 12 x 2 x 0.5 mm² 17008 14.8 20 199.0 361.0 view
PAAR-TRONIC-CY grey 16 x 2 x 0.5 mm² 17009 16.6 20 254.0 421.0 view
PAAR-TRONIC-CY grey 20 x 2 x 0.5 mm² 17010 18.8 20 302.0 580.0 view
PAAR-TRONIC-CY grey 25 x 2 x 0.5 mm² 17011 21.4 20 344.0 740.0 view
PAAR-TRONIC-CY grey 1 x 2 x 0.75 mm² 17048 5.7 19 28.0 71.0 view
PAAR-TRONIC-CY grey 2 x 2 x 0.75 mm² 17012 8.9 19 58.0 105.0 view
PAAR-TRONIC-CY grey 3 x 2 x 0.75 mm² 17013 9.4 19 84.0 128.0 view
PAAR-TRONIC-CY grey 4 x 2 x 0.75 mm² 17014 10.2 19 108.0 156.0 view