NSGAFÖU 1,8/3 kV

  • VDE certification
  • UKCA certification
  • short-circuit and earth-fault proof up to 1000 V
  • oil resistant
  • for high mechanical stress
From € 53.00 / 100 M Net prices

Technical Data

Rubber sheathed single core cable acc. to DIN VDE 0250-602
Temperature range flexible -25°C to +80°C
fixed -40°C to +80°C
Permissible operating temperature of the conductor +90°C
Nominal voltage AC U0/U 1800/3000 V
Max. permissible operating voltage alternating current (AC) conductor/earth 2100 V
three-phase alternating current (AC) conductor/conductor 3600 V
direct current (DC) conductor/earth 2700 V
direct current (DC) conductor/conductor 5400 V
Test voltage 6000 V
Minimum bending radius flexible 10x Outer-Ø
fixed 6x Outer-Ø

Details

Cable Structure

  • Copper wire tinned, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
  • Core insulation: rubber (EPR) acc. to DIN VDE 0207-20 (compound type 3GI3)
  • x = without protective conductor
  • Outer cladding: rubber (polychloropren) acc. to DIN VDE 0207-21 (compound type 5GM3)
  • Colour: see datasheet

Properties

  • resistant to: oil

Tests

  • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
  • oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404

Application

  • For use in rail vehicles and buses, as well as in dry rooms. The cable is short-circuit and earth-fault proof in switchgear and distribution boards up to 1000 V. Normative permissible laying types are: in pipes, closed installation ducts, for connecting moving parts, device wiring and bundled. Not for use on cable ladders and cable trays.

All articles NSGAFÖU 1,8/3 kV

Filter / Sorting

Cross-section (mm²)
Outer diameter
Outer Sheath Colour
Item description
Part no.
Sheath colour Outer Ø mm (approx.) AWG (approx.) Cu-weight kg/km
NSGAFÖU 1,8/3 kV BLACK 1 x 1.5 mm² 38501 black 5.1 - 7.0 16 14.4 view
NSGAFÖU 1,8/3 kV BLACK 1 x 2.5 mm² 38502 black 5.6 - 7.5 14 24.0 view
NSGAFÖU 1,8/3 kV BLACK 1 x 4 mm² 38503 black 6.2 - 9.0 12 38.0 view
NSGAFÖU 1,8/3 kV BLACK 1 x 6 mm² 38504 black 6.7 - 9.5 10 58.0 view
NSGAFÖU 1,8/3 kV BLACK 1 x 10 mm² 38505 black 8.1 - 11.0 8 96.0 view
NSGAFÖU 1,8/3 kV BLACK 1 x 16 mm² 38506 black 9.1 - 13.0 6 154.0 view
NSGAFÖU 1,8/3 kV BLACK 1 x 25 mm² 38507 black 11.1 - 15.0 4 240.0 view
NSGAFÖU 1,8/3 kV BLACK 1 x 35 mm² 38508 black 12.3 - 16.5 2 336.0 view
NSGAFÖU 1,8/3 kV BLACK 1 x 50 mm² 38509 black 13.8 - 18.0 1 480.0 view
NSGAFÖU 1,8/3 kV BLACK 1 x 70 mm² 38510 black 15.5 - 20.5 2/0 672.0 view
NSGAFÖU 1,8/3 kV BLACK 1 x 95 mm² 38511 black 17.7 - 24.0 3/0 912.0 view
NSGAFÖU 1,8/3 kV BLACK 1 x 120 mm² 38513 black 19.2 - 26.0 4/0 1152.0 view
NSGAFÖU 1,8/3 kV BLACK 1 x 150 mm² 38514 black 21.1 - 28.0 300 kcmil 1440.0 view
NSGAFÖU 1,8/3 kV BLACK 1 x 185 mm² 38512 black 23.1 - 31.0 350 kcmil 1776.0 view
NSGAFÖU 1,8/3 kV BLACK 1 x 240 mm² 38515 black 26.0 - 34.5 500 kcmil 2304.0 view
NSGAFÖU 1,8/3 kV BLACK 1 x 300 mm² 38516 black 28.4 - 38.0 600 kcmil 2880.0 view
NSGAFÖU 1,8/3 kV ORANGE 1 x 1.5 mm² 17001252 orange 5.1 - 7.0 16 14.4 view
NSGAFÖU 1,8/3 kV ORANGE 1 x 2.5 mm² 710665 orange 5.6 - 7.5 14 24.0 view
NSGAFÖU 1,8/3 kV ORANGE 1 x 4 mm² 710666 orange 6.2 - 9.0 12 38.0 view
NSGAFÖU 1,8/3 kV ORANGE 1 x 6 mm² 710223 orange 6.7 - 9.5 10 58.0 view
NSGAFÖU 1,8/3 kV ORANGE 1 x 10 mm² 17000914 orange 8.1 - 11.0 8 96.0 view
NSGAFÖU 1,8/3 kV ORANGE 1 x 16 mm² 17000915 orange 9.1 - 13.0 6 154.0 view
NSGAFÖU 1,8/3 kV ORANGE 1 x 25 mm² 17000916 orange 11.1 - 15.0 4 240.0 view
NSGAFÖU 1,8/3 kV ORANGE 1 x 35 mm² 17000917 orange 12.3 - 16.5 2 336.0 view
NSGAFÖU 1,8/3 kV ORANGE 1 x 50 mm² 17000918 orange 13.8 - 18.0 1 480.0 view
NSGAFÖU 1,8/3 kV ORANGE 1 x 70 mm² 17000919 orange 15.5 - 20.5 2/0 672.0 view
NSGAFÖU 1,8/3 kV ORANGE 1 x 95 mm² 17000920 orange 17.7 - 24.0 3/0 912.0 view
NSGAFÖU 1,8/3 kV ORANGE 1 x 120 mm² 17000921 orange 19.2 - 26.0 4/0 1152.0 view
NSGAFÖU 1,8/3 kV ORANGE 1 x 150 mm² 17000922 orange 21.1 - 28.0 300 kcmil 1440.0 view
NSGAFÖU 1,8/3 kV ORANGE 1 x 185 mm² 17000923 orange 23.1 - 31.0 350 kcmil 1776.0 view
NSGAFÖU 1,8/3 kV ORANGE 1 x 240 mm² 17000924 orange 26.0 - 34.5 500 kcmil 2304.0 view
NSGAFÖU 1,8/3 kV ORANGE 1 x 300 mm² 17001253 orange 28.4 - 38.0 600 kcmil 2880.0 view

Accessories

Products that match this product

chevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinus