NA2XSY

  • VDE certification
  • Al conductor
  • XLPE insulated
  • PVC sheath
  • 6/10 kV, 12/20 kV, 18/30 kV
From € 509.00 / 100 Meter Net price plus metal surcharge Login / Register now

Technical Data

Medium voltage cable acc. to DIN VDE 0276-620, HD 620 S2, IEC 60502
Temperature range during installation -5°C
Permissible operating temperature of the conductor +90°C
Short circuit temperature at the conductor +250°C (Short circuit temperature max. 5 s)
Nominal voltage see datasheet
Operating voltage see datasheet
Test voltage see datasheet
Minimum bending radius 15x Outer-Ø

Details

Cable Structure

  • Al conductor, stranded acc. to DIN VDE 0295 Class 2 / IEC 60228 Class 2
  • Inner conductive layer
  • Core insulation: XLPE acc. to HD 620 S2 (compound type DIX8)
  • Outer conductive layer
  • Conductive wrapping
  • Screen: braiding of copper wires with one or two counter helix conductors
  • Wrapping
  • Outer sheath: PVC acc. to HD 620 S2 (compound type DMV6)
  • Sheath colour: red

Properties

  • direct burial
  • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

  • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2

Notes

  • rm = round, stranded conductor
  • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
  • for maximum operational reliability, the core insulation and the outer conductive layer are simultaneously extruded and permanently welded together. For installation, a peeling tool is recommended.
  • Part no. 32444, 32446, 32448, 32457, 32459, 32461, 32470, 32472, 32474: approved exclusively for direct burial

Application

  • Suitable for installation mostly for power supply stations, in indoors and in cable ducts, outdoor with protected laying, underground and in water as well as for installation on cable trays for industries, switch-boards and power stations. Due to the good laying characteristic, this can also be laid easily in difficult line guideways. The inner conducting layer between the conductor and the XLPE insulation and the firmly bonded outer conducting layer on the XLPE insulation assures a construction free of partial discharges with high operational reliability.

All articles NA2XSY

Filter / Sorting

Cross-section (mm²)
Outer diameter
Nominal Voltage
Item description
Part no.
Outer Ø mm (approx.) AWG (approx.) Cu-weight kg/km Al-weight kg/km
NA2XSY 6/10 kV red 1 x 50 rm / 16 mm² 32440 24.0 - 29.0 1 182.0 145.0 view
NA2XSY 6/10 kV red 1 x 70 rm / 16 mm² 32441 26.0 - 31.0 2/0 182.0 203.0 view
NA2XSY 6/10 kV red 1 x 95 rm / 16 mm² 32442 26.0 - 32.0 3/0 182.0 276.0 view
NA2XSY 6/10 kV red 1 x 120 rm / 16 mm² 32443 28.0 - 34.0 4/0 182.0 348.0 view
NA2XSY 6/10 kV red 1 x 150 rm / 16 mm² 32444 29.0 - 35.0 300 kcmil 182.0 435.0 view
NA2XSY 6/10 kV red 1 x 150 rm / 25 mm² 32445 29.0 - 35.0 300 kcmil 283.0 435.0 view
NA2XSY 6/10 kV red 1 x 185 rm / 16 mm² 32446 31.0 - 37.0 350 kcmil 182.0 537.0 view
NA2XSY 6/10 kV red 1 x 185 rm / 25 mm² 32447 31.0 - 37.0 350 kcmil 283.0 537.0 view
NA2XSY 6/10 kV red 1 x 240 rm / 16 mm² 32448 33.0 - 39.0 500 kcmil 182.0 696.0 view
NA2XSY 6/10 kV red 1 x 240 rm / 25 mm² 32449 33.0 - 39.0 500 kcmil 283.0 696.0 view
NA2XSY 6/10 kV red 1 x 300 rm / 25 mm² 32450 36.0 - 41.0 600 kcmil 283.0 870.0 view
NA2XSY 6/10 kV red 1 x 400 rm / 35 mm² 32451 40.0 - 45.0 750 kcmil 394.0 1160.0 view
NA2XSY 6/10 kV red 1 x 500 rm / 35 mm² 32452 43.0 - 48.0 1000 kcmil 394.0 1450.0 view
NA2XSY 12/20 kV red 1 x 50 rm / 16 mm² 32453 28.0 - 33.0 1 182.0 145.0 view
NA2XSY 12/20 kV red 1 x 70 rm / 16 mm² 32454 30.0 - 35.0 2/0 182.0 203.0 view
NA2XSY 12/20 kV red 1 x 95 rm / 16 mm² 32455 31.0 - 36.0 3/0 182.0 276.0 view
NA2XSY 12/20 kV red 1 x 120 rm / 16 mm² 32456 32.0 - 38.0 4/0 182.0 348.0 view
NA2XSY 12/20 kV red 1 x 150 rm / 16 mm² 32457 33.0 - 39.0 300 kcmil 182.0 435.0 view
NA2XSY 12/20 kV red 1 x 150 rm / 25 mm² 32458 33.0 - 39.0 300 kcmil 283.0 435.0 view
NA2XSY 12/20 kV red 1 x 185 rm / 16 mm² 32459 35.0 - 41.0 350 kcmil 182.0 537.0 view
NA2XSY 12/20 kV red 1 x 185 rm / 25 mm² 32460 35.0 - 41.0 350 kcmil 283.0 537.0 view
NA2XSY 12/20 kV red 1 x 240 rm / 16 mm² 32461 38.0 - 44.0 500 kcmil 182.0 696.0 view
NA2XSY 12/20 kV red 1 x 240 rm / 25 mm² 32462 38.0 - 44.0 500 kcmil 283.0 696.0 view
NA2XSY 12/20 kV red 1 x 300 rm / 25 mm² 32463 40.0 - 46.0 600 kcmil 283.0 870.0 view
NA2XSY 12/20 kV red 1 x 400 rm / 35 mm² 32464 43.0 - 49.0 750 kcmil 394.0 1160.0 view
NA2XSY 12/20 kV red 1 x 500 rm / 35 mm² 32465 46.0 - 52.0 1000 kcmil 394.0 1450.0 view
NA2XSY 18/30 kV red 1 x 50 rm / 16 mm² 32466 32.0 - 38.0 1 182.0 145.0 view
NA2XSY 18/30 kV red 1 x 70 rm / 16 mm² 32467 34.0 - 40.0 2/0 182.0 203.0 view
NA2XSY 18/30 kV red 1 x 95 rm / 16 mm² 32468 35.0 - 41.0 3/0 182.0 276.0 view
NA2XSY 18/30 kV red 1 x 120 rm / 16 mm² 32469 37.0 - 43.0 4/0 182.0 348.0 view
NA2XSY 18/30 kV red 1 x 150 rm / 16 mm² 32470 38.0 - 44.0 300 kcmil 182.0 435.0 view
NA2XSY 18/30 kV red 1 x 150 rm / 25 mm² 32471 38.0 - 44.0 300 kcmil 283.0 435.0 view
NA2XSY 18/30 kV red 1 x 185 rm / 16 mm² 32472 40.0 - 46.0 350 kcmil 182.0 537.0 view
NA2XSY 18/30 kV red 1 x 185 rm / 25 mm² 32473 40.0 - 46.0 350 kcmil 283.0 537.0 view
NA2XSY 18/30 kV red 1 x 240 rm / 16 mm² 32474 42.0 - 48.0 500 kcmil 182.0 696.0 view
NA2XSY 18/30 kV red 1 x 240 rm / 25 mm² 32475 42.0 - 48.0 500 kcmil 283.0 696.0 view
NA2XSY 18/30 kV red 1 x 300 rm / 25 mm² 32476 45.0 - 51.0 600 kcmil 283.0 870.0 view
NA2XSY 18/30 kV red 1 x 400 rm / 35 mm² 32477 48.0 - 54.0 750 kcmil 394.0 1160.0 view
NA2XSY 18/30 kV red 1 x 500 rm / 35 mm² 32478 51.0 - 57.0 1000 kcmil 394.0 1450.0 view

Accessories

Products that match this product

chevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinus