LiYv

  • EAC certification
  • UKCA certification
  • PVC single core
  • finely stranded
  • tinned
From € 10.00 / 100 M Net prices

Technical Data

PVC single core in alignment with DIN VDE 0812
Temperature range flexible +5°C to +70°C
fixed -30°C to +70°C
Peak operating voltage 0.14 mm²: 500 V
0.25 - 1.5 mm²: 900 V
(not for high power current installation purposes)
Test voltage 0.14 mm²: 1200 V
0.25 - 1.5 mm²: 2500 V
Minimum bending radius fixed 4x Outer-Ø

Details

Cable Structure

  • Copper wire tinned, 0.5 - 1.5 mm²: finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
  • Wire structure:
  • 0.14 mm²: approx. 18 x 0.1 mm
  • 0.25 mm²: approx. 14 x 0.15 mm
  • Core insulation: PVC acc. to DIN VDE 0812
  • Core identification: see datasheet

Properties

  • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

  • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
  • certifications and approvals:
  • EAC

Application

  • PVC insulated, flexible hook-up wire for the wiring of low-voltage systems, telecommunication devices and electronic modules within devices, racks and switchboards; not permitted for heavy current installations outside of appliances.

All articles LiYv

Filter / Sorting

Cross-section (mm²)
Protective Conductor
Conductor Construction
Outer diameter
Single Core Colour
Packing
Item description
Part no.
Outer Ø mm (approx.) Core Colour AWG (approx.) Cu-weight kg/km
LiYv black 1 x 0.14 mm² Spool (100m) 26405 1.1 black (RAL 9005) 26 1.4 view
LiYv green-yellow 1 G 0.14 mm² Spool (100m) 26406 1.1 green-yellow 26 1.4 view
LiYv blue 1 x 0.14 mm² Spool (100m) 26407 1.1 blue (RAL 5015) 26 1.4 view
LiYv brown 1 x 0.14 mm² Spool (100m) 26408 1.1 brown (RAL 8003) 26 1.4 view
LiYv red 1 x 0.14 mm² Spool (100m) 26409 1.1 red (RAL 3000) 26 1.4 view
LiYv white 1 x 0.14 mm² Spool (100m) 26410 1.1 white (RAL 9010) 26 1.4 view
LiYv grey 1 x 0.14 mm² Spool (100m) 26411 1.1 grey (RAL 7000) 26 1.4 view
LiYv violet 1 x 0.14 mm² Spool (100m) 26412 1.1 violet (RAL 4005) 26 1.4 view
LiYv yellow 1 x 0.14 mm² Spool (100m) 26413 1.1 yellow (RAL 1021) 26 1.4 view
LiYv orange 1 x 0.14 mm² Spool (100m) 26418 1.1 orange (RAL 2003) 26 1.4 view
LiYv green 1 x 0.14 mm² Spool (100m) 26415 1.1 green (RAL 6018) 26 1.4 view
LiYv dark blue 1 x 0.14 mm² Spool (100m) 26417 1.1 dark blue (RAL 5010) 26 1.4 view
LiYv pink 1 x 0.14 mm² Spool (100m) 26414 1.1 pink (RAL 3015) 26 1.4 view
LiYv transparent 1 x 0.14 mm² Spool (100m) 26416 1.1 transparent 26 1.4 view
LiYv black 1 x 0.25 mm² Spool (100m) 26421 1.3 black (RAL 9005) 24 2.4 view
LiYv green-yellow 1 G 0.25 mm² Spool (100m) 26422 1.3 green-yellow 24 2.4 view
LiYv blue 1 x 0.25 mm² Spool (100m) 26423 1.3 blue (RAL 5015) 24 2.4 view
LiYv brown 1 x 0.25 mm² Spool (100m) 26424 1.3 brown (RAL 8003) 24 2.4 view
LiYv red 1 x 0.25 mm² Spool (100m) 26425 1.3 red (RAL 3000) 24 2.4 view
LiYv white 1 x 0.25 mm² Spool (100m) 26426 1.3 white (RAL 9010) 24 2.4 view
LiYv grey 1 x 0.25 mm² Spool (100m) 26427 1.3 grey (RAL 7000) 24 2.4 view
LiYv violet 1 x 0.25 mm² Spool (100m) 26428 1.3 violet (RAL 4005) 24 2.4 view
LiYv yellow 1 x 0.25 mm² Spool (100m) 26429 1.3 yellow (RAL 1021) 24 2.4 view
LiYv orange 1 x 0.25 mm² Spool (100m) 26434 1.3 orange (RAL 2003) 24 2.4 view
LiYv green 1 x 0.25 mm² Spool (100m) 26431 1.3 green (RAL 6018) 24 2.4 view
LiYv dark blue 1 x 0.25 mm² Spool (100m) 26433 1.3 dark blue (RAL 5010) 24 2.4 view
LiYv pink 1 x 0.25 mm² Spool (100m) 26430 1.3 pink (RAL 3015) 24 2.4 view
LiYv transparent 1 x 0.25 mm² Spool (100m) 26432 1.3 transparent 24 2.4 view
LiYv black 1 x 0.5 mm² Spool (100m) 26437 1.8 black (RAL 9005) 20 4.8 view
LiYv green-yellow 1 G 0.5 mm² Spool (100m) 26438 1.8 green-yellow 20 4.8 view
LiYv blue 1 x 0.5 mm² Spool (100m) 26439 1.8 blue (RAL 5015) 20 4.8 view
LiYv brown 1 x 0.5 mm² Spool (100m) 26440 1.8 brown (RAL 8003) 20 4.8 view
LiYv red 1 x 0.5 mm² Spool (100m) 26441 1.8 red (RAL 3000) 20 4.8 view
LiYv white 1 x 0.5 mm² Spool (100m) 26442 1.8 white (RAL 9010) 20 4.8 view
LiYv grey 1 x 0.5 mm² Spool (100m) 26443 1.8 grey (RAL 7000) 20 4.8 view
LiYv violet 1 x 0.5 mm² Spool (100m) 26444 1.8 violet (RAL 4005) 20 4.8 view
LiYv yellow 1 x 0.5 mm² Spool (100m) 26445 1.8 yellow (RAL 1021) 20 4.8 view
LiYv orange 1 x 0.5 mm² Spool (100m) 26450 1.8 orange (RAL 2003) 20 4.8 view
LiYv green 1 x 0.5 mm² Spool (100m) 26447 1.8 green (RAL 6018) 20 4.8 view
LiYv dark blue 1 x 0.5 mm² Spool (100m) 26449 1.8 dark blue (RAL 5010) 20 4.8 view
LiYv pink 1 x 0.5 mm² Spool (100m) 26446 1.8 pink (RAL 3015) 20 4.8 view
LiYv transparent 1 x 0.5 mm² Spool (100m) 26448 1.8 transparent 20 4.8 view
LiYv black 1 x 0.75 mm² Spool (100m) 26453 2.0 black (RAL 9005) 19 7.2 view
LiYv green-yellow 1 G 0.75 mm² Spool (100m) 26454 2.0 green-yellow 19 7.2 view
LiYv blue 1 x 0.75 mm² Spool (100m) 26455 2.0 blue (RAL 5015) 19 7.2 view
LiYv brown 1 x 0.75 mm² Spool (100m) 26456 2.0 brown (RAL 8003) 19 7.2 view
LiYv red 1 x 0.75 mm² Spool (100m) 26457 2.0 red (RAL 3000) 19 7.2 view
LiYv white 1 x 0.75 mm² Spool (100m) 26458 2.0 white (RAL 9010) 19 7.2 view
LiYv grey 1 x 0.75 mm² Spool (100m) 26459 2.0 grey (RAL 7000) 19 7.2 view
LiYv violet 1 x 0.75 mm² Spool (100m) 26460 2.0 violet (RAL 4005) 19 7.2 view
LiYv yellow 1 x 0.75 mm² Spool (100m) 26461 2.0 yellow (RAL 1021) 19 7.2 view
LiYv orange 1 x 0.75 mm² Spool (100m) 26466 2.0 orange (RAL 2003) 19 7.2 view
LiYv green 1 x 0.75 mm² Spool (100m) 26463 2.0 green (RAL 6018) 19 7.2 view
LiYv dark blue 1 x 0.75 mm² Spool (100m) 26465 2.0 dark blue (RAL 5010) 19 7.2 view
LiYv pink 1 x 0.75 mm² Spool (100m) 26462 2.0 pink (RAL 3015) 19 7.2 view
LiYv transparent 1 x 0.75 mm² Spool (100m) 26464 2.0 transparent 19 7.2 view
LiYv black 1 x 1 mm² Spool (100m) 26469 2.4 black (RAL 9005) 18 9.6 view
LiYv green-yellow 1 G 1 mm² Spool (100m) 26470 2.4 green-yellow 18 9.6 view
LiYv blue 1 x 1 mm² Spool (100m) 26471 2.4 blue (RAL 5015) 18 9.6 view
LiYv brown 1 x 1 mm² Spool (100m) 26472 2.4 brown (RAL 8003) 18 9.6 view
LiYv red 1 x 1 mm² Spool (100m) 26473 2.4 red (RAL 3000) 18 9.6 view
LiYv white 1 x 1 mm² Spool (100m) 26474 2.4 white (RAL 9010) 18 9.6 view
LiYv grey 1 x 1 mm² Spool (100m) 26475 2.4 grey (RAL 7000) 18 9.6 view
LiYv violet 1 x 1 mm² Spool (100m) 26476 2.4 violet (RAL 4005) 18 9.6 view
LiYv yellow 1 x 1 mm² Spool (100m) 26477 2.4 yellow (RAL 1021) 18 9.6 view
LiYv orange 1 x 1 mm² Spool (100m) 26482 2.4 orange (RAL 2003) 18 9.6 view
LiYv green 1 x 1 mm² Spool (100m) 26479 2.4 green (RAL 6018) 18 9.6 view
LiYv dark blue 1 x 1 mm² Spool (100m) 26481 2.4 dark blue (RAL 5010) 18 9.6 view
LiYv pink 1 x 1 mm² Spool (100m) 26478 2.4 pink (RAL 3015) 18 9.6 view
LiYv transparent 1 x 1 mm² Spool (100m) 26480 2.4 transparent 18 9.6 view
LiYv black 1 x 1.5 mm² Spool (100m) 26485 2.6 black (RAL 9005) 16 14.4 view
LiYv green-yellow 1 G 1.5 mm² Spool (100m) 26486 2.6 green-yellow 16 14.4 view
LiYv blue 1 x 1.5 mm² Spool (100m) 26487 2.6 blue (RAL 5015) 16 14.4 view
LiYv brown 1 x 1.5 mm² Spool (100m) 26488 2.6 brown (RAL 8003) 16 14.4 view
LiYv red 1 x 1.5 mm² Spool (100m) 26489 2.6 red (RAL 3000) 16 14.4 view
LiYv white 1 x 1.5 mm² Spool (100m) 26490 2.6 white (RAL 9010) 16 14.4 view
LiYv grey 1 x 1.5 mm² Spool (100m) 26491 2.6 grey (RAL 7000) 16 14.4 view
LiYv violet 1 x 1.5 mm² Spool (100m) 26492 2.6 violet (RAL 4005) 16 14.4 view
LiYv yellow 1 x 1.5 mm² Spool (100m) 26493 2.6 yellow (RAL 1021) 16 14.4 view
LiYv orange 1 x 1.5 mm² Spool (100m) 26498 2.6 orange (RAL 2003) 16 14.4 view
LiYv green 1 x 1.5 mm² Spool (100m) 26495 2.6 green (RAL 6018) 16 14.4 view
LiYv dark blue 1 x 1.5 mm² Spool (100m) 26497 2.6 dark blue (RAL 5010) 16 14.4 view
LiYv pink 1 x 1.5 mm² Spool (100m) 26494 2.6 pink (RAL 3015) 16 14.4 view
LiYv transparent 1 x 1.5 mm² Spool (100m) 26496 2.6 transparent 16 14.4 view
LiYv black 1 x 0.25 mm² Barrel 26505 1.3 black (RAL 9005) 24 2.4 view
LiYv green-yellow 1 G 0.25 mm² Barrel 26506 1.3 green-yellow 24 2.4 view
LiYv blue 1 x 0.25 mm² Barrel 26507 1.3 blue (RAL 5015) 24 2.4 view
LiYv brown 1 x 0.25 mm² Barrel 26508 1.3 brown (RAL 8003) 24 2.4 view
LiYv red 1 x 0.25 mm² Barrel 26509 1.3 red (RAL 3000) 24 2.4 view
LiYv white 1 x 0.25 mm² Barrel 26510 1.3 white (RAL 9010) 24 2.4 view
LiYv grey 1 x 0.25 mm² Barrel 26511 1.3 grey (RAL 7000) 24 2.4 view
LiYv violet 1 x 0.25 mm² Barrel 26512 1.3 violet (RAL 4005) 24 2.4 view
LiYv yellow 1 x 0.25 mm² Barrel 26513 1.3 yellow (RAL 1021) 24 2.4 view
LiYv orange 1 x 0.25 mm² Barrel 26518 1.3 orange (RAL 2003) 24 2.4 view
LiYv green 1 x 0.25 mm² Barrel 26515 1.3 green (RAL 6018) 24 2.4 view
LiYv dark blue 1 x 0.25 mm² Barrel 26517 1.3 dark blue (RAL 5010) 24 2.4 view
LiYv black 1 x 0.5 mm² Barrel 26521 1.8 black (RAL 9005) 20 4.8 view
LiYv green-yellow 1 G 0.5 mm² Barrel 26522 1.8 green-yellow 20 4.8 view
LiYv blue 1 x 0.5 mm² Barrel 26523 1.8 blue (RAL 5015) 20 4.8 view
LiYv brown 1 x 0.5 mm² Barrel 26524 1.8 brown (RAL 8003) 20 4.8 view
LiYv red 1 x 0.5 mm² Barrel 26525 1.8 red (RAL 3000) 20 4.8 view
LiYv white 1 x 0.5 mm² Barrel 26526 1.8 white (RAL 9010) 20 4.8 view
LiYv grey 1 x 0.5 mm² Barrel 26527 1.8 grey (RAL 7000) 20 4.8 view
LiYv violet 1 x 0.5 mm² Barrel 26528 1.8 violet (RAL 4005) 20 4.8 view
LiYv yellow 1 x 0.5 mm² Barrel 26529 1.8 yellow (RAL 1021) 20 4.8 view
LiYv orange 1 x 0.5 mm² Barrel 26534 1.8 orange (RAL 2003) 20 4.8 view
LiYv green 1 x 0.5 mm² Barrel 26531 1.8 green (RAL 6018) 20 4.8 view
LiYv dark blue 1 x 0.5 mm² Barrel 26533 1.8 dark blue (RAL 5010) 20 4.8 view
LiYv pink 1 x 0.5 mm² Barrel 26530 1.8 pink (RAL 3015) 20 4.8 view
LiYv transparent 1 x 0.5 mm² Barrel 26532 1.8 transparent 20 4.8 view
LiYv black 1 x 0.75 mm² Barrel 26537 2.0 black (RAL 9005) 19 7.2 view