

LIFT-TRAGO®-60
Technical Data LIFT-TRAGO®-60
All technical data can be found in the data sheet in the Downloads section |
Details LIFT-TRAGO®-60
All articles LIFT-TRAGO®-60
Item description
Part no.
|
Outer Ø app. mm | Pendal length max. m | Cu-weight kg/km | Weight app. kg / km | ||
---|---|---|---|---|---|---|
LIFT-TRAGO®-60 black 7 G 1 mm² 25263 | 12.3 | 60 | 67 | 185 |
|
view |
Article details
Part no.
25263
Item description
LIFT-TRAGO®-60 black 7 G 1 mm²
Outer Ø app. mm
12.3
Pendal length max. m
60
Cu-weight kg/km
67
Weight app. kg / km
185
Copper base EUR/100 kg
150
PU/m
100,500,1000
Cut-to-length service available
yes
EAN / GTIN
4060892168291
customs tariff number
85444995
|
||||||
LIFT-TRAGO®-60 black 12 G 1 mm² 25264 | 16.2 | 60 | 115 | 335 |
|
view |
Article details
Part no.
25264
Item description
LIFT-TRAGO®-60 black 12 G 1 mm²
Outer Ø app. mm
16.2
Pendal length max. m
60
Cu-weight kg/km
115
Weight app. kg / km
335
Copper base EUR/100 kg
150
PU/m
100,500,1000
Cut-to-length service available
yes
EAN / GTIN
4060892168307
customs tariff number
85444995
|
||||||
LIFT-TRAGO®-60 black 18 G 1 mm² 25265 | 16.7 | 60 | 173 | 400 |
|
view |
Article details
Part no.
25265
Item description
LIFT-TRAGO®-60 black 18 G 1 mm²
Outer Ø app. mm
16.7
Pendal length max. m
60
Cu-weight kg/km
173
Weight app. kg / km
400
Copper base EUR/100 kg
150
PU/m
500,1000
Cut-to-length service available
yes
EAN / GTIN
4060892168314
customs tariff number
85444995
|
||||||
LIFT-TRAGO®-60 black 24 G 1 mm² 25266 | 19.8 | 60 | 230 | 540 |
|
view |
Article details
Part no.
25266
Item description
LIFT-TRAGO®-60 black 24 G 1 mm²
Outer Ø app. mm
19.8
Pendal length max. m
60
Cu-weight kg/km
230
Weight app. kg / km
540
Copper base EUR/100 kg
150
PU/m
500,1000
Cut-to-length service available
yes
EAN / GTIN
4060892168321
customs tariff number
85444995
|
||||||
LIFT-TRAGO®-60 black 30 G 1 mm² 25267 | 22.5 | 60 | 288 | 690 |
|
view |
Article details
Part no.
25267
Item description
LIFT-TRAGO®-60 black 30 G 1 mm²
Outer Ø app. mm
22.5
Pendal length max. m
60
Cu-weight kg/km
288
Weight app. kg / km
690
Copper base EUR/100 kg
150
PU/m
500,1000
Cut-to-length service available
yes
EAN / GTIN
4060892168338
customs tariff number
85444995
|
||||||
LIFT-TRAGO®-60 black 36 G 1 mm² 25268 | 28.2 | 60 | 346 | 930 |
|
view |
Article details
Part no.
25268
Item description
LIFT-TRAGO®-60 black 36 G 1 mm²
Outer Ø app. mm
28.2
Pendal length max. m
60
Cu-weight kg/km
346
Weight app. kg / km
930
Copper base EUR/100 kg
150
PU/m
500,1000
Cut-to-length service available
yes
EAN / GTIN
4060892168345
customs tariff number
85444995
|