LIFT-TRAGO®-30

  • EAC certification
  • Length marking in meters
  • UKCA certification
From € 447.00 / 100 metre Net price, excluding metal surcharge Login / Register now

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

All Articles LIFT-TRAGO®-30

Filter / Sorting

No. of Cores
Outer Diameter
Item description
Part no.
Outer Ø app. mm Pendal length max. m Cu-weight kg/km Weight app. kg / km
LIFT-TRAGO®-30 black 7 G 1 mm² 25259 11.5 30 67 170 view
LIFT-TRAGO®-30 black 12 G 1 mm² 25260 15.7 30 115 325 view
LIFT-TRAGO®-30 black 18 G 1 mm² 25261 16.1 30 173 390 view
LIFT-TRAGO®-30 black 24 G 1 mm² 25262 19.2 30 230 530 view

Downloads

chevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinus