JZ-500 / OZ-500

  • product.icon.logo_vde_reg_nr_master
  • product.icon.logo_eac_master
  • IPA clean room certification
  • Length marking in meters
  • product.icon.logo_ukca
  • VDE-registered
  • largely oil resistant
  • for selected torsion applications
  • conditionally suitable for drag chains
  • versatile use in many industries, particularly in machine and plant construction

Technical Data

PVC control and connection cable in alignment with DIN VDE 0285-525-2-51 / DIN EN 50525-2-51
Temperature range flexible -15°C to +80°C
fixed -40°C to +80°C
Nominal voltage AC U0/U 300/500 V
Test voltage core/core 4000 V
Breakdown voltage 8000 V
Minimum bending radius flexible 7.5x Outer-Ø
fixed 4x Outer-Ø

Details

Cable Structure

  • Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
  • Core insulation: PVC, compound type Z 7225
  • Core identification acc. to DIN VDE 0293-334, black cores with consecutive labeling in white digits
  • Protective conductor: starting with 3 cores,
  • G = with protective conductor GN-YE, in the outer layer,
  • x = without protective conductor (OZ)
  • Cores stranded in layers with optimal lay lengths
  • Outer sheath: PVC acc. to DIN VDE 0207-363-4-1 / DIN EN 50363-4-1 (compound type TM2)
  • Sheath colour: grey (RAL 7001)
  • Length marking: in metres

Properties

  • largely resistant to: oil,
  • for details, see "Technical Information"
  • conditionally suitable for drag chains
  • conditionally torsional
  • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

  • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
  • certifications and approvals:
  • EAC
  • VDE-Reg.-No. 7032

Notes

  • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
  • please note "cleanroom qualification" in your order
  • VDE-Reg.-No. 7032

Application

  • Used for flexible applications involving medium mechanical stress with free movement, without tensile stress and without forced motion control in dry, damp and wet rooms, however, not suitable for outdoor use. Used as a connection and control cable in machine tools, assembly lines and conveyor belts, production lines, in plant construction, air-conditioning technology, in smelters and steel mills. Select PVC compounds guarantee good flexibility, efficient and quick installation.

All articles JZ-500 / OZ-500

Filter / Sorting

No. of Cores
Cross-section (mm²)
Protective Conductor
Outer diameter
Item description
Part no.
Outer Ø mm (approx.) AWG (approx.) Cu-weight kg/km Weight kg/km (approx.)
OZ-500 grey 2 x 0.5 mm² 10001 4.8 20 9.6 40.0 view
JZ-500 grey 3 G 0.5 mm² 10002 5.1 20 14.4 46.0 view
OZ-500 grey 3 x 0.5 mm² 10003 5.1 20 14.4 46.0 view
JZ-500 grey 4 G 0.5 mm² 10004 5.5 20 19.0 56.0 view
OZ-500 grey 4 x 0.5 mm² 10005 5.5 20 19.0 56.0 view
JZ-500 grey 5 G 0.5 mm² 10006 6.2 20 24.0 65.0 view
OZ-500 grey 5 x 0.5 mm² 10007 6.2 20 24.0 65.0 view
JZ-500 grey 6 G 0.5 mm² 10008 6.7 20 29.0 75.0 view
JZ-500 grey 7 G 0.5 mm² 10009 6.7 20 33.6 80.0 view
OZ-500 grey 7 x 0.5 mm² 10010 6.7 20 33.6 80.0 view
JZ-500 grey 8 G 0.5 mm² 10011 7.4 20 38.0 97.0 view
OZ-500 grey 8 x 0.5 mm² 10172 7.4 20 38.0 97.0 view
JZ-500 grey 10 G 0.5 mm² 10012 8.6 20 48.0 116.0 view
JZ-500 grey 12 G 0.5 mm² 10013 9.1 20 58.0 135.0 view
OZ-500 grey 12 x 0.5 mm² 10014 9.1 20 58.0 135.0 view
JZ-500 grey 14 G 0.5 mm² 10015 9.5 20 67.0 150.0 view
JZ-500 grey 16 G 0.5 mm² 10183 10.0 20 76.0 175.0 view
JZ-500 grey 18 G 0.5 mm² 10016 10.7 20 86.0 196.0 view
JZ-500 grey 20 G 0.5 mm² 10017 11.3 20 96.0 215.0 view
JZ-500 grey 21 G 0.5 mm² 10018 11.3 20 101.0 240.0 view
JZ-500 grey 25 G 0.5 mm² 10019 12.6 20 120.0 270.0 view
JZ-500 grey 30 G 0.5 mm² 10020 13.5 20 144.0 310.0 view
JZ-500 grey 32 G 0.5 mm² 10021 14.0 20 154.0 323.0 view
JZ-500 grey 34 G 0.5 mm² 10022 14.7 20 163.0 362.0 view
JZ-500 grey 40 G 0.5 mm² 10023 15.3 20 192.0 434.0 view
JZ-500 grey 42 G 0.5 mm² 10024 15.8 20 202.0 449.0 view
JZ-500 grey 50 G 0.5 mm² 10025 17.3 20 240.0 513.0 view
JZ-500 grey 52 G 0.5 mm² 10169 17.3 20 252.0 534.0 view
JZ-500 grey 61 G 0.5 mm² 10026 18.5 20 293.0 625.0 view
JZ-500 grey 65 G 0.5 mm² 10027 19.2 20 312.0 682.0 view
JZ-500 grey 80 G 0.5 mm² 10028 21.3 20 384.0 780.0 view
JZ-500 grey 100 G 0.5 mm² 10029 23.8 20 480.0 980.0 view
OZ-500 grey 2 x 0.75 mm² 10030 5.3 19 14.4 46.0 view
JZ-500 grey 3 G 0.75 mm² 10031 5.6 19 21.6 54.0 view
OZ-500 grey 3 x 0.75 mm² 10032 5.6 19 21.6 54.0 view
JZ-500 grey 4 G 0.75 mm² 10033 6.3 19 28.8 66.0 view
OZ-500 grey 4 x 0.75 mm² 10034 6.3 19 28.8 66.0 view
JZ-500 grey 5 G 0.75 mm² 10035 6.9 19 36.0 80.0 view
OZ-500 grey 5 x 0.75 mm² 10036 6.9 19 36.0 80.0 view
JZ-500 grey 6 G 0.75 mm² 10037 7.7 19 43.0 99.0 view
OZ-500 grey 6 x 0.75 mm² 10177 7.7 19 43.0 99.0 view
JZ-500 grey 7 G 0.75 mm² 10038 7.7 19 50.0 110.0 view
OZ-500 grey 7 x 0.75 mm² 10039 7.7 19 50.0 110.0 view
JZ-500 grey 8 G 0.75 mm² 10040 8.3 19 58.0 130.0 view
OZ-500 grey 8 x 0.75 mm² 10173 8.3 19 58.0 130.0 view
JZ-500 grey 9 G 0.75 mm² 10041 9.1 19 65.0 153.0 view
JZ-500 grey 10 G 0.75 mm² 10042 9.8 19 72.0 162.0 view
JZ-500 grey 12 G 0.75 mm² 10043 10.1 19 86.0 179.0 view
OZ-500 grey 12 x 0.75 mm² 10044 10.1 19 86.0 179.0 view
JZ-500 grey 14 G 0.75 mm² 10045 10.8 19 101.0 214.0 view
JZ-500 grey 15 G 0.75 mm² 10046 11.4 19 108.0 218.0 view
JZ-500 grey 18 G 0.75 mm² 10047 12.2 19 130.0 257.0 view
JZ-500 grey 19 G 0.75 mm² 10533 12.2 19 137.0 264.0 view
JZ-500 grey 20 G 0.75 mm² 10048 12.8 19 144.0 286.0 view
JZ-500 grey 21 G 0.75 mm² 10049 12.8 19 151.0 320.0 view
JZ-500 grey 25 G 0.75 mm² 10050 14.3 19 180.0 365.0 view
JZ-500 grey 27 G 0.75 mm² 10534 14.5 19 195.0 382.0 view
JZ-500 grey 32 G 0.75 mm² 10051 15.9 19 230.0 455.0 view
JZ-500 grey 34 G 0.75 mm² 10052 16.7 19 245.0 510.0 view
JZ-500 grey 37 G 0.75 mm² 10182 16.7 19 266.0 537.0 view
JZ-500 grey 40 G 0.75 mm² 10053 17.3 19 288.0 595.0 view
JZ-500 grey 41 G 0.75 mm² 10054 18.1 19 296.0 607.0 view
JZ-500 grey 42 G 0.75 mm² 10055 18.1 19 302.0 612.0 view
JZ-500 grey 50 G 0.75 mm² 10056 19.8 19 360.0 735.0 view
JZ-500 grey 61 G 0.75 mm² 10057 21.2 19 439.0 845.0 view
JZ-500 grey 65 G 0.75 mm² 10178 22.0 19 468.0 895.0 view
JZ-500 grey 80 G 0.75 mm² 10058 24.3 19 576.0 1070.0 view
JZ-500 grey 100 G 0.75 mm² 10059 27.1 19 720.0 1322.0 view
OZ-500 grey 2 x 1 mm² 10060 5.6 18 19.2 60.0 view
JZ-500 grey 3 G 1 mm² 10061 6.1 18 29.0 72.0 view
OZ-500 grey 3 x 1 mm² 10062 6.1 18 29.0 72.0 view
JZ-500 grey 4 G 1 mm² 10063 6.6 18 38.0 86.0 view
OZ-500 grey 4 x 1 mm² 10064 6.6 18 38.0 86.0 view
JZ-500 grey 5 G 1 mm² 10065 7.5 18 48.0 104.0 view
OZ-500 grey 5 x 1 mm² 10066 7.5 18 48.0 104.0 view
JZ-500 grey 6 G 1 mm² 10067 8.1 18 58.0 125.0 view
JZ-500 grey 7 G 1 mm² 10068 8.1 18 67.0 141.0 view
OZ-500 grey 7 x 1 mm² 10069 8.1 18 67.0 141.0 view
JZ-500 grey 8 G 1 mm² 10070 9.0 18 77.0 175.0 view
JZ-500 grey 9 G 1 mm² 10071 9.8 18 86.0 200.0 view
JZ-500 grey 10 G 1 mm² 10180 10.6 18 96.0 217.0 view
OZ-500 grey 10 x 1 mm² 10170 10.6 18 96.0 217.0 view
JZ-500 grey 12 G 1 mm² 10072 10.9 18 115.0 230.0 view
OZ-500 grey 12 x 1 mm² 10073 10.9 18 115.0 230.0 view
JZ-500 grey 14 G 1 mm² 10074 11.5 18 134.0 271.0 view
JZ-500 grey 16 G 1 mm² 10075 12.3 18 154.0 300.0 view
JZ-500 grey 18 G 1 mm² 10076 12.9 18 173.0 343.0 view
OZ-500 grey 18 x 1 mm² 10174 12.9 18 173.0 343.0 view
JZ-500 grey 19 G 1 mm² 10197 12.9 18 182.0 355.0 view
JZ-500 grey 20 G 1 mm² 10077 13.8 18 192.0 375.0 view
OZ-500 grey 20 x 1 mm² 10184 13.8 18 192.0 375.0 view
JZ-500 grey 21 G 1 mm² 10179 13.8 18 205.0 420.0 view
JZ-500 grey 24 G 1 mm² 10175 15.4 18 230.0 440.0 view
JZ-500 grey 25 G 1 mm² 10078 15.4 18 240.0 485.0 view
OZ-500 grey 25 x 1 mm² 10176 15.4 18 240.0 485.0 view
JZ-500 grey 26 G 1 mm² 10196 15.4 18 252.0 500.0 view
JZ-500 grey 27 G 1 mm² 10198 15.4 18 259.0 534.0 view
OZ-500 grey 30 x 1 mm² 10168 16.5 18 288.0 550.0 view
JZ-500 grey 34 G 1 mm² 10079 17.9 18 326.0 650.0 view
JZ-500 grey 36 G 1 mm² 10080 17.9 18 346.0 668.0 view
JZ-500 grey 37 G 1 mm² 10199 17.9 18 355.0 701.0 view