HELUWIND® WK POWERLINE ALU ROBUST 0,6/1 kV

HELUWIND® WK POWERLINE ALU ROBUST 0,6/1 kV

  • UV-resistant
  • robust
  • UKCA certification
  • hoch abriebfest
  • mechanisch stark belastbarer PUR-Außenmantel
  • feindrähtige Al-Litze, äußerst flexibel
  • geringes Eigengewicht
  • recyclebar
  • öl- und UV-beständig
  • zertifizierte Anschlusstechnik erhältlich
From € 1,720.00 / 100 metre Net price, excluding metal surcharge Login / Register now

pdp.buy.articles

Technical Data

Sheathed single core cable in alignment with DIN VDE 0250-813
Temperature range flexible -20°C to +90°C
fixed -40°C to +90°C
Permissible operating temperature of the conductor +90°C
Nominal voltage AC U0/U 600/1000 V
Test voltage core/core 4000 V
Minimum bending radius flexible 10x Outer-Ø
fixed 4x Outer-Ø

Details

Cable Structure

  • Al wire, finely stranded
  • Core insulation: Special-PVC
  • Core identification: black
  • x = without protective conductor
  • Outer sheath: Special-PUR
  • Sheath colour: black

Properties

  • resistant to: oil, UV radiation
  • highly abrasion-resistant, notch-resistant, tear-resistant, cut-resistant, wear-resistant, low adhesion
  • excellent flexibility enables fast laying
  • recyclable

Tests

  • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2

Notes

  • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
  • Further details, as well as information regarding custom solutions and suitable connection technology, can be found at wind@helukabel.de

Application

  • Extremely flexible aluminium cable for use in many areas of energy and plant engineering. The high flexibility and low dead weight can significantly reduce labour time required for installation in the field. Due to the sheathing material used, the HELUWIND® WK POWERLINE ALU ROBUST is extremely resistant to abrasion and mechanical stress. It may only be handled using the certified HELUKABEL® C8 crimping method according to IEC 61238-1 Class A. The appropriate tools for this connection method are available for delivery (may also be rented).

All Articles HELUWIND® WK POWERLINE ALU ROBUST 0,6/1 kV

Filter / Sorting

Cross-section (mm²)
Outer Diameter
Item description
Part no.
Outer Ø mm (approx.) AWG (approx.) Al-weight kg/km Weight kg/km (approx.)
HELUWIND® WK POWERLINE ALU ROBUST 0,6/1 kV black 1 x 70 mm² 707097 16.5 2/0 206.0 340.0 view
HELUWIND® WK POWERLINE ALU ROBUST 0,6/1 kV black 1 x 95 mm² 707098 17.9 3/0 280.0 440.0 view
HELUWIND® WK POWERLINE ALU ROBUST 0,6/1 kV black 1 x 120 mm² 707099 19.7 4/0 355.0 520.0 view
HELUWIND® WK POWERLINE ALU ROBUST 0,6/1 kV black 1 x 150 mm² 707100 21.7 250 kcmil 441.0 655.0 view
HELUWIND® WK POWERLINE ALU ROBUST 0,6/1 kV black 1 x 185 mm² 707101 24.3 350 kcmil 544.0 790.0 view
HELUWIND® WK POWERLINE ALU ROBUST 0,6/1 kV black 1 x 240 mm² 707102 28.1 400 kcmil 706.0 1036.0 view
HELUWIND® WK POWERLINE ALU ROBUST 0,6/1 kV black 1 x 300 mm² 707103 31.4 500 kcmil 882.0 1267.0 view
HELUWIND® WK POWERLINE ALU ROBUST 0,6/1 kV black 1 x 400 mm² 707104 35.0 750 kcmil 1176.0 1641.0 view

Downloads

chevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinus