HELUWIND® WK POWERLINE ALU HALOGEN-FREE 1,8/3 kV

HELUWIND® WK POWERLINE ALU HALOGEN-FREE 1,8/3 kV

  • halogen-free (LS0H)
  • UV-resistant
  • UKCA certification
  • halogenfrei
  • abriebfest
  • feindrähtige Al-Litze, äußerst flexibel
  • geringes Eigengewicht
  • recyclebar
  • öl- und UV-beständig
  • zertifizierte Anschlusstechnik erhältlich
From € 5,960.00 / 100 metre Net price, excluding metal surcharge Login / Register now

pdp.buy.articles

Technical Data

Sheathed single core cable in alignment with DIN VDE 0250-813
Temperature range flexible -20°C to +90°C
fixed -40°C to +90°C
Permissible operating temperature of the conductor +90°C
Nominal voltage AC U0/U 1800/3000 V
Test voltage core/core 9000 V
Minimum bending radius flexible 10x Outer-Ø
fixed 4x Outer-Ø

Details

Cable Structure

  • Al wire, finely stranded
  • Core insulation: halogen-free TPE-O
  • Core identification: black
  • x = without protective conductor
  • Outer sheath: halogen-free TPE-O
  • Sheath colour: black

Properties

  • resistant to: oil, UV radiation
  • abrasion-resistant
  • excellent flexibility enables fast laying
  • halogen-free
  • recyclable

Notes

  • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
  • Further details, as well as information regarding custom solutions and suitable connection technology, can be found at wind@helukabel.de

Application

  • Extremely flexible aluminium cable for use in many areas of energy and plant engineering. The high flexibility and low dead weight can significantly reduce labour time required for installation in the field. The HELUWIND® WK POWERLINE ALU may only be handled using the certified HELUKABEL® C8 crimping method according to IEC 61238-1 Class A. The appropriate tools for this connection method are available for delivery (may also be rented).

All Articles HELUWIND® WK POWERLINE ALU HALOGEN-FREE 1,8/3 kV

Filter / Sorting

Cross-section (mm²)
Outer Diameter
Item description
Part no.
Outer Ø mm (approx.) AWG (approx.) Al-weight kg/km Weight kg/km (approx.)
HELUWIND® WK POWERLINE ALU HALOGEN-FREE 1,8/3 kV black 1 x 185 mm² 709143 25.7 350 kcmil 544.0 1009.0 view
HELUWIND® WK POWERLINE ALU HALOGEN-FREE 1,8/3 kV black 1 x 240 mm² 709144 29.8 400 kcmil 706.0 1228.0 view
HELUWIND® WK POWERLINE ALU HALOGEN-FREE 1,8/3 kV black 1 x 300 mm² 709145 33.4 500 kcmil 882.0 1487.0 view
HELUWIND® WK POWERLINE ALU HALOGEN-FREE 1,8/3 kV black 1 x 400 mm² 709146 36.7 750 kcmil 1176.0 1891.0 view

Downloads

chevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinus