HELUWIND® WK POWERLINE ALU 1,8/3 kV

HELUWIND® WK POWERLINE ALU 1,8/3 kV

  • UV-resistant
  • UKCA certification
  • suitable for direct burial
  • finely stranded Al wire
  • extremely flexible
  • low weight
  • recyclable
  • UV resistant
  • oil resistant
  • certified connection components available
From € 3,338.00 / 100 M Net prices

Technical Data

Sheathed single core cable in alignment with DIN VDE 0250-813
Temperature range flexible -20°C to +90°C
fixed -40°C to +90°C
Permissible operating temperature of the conductor +90°C
Nominal voltage AC U0/U 1800/3000 V
Test voltage core/core 9000 V
Minimum bending radius flexible 10x Outer-Ø
fixed 4x Outer-Ø

Details

Cable Structure

  • Al wire, finely stranded
  • Core insulation: Special-PVC
  • Core identification: black
  • x = without protective conductor
  • Outer sheath: Special-PVC
  • Sheath colour: black

Properties

  • resistant to: oil, UV radiation
  • direct burial
  • excellent flexibility enables fast laying
  • recyclable

Tests

  • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2

Notes

  • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
  • Further details, as well as information regarding custom solutions and suitable connection technology, can be found at wind@helukabel.de

Application

  • Extremely flexible aluminium cable for use in many areas of energy and plant engineering. The high flexibility and low dead weight can significantly reduce labour time required for installation in the field. The HELUWIND® WK POWERLINE ALU 1,8/3 kV is also suitable for direct burial. This cable may only be handled using the certified HELUKABEL® C8 crimping method according to IEC 61238-1 Class A. The appropriate tools for this connection method are available for delivery (may also be rented).

All articles HELUWIND® WK POWERLINE ALU 1,8/3 kV

Filter / Sorting

Cross-section (mm²)
Outer diameter
Properties
Item description
Part no.
Sheath colour Outer Ø mm (approx.) AWG (approx.) Al-weight kg/km
HELUWIND® WK POWERLINE ALU 1,8/3 kV black 1 x 185 mm² 707647 black 26.0 350 kcmil 544.0 view
HELUWIND® WK POWERLINE ALU 1,8/3 kV black 1 x 240 mm² 706578 black 30.3 400 kcmil 706.0 view
HELUWIND® WK POWERLINE ALU 1,8/3 kV black 1 x 300 mm² 707432 black 34.0 500 kcmil 882.0 view
HELUWIND® WK POWERLINE ALU 1,8/3 kV black 1 x 400 mm² 707648 black 37.4 750 kcmil 1176.0 view

Downloads

chevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinus