

HELUTOP® HT-MS
Technical Data HELUTOP® HT-MS
Nickel-plated brass cable gland. | |
Temperature range | -20°C to +100°C short term -40°C to +150°C |
Protection class | IP 68 - 5 bar / IP 69K |
Details HELUTOP® HT-MS
Cable Structure
- Material: Brass, nickel plated
- Clamp: Polyamide (PA) 6
- Seal: Chloroprene rubber (CR)
- O-ring: Nitrile butadiene rubber (NBR)
Properties
- optimum strain relief through clamping lamella
- easy to assemble, time and cost savings
- watertight, dust-tight
- large clamping areas
Tests
- Test standard EN 62444
Notes
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
- Machine and plant construction
- Robotics
- Automation technology
- Vehicle construction and shipbuilding
- Railway technology
- Installation technology
- Control cabinet construction
All Articles HELUTOP® HT-MS
Item description
Part no.
|
Thread type | Cable Ø from / to mm | Thread length mm | Spanner size mm | ||
---|---|---|---|---|---|---|
HELUTOP® HT-MS M12 x 1.5 (CD 3.0-6.5 mm) 90760 | metric | 3.0 - 6.5 | 6.0 | 14 |
|
view |
Article details
Part no.
90760
Item description
HELUTOP® HT-MS M12 x 1.5 (CD 3.0-6.5 mm)
Thread type
metric
Cable Ø from / to mm
3.0 - 6.5
Thread length mm
6.0
Spanner size mm
14
Pieces per Packaging Unit
50
anbruchfähig
no
EAN/GTIN
4060892351082
Customs tariff number
74122000
|
||||||
HELUTOP® HT-MS M16 x 1.5 (CD 5.0-10.0 mm) 99960 | metric | 5.0 - 10.0 | 7.0 | 20 |
|
view |
Article details
Part no.
99960
Item description
HELUTOP® HT-MS M16 x 1.5 (CD 5.0-10.0 mm)
Thread type
metric
Cable Ø from / to mm
5.0 - 10.0
Thread length mm
7.0
Spanner size mm
20
Pieces per Packaging Unit
50
anbruchfähig
no
EAN/GTIN
4060892351129
Customs tariff number
74122000
|
||||||
HELUTOP® HT-MS M20 x 1.5 (CD 6.0-12.0 mm) 90762 | metric | 6.0 - 12.0 | 8.0 | 22 |
|
view |
Article details
Part no.
90762
Item description
HELUTOP® HT-MS M20 x 1.5 (CD 6.0-12.0 mm)
Thread type
metric
Cable Ø from / to mm
6.0 - 12.0
Thread length mm
8.0
Spanner size mm
22
Pieces per Packaging Unit
50
anbruchfähig
no
EAN/GTIN
4060892351099
Customs tariff number
74122000
|
||||||
HELUTOP® HT-MS M25 x 1.5 (CD 11.0-17.0 mm) 99961 | metric | 11.0 - 17.0 | 8.0 | 27 |
|
view |
Article details
Part no.
99961
Item description
HELUTOP® HT-MS M25 x 1.5 (CD 11.0-17.0 mm)
Thread type
metric
Cable Ø from / to mm
11.0 - 17.0
Thread length mm
8.0
Spanner size mm
27
Pieces per Packaging Unit
25
anbruchfähig
no
EAN/GTIN
4060892351136
Customs tariff number
74122000
|
||||||
HELUTOP® HT-MS M32 x 1.5 (CD 15.0-21.0 mm) 94624 | metric | 15.0 - 21.0 | 9.0 | 34 |
|
view |
Article details
Part no.
94624
Item description
HELUTOP® HT-MS M32 x 1.5 (CD 15.0-21.0 mm)
Thread type
metric
Cable Ø from / to mm
15.0 - 21.0
Thread length mm
9.0
Spanner size mm
34
Pieces per Packaging Unit
10
anbruchfähig
no
EAN/GTIN
4060892351112
Customs tariff number
74122000
|
||||||
HELUTOP® HT-MS M40 x 1.5 (CD 19.0-28.0 mm) 99962 | metric | 19.0 - 28.0 | 9.0 | 43 |
|
view |
Article details
Part no.
99962
Item description
HELUTOP® HT-MS M40 x 1.5 (CD 19.0-28.0 mm)
Thread type
metric
Cable Ø from / to mm
19.0 - 28.0
Thread length mm
9.0
Spanner size mm
43
Pieces per Packaging Unit
10
anbruchfähig
no
EAN/GTIN
4060892351143
Customs tariff number
74122000
|
||||||
HELUTOP® HT-MS M50 x 1.5 (CD 27.0-38.0 mm) 99963 | metric | 27.0 - 38.0 | 10.0 | 58 |
|
view |
Article details
Part no.
99963
Item description
HELUTOP® HT-MS M50 x 1.5 (CD 27.0-38.0 mm)
Thread type
metric
Cable Ø from / to mm
27.0 - 38.0
Thread length mm
10.0
Spanner size mm
58
Pieces per Packaging Unit
5
anbruchfähig
no
EAN/GTIN
4060892351150
Customs tariff number
74122000
|
||||||
HELUTOP® HT-MS M63 x 1.5 (CD 34.0-44.0 mm) 90767 | metric | 34.0 - 44.0 | 10.0 | 64 |
|
view |
Article details
Part no.
90767
Item description
HELUTOP® HT-MS M63 x 1.5 (CD 34.0-44.0 mm)
Thread type
metric
Cable Ø from / to mm
34.0 - 44.0
Thread length mm
10.0
Spanner size mm
64
Pieces per Packaging Unit
5
anbruchfähig
no
EAN/GTIN
4060892351105
Customs tariff number
74122000
|
||||||
HELUTOP® HT-MS M63 x 1.5 (CD 44.0-55.0 mm) 906199 | metric | 44.0 - 55.0 | 10.0 | 75 |
|
view |
Article details
Part no.
906199
Item description
HELUTOP® HT-MS M63 x 1.5 (CD 44.0-55.0 mm)
Thread type
metric
Cable Ø from / to mm
44.0 - 55.0
Thread length mm
10.0
Spanner size mm
75
Pieces per Packaging Unit
5
anbruchfähig
no
EAN/GTIN
4060892351167
Customs tariff number
74122000
|
||||||
HELUTOP® HT-MS-R M12 x 1.5 (CD 2.0-5.0 mm) 903560 | metric | 2.0 - 5.0 | 6.0 | 14 |
|
view |
Article details
Part no.
903560
Item description
HELUTOP® HT-MS-R M12 x 1.5 (CD 2.0-5.0 mm)
Thread type
metric
Cable Ø from / to mm
2.0 - 5.0
Thread length mm
6.0
Spanner size mm
14
Pieces per Packaging Unit
50
anbruchfähig
no
EAN/GTIN
4060892351631
Customs tariff number
74122000
|
||||||
HELUTOP® HT-MS-R M16 x 1.5 (CD 2.0-6.0 mm) 903561 | metric | 2.0 - 6.0 | 7.0 | 17 |
|
view |
Article details
Part no.
903561
Item description
HELUTOP® HT-MS-R M16 x 1.5 (CD 2.0-6.0 mm)
Thread type
metric
Cable Ø from / to mm
2.0 - 6.0
Thread length mm
7.0
Spanner size mm
17
Pieces per Packaging Unit
50
anbruchfähig
no
EAN/GTIN
4060892351648
Customs tariff number
74122000
|
||||||
HELUTOP® HT-MS-R M20 x 1.5 (CD 5.0-9.0 mm) 903562 | metric | 5.0 - 9.0 | 8.0 | 22 |
|
view |
Article details
Part no.
903562
Item description
HELUTOP® HT-MS-R M20 x 1.5 (CD 5.0-9.0 mm)
Thread type
metric
Cable Ø from / to mm
5.0 - 9.0
Thread length mm
8.0
Spanner size mm
22
Pieces per Packaging Unit
50
anbruchfähig
no
EAN/GTIN
4060892351655
Customs tariff number
74122000
|
||||||
HELUTOP® HT-MS-R M25 x 1.5 (CD 7.0-12.0 mm) 903563 | metric | 7.0 - 12.0 | 8.0 | 24 |
|
view |
Article details
Part no.
903563
Item description
HELUTOP® HT-MS-R M25 x 1.5 (CD 7.0-12.0 mm)
Thread type
metric
Cable Ø from / to mm
7.0 - 12.0
Thread length mm
8.0
Spanner size mm
24
Pieces per Packaging Unit
25
anbruchfähig
no
EAN/GTIN
4060892351662
Customs tariff number
74122000
|
||||||
HELUTOP® HT-MS-R M32 x 1.5 (CD 9.0-16.0 mm) 903564 | metric | 9.0 - 16.0 | 9.0 | 30 |
|
view |
Article details
Part no.
903564
Item description
HELUTOP® HT-MS-R M32 x 1.5 (CD 9.0-16.0 mm)
Thread type
metric
Cable Ø from / to mm
9.0 - 16.0
Thread length mm
9.0
Spanner size mm
30
Pieces per Packaging Unit
10
anbruchfähig
no
EAN/GTIN
4060892351679
Customs tariff number
74122000
|
||||||
HELUTOP® HT-MS-R M40 x 1.5 (CD 12.0-20.0 mm) 903565 | metric | 12.0 - 20.0 | 9.0 | 40 |
|
view |
Article details
Part no.
903565
Item description
HELUTOP® HT-MS-R M40 x 1.5 (CD 12.0-20.0 mm)
Thread type
metric
Cable Ø from / to mm
12.0 - 20.0
Thread length mm
9.0
Spanner size mm
40
Pieces per Packaging Unit
10
anbruchfähig
no
EAN/GTIN
4060892351686
Customs tariff number
74122000
|
||||||
HELUTOP® HT-MS-R M50 x 1.5 (CD 20.0-26.0 mm) 903566 | metric | 20.0 - 26.0 | 10.0 | 50 |
|
view |
Article details
Part no.
903566
Item description
HELUTOP® HT-MS-R M50 x 1.5 (CD 20.0-26.0 mm)
Thread type
metric
Cable Ø from / to mm
20.0 - 26.0
Thread length mm
10.0
Spanner size mm
50
Pieces per Packaging Unit
5
anbruchfähig
no
EAN/GTIN
4060892351693
Customs tariff number
74122000
|
||||||
HELUTOP® HT-MS-R M63 x 1.5 (CD 29.0-35.0 mm) 903567 | metric | 29.0 - 35.0 | 14.0 | 64 |
|
view |
Article details
Part no.
903567
Item description
HELUTOP® HT-MS-R M63 x 1.5 (CD 29.0-35.0 mm)
Thread type
metric
Cable Ø from / to mm
29.0 - 35.0
Thread length mm
14.0
Spanner size mm
64
Pieces per Packaging Unit
5
anbruchfähig
no
EAN/GTIN
4060892351709
Customs tariff number
74122000
|
||||||
HELUTOP® HT-MS PG 7 (CD 3.0-6.5 mm) 90750 | PG | 3.0 - 6.5 | 6.0 | 14 |
|
view |
Article details
Part no.
90750
Item description
HELUTOP® HT-MS PG 7 (CD 3.0-6.5 mm)
Thread type
PG
Cable Ø from / to mm
3.0 - 6.5
Thread length mm
6.0
Spanner size mm
14
Pieces per Packaging Unit
50
anbruchfähig
no
EAN/GTIN
4060892350986
Customs tariff number
74122000
|
||||||
HELUTOP® HT-MS PG 9 (CD 4.0-8.0 mm) 90751 | PG | 4.0 - 8.0 | 6.0 | 17 |
|
view |
Article details
Part no.
90751
Item description
HELUTOP® HT-MS PG 9 (CD 4.0-8.0 mm)
Thread type
PG
Cable Ø from / to mm
4.0 - 8.0
Thread length mm
6.0
Spanner size mm
17
Pieces per Packaging Unit
50
anbruchfähig
no
EAN/GTIN
4060892350993
Customs tariff number
74122000
|
||||||
HELUTOP® HT-MS PG 11 (CD 5.0-10.0 mm) 90752 | PG | 5.0 - 10.0 | 6.0 | 20 |
|
view |
Article details
Part no.
90752
Item description
HELUTOP® HT-MS PG 11 (CD 5.0-10.0 mm)
Thread type
PG
Cable Ø from / to mm
5.0 - 10.0
Thread length mm
6.0
Spanner size mm
20
Pieces per Packaging Unit
50
anbruchfähig
no
EAN/GTIN
4060892351006
Customs tariff number
74122000
|
||||||
HELUTOP® HT-MS PG 13.5 (CD 6.0-12.0 mm) 90753 | PG | 6.0 - 12.0 | 6.5 | 22 |
|
view |
Article details
Part no.
90753
Item description
HELUTOP® HT-MS PG 13.5 (CD 6.0-12.0 mm)
Thread type
PG
Cable Ø from / to mm
6.0 - 12.0
Thread length mm
6.5
Spanner size mm
22
Pieces per Packaging Unit
50
anbruchfähig
no
EAN/GTIN
4060892351013
Customs tariff number
74122000
|
||||||
HELUTOP® HT-MS PG 16 (CD 10.0-14.0 mm) 90754 | PG | 10.0 - 14.0 | 6.5 | 24 |
|
view |
Article details
Part no.
90754
Item description
HELUTOP® HT-MS PG 16 (CD 10.0-14.0 mm)
Thread type
PG
Cable Ø from / to mm
10.0 - 14.0
Thread length mm
6.5
Spanner size mm
24
Pieces per Packaging Unit
25
anbruchfähig
no
EAN/GTIN
4060892351020
Customs tariff number
74122000
|
||||||
HELUTOP® HT-MS PG 21 (CD 13.0-18.0 mm) 90755 | PG | 13.0 - 18.0 | 7.2 | 30 |
|
view |
Article details
Part no.
90755
Item description
HELUTOP® HT-MS PG 21 (CD 13.0-18.0 mm)
Thread type
PG
Cable Ø from / to mm
13.0 - 18.0
Thread length mm
7.2
Spanner size mm
30
Pieces per Packaging Unit
25
anbruchfähig
no
EAN/GTIN
4060892351037
Customs tariff number
74122000
|
||||||
HELUTOP® HT-MS PG 29 (CD 18.0-25.0 mm) 90756 | PG | 18.0 - 25.0 | 8.0 | 40 |
|
view |
Article details
Part no.
90756
Item description
HELUTOP® HT-MS PG 29 (CD 18.0-25.0 mm)
Thread type
PG
Cable Ø from / to mm
18.0 - 25.0
Thread length mm
8.0
Spanner size mm
40
Pieces per Packaging Unit
10
anbruchfähig
no
EAN/GTIN
4060892351044
Customs tariff number
74122000
|
||||||
HELUTOP® HT-MS PG 36 (CD 30.0-32.0 mm) 90757 | PG | 30.0 - 32.0 | 9.0 | 50 |
|
view |
Article details
Part no.
90757
Item description
HELUTOP® HT-MS PG 36 (CD 30.0-32.0 mm)
Thread type
PG
Cable Ø from / to mm
30.0 - 32.0
Thread length mm
9.0
Spanner size mm
50
Pieces per Packaging Unit
5
anbruchfähig
no
EAN/GTIN
4060892351051
Customs tariff number
74122000
|
||||||
HELUTOP® HT-MS PG 42 (CD 30.0-38.0 mm) 90758 | PG | 30.0 - 38.0 | 12.0 | 58 |
|
view |
Article details
Part no.
90758
Item description
HELUTOP® HT-MS PG 42 (CD 30.0-38.0 mm)
Thread type
PG
Cable Ø from / to mm
30.0 - 38.0
Thread length mm
12.0
Spanner size mm
58
Pieces per Packaging Unit
5
anbruchfähig
no
EAN/GTIN
4060892351068
Customs tariff number
74122000
|
||||||
HELUTOP® HT-MS PG 48 (CD 34.0-44.0 mm) 90759 | PG | 34.0 - 44.0 | 14.0 | 64 |
|
view |
Article details
Part no.
90759
Item description
HELUTOP® HT-MS PG 48 (CD 34.0-44.0 mm)
Thread type
PG
Cable Ø from / to mm
34.0 - 44.0
Thread length mm
14.0
Spanner size mm
64
Pieces per Packaging Unit
5
anbruchfähig
no
EAN/GTIN
4060892351075
Customs tariff number
74122000
|
||||||
HELUTOP® HT-MS NPT 3/8" (CD 4.0-8.0 mm) 99965 | NPT | 4.0 - 8.0 | 11.5 | 17 |
|
view |
Article details
Part no.
99965
Item description
HELUTOP® HT-MS NPT 3/8" (CD 4.0-8.0 mm)
Thread type
NPT
Cable Ø from / to mm
4.0 - 8.0
Thread length mm
11.5
Spanner size mm
17
Pieces per Packaging Unit
50
anbruchfähig
no
EAN/GTIN
4060892351174
Customs tariff number
74122000
|
||||||
HELUTOP® HT-MS NPT 1/2" (CD 6.0-12.0 mm) 99966 | NPT | 6.0 - 12.0 | 13.0 | 22 |
|
view |
Article details
Part no.
99966
Item description
HELUTOP® HT-MS NPT 1/2" (CD 6.0-12.0 mm)
Thread type
NPT
Cable Ø from / to mm
6.0 - 12.0
Thread length mm
13.0
Spanner size mm
22
Pieces per Packaging Unit
50
anbruchfähig
no
EAN/GTIN
4060892351181
Customs tariff number
74122000
|
||||||
HELUTOP® HT-MS NPT 3/4" (CD 13.0-18.0 mm) 99967 | NPT | 13.0 - 18.0 | 13.0 | 30 |
|
view |
Article details
Part no.
99967
Item description
HELUTOP® HT-MS NPT 3/4" (CD 13.0-18.0 mm)
Thread type
NPT
Cable Ø from / to mm
13.0 - 18.0
Thread length mm
13.0
Spanner size mm
30
Pieces per Packaging Unit
25
anbruchfähig
no
EAN/GTIN
4060892351198
Customs tariff number
74122000
|
||||||
HELUTOP® HT-MS NPT 1" (CD 18.0-25.0 mm) 99968 | NPT | 18.0 - 25.0 | 13.0 | 40 |
|
view |
Article details
Part no.
99968
Item description
HELUTOP® HT-MS NPT 1" (CD 18.0-25.0 mm)
Thread type
NPT
Cable Ø from / to mm
18.0 - 25.0
Thread length mm
13.0
Spanner size mm
40
Pieces per Packaging Unit
10
anbruchfähig
no
EAN/GTIN
4060892351204
Customs tariff number
74122000
|
Downloads HELUTOP® HT-MS
Accessories
Products that match this product