HELUTOP® HT-K

  • UL certification
  • CSA certification
From € 40.36 / 1 Item Net price, excluding metal surcharge Login / Register now

Technical Data

Plastic cable gland with anti-kink spiral for mobile use.
Temperature range -20°C to +100°C
Protection class IP 68 - 5 bar / IP 69K

Details

Cable Structure

  • Material: Polyamide (PA) 6
  • Seal: Chloroprene rubber (CR)

Properties

  • phosphor-free
  • silicone-free
  • cadmium-free
  • optimum strain relief through clamping lamella
  • easy to assemble, time and cost savings
  • watertight, dust-tight
  • large clamping areas

Tests

  • Test standard EN 62444

Notes

  • Legend:
  • Dimensions
  • TD - Thread Diameter
  • TL - Thread Length
  • SZ - Spanner Size

Application

  • Machine and plant construction
  • Robotics
  • Automation technology
  • Vehicle construction and shipbuilding
  • Railway technology
  • Installation technology

All Articles HELUTOP® HT-K

Item description
Part no.
Thread type Colour Cable Ø from / to mm Thread length mm
HELUTOP® HT-K M12 x 1.5 grey (RAL 7035) (CD 3.0-6.5 mm) 93867 metric grey (RAL 7035) 3.0 - 6.5 8.0 view
HELUTOP® HT-K M12 x 1.5 grey (RAL 7001) (CD 3.0-6.5 mm) 93856 metric grey (RAL 7001) 3.0 - 6.5 8.0 view
HELUTOP® HT-K M12 x 1.5 black (CD 3.0-6.5 mm) 93878 metric black (RAL 9005) 3.0 - 6.5 8.0 view
HELUTOP® HT-K M16 x 1.5 grey (RAL 7035) (CD 5.0-10.0 mm) 93868 metric grey (RAL 7035) 5.0 - 10.0 10.0 view
HELUTOP® HT-K M16 x 1.5 grey (RAL 7001) (CD 5.0-10.0 mm) 93857 metric grey (RAL 7001) 5.0 - 10.0 10.0 view
HELUTOP® HT-K M16 x 1.5 black (CD 5.0-10.0 mm) 93879 metric black (RAL 9005) 5.0 - 10.0 10.0 view
HELUTOP® HT-K M20 x 1.5 grey (RAL 7035) (CD 6.0-12.0 mm) 93869 metric grey (RAL 7035) 6.0 - 12.0 10.0 view
HELUTOP® HT-K M20 x 1.5 grey (RAL 7001) (CD 6.0-12.0 mm) 93858 metric grey (RAL 7001) 6.0 - 12.0 10.0 view
HELUTOP® HT-K M20 x 1.5 black (CD 6.0-12.0 mm) 93880 metric black (RAL 9005) 6.0 - 12.0 10.0 view
HELUTOP® HT-K M20 x 1.5 grey (RAL 7035) (CD 10.0-14.0 mm) 93870 metric grey (RAL 7035) 10.0 - 14.0 10.0 view
HELUTOP® HT-K M20 x 1.5 grey (RAL 7001) (CD 10.0-14.0 mm) 93859 metric grey (RAL 7001) 10.0 - 14.0 10.0 view
HELUTOP® HT-K M20 x 1.5 black (CD 10.0-14.0 mm) 93881 metric black (RAL 9005) 10.0 - 14.0 10.0 view
HELUTOP® HT-K M25 x 1.5 grey (RAL 7035) (CD 13.0-18.0 mm) 93871 metric grey (RAL 7035) 13.0 - 18.0 10.0 view
HELUTOP® HT-K M25 x 1.5 grey (RAL 7001) (CD 13.0-18.0 mm) 93860 metric grey (RAL 7001) 13.0 - 18.0 10.0 view
HELUTOP® HT-K M25 x 1.5 black (CD 13.0-18.0 mm) 93882 metric black (RAL 9005) 13.0 - 18.0 10.0 view
HELUTOP® HT-K PG 7 grey (RAL 7035) (CD 3.0-6.5 mm) 93861 PG grey (RAL 7035) 3.0 - 6.5 8.0 view
HELUTOP® HT-K PG 7 grey (RAL 7001) (CD 3.0-6.5 mm) 93850 PG grey (RAL 7001) 3.0 - 6.5 8.0 view
HELUTOP® HT-K PG 7 black (CD 3.0-6.5 mm) 93872 PG black (RAL 9005) 3.0 - 6.5 8.0 view
HELUTOP® HT-K PG 9 grey (RAL 7035) (CD 4.0-8.0 mm) 93862 PG grey (RAL 7035) 4.0 - 8.0 8.0 view
HELUTOP® HT-K PG 9 grey (RAL 7001) (CD 4.0-8.0 mm) 93851 PG grey (RAL 7001) 4.0 - 8.0 8.0 view
HELUTOP® HT-K PG 9 black (CD 4.0-8.0 mm) 93873 PG black (RAL 9005) 4.0 - 8.0 8.0 view
HELUTOP® HT-K PG 11 grey (RAL 7035) (CD 5.0-10.0 mm) 93863 PG grey (RAL 7035) 5.0 - 10.0 8.0 view
HELUTOP® HT-K PG 11 grey (RAL 7001) (CD 5.0-10.0 mm) 93852 PG grey (RAL 7001) 5.0 - 10.0 8.0 view
HELUTOP® HT-K PG 11 black (CD 5.0-10.0 mm) 93874 PG black (RAL 9005) 5.0 - 10.0 8.0 view
HELUTOP® HT-K PG 13.5 grey (RAL 7035) (CD 6.0-12.0 mm) 93864 PG grey (RAL 7035) 6.0 - 12.0 9.0 view
HELUTOP® HT-K PG 13.5 grey (RAL 7001) (CD 6.0-12.0 mm) 93853 PG grey (RAL 7001) 6.0 - 12.0 9.0 view
HELUTOP® HT-K PG 13.5 black (CD 6.0-12.0 mm) 93875 PG black (RAL 9005) 6.0 - 12.0 9.0 view
HELUTOP® HT-K PG 16 grey (RAL 7035) (CD 10.0-14.0 mm) 93865 PG grey (RAL 7035) 10.0 - 14.0 10.0 view
HELUTOP® HT-K PG 16 grey (RAL 7001) (CD 10.0-14.0 mm) 93854 PG grey (RAL 7001) 10.0 - 14.0 10.0 view
HELUTOP® HT-K PG 16 black (CD 10.0-14.0 mm) 93876 PG black (RAL 9005) 10.0 - 14.0 10.0 view
HELUTOP® HT-K PG 21 grey (RAL 7035) (CD 13.0-18.0 mm) 93866 PG grey (RAL 7035) 13.0 - 18.0 11.0 view
HELUTOP® HT-K PG 21 grey (RAL 7001) (CD 13.0-18.0 mm) 93855 PG grey (RAL 7001) 13.0 - 18.0 11.0 view
HELUTOP® HT-K PG 21 black (CD 13.0-18.0 mm) 93877 PG black (RAL 9005) 13.0 - 18.0 11.0 view
HELUTOP® HT-K NPT 3/8" grey (RAL 7035) (CD 5.0-10.0 mm) 99804 NPT grey (RAL 7035) 5.0 - 10.0 15.0 view
HELUTOP® HT-K NPT 3/8" grey (RAL 7001) (CD 5.0-10.0 mm) 99901 NPT grey (RAL 7001) 5.0 - 10.0 15.0 view
HELUTOP® HT-K NPT 3/8" black (CD 5.0-10.0 mm) 99905 NPT black (RAL 9005) 5.0 - 10.0 15.0 view
HELUTOP® HT-K NPT 1/2" grey (RAL 7035) (CD 6.0-12.0 mm) 99805 NPT grey (RAL 7035) 6.0 - 12.0 15.0 view
HELUTOP® HT-K NPT 1/2" grey (RAL 7001) (CD 6.0-12.0 mm) 99902 NPT grey (RAL 7001) 6.0 - 12.0 15.0 view
HELUTOP® HT-K NPT 1/2" black (CD 6.0-12.0 mm) 99906 NPT black (RAL 9005) 6.0 - 12.0 15.0 view
HELUTOP® HT-K NPT 3/4" grey (RAL 7035) (CD 14.0-18.0 mm) 99806 NPT grey (RAL 7035) 14.0 - 18.0 15.0 view
HELUTOP® HT-K NPT 3/4" grey (RAL 7001) (CD 14.0-18.0 mm) 99903 NPT grey (RAL 7001) 14.0 - 18.0 15.0 view
HELUTOP® HT-K NPT 3/4" black (CD 14.0-18.0 mm) 99907 NPT black (RAL 9005) 14.0 - 18.0 15.0 view

Downloads

Accessories

Products that match this product

chevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinus