HELUTOP® HT

  • UL certification
  • CSA certification
  • VDE certification
From € 28.06 / 1 Item Net price, excluding metal surcharge Login / Register now

Technical Data

Plastic cable gland with vibration protection.
Temperature range -20°C to +100°C
Protection class IP 68 - 5 bar / IP 69K

Details

Cable Structure

  • Material: Polyamide (PA) 6
  • Seal: Chloroprene rubber (CR)

Properties

  • phosphor-free
  • silicone-free
  • cadmium-free
  • optimum strain relief through clamping lamella
  • easy to assemble, time and cost savings
  • watertight, dust-tight
  • large clamping areas

Tests

  • Test standard EN 62444

Notes

  • Legend:
  • Dimensions
  • TD - Thread Diameter
  • TL - Thread Length
  • SZ - Spanner Size

Application

  • Machine and plant construction
  • Robotics
  • Automation technology
  • Vehicle construction and shipbuilding
  • Railway technology
  • Installation technology
  • Control cabinet construction

All Articles HELUTOP® HT

Filter / Sorting

Certification / Approval
Item description
Part no.
Thread type Colour Cable Ø from / to mm Thread length mm
HELUTOP® HT M12 x 1.5 grey (RAL 7035) (CD 3.0-6.5 mm) SZ 15 93908 metric grey (RAL 7035) 3.0 - 6.5 8.0 view
HELUTOP® HT M12 x 1.5 grey (RAL 7001) (CD 3.0-6.5 mm) SZ 15 93923 metric grey (RAL 7001) 3.0 - 6.5 8.0 view
HELUTOP® HT M12 x 1.5 black (CD 3.0-6.5 mm) SZ 15 93937 metric black (RAL 9005) 3.0 - 6.5 8.0 view
HELUTOP® HT M16 x 1.5 grey (RAL 7035) (CD 4.0-8.0 mm) SZ 19 93909 metric grey (RAL 7035) 4.0 - 8.0 8.0 view
HELUTOP® HT M16 x 1.5 grey (RAL 7001) (CD 4.0-8.0 mm) SZ 19 93924 metric grey (RAL 7001) 4.0 - 8.0 8.0 view
HELUTOP® HT M16 x 1.5 black (CD 4.0-8.0 mm) SZ 19 93938 metric black (RAL 9005) 4.0 - 8.0 8.0 view
HELUTOP® HT M16 x 1.5 grey (RAL 7035) (CD 5.0-10.0 mm) SZ 19 907275 metric grey (RAL 7035) 5.0 - 10.0 8.0 view
HELUTOP® HT M16 x 1.5 grey (RAL 7001) (CD 5.0-10.0 mm) SZ 19 907276 metric grey (RAL 7001) 5.0 - 10.0 8.0 view
HELUTOP® HT M16 x 1.5 black (CD 5.0-10.0 mm) SZ 19 907277 metric black (RAL 9005) 5.0 - 10.0 8.0 view
HELUTOP® HT M16 x 1.5 grey (RAL 7035) (CD 5.0-10.0 mm) SZ 22 92667 metric grey (RAL 7035) 5.0 - 10.0 10.0 view
HELUTOP® HT M16 x 1.5 grey (RAL 7001) (CD 5.0-10.0 mm) SZ 22 92668 metric grey (RAL 7001) 5.0 - 10.0 10.0 view
HELUTOP® HT M16 x 1.5 black (CD 5.0-10.0 mm) SZ 22 92669 metric black (RAL 9005) 5.0 - 10.0 10.0 view
HELUTOP® HT M20 x 1.5 grey (RAL 7035) (CD 6.0-12.0 mm) SZ 24 93910 metric grey (RAL 7035) 6.0 - 12.0 10.0 view
HELUTOP® HT M20 x 1.5 grey (RAL 7001) (CD 6.0-12.0 mm) SZ 24 93925 metric grey (RAL 7001) 6.0 - 12.0 10.0 view
HELUTOP® HT M20 x 1.5 black (CD 6.0-12.0 mm) SZ 24 93939 metric black (RAL 9005) 6.0 - 12.0 10.0 view
HELUTOP® HT M25 x 1.5 grey (RAL 7035) (CD 11.0-17.0 mm) SZ 29 93911 metric grey (RAL 7035) 11.0 - 17.0 8.0 view
HELUTOP® HT M25 x 1.5 grey (RAL 7001) (CD 11.0-17.0 mm) SZ 29 93926 metric grey (RAL 7001) 11.0 - 17.0 8.0 view
HELUTOP® HT M25 x 1.5 black (CD 11.0-17.0 mm) SZ 29 93940 metric black (RAL 9005) 11.0 - 17.0 8.0 view
HELUTOP® HT M32 x 1.5 grey (RAL 7035) (CD 15.0-21.0 mm) SZ 36 93912 metric grey (RAL 7035) 15.0 - 21.0 10.0 view
HELUTOP® HT M32 x 1.5 grey (RAL 7001) (CD 15.0-21.0 mm) SZ 36 93927 metric grey (RAL 7001) 15.0 - 21.0 10.0 view
HELUTOP® HT M32 x 1.5 black (CD 15.0-21.0 mm) SZ 36 93941 metric black (RAL 9005) 15.0 - 21.0 10.0 view
HELUTOP® HT M40 x 1.5 grey (RAL 7035) (CD 19.0-28.0 mm) SZ 46 93913 metric grey (RAL 7035) 19.0 - 28.0 10.0 view
HELUTOP® HT M40 x 1.5 grey (RAL 7001) (CD 19.0-28.0 mm) SZ 46 93928 metric grey (RAL 7001) 19.0 - 28.0 10.0 view
HELUTOP® HT M40 x 1.5 black (CD 19.0-28.0 mm) SZ 46 93942 metric black (RAL 9005) 19.0 - 28.0 10.0 view
HELUTOP® HT M50 x 1.5 grey (RAL 7035) (CD 30.0-38.0 mm) SZ 60 93914 metric grey (RAL 7035) 30.0 - 38.0 18.0 view
HELUTOP® HT M50 x 1.5 grey (RAL 7001) (CD 30.0-38.0 mm) SZ 60 93929 metric grey (RAL 7001) 30.0 - 38.0 18.0 view
HELUTOP® HT M50 x 1.5 black (CD 30.0-38.0 mm) SZ 60 93943 metric black (RAL 9005) 30.0 - 38.0 18.0 view
HELUTOP® HT M63 x 1.5 grey (RAL 7035) (CD 34.0-44.0 mm) SZ 65 93915 metric grey (RAL 7035) 34.0 - 44.0 18.0 view
HELUTOP® HT M63 x 1.5 grey (RAL 7001) (CD 34.0-44.0 mm) SZ 65 93930 metric grey (RAL 7001) 34.0 - 44.0 18.0 view
HELUTOP® HT M63 x 1.5 black (CD 34.0-44.0 mm) SZ 65 93944 metric black (RAL 9005) 34.0 - 44.0 18.0 view
HELUTOP® HT-R M12 x 1.5 grey (RAL 7035) (CD 2.0-5.0 mm) SZ 15 903532 metric grey (RAL 7035) 2.0 - 5.0 8.0 view
HELUTOP® HT-R M12 x 1.5 grey (RAL 7001) (CD 2.0-5.0 mm) SZ 15 903542 metric grey (RAL 7001) 2.0 - 5.0 8.0 view
HELUTOP® HT-R M12 x 1.5 black (CD 2.0-5.0 mm) SZ 15 903552 metric black (RAL 9005) 2.0 - 5.0 8.0 view
HELUTOP® HT-R M16 x 1.5 grey (RAL 7035) (CD 2.0-6.0 mm) SZ 19 903533 metric grey (RAL 7035) 2.0 - 6.0 8.0 view
HELUTOP® HT-R M16 x 1.5 grey (RAL 7001) (CD 2.0-6.0 mm) SZ 19 903543 metric grey (RAL 7001) 2.0 - 6.0 8.0 view
HELUTOP® HT-R M16 x 1.5 black (CD 2.0-6.0 mm) SZ 19 903553 metric black (RAL 9005) 2.0 - 6.0 8.0 view
HELUTOP® HT-R M20 x 1.5 grey (RAL 7035) (CD 5.0-9.0 mm) SZ 24 903534 metric grey (RAL 7035) 5.0 - 9.0 10.0 view
HELUTOP® HT-R M20 x 1.5 grey (RAL 7001) (CD 5.0-9.0 mm) SZ 24 903544 metric grey (RAL 7001) 5.0 - 9.0 10.0 view
HELUTOP® HT-R M20 x 1.5 black (CD 5.0-9.0 mm) SZ 24 903554 metric black (RAL 9005) 5.0 - 9.0 10.0 view
HELUTOP® HT-R M25 x 1.5 grey (RAL 7035) (CD 9.0-13.0 mm) SZ 29 903535 metric grey (RAL 7035) 9.0 - 13.0 8.0 view
HELUTOP® HT-R M25 x 1.5 grey (RAL 7001) (CD 9.0-13.0 mm) SZ 29 903545 metric grey (RAL 7001) 9.0 - 13.0 8.0 view
HELUTOP® HT-R M25 x 1.5 black (CD 9.0-13.0 mm) SZ 29 903555 metric black (RAL 9005) 9.0 - 13.0 8.0 view
HELUTOP® HT-R M32 x 1.5 grey (RAL 7035) (CD 11.0-15.0 mm) SZ 36 903536 metric grey (RAL 7035) 11.0 - 15.0 10.0 view
HELUTOP® HT-R M32 x 1.5 grey (RAL 7001) (CD 11.0-15.0 mm) SZ 36 903546 metric grey (RAL 7001) 11.0 - 15.0 10.0 view
HELUTOP® HT-R M32 x 1.5 black (CD 11.0-15.0 mm) SZ 36 903556 metric black (RAL 9005) 11.0 - 15.0 10.0 view
HELUTOP® HT-R M40 x 1.5 grey (RAL 7035) (CD 16.0-23.0 mm) SZ 46 903537 metric grey (RAL 7035) 16.0 - 23.0 10.0 view
HELUTOP® HT-R M40 x 1.5 grey (RAL 7001) (CD 16.0-23.0 mm) SZ 46 903547 metric grey (RAL 7001) 16.0 - 23.0 10.0 view
HELUTOP® HT-R M40 x 1.5 black (CD 16.0-23.0 mm) SZ 46 903557 metric black (RAL 9005) 16.0 - 23.0 10.0 view
HELUTOP® HT-R M50 x 1.5 grey (RAL 7035) (CD 25.0-31.0 mm) SZ 60 903538 metric grey (RAL 7035) 25.0 - 31.0 18.0 view
HELUTOP® HT-R M50 x 1.5 grey (RAL 7001) (CD 25.0-31.0 mm) SZ 60 903548 metric grey (RAL 7001) 25.0 - 31.0 18.0 view
HELUTOP® HT-R M50 x 1.5 black (CD 25.0-31.0 mm) SZ 60 903558 metric black (RAL 9005) 25.0 - 31.0 18.0 view
HELUTOP® HT-R M63 x 1.5 grey (RAL 7035) (CD 29.0-35.0 mm) SZ 65 903539 metric grey (RAL 7035) 29.0 - 35.0 18.0 view
HELUTOP® HT-R M63 x 1.5 grey (RAL 7001) (CD 29.0-35.0 mm) SZ 65 903549 metric grey (RAL 7001) 29.0 - 35.0 18.0 view
HELUTOP® HT-R M63 x 1.5 black (CD 29.0-35.0 mm) SZ 65 903559 metric black (RAL 9005) 29.0 - 35.0 18.0 view
HELUTOP® HT PG 7 grey (RAL 7035) (CD 3.0-6.5 mm) SZ 15 99300 PG grey (RAL 7035) 3.0 - 6.5 8.0 view
HELUTOP® HT PG 7 grey (RAL 7001) (CD 3.0-6.5 mm) SZ 15 99310 PG grey (RAL 7001) 3.0 - 6.5 8.0 view
HELUTOP® HT PG 7 black (CD 3.0-6.5 mm) SZ 15 99320 PG black (RAL 9005) 3.0 - 6.5 8.0 view
HELUTOP® HT PG 9 grey (RAL 7035) (CD 4.0-8.0 mm) SZ 19 99301 PG grey (RAL 7035) 4.0 - 8.0 8.0 view
HELUTOP® HT PG 9 grey (RAL 7001) (CD 4.0-8.0 mm) SZ 19 99311 PG grey (RAL 7001) 4.0 - 8.0 8.0 view
HELUTOP® HT PG 9 black (CD 4.0-8.0 mm) SZ 19 99321 PG black (RAL 9005) 4.0 - 8.0 8.0 view
HELUTOP® HT PG 11 grey (RAL 7035) (CD 5.0-10.0 mm) SZ 22 99302 PG grey (RAL 7035) 5.0 - 10.0 8.0 view
HELUTOP® HT PG 11 grey (RAL 7001) (CD 5.0-10.0 mm) SZ 22 99312 PG grey (RAL 7001) 5.0 - 10.0 8.0 view
HELUTOP® HT PG 11 black (CD 5.0-10.0 mm) SZ 22 99322 PG black (RAL 9005) 5.0 - 10.0 8.0 view
HELUTOP® HT PG 13.5 grey (RAL 7035) (CD 6.0-12.0 mm) SZ 24 99303 PG grey (RAL 7035) 6.0 - 12.0 9.0 view
HELUTOP® HT PG 13.5 grey (RAL 7001) (CD 6.0-12.0 mm) SZ 24 99313 PG grey (RAL 7001) 6.0 - 12.0 9.0 view
HELUTOP® HT PG 13.5 black (CD 6.0-12.0 mm) SZ 24 99323 PG black (RAL 9005) 6.0 - 12.0 9.0 view
HELUTOP® HT PG 16 grey (RAL 7035) (CD 10.0-14.0 mm) SZ 27 99304 PG grey (RAL 7035) 10.0 - 14.0 10.0 view
HELUTOP® HT PG 16 grey (RAL 7001) (CD 10.0-14.0 mm) SZ 27 99314 PG grey (RAL 7001) 10.0 - 14.0 10.0 view
HELUTOP® HT PG 16 black (CD 10.0-14.0 mm) SZ 27 99324 PG black (RAL 9005) 10.0 - 14.0 10.0 view
HELUTOP® HT PG 21 grey (RAL 7035) (CD 13.0-18.0 mm) SZ 33 99305 PG grey (RAL 7035) 13.0 - 18.0 11.0 view
HELUTOP® HT PG 21 grey (RAL 7001) (CD 13.0-18.0 mm) SZ 33 99315 PG grey (RAL 7001) 13.0 - 18.0 11.0 view
HELUTOP® HT PG 21 black (CD 13.0-18.0 mm) SZ 33 99325 PG black (RAL 9005) 13.0 - 18.0 11.0 view
HELUTOP® HT PG 29 grey (RAL 7035) (CD 18.0-25.0 mm) SZ 42 99306 PG grey (RAL 7035) 18.0 - 25.0 11.0 view
HELUTOP® HT PG 29 grey (RAL 7001) (CD 18.0-25.0 mm) SZ 42 99316 PG grey (RAL 7001) 18.0 - 25.0 11.0 view
HELUTOP® HT PG 29 black (CD 18.0-25.0 mm) SZ 42 99326 PG black (RAL 9005) 18.0 - 25.0 11.0 view
HELUTOP® HT PG 36 grey (RAL 7035) (CD 22.0-32.0 mm) SZ 53 99307 PG grey (RAL 7035) 22.0 - 32.0 13.0 view
HELUTOP® HT PG 36 grey (RAL 7001) (CD 22.0-32.0 mm) SZ 53 99317 PG grey (RAL 7001) 22.0 - 32.0 13.0 view
HELUTOP® HT PG 36 black (CD 22.0-32.0 mm) SZ 53 99327 PG black (RAL 9005) 22.0 - 32.0 13.0 view
HELUTOP® HT PG 42 grey (RAL 7035) (CD 30.0-38.0 mm) SZ 60 99308 PG grey (RAL 7035) 30.0 - 38.0 13.0 view
HELUTOP® HT PG 42 grey (RAL 7001) (CD 30.0-38.0 mm) SZ 60 99318 PG grey (RAL 7001) 30.0 - 38.0 13.0 view
HELUTOP® HT PG 42 black (CD 30.0-38.0 mm) SZ 60 99328 PG black (RAL 9005) 30.0 - 38.0 13.0 view
HELUTOP® HT PG 48 grey (RAL 7035) (CD 34.0-44.0 mm) SZ 65 99309 PG grey (RAL 7035) 34.0 - 44.0 14.0 view
HELUTOP® HT PG 48 grey (RAL 7001) (CD 34.0-44.0 mm) SZ 65 99319 PG grey (RAL 7001) 34.0 - 44.0 14.0 view
HELUTOP® HT PG 48 black (CD 34.0-44.0 mm) SZ 65 99329 PG black (RAL 9005) 34.0 - 44.0 14.0 view
HELUTOP® HT NPT 3/8" grey (RAL 7035) (CD 5.0-10.0 mm) SZ 22 92780 NPT grey (RAL 7035) 5.0 - 10.0 15.0 view
HELUTOP® HT NPT 3/8" grey (RAL 7001) (CD 5.0-10.0 mm) SZ 22 92790 NPT grey (RAL 7001) 5.0 - 10.0 15.0 view
HELUTOP® HT NPT 3/8" black (CD 5.0-10.0 mm) SZ 22 92800 NPT black (RAL 9005) 5.0 - 10.0 15.0 view
HELUTOP® HT NPT 1/2" grey (RAL 7035) (CD 6.0-12.0 mm) SZ 24 92781 NPT grey (RAL 7035) 6.0 - 12.0 15.0 view
HELUTOP® HT NPT 1/2" grey (RAL 7001) (CD 6.0-12.0 mm) SZ 24 92791 NPT grey (RAL 7001) 6.0 - 12.0 15.0 view
HELUTOP® HT NPT 1/2" black (CD 6.0-12.0 mm) SZ 24 92801 NPT black (RAL 9005) 6.0 - 12.0 15.0 view
HELUTOP® HT NPT 1/2" grey (RAL 7035) (CD 10.0-14.0 mm) SZ 27 92782 NPT grey (RAL 7035) 10.0 - 14.0 15.0 view
HELUTOP® HT NPT 1/2" grey (RAL 7001) (CD 10.0-14.0 mm) SZ 27 92792 NPT grey (RAL 7001) 10.0 - 14.0 15.0 view
HELUTOP® HT NPT 1/2" black (CD 10.0-14.0 mm) SZ 27 92802 NPT black (RAL 9005) 10.0 - 14.0 15.0 view
HELUTOP® HT NPT 3/4" grey (RAL 7035) (CD 13.0-18.0 mm) SZ 33 92783 NPT grey (RAL 7035) 13.0 - 18.0 15.0 view
HELUTOP® HT NPT 3/4" grey (RAL 7001) (CD 13.0-18.0 mm) SZ 33 92793 NPT grey (RAL 7001) 13.0 - 18.0 15.0 view
HELUTOP® HT NPT 3/4" black (CD 13.0-18.0 mm) SZ 33 92803 NPT black (RAL 9005) 13.0 - 18.0 15.0 view
HELUTOP® HT NPT 1" grey (RAL 7035) (CD 18.0-25.0 mm) SZ 42 92784 NPT grey (RAL 7035) 18.0 - 25.0 18.0 view
HELUTOP® HT NPT 1" grey (RAL 7001) (CD 18.0-25.0 mm) SZ 42 92794 NPT grey (RAL 7001) 18.0 - 25.0 18.0 view
HELUTOP® HT NPT 1" black (CD 18.0-25.0 mm) SZ 42 92804 NPT black (RAL 9005) 18.0 - 25.0 18.0 view

Downloads

Accessories

Products that match this product

chevron-left