HELUTHERM® 145 MULTI

  • EAC certification
  • DNV GL certification
  • halogen-free (LS0H)
  • UV-resistant
  • Length marking in meters
  • UKCA certification
  • temperaturbeständige Steuer- und Anschlussleitung
  • mit verbessertem Verhalten im Brandfall
  • vernetztes Isolations- und Mantelmaterial
From € 206.00 / 100 Meter Net price plus metal surcharge Login / Register now

Technical Data

Control and connection cable
Temperature range flexible -35°C to +120°C
fixed -55°C to +145°C
Short circuit temperature at the conductor +200°C
Nominal voltage
0.25 - 1 mm²: AC U0/U 300/500 V
1.5 - 95 mm²: AC U0/U 450/750 V
1.5 - 95 mm²: fixed and protected installation AC U0/U 600/1000 V
Test voltage core/core 3000 V
Minimum bending radius flexible 8x Outer-Ø
fixed 4x Outer-Ø

Details

Cable Structure

  • Copper wire tinned, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
  • Core insulation: cross-linked polyolefin
  • Core identification acc. to DIN VDE 0293-308,
  • 1 core(s): black or green-yellow
  • 2 - 5 core(s): colour coded
  • 6 - 37 core(s): black cores with consecutive labeling in white digits
  • Protective conductor: starting with 3 cores,
  • G = with protective conductor GN-YE, in the outer layer,
  • x = without protective conductor
  • Cores stranded in layers with optimal lay lengths
  • Fleece wrapping
  • Outer sheath: cross-linked polyolefin
  • Sheath colour: black
  • Length marking: in metres

Properties

  • resistant to: oil, UV radiation, ozone, weathering effects
  • abrasion-resistant, notch-resistant
  • for outdoor use
  • halogen-free
  • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
  • no fire propagation, no release of corrosive and toxic gases

Tests

  • halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
  • corrosiveness of combustion gases acc. to DIN VDE 0482-754-2 / DIN EN 60754-2 / IEC 60754-2
  • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
  • bundle fire test acc. to DIN VDE 0482-332-3-22 / DIN EN 60332-3-22 / IEC 60332-3-22
  • smoke density acc. to DIN VDE 0482-1034-1+2 / DIN EN 61034-1+2 / IEC 61034-1+2
  • oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404, IRM 902 4h at +70°C
  • weather-resistant acc. to DIN EN ISO 4892-2
  • certifications and approvals:
  • EAC
  • 0.5 - 95 mm²: DNV GL

Application

  • Cross-linked, temperature-resistant and halogen-free control and connection cable with enhanced behavior in case of fire; to connect lighting fixtures, heaters, electrical machinery, switching systems and distributors. Excellent high-temperature stability allows for a long service life. Resistant to weathering effects, moisture, ozone and UV radiation and therefore suitable for outdoor applications, e.g. traffic control systems. Low smoke development and no emission of corrosive gases in case of fire. Low fire load reduces risk of toxic fumes. The extent of damage to costly control and monitoring systems and the concrete and steel structures of buildings and plants due to fire can be reduced.

All articles HELUTHERM® 145 MULTI

Filter / Sorting

No. of Cores
Cross-section (mm²)
Protective Conductor
Outer diameter
Core Identification
Nominal Voltage
Properties
Certification / Approval
Item description
Part no.
Outer Ø mm (approx.) AWG (approx.) Cu-weight kg/km Weight kg/km (approx.)
HELUTHERM® 145 MULTI black 1 G 0.25 mm² 52630 2.9 24 2.0 11.0 view
HELUTHERM® 145 MULTI black 1 x 0.25 mm² 53376 2.9 24 2.0 11.0 view
HELUTHERM® 145 MULTI black 2 x 0.25 mm² 53377 4.6 24 5.0 29.0 view
HELUTHERM® 145 MULTI black 3 G 0.25 mm² 53378 4.9 24 7.0 34.0 view
HELUTHERM® 145 MULTI black 4 G 0.25 mm² 53379 5.5 24 10.0 42.0 view
HELUTHERM® 145 MULTI black 5 G 0.25 mm² 53380 5.8 24 12.0 47.0 view
HELUTHERM® 145 MULTI black 6 G 0.25 mm² 53381 6.5 24 14.4 58.0 view
HELUTHERM® 145 MULTI black 7 G 0.25 mm² 53382 6.9 24 16.8 64.0 view
HELUTHERM® 145 MULTI black 8 G 0.25 mm² 53383 7.3 24 19.2 71.0 view
HELUTHERM® 145 MULTI black 10 G 0.25 mm² 53384 8.1 24 24.0 84.0 view
HELUTHERM® 145 MULTI black 12 G 0.25 mm² 53385 8.1 24 28.8 90.0 view
HELUTHERM® 145 MULTI black 14 G 0.25 mm² 53386 8.6 24 33.6 102.0 view
HELUTHERM® 145 MULTI black 16 G 0.25 mm² 53387 8.9 24 38.4 114.0 view
HELUTHERM® 145 MULTI black 19 G 0.25 mm² 53388 10.1 24 45.6 132.0 view
HELUTHERM® 145 MULTI black 21 G 0.25 mm² 53389 10.5 24 50.4 145.0 view
HELUTHERM® 145 MULTI black 1 G 0.5 mm² 52631 3.2 20 4.8 15.7 view
HELUTHERM® 145 MULTI black 1 x 0.5 mm² 53391 3.2 20 4.8 15.7 view
HELUTHERM® 145 MULTI black 2 x 0.5 mm² 53392 5.3 20 10.0 39.6 view
HELUTHERM® 145 MULTI black 3 G 0.5 mm² 53393 5.5 20 14.4 48.1 view
HELUTHERM® 145 MULTI black 4 G 0.5 mm² 53394 5.9 20 19.2 51.0 view
HELUTHERM® 145 MULTI black 5 G 0.5 mm² 53395 7.0 20 24.0 64.0 view
HELUTHERM® 145 MULTI black 6 G 0.5 mm² 53396 7.4 20 29.0 74.0 view
HELUTHERM® 145 MULTI black 7 G 0.5 mm² 53397 8.1 20 34.0 88.0 view
HELUTHERM® 145 MULTI black 8 G 0.5 mm² 53398 8.6 20 38.4 102.0 view
HELUTHERM® 145 MULTI black 10 G 0.5 mm² 53399 9.4 20 48.0 123.0 view
HELUTHERM® 145 MULTI black 12 G 0.5 mm² 53400 10.0 20 58.0 135.0 view
HELUTHERM® 145 MULTI black 14 G 0.5 mm² 53401 10.0 20 67.0 153.0 view
HELUTHERM® 145 MULTI black 16 G 0.5 mm² 53402 10.7 20 76.8 176.0 view
HELUTHERM® 145 MULTI black 19 G 0.5 mm² 53403 12.4 20 91.2 213.0 view
HELUTHERM® 145 MULTI black 21 G 0.5 mm² 53404 13.0 20 100.8 234.0 view
HELUTHERM® 145 MULTI black 24 G 0.5 mm² 53405 14.0 20 115.2 263.0 view
HELUTHERM® 145 MULTI black 25 G 0.5 mm² 53406 14.0 20 120.0 269.0 view
HELUTHERM® 145 MULTI black 27 G 0.5 mm² 53407 14.0 20 129.6 280.0 view
HELUTHERM® 145 MULTI black 30 G 0.5 mm² 53408 14.6 20 144.0 311.0 view
HELUTHERM® 145 MULTI black 33 G 0.5 mm² 53409 15.0 20 158.4 343.0 view
HELUTHERM® 145 MULTI black 37 G 0.5 mm² 53410 17.0 20 177.6 392.0 view
HELUTHERM® 145 MULTI black 1 x 0.75 mm² 53411 3.5 19 7.2 19.8 view
HELUTHERM® 145 MULTI black 2 x 0.75 mm² 53412 6.0 19 14.0 40.0 view
HELUTHERM® 145 MULTI black 3 G 0.75 mm² 53413 6.4 19 22.0 53.0 view
HELUTHERM® 145 MULTI black 4 G 0.75 mm² 53414 7.0 19 29.0 69.0 view
HELUTHERM® 145 MULTI black 5 G 0.75 mm² 53415 7.7 19 36.0 86.0 view
HELUTHERM® 145 MULTI black 6 G 0.75 mm² 53416 8.3 19 43.2 101.0 view
HELUTHERM® 145 MULTI black 7 G 0.75 mm² 53417 9.1 19 50.4 117.0 view
HELUTHERM® 145 MULTI black 8 G 0.75 mm² 53418 10.2 19 57.6 140.0 view
HELUTHERM® 145 MULTI black 10 G 0.75 mm² 53419 11.1 19 72.0 167.0 view
HELUTHERM® 145 MULTI black 12 G 0.75 mm² 53420 11.1 19 86.4 183.0 view
HELUTHERM® 145 MULTI black 14 G 0.75 mm² 53421 11.7 19 100.8 212.0 view
HELUTHERM® 145 MULTI black 16 G 0.75 mm² 53422 12.5 19 115.2 239.0 view
HELUTHERM® 145 MULTI black 19 G 0.75 mm² 53423 14.0 19 136.8 290.0 view
HELUTHERM® 145 MULTI black 24 G 0.75 mm² 53425 16.0 19 172.8 364.0 view
HELUTHERM® 145 MULTI black 25 G 0.75 mm² 53426 16.0 19 180.0 371.0 view
HELUTHERM® 145 MULTI black 33 G 0.75 mm² 53429 18.0 19 237.6 468.0 view
HELUTHERM® 145 MULTI black 37 G 0.75 mm² 53430 19.0 19 266.4 550.0 view
HELUTHERM® 145 MULTI black 1 x 1 mm² 53431 3.9 18 9.6 25.2 view
HELUTHERM® 145 MULTI black 2 x 1 mm² 53432 6.6 18 19.0 50.0 view
HELUTHERM® 145 MULTI black 3 G 1 mm² 53433 7.0 18 29.0 66.0 view
HELUTHERM® 145 MULTI black 4 G 1 mm² 53434 7.7 18 38.0 86.0 view
HELUTHERM® 145 MULTI black 5 G 1 mm² 53435 8.4 18 48.0 106.0 view
HELUTHERM® 145 MULTI black 6 G 1 mm² 53436 8.9 18 57.6 127.0 view
HELUTHERM® 145 MULTI black 7 G 1 mm² 53437 10.2 18 67.0 155.0 view
HELUTHERM® 145 MULTI black 8 G 1 mm² 53438 11.0 18 76.8 187.0 view
HELUTHERM® 145 MULTI black 10 G 1 mm² 53439 12.5 18 96.0 214.0 view
HELUTHERM® 145 MULTI black 12 G 1 mm² 53440 12.5 18 115.0 230.0 view
HELUTHERM® 145 MULTI black 14 G 1 mm² 53441 12.7 18 134.4 266.0 view
HELUTHERM® 145 MULTI black 16 G 1 mm² 53442 13.6 18 153.6 301.0 view
HELUTHERM® 145 MULTI black 19 G 1 mm² 53443 15.7 18 182.0 377.0 view
HELUTHERM® 145 MULTI black 21 G 1 mm² 53444 16.5 18 202.0 419.0 view
HELUTHERM® 145 MULTI black 24 G 1 mm² 53445 17.1 18 230.4 464.0 view
HELUTHERM® 145 MULTI black 25 G 1 mm² 53446 17.1 18 240.0 472.0 view
HELUTHERM® 145 MULTI black 27 G 1 mm² 53447 17.1 18 259.2 488.0 view
HELUTHERM® 145 MULTI black 33 G 1 mm² 53449 18.9 18 316.8 605.0 view
HELUTHERM® 145 MULTI black 37 G 1 mm² 53450 20.3 18 355.2 690.0 view
HELUTHERM® 145 MULTI black 1 G 1.5 mm² 52634 4.3 16 14.4 32.3 view
HELUTHERM® 145 MULTI black 1 x 1.5 mm² 53451 4.3 16 14.4 32.3 view
HELUTHERM® 145 MULTI black 2 x 1.5 mm² 53452 7.8 16 29.0 69.0 view
HELUTHERM® 145 MULTI black 3 G 1.5 mm² 53453 8.3 16 43.0 93.0 view
HELUTHERM® 145 MULTI black 4 G 1.5 mm² 53454 9.1 16 58.0 120.0 view
HELUTHERM® 145 MULTI black 5 G 1.5 mm² 53455 10.1 16 72.0 152.0 view
HELUTHERM® 145 MULTI black 6 G 1.5 mm² 53456 10.9 16 86.4 187.0 view
HELUTHERM® 145 MULTI black 7 G 1.5 mm² 53457 12.1 16 101.0 222.0 view
HELUTHERM® 145 MULTI black 8 G 1.5 mm² 53458 14.0 16 115.2 263.0 view
HELUTHERM® 145 MULTI black 10 G 1.5 mm² 53459 14.6 16 144.0 308.0 view
HELUTHERM® 145 MULTI black 12 G 1.5 mm² 53460 15.0 16 172.8 330.0 view
HELUTHERM® 145 MULTI black 14 G 1.5 mm² 53461 15.4 16 201.6 383.0 view
HELUTHERM® 145 MULTI black 16 G 1.5 mm² 53462 16.2 16 230.4 438.0 view
HELUTHERM® 145 MULTI black 19 G 1.5 mm² 53463 18.3 16 273.6 554.0 view
HELUTHERM® 145 MULTI black 21 G 1.5 mm² 53464 19.7 16 302.4 614.0 view
HELUTHERM® 145 MULTI black 24 G 1.5 mm² 53465 21.1 16 345.6 791.0 view
HELUTHERM® 145 MULTI black 25 G 1.5 mm² 53466 21.7 16 360.0 701.0 view
HELUTHERM® 145 MULTI black 27 G 1.5 mm² 53467 21.7 16 389.0 723.0 view
HELUTHERM® 145 MULTI black 30 G 1.5 mm² 53468 21.8 16 432.0 796.0 view
HELUTHERM® 145 MULTI black 33 G 1.5 mm² 53469 22.6 16 475.2 880.0 view
HELUTHERM® 145 MULTI black 37 G 1.5 mm² 53470 24.8 16 532.8 1026.0 view
HELUTHERM® 145 MULTI black 1 G 2.5 mm² 52635 5.0 14 24.0 46.9 view
HELUTHERM® 145 MULTI black 1 x 2.5 mm² 53471 5.0 14 24.0 46.9 view
HELUTHERM® 145 MULTI black 2 x 2.5 mm² 53472 9.0 14 48.0 99.0 view
HELUTHERM® 145 MULTI black 3 G 2.5 mm² 53473 9.9 14 72.0 140.0 view
HELUTHERM® 145 MULTI black 4 G 2.5 mm² 53474 10.9 14 96.0 183.0 view
HELUTHERM® 145 MULTI black 5 G 2.5 mm² 53475 12.2 14 120.0 231.0 view
HELUTHERM® 145 MULTI black 6 G 2.5 mm² 53476 13.2 14 144.0 280.0 view
HELUTHERM® 145 MULTI black 7 G 2.5 mm² 53477 14.6 14 168.0 336.0 view
HELUTHERM® 145 MULTI black 8 G 2.5 mm² 53478 15.7 14 192.0 397.0 view
HELUTHERM® 145 MULTI black 10 G 2.5 mm² 53479 17.9 14 240.0 460.0 view
HELUTHERM® 145 MULTI black 12 G 2.5 mm² 53480 17.9 14 288.0 500.0 view
HELUTHERM® 145 MULTI black 14 G 2.5 mm² 53481 19.2 14 336.0 593.0 view