HELUTHERM® 145

  • EAC certification
  • DNV GL certification
  • halogen-free (LS0H)
  • UV-resistant
  • UKCA certification
  • temperaturbeständige Einzelader
  • mit verbessertem Verhalten im Brandfall
  • vernetztes Isolationsmaterial
From € 38.00 / 100 M Net prices

Technical Data

Single core
Temperature range flexible -35°C to +120°C
fixed -55°C to +145°C
Nominal voltage
0.25 - 1 mm²: AC U0/U 300/500 V
1.5 - 240 mm²: AC U0/U 450/750 V
1.5 - 240 mm²: fixed and protected installation AC U0/U 600/1000 V
Test voltage 3500 V
Minimum bending radius flexible 8x Outer-Ø
fixed 4x Outer-Ø

Details

Cable Structure

  • Copper wire tinned, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
  • Core insulation: cross-linked polyolefin
  • Core identification: see datasheet

Properties

  • resistant to: oil, UV radiation, ozone, weathering effects
  • abrasion-resistant, notch-resistant
  • for outdoor use
  • halogen-free
  • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
  • no fire propagation

Tests

  • halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
  • corrosiveness of combustion gases acc. to DIN VDE 0482-754-2 / DIN EN 60754-2 / IEC 60754-2
  • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
  • bundle fire test acc. to DIN VDE 0482-332-3-22 / DIN EN 60332-3-22 / IEC 60332-3-22
  • smoke density acc. to DIN VDE 0482-1034-1+2 / DIN EN 61034-1+2 / IEC 61034-1+2
  • protection against fire acc. to DIN EN 45545-2
  • oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404, IRM 902 4h at +70°C
  • certifications and approvals:
  • EAC
  • 0.5 - 95 mm²: DNV GL

Application

  • Temperature resistant single core for the internal wiring of lighting fixtures, heaters, electrical machinery, switching systems and distributors in industrial equipment as well as plant and machinery construction; suitable for laying in tubes on and under plaster, in closed installation ducts, as well as for traffic systems and outdoor applications. Not suitable for direct laying in cable ladders and cable trays, except as a potential equalization cable.

All articles HELUTHERM® 145

Filter / Sorting

Cross-section (mm²)
Protective Conductor
Outer diameter
Single Core Colour
Nominal Voltage
Properties
Certification / Approval
Item description
Part no.
Outer Ø mm (approx.) Core Colour AWG (approx.) Cu-weight kg/km
HELUTHERM® 145 black 1 x 0.25 mm² 50999 1.6 black (RAL 9005) 24 2.4 view
HELUTHERM® 145 green-yellow 1 G 0.25 mm² 50998 1.6 green-yellow 24 2.4 view
HELUTHERM® 145 blue 1 x 0.25 mm² 51070 1.6 blue (RAL 5015) 24 2.4 view
HELUTHERM® 145 brown 1 x 0.25 mm² 51071 1.6 brown (RAL 8003) 24 2.4 view
HELUTHERM® 145 red 1 x 0.25 mm² 51072 1.6 red (RAL 3000) 24 2.4 view
HELUTHERM® 145 white 1 x 0.25 mm² 51073 1.6 white (RAL 9010) 24 2.4 view
HELUTHERM® 145 grey 1 x 0.25 mm² 51074 1.6 grey (RAL 7001) 24 2.4 view
HELUTHERM® 145 violet 1 x 0.25 mm² 51075 1.6 violet (RAL 4005) 24 2.4 view
HELUTHERM® 145 yellow 1 x 0.25 mm² 51076 1.6 yellow (RAL 1021) 24 2.4 view
HELUTHERM® 145 orange 1 x 0.25 mm² 51077 1.6 orange (RAL 2003) 24 2.4 view
HELUTHERM® 145 green 1 x 0.25 mm² 51078 1.6 green (RAL 6018) 24 2.4 view
HELUTHERM® 145 dark blue 1 x 0.25 mm² 51079 1.6 dark blue (RAL 5010) 24 2.4 view
HELUTHERM® 145 beige 1 x 0.25 mm² 51164 1.6 beige (RAL 1001) 24 2.4 view
HELUTHERM® 145 black 1 x 0.34 mm² 51167 1.7 black (RAL 9005) 22 3.2 view
HELUTHERM® 145 green-yellow 1 G 0.34 mm² 51166 1.7 green-yellow 22 3.2 view
HELUTHERM® 145 blue 1 x 0.34 mm² 51168 1.7 blue (RAL 5015) 22 3.2 view
HELUTHERM® 145 brown 1 x 0.34 mm² 51169 1.7 brown (RAL 8003) 22 3.2 view
HELUTHERM® 145 red 1 x 0.34 mm² 51170 1.7 red (RAL 3000) 22 3.2 view
HELUTHERM® 145 white 1 x 0.34 mm² 51171 1.7 white (RAL 9010) 22 3.2 view
HELUTHERM® 145 grey 1 x 0.34 mm² 51172 1.7 grey (RAL 7001) 22 3.2 view
HELUTHERM® 145 violet 1 x 0.34 mm² 51173 1.7 violet (RAL 4005) 22 3.2 view
HELUTHERM® 145 yellow 1 x 0.34 mm² 51174 1.7 yellow (RAL 1021) 22 3.2 view
HELUTHERM® 145 orange 1 x 0.34 mm² 51175 1.7 orange (RAL 2003) 22 3.2 view
HELUTHERM® 145 green 1 x 0.34 mm² 51176 1.7 green (RAL 6018) 22 3.2 view
HELUTHERM® 145 dark blue 1 x 0.34 mm² 51177 1.7 dark blue (RAL 5010) 22 3.2 view
HELUTHERM® 145 black 1 x 0.5 mm² 51281 1.9 black (RAL 9005) 20 4.8 view
HELUTHERM® 145 green-yellow 1 G 0.5 mm² 51280 1.9 green-yellow 20 4.8 view
HELUTHERM® 145 blue 1 x 0.5 mm² 51282 1.9 blue (RAL 5015) 20 4.8 view
HELUTHERM® 145 brown 1 x 0.5 mm² 51283 1.9 brown (RAL 8003) 20 4.8 view
HELUTHERM® 145 red 1 x 0.5 mm² 51284 1.9 red (RAL 3000) 20 4.8 view
HELUTHERM® 145 white 1 x 0.5 mm² 51285 1.9 white (RAL 9010) 20 4.8 view
HELUTHERM® 145 grey 1 x 0.5 mm² 51286 1.9 grey (RAL 7001) 20 4.8 view
HELUTHERM® 145 violet 1 x 0.5 mm² 51287 1.9 violet (RAL 4005) 20 4.8 view
HELUTHERM® 145 yellow 1 x 0.5 mm² 51288 1.9 yellow (RAL 1021) 20 4.8 view
HELUTHERM® 145 orange 1 x 0.5 mm² 51289 1.9 orange (RAL 2003) 20 4.8 view
HELUTHERM® 145 green 1 x 0.5 mm² 51290 1.9 green (RAL 6018) 20 4.8 view
HELUTHERM® 145 dark blue 1 x 0.5 mm² 51291 1.9 dark blue (RAL 5010) 20 4.8 view
HELUTHERM® 145 beige 1 x 0.5 mm² 51292 1.9 beige (RAL 1001) 20 4.8 view
HELUTHERM® 145 black 1 x 0.75 mm² 51295 2.2 black (RAL 9005) 19 7.2 view
HELUTHERM® 145 green-yellow 1 G 0.75 mm² 51294 2.2 green-yellow 19 7.2 view
HELUTHERM® 145 blue 1 x 0.75 mm² 51296 2.2 blue (RAL 5015) 19 7.2 view
HELUTHERM® 145 brown 1 x 0.75 mm² 51297 2.2 brown (RAL 8003) 19 7.2 view
HELUTHERM® 145 red 1 x 0.75 mm² 51298 2.2 red (RAL 3000) 19 7.2 view
HELUTHERM® 145 white 1 x 0.75 mm² 51299 2.2 white (RAL 9010) 19 7.2 view
HELUTHERM® 145 grey 1 x 0.75 mm² 51300 2.2 grey (RAL 7001) 19 7.2 view
HELUTHERM® 145 violet 1 x 0.75 mm² 51301 2.2 violet (RAL 4005) 19 7.2 view
HELUTHERM® 145 yellow 1 x 0.75 mm² 51302 2.2 yellow (RAL 1021) 19 7.2 view
HELUTHERM® 145 orange 1 x 0.75 mm² 51303 2.2 orange (RAL 2003) 19 7.2 view
HELUTHERM® 145 green 1 x 0.75 mm² 51304 2.2 green (RAL 6018) 19 7.2 view
HELUTHERM® 145 dark blue 1 x 0.75 mm² 51305 2.2 dark blue (RAL 5010) 19 7.2 view
HELUTHERM® 145 black 1 x 1 mm² 51309 2.5 black (RAL 9005) 18 9.6 view
HELUTHERM® 145 green-yellow 1 G 1 mm² 51308 2.5 green-yellow 18 9.6 view
HELUTHERM® 145 blue 1 x 1 mm² 51310 2.5 blue (RAL 5015) 18 9.6 view
HELUTHERM® 145 brown 1 x 1 mm² 51311 2.5 brown (RAL 8003) 18 9.6 view
HELUTHERM® 145 red 1 x 1 mm² 51312 2.5 red (RAL 3000) 18 9.6 view
HELUTHERM® 145 white 1 x 1 mm² 51313 2.5 white (RAL 9010) 18 9.6 view
HELUTHERM® 145 grey 1 x 1 mm² 51314 2.5 grey (RAL 7001) 18 9.6 view
HELUTHERM® 145 violet 1 x 1 mm² 51315 2.5 violet (RAL 4005) 18 9.6 view
HELUTHERM® 145 yellow 1 x 1 mm² 51316 2.5 yellow (RAL 1021) 18 9.6 view
HELUTHERM® 145 orange 1 x 1 mm² 51317 2.5 orange (RAL 2003) 18 9.6 view
HELUTHERM® 145 green 1 x 1 mm² 51318 2.5 green (RAL 6018) 18 9.6 view
HELUTHERM® 145 dark blue 1 x 1 mm² 51319 2.5 dark blue (RAL 5010) 18 9.6 view
HELUTHERM® 145 beige 1 x 1 mm² 51320 2.5 beige (RAL 1001) 18 9.6 view
HELUTHERM® 145 black 1 x 1.5 mm² 51323 2.9 black (RAL 9005) 16 14.4 view
HELUTHERM® 145 green-yellow 1 G 1.5 mm² 51322 2.9 green-yellow 16 14.4 view
HELUTHERM® 145 blue 1 x 1.5 mm² 51324 2.9 blue (RAL 5015) 16 14.4 view
HELUTHERM® 145 brown 1 x 1.5 mm² 51325 2.9 brown (RAL 8003) 16 14.4 view
HELUTHERM® 145 red 1 x 1.5 mm² 51326 2.9 red (RAL 3000) 16 14.4 view
HELUTHERM® 145 white 1 x 1.5 mm² 51327 2.9 white (RAL 9010) 16 14.4 view
HELUTHERM® 145 grey 1 x 1.5 mm² 51328 2.9 grey (RAL 7001) 16 14.4 view
HELUTHERM® 145 violet 1 x 1.5 mm² 51329 2.9 violet (RAL 4005) 16 14.4 view
HELUTHERM® 145 yellow 1 x 1.5 mm² 51330 2.9 yellow (RAL 1021) 16 14.4 view
HELUTHERM® 145 orange 1 x 1.5 mm² 51331 2.9 orange (RAL 2003) 16 14.4 view
HELUTHERM® 145 green 1 x 1.5 mm² 51332 2.9 green (RAL 6018) 16 14.4 view
HELUTHERM® 145 dark blue 1 x 1.5 mm² 51333 2.9 dark blue (RAL 5010) 16 14.4 view
HELUTHERM® 145 beige 1 x 1.5 mm² 51334 2.9 beige (RAL 1001) 16 14.4 view
HELUTHERM® 145 black 1 x 2.5 mm² 51337 3.5 black (RAL 9005) 14 24.0 view
HELUTHERM® 145 green-yellow 1 G 2.5 mm² 51336 3.5 green-yellow 14 24.0 view
HELUTHERM® 145 blue 1 x 2.5 mm² 51338 3.5 blue (RAL 5015) 14 24.0 view
HELUTHERM® 145 brown 1 x 2.5 mm² 51339 3.5 brown (RAL 8003) 14 24.0 view
HELUTHERM® 145 red 1 x 2.5 mm² 51340 3.5 red (RAL 3000) 14 24.0 view
HELUTHERM® 145 white 1 x 2.5 mm² 51341 3.5 white (RAL 9010) 14 24.0 view
HELUTHERM® 145 grey 1 x 2.5 mm² 51342 3.5 grey (RAL 7001) 14 24.0 view
HELUTHERM® 145 violet 1 x 2.5 mm² 51343 3.5 violet (RAL 4005) 14 24.0 view
HELUTHERM® 145 yellow 1 x 2.5 mm² 51344 3.5 yellow (RAL 1021) 14 24.0 view
HELUTHERM® 145 orange 1 x 2.5 mm² 51345 3.5 orange (RAL 2003) 14 24.0 view
HELUTHERM® 145 green 1 x 2.5 mm² 51346 3.5 green (RAL 6018) 14 24.0 view
HELUTHERM® 145 dark blue 1 x 2.5 mm² 51347 3.5 dark blue (RAL 5010) 14 24.0 view
HELUTHERM® 145 beige 1 x 2.5 mm² 51348 3.5 beige (RAL 1001) 14 24.0 view
HELUTHERM® 145 black 1 x 4 mm² 51351 4.3 black (RAL 9005) 12 38.0 view
HELUTHERM® 145 green-yellow 1 G 4 mm² 51350 4.3 green-yellow 12 38.0 view
HELUTHERM® 145 blue 1 x 4 mm² 51352 4.3 blue (RAL 5015) 12 38.0 view
HELUTHERM® 145 brown 1 x 4 mm² 51353 4.3 brown (RAL 8003) 12 38.0 view
HELUTHERM® 145 red 1 x 4 mm² 51354 4.3 red (RAL 3000) 12 38.0 view
HELUTHERM® 145 white 1 x 4 mm² 51355 4.3 white (RAL 9010) 12 38.0 view
HELUTHERM® 145 grey 1 x 4 mm² 51356 4.3 grey (RAL 7001) 12 38.0 view
HELUTHERM® 145 violet 1 x 4 mm² 51357 4.3 violet (RAL 4005) 12 38.0 view
HELUTHERM® 145 yellow 1 x 4 mm² 51358 4.3 yellow (RAL 1021) 12 38.0 view
HELUTHERM® 145 orange 1 x 4 mm² 51359 4.3 orange (RAL 2003) 12 38.0 view
HELUTHERM® 145 green 1 x 4 mm² 51360 4.3 green (RAL 6018) 12 38.0 view
HELUTHERM® 145 dark blue 1 x 4 mm² 51361 4.3 dark blue (RAL 5010) 12 38.0 view