

HELUSPREADER YSLTÖ-J
Technical Data HELUSPREADER YSLTÖ-J
All technical data can be found in the data sheet in the Downloads section |
Details HELUSPREADER YSLTÖ-J
All articles HELUSPREADER YSLTÖ-J
Item description
Part no.
|
Outer Ø app. mm | Cu-weight kg/km | Weight app. kg / km | Copper base EUR/100 kg | ||
---|---|---|---|---|---|---|
HELUSPREADER YSLTÖ-J black 36 G 2,5 mm² 40160 | 38,1 - 41 | 864 | 2500 | 150 |
|
view |
Article details
Part no.
40160
Item description
HELUSPREADER YSLTÖ-J black 36 G 2,5 mm²
Outer Ø app. mm
38,1 - 41
Cu-weight kg/km
864
Weight app. kg / km
2500
Copper base EUR/100 kg
150
PU/m
500,1000
Cut-to-length service available
yes
EAN / GTIN
4060892171451
customs tariff number
85444995
|
||||||
HELUSPREADER YSLTÖ-J black 42 G 2,5 mm² 40161 | 40,8 - 43,8 | 1008 | 3000 | 150 |
|
view |
Article details
Part no.
40161
Item description
HELUSPREADER YSLTÖ-J black 42 G 2,5 mm²
Outer Ø app. mm
40,8 - 43,8
Cu-weight kg/km
1008
Weight app. kg / km
3000
Copper base EUR/100 kg
150
PU/m
500,1000
Cut-to-length service available
yes
EAN / GTIN
4060892171468
customs tariff number
85444995
|
||||||
HELUSPREADER YSLTÖ-J black 48 G 2,5 mm² 40162 | 45,7 - 48,7 | 1152 | 3650 | 150 |
|
view |
Article details
Part no.
40162
Item description
HELUSPREADER YSLTÖ-J black 48 G 2,5 mm²
Outer Ø app. mm
45,7 - 48,7
Cu-weight kg/km
1152
Weight app. kg / km
3650
Copper base EUR/100 kg
150
PU/m
500,1000
Cut-to-length service available
yes
EAN / GTIN
4060892171475
customs tariff number
85444995
|
||||||
HELUSPREADER YSLTÖ-J black 54 G 2,5 mm² 40163 | 47 - 51 | 1296 | 4100 | 150 |
|
view |
Article details
Part no.
40163
Item description
HELUSPREADER YSLTÖ-J black 54 G 2,5 mm²
Outer Ø app. mm
47 - 51
Cu-weight kg/km
1296
Weight app. kg / km
4100
Copper base EUR/100 kg
150
PU/m
500,1000
Cut-to-length service available
yes
EAN / GTIN
4060892171482
customs tariff number
85444995
|
||||||
HELUSPREADER YSLTÖ-J black 36 G 3,3 mm² 40164 | 42,4 - 45,5 | 1140 | 3200 | 150 |
|
view |
Article details
Part no.
40164
Item description
HELUSPREADER YSLTÖ-J black 36 G 3,3 mm²
Outer Ø app. mm
42,4 - 45,5
Cu-weight kg/km
1140
Weight app. kg / km
3200
Copper base EUR/100 kg
150
PU/m
500,1000
Cut-to-length service available
yes
EAN / GTIN
4060892171499
customs tariff number
85444995
|
||||||
HELUSPREADER YSLTÖ-J black 42 G 3,3 mm² 40165 | 46,6 - 49,6 | 1330 | 3750 | 150 |
|
view |
Article details
Part no.
40165
Item description
HELUSPREADER YSLTÖ-J black 42 G 3,3 mm²
Outer Ø app. mm
46,6 - 49,6
Cu-weight kg/km
1330
Weight app. kg / km
3750
Copper base EUR/100 kg
150
PU/m
500,1000
Cut-to-length service available
yes
EAN / GTIN
4060892171505
customs tariff number
85444995
|
||||||
HELUSPREADER YSLTÖ-J black 48 G 3,3 mm² 40166 | 52 - 55 | 1521 | 4450 | 150 |
|
view |
Article details
Part no.
40166
Item description
HELUSPREADER YSLTÖ-J black 48 G 3,3 mm²
Outer Ø app. mm
52 - 55
Cu-weight kg/km
1521
Weight app. kg / km
4450
Copper base EUR/100 kg
150
PU/m
500,1000
Cut-to-length service available
yes
EAN / GTIN
4060892171512
customs tariff number
85444995
|