HELUPOWER® H07RN-F LS0H

  • HAR certification
  • EAC certification
  • halogen-free (LS0H)
  • UV-resistant
  • UKCA certification
  • halogen-free
  • oil resistant
  • for use in stagnant waters up to a water depth of 100 m
From € 77.00 / 100 M Net prices

Technical Data

Rubber connection cable acc. to DIN VDE 0285-525-2-21 / DIN EN 50525-2-21
Temperature range flexible -40°C to +90°C
fixed -50°C to +90°C
Permissible operating temperature of the conductor +90°C
Short circuit temperature at the conductor +250°C
Nominal voltage AC U0/U 450/750 V
Max. permissible operating voltage alternating current (AC) conductor/earth 476 V
three-phase alternating current (AC) conductor/conductor 825 V
direct current (DC) conductor/earth 619 V
direct current (DC) conductor/conductor 1238 V
Test voltage core/core 2500 V
Minimum bending radius flexible 6x Outer-Ø
fixed 4x Outer-Ø

Details

Cable Structure

  • Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
  • Core insulation: Special rubber
  • Core identification acc. to DIN VDE 0293-308,
  • 1 core(s): black
  • 2 - 5 core(s): colour coded
  • 7 - 12 core(s): black cores with consecutive labeling in white digits
  • Protective conductor: starting with 3 cores,
  • G = with protective conductor GN-YE, in the outer layer,
  • x = without protective conductor
  • Cores stranded in layers with optimal lay lengths
  • Outer sheath: Special rubber
  • Sheath colour: black

Properties

  • resistant to: oil, UV radiation, ozone, weathering effects, lubricating oils, greases
  • for outdoor use
  • halogen-free

Tests

  • halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
  • corrosiveness of combustion gases acc. to DIN VDE 0482-754-2 / DIN EN 60754-2 / IEC 60754-2
  • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
  • smoke density acc. to DIN VDE 0482-1034-1+2 / DIN EN 61034-1+2 / IEC 61034-1+2
  • oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
  • ozone-resistant acc. to DIN VDE 0473-811-403 / DIN EN 60811-403
  • certifications and approvals:
  • HAR
  • EAC

Application

  • Halogen-free rubber sheathed cables for use with medium mechanical stress in dry, damp, wet rooms and outdoors. Can only be used in stagnant waters (also in salt water) up to a water depth of 100 m (AD8) and a water temperature of min. +5°C. When installed in pipes or similar closed systems, the use of the cable is permitted up to and including 1000 V AC voltage or up to 750 V DC voltage against earth.

All articles HELUPOWER® H07RN-F LS0H

Filter / Sorting

No. of Cores
Cross-section (mm²)
Protective Conductor
Outer diameter
Core Identification
Properties
Item description
Part no.
Outer Ø mm (approx.) AWG (approx.) Cu-weight kg/km Weight kg/km (approx.)
HELUPOWER® H07RN-F LS0H black 1 x 1.5 mm² 30737 5.7 - 6.5 16 14.4 51.0 view
HELUPOWER® H07RN-F LS0H black 1 x 2.5 mm² 30738 6.3 - 7.2 14 24.0 67.0 view
HELUPOWER® H07RN-F LS0H black 1 x 4 mm² 30739 7.2 - 8.1 12 38.0 92.0 view
HELUPOWER® H07RN-F LS0H black 1 x 6 mm² 30740 7.9 - 8.8 10 58.0 121.0 view
HELUPOWER® H07RN-F LS0H black 1 x 10 mm² 30741 9.5 - 11.5 8 96.0 186.0 view
HELUPOWER® H07RN-F LS0H black 1 x 16 mm² 30742 10.8 - 13.0 6 154.0 256.0 view
HELUPOWER® H07RN-F LS0H black 1 x 25 mm² 30743 12.7 - 15.0 4 240.0 368.0 view
HELUPOWER® H07RN-F LS0H black 1 x 35 mm² 30744 14.3 - 16.5 2 336.0 485.0 view
HELUPOWER® H07RN-F LS0H black 1 x 50 mm² 30745 16.5 - 19.5 1 480.0 668.0 view
HELUPOWER® H07RN-F LS0H black 1 x 70 mm² 30746 18.6 - 22.5 2/0 672.0 905.0 view
HELUPOWER® H07RN-F LS0H black 1 x 95 mm² 30747 20.8 - 25.4 3/0 912.0 1180.0 view
HELUPOWER® H07RN-F LS0H black 1 x 120 mm² 30748 22.8 - 27.6 4/0 1152.0 1460.0 view
HELUPOWER® H07RN-F LS0H black 1 x 150 mm² 30749 25.2 - 30.3 300 kcmil 1440.0 1810.0 view
HELUPOWER® H07RN-F LS0H black 1 x 185 mm² 30750 27.6 - 33.0 350 kcmil 1776.0 2165.0 view
HELUPOWER® H07RN-F LS0H black 1 x 240 mm² 30751 30.6 - 36.3 500 kcmil 2304.0 2750.0 view
HELUPOWER® H07RN-F LS0H black 1 x 300 mm² 30752 33.5 - 39.0 600 kcmil 2880.0 3271.0 view
HELUPOWER® H07RN-F LS0H black 1 x 400 mm² 30753 37.4 - 41.5 750 kcmil 3840.0 4286.0 view
HELUPOWER® H07RN-F LS0H black 1 x 500 mm² 30754 41.3 - 46.0 1000 kcmil 4800.0 5301.0 view
HELUPOWER® H07RN-F LS0H black 1 x 630 mm² 30755 45.5 - 50.0 1250 kcmil 6048.0 6959.0 view
HELUPOWER® H07RN-F LS0H black 2 x 1 mm² 30756 7.7 - 9.0 18 19.0 93.0 view
HELUPOWER® H07RN-F LS0H black 2 x 1.5 mm² 30757 8.5 - 9.9 16 29.0 115.0 view
HELUPOWER® H07RN-F LS0H black 2 x 2.5 mm² 30758 10.2 - 11.7 14 48.0 165.0 view
HELUPOWER® H07RN-F LS0H black 2 x 4 mm² 30759 11.8 - 13.4 12 77.0 225.0 view
HELUPOWER® H07RN-F LS0H black 2 x 6 mm² 30760 13.1 - 14.9 10 115.0 300.0 view
HELUPOWER® H07RN-F LS0H black 2 x 10 mm² 30761 17.7 - 20.0 8 192.0 550.0 view
HELUPOWER® H07RN-F LS0H black 2 x 16 mm² 30762 20.2 - 22.6 6 307.0 745.0 view
HELUPOWER® H07RN-F LS0H black 2 x 25 mm² 30763 24.3 - 27.0 4 480.0 1060.0 view
HELUPOWER® H07RN-F LS0H black 3 G 1 mm² 30764 8.3 - 9.7 18 29.0 120.0 view
HELUPOWER® H07RN-F LS0H black 3 G 1.5 mm² 30765 9.2 - 10.7 16 43.0 150.0 view
HELUPOWER® H07RN-F LS0H black 3 G 2.5 mm² 30766 10.9 - 12.5 14 72.0 200.0 view
HELUPOWER® H07RN-F LS0H black 3 G 4 mm² 30767 12.7 - 14.4 12 115.0 295.0 view
HELUPOWER® H07RN-F LS0H black 3 G 6 mm² 30768 14.1 - 16.0 10 173.0 380.0 view
HELUPOWER® H07RN-F LS0H black 3 G 10 mm² 30769 19.1 - 21.5 8 288.0 675.0 view
HELUPOWER® H07RN-F LS0H black 3 G 16 mm² 30770 21.8 - 24.3 6 461.0 950.0 view
HELUPOWER® H07RN-F LS0H black 3 G 25 mm² 30771 26.1 - 28.8 4 720.0 1355.0 view
HELUPOWER® H07RN-F LS0H black 3 G 35 mm² 30772 29.3 - 32.5 2 1008.0 1765.0 view
HELUPOWER® H07RN-F LS0H black 3 G 50 mm² 30773 34.1 - 37.0 1 1440.0 2415.0 view
HELUPOWER® H07RN-F LS0H black 3 G 70 mm² 30774 38.4 - 40.9 2/0 2016.0 3230.0 view
HELUPOWER® H07RN-F LS0H black 3 G 95 mm² 30775 43.3 - 47.4 3/0 2736.0 4225.0 view
HELUPOWER® H07RN-F LS0H black 3 G 120 mm² 30776 47.4 - 53.2 4/0 3456.0 5190.0 view
HELUPOWER® H07RN-F LS0H black 3 G 150 mm² 30777 52.0 - 57.5 300 kcmil 4320.0 6415.0 view
HELUPOWER® H07RN-F LS0H black 3 G 185 mm² 30778 57.0 - 62.7 350 kcmil 5328.0 7700.0 view
HELUPOWER® H07RN-F LS0H black 3 G 240 mm² 30779 65.0 - 71.4 500 kcmil 6912.0 9458.0 view
HELUPOWER® H07RN-F LS0H black 3 G 300 mm² 30780 72.0 - 78.3 600 kcmil 8640.0 11635.0 view
HELUPOWER® H07RN-F LS0H black 4 G 1 mm² 30781 9.2 - 10.7 18 38.0 145.0 view
HELUPOWER® H07RN-F LS0H black 4 G 1.5 mm² 30782 10.2 - 11.7 16 58.0 175.0 view
HELUPOWER® H07RN-F LS0H black 4 G 2.5 mm² 30783 12.1 - 13.8 14 96.0 255.0 view
HELUPOWER® H07RN-F LS0H black 4 G 4 mm² 30784 14.0 - 15.9 12 154.0 355.0 view
HELUPOWER® H07RN-F LS0H black 4 G 6 mm² 30785 15.7 - 17.7 10 230.0 485.0 view
HELUPOWER® H07RN-F LS0H black 4 G 10 mm² 30786 20.9 - 23.6 8 384.0 845.0 view
HELUPOWER® H07RN-F LS0H black 4 G 16 mm² 30787 23.8 - 26.4 6 614.0 1185.0 view
HELUPOWER® H07RN-F LS0H black 4 G 25 mm² 30788 28.9 - 32.1 4 960.0 1730.0 view
HELUPOWER® H07RN-F LS0H black 4 G 35 mm² 30789 32.5 - 36.0 2 1344.0 2250.0 view
HELUPOWER® H07RN-F LS0H black 4 G 50 mm² 30790 37.7 - 41.5 1 1920.0 3085.0 view
HELUPOWER® H07RN-F LS0H black 4 G 70 mm² 30791 42.7 - 47.1 2/0 2688.0 4145.0 view
HELUPOWER® H07RN-F LS0H black 4 G 95 mm² 30792 48.4 - 54.9 3/0 3648.0 5465.0 view
HELUPOWER® H07RN-F LS0H black 4 G 120 mm² 30793 53.0 - 57.5 4/0 4608.0 6670.0 view
HELUPOWER® H07RN-F LS0H black 4 G 150 mm² 30794 58.0 - 63.6 300 kcmil 5760.0 8290.0 view
HELUPOWER® H07RN-F LS0H black 4 G 185 mm² 30795 64.0 - 69.7 350 kcmil 7104.0 9385.0 view
HELUPOWER® H07RN-F LS0H black 5 G 1 mm² 30796 10.2 - 11.7 18 48.0 180.0 view
HELUPOWER® H07RN-F LS0H black 5 G 1.5 mm² 30797 11.2 - 12.8 16 72.0 220.0 view
HELUPOWER® H07RN-F LS0H black 5 G 2.5 mm² 30798 13.3 - 15.1 14 120.0 310.0 view
HELUPOWER® H07RN-F LS0H black 5 G 4 mm² 30799 15.6 - 17.9 12 192.0 445.0 view
HELUPOWER® H07RN-F LS0H black 5 G 6 mm² 30800 17.5 - 20.0 10 288.0 605.0 view
HELUPOWER® H07RN-F LS0H black 5 G 10 mm² 30801 22.9 - 25.7 8 480.0 1035.0 view
HELUPOWER® H07RN-F LS0H black 5 G 16 mm² 30802 26.4 - 30.0 6 768.0 1465.0 view
HELUPOWER® H07RN-F LS0H black 5 G 25 mm² 30803 32.0 - 35.4 4 1200.0 2145.0 view
HELUPOWER® H07RN-F LS0H black 5 G 35 mm² 30804 35.7 - 39.5 2 1680.0 2579.0 view
HELUPOWER® H07RN-F LS0H black 5 G 50 mm² 30805 41.8 - 47.0 1 2400.0 3594.0 view
HELUPOWER® H07RN-F LS0H black 5 G 70 mm² 30806 47.5 - 52.5 2/0 3360.0 4837.0 view
HELUPOWER® H07RN-F LS0H black 5 G 95 mm² 30807 54.0 - 58.0 3/0 4560.0 6269.0 view
HELUPOWER® H07RN-F LS0H black 7 G 1.5 mm² 30808 14.7 - 17.5 16 101.0 355.0 view
HELUPOWER® H07RN-F LS0H black 7 G 2.5 mm² 30809 17.1 - 20.0 14 168.0 498.0 view
HELUPOWER® H07RN-F LS0H black 12 G 1.5 mm² 30810 17.6 - 21.0 16 173.0 505.0 view
HELUPOWER® H07RN-F LS0H black 12 G 2.5 mm² 30811 20.6 - 24.5 14 288.0 710.0 view
chevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinus