HELUPOWER® CHARGE-750-AC PUR

HELUPOWER® CHARGE-750-AC PUR

  • HAR certification
  • halogen-free (LS0H)
  • UV-resistant
  • robust
  • Length marking in meters
  • UKCA certification
From € 353.00 / 100 metre Net price, excluding metal surcharge Login / Register now

buy item

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

All Articles HELUPOWER® CHARGE-750-AC PUR

Filter / Sorting

No. of Cores
No. of Pairs
Cross-section (mm²)
Outer Diameter
Outer Sheath Colour
Item description
Part no.
Outer Ø app. mm Cu-weight kg/km Weight app. kg / km Copper base EUR/100 kg
HELUPOWER® CHARGE-750-AC PUR red 3 G 1,5 + 1 x 0,5 mm² 17001074 9.5 48 115 150 view
HELUPOWER® CHARGE-750-AC PUR red 3 G 1,5 + 2 x 0,5 mm² 17001075 9.5 53 125 150 view
HELUPOWER® CHARGE-750-AC PUR black 3 G 1,5 + 1 x 0,5 mm² 17001062 9.5 48 115 150 view
HELUPOWER® CHARGE-750-AC PUR black 3 G 1,5 + 2 x 0,5 mm² 17001063 9.5 53 125 150 view
HELUPOWER® CHARGE-750-AC PUR red 3 G 2,5 + 1 x 0,5 mm² 17001076 10 77 153 150 view
HELUPOWER® CHARGE-750-AC PUR red 3 G 2,5 + 2 x 0,5 mm² 17001077 10 82 161 150 view
HELUPOWER® CHARGE-750-AC PUR black 3 G 2,5 + 1 x 0,5 mm² 17001064 10 77 153 150 view
HELUPOWER® CHARGE-750-AC PUR black 3 G 2,5 + 2 x 0,5 mm² 17001065 10 82 161 150 view
HELUPOWER® CHARGE-750-AC PUR red 5 G 2,5 + 1 x 0,5 mm² 17001078 12.8 125 238 150 view
HELUPOWER® CHARGE-750-AC PUR red 5 G 2,5 + 2 x 0,5 mm² 17001079 12.8 130 245 150 view
HELUPOWER® CHARGE-750-AC PUR red 5 G 2,5 + 4 x 0,5 mm² 17001080 13.4 140 263 150 view
HELUPOWER® CHARGE-750-AC PUR black 5 G 2,5 + 1 x 0,5 mm² 17001066 12.8 125 238 150 view
HELUPOWER® CHARGE-750-AC PUR black 5 G 2,5 + 2 x 0,5 mm² 17001067 12.8 130 245 150 view
HELUPOWER® CHARGE-750-AC PUR black 5 G 2,5 + 4 x 0,5 mm² 17001068 13.4 140 263 150 view
HELUPOWER® CHARGE-750-AC PUR red 3 G 6 + 1 x 0,5 mm² 17001081 12.8 178 293 150 view
HELUPOWER® CHARGE-750-AC PUR red 3 G 6 + 2 x 0,5 mm² 17001082 12.8 183 300 150 view
HELUPOWER® CHARGE-750-AC PUR black 3 G 6 + 1 x 0,5 mm² 17001069 12.8 178 293 150 view
HELUPOWER® CHARGE-750-AC PUR black 3 G 6 + 2 x 0,5 mm² 17001070 12.8 183 300 150 view
HELUPOWER® CHARGE-750-AC PUR red 5 G 6 + 1 x 0,5 mm² 17001083 16 293 455 150 view
HELUPOWER® CHARGE-750-AC PUR red 5 G 6 + 2 x 0,5 mm² 17001084 16 298 461 150 view
HELUPOWER® CHARGE-750-AC PUR black 5 G 6 + 1 x 0,5 mm² 17001071 16 293 455 150 view
HELUPOWER® CHARGE-750-AC PUR black 5 G 6 + 2 x 0,5 mm² 17001072 16 298 461 150 view
HELUPOWER® CHARGE-750-AC PUR red 5 G 16 + 1 x 1 mm² 17001085 22.7 778 1100 150 view
HELUPOWER® CHARGE-750-AC PUR black 5 G 16 + 1 x 1 mm² 17001073 22.7 778 1100 150 view

Downloads

chevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinus