HELUPOWER® 1100-RZ1-K LS0H GREEN

  • AENOR certification
  • halogen-free (LS0H)
  • UV-resistant
  • Length marking in meters
  • UKCA certification
  • flexible
  • direct burial
  • low smoke development
  • flame-retardant
From € 200.00 / 100 M Net prices

Technical Data

Connection cable acc. to UNE 21123-4
Temperature range flexible 0°C to +90°C
fixed -15°C to +90°C
Permissible operating temperature of the conductor +90°C
Short circuit temperature at the conductor +250°C (Short circuit temperature max. 5 s)
Nominal voltage AC U0/U 600/1000 V
Max. permissible operating voltage alternating current (AC) conductor/earth 700 V
three-phase alternating current (AC) conductor/conductor 1200 V
direct current (DC) conductor/earth 900 V
direct current (DC) conductor/conductor 1800 V
Test voltage core/core 3500 V
Minimum bending radius <25 mm: 4x Outer-ø
25-50 mm: 5x Outer-ø
>50 mm: 6x Outer-ø

Details

Cable Structure

  • Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
  • Core insulation: XLPE acc. to UNE-HD 603-1 (compound type DIX 3)
  • Core identification acc. to DIN VDE 0293-308,
  • 1 core(s): black
  • 2 - 5 core(s): colour coded
  • Protective conductor: starting with 3 cores,
  • G = with protective conductor GN-YE,
  • x = without protective conductor
  • Cores stranded with optimal lay lengths
  • Outer sheath: Polyolefin acc. to UNE 21123-4 (compound type DMZ-E)
  • Sheath colour: green
  • Length marking: in metres

Properties

  • resistant to: oil, UV radiation
  • for outdoor use
  • direct burial
  • halogen-free
  • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
  • reduced fire propagation, reduced release of corrosive and toxic gases

Tests

  • halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
  • corrosiveness of combustion gases acc. to DIN VDE 0482-754-2 / DIN EN 60754-2 / IEC 60754-2
  • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
  • bundle fire test acc. to DIN VDE 0482-332-3-24 / DIN EN 60332-3-24 / IEC 60332-3-24 (Cat. C)
  • smoke density acc. to DIN VDE 0482-1034-1+2 / DIN EN 61034-1+2 / IEC 61034-1+2
  • oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
  • UV-resistant acc. to UNE 211605
  • CPR-class: Cca s1b d1 a1

Application

  • Suitable for fixed power supply installations in public and commercial buildings or in power distribution networks where a high degree of safety is required. Suitable for indoor and outdoor use, for laying in tubes and pipes and suitable for direct burial.

All articles HELUPOWER® 1100-RZ1-K LS0H GREEN

Filter / Sorting

No. of Cores
Cross-section (mm²)
Protective Conductor
Outer diameter
Properties
Item description
Part no.
Outer Ø mm (approx.) AWG (approx.) Cu-weight kg/km Weight kg/km (approx.)
HELUPOWER® 1100-RZ1-K LS0H GREEN green 2 x 1.5 mm² 11008092 9.0 - 10.4 16 28.8 105.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 3 G 1.5 mm² 11008093 9.5 - 10.8 16 43.2 120.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 3 x 1.5 mm² 11008094 9.5 - 10.8 16 43.2 120.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 4 G 1.5 mm² 11008095 10.2 - 11.6 16 57.6 142.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 4 x 1.5 mm² 11008096 10.2 - 11.6 16 57.6 142.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 5 G 1.5 mm² 11008097 11.0 - 12.4 16 72.0 165.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 5 x 1.5 mm² 11008098 11.0 - 12.4 16 72.0 165.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 2 x 2.5 mm² 11008118 9.8 - 11.3 14 48.0 137.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 3 G 2.5 mm² 11008119 10.3 - 11.8 14 72.0 161.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 3 x 2.5 mm² 11008120 10.3 - 11.8 14 72.0 161.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 4 G 2.5 mm² 11008121 11.1 - 12.7 14 96.0 195.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 4 x 2.5 mm² 11008122 11.1 - 12.7 14 96.0 195.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 5 G 2.5 mm² 11008123 12.1 - 13.6 14 120.0 225.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 5 x 2.5 mm² 11008124 12.1 - 13.6 14 120.0 225.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 2 x 4 mm² 11008144 11.0 - 12.4 12 76.8 180.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 3 G 4 mm² 11008145 11.6 - 13.0 12 115.2 215.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 3 x 4 mm² 11008146 11.6 - 13.0 12 115.2 215.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 4 G 4 mm² 11008147 12.6 - 14.0 12 153.6 260.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 4 x 4 mm² 11008148 12.6 - 14.0 12 153.6 260.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 5 G 4 mm² 11008149 13.7 - 15.1 12 192.0 315.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 5 x 4 mm² 11008150 13.7 - 15.1 12 192.0 315.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 2 x 6 mm² 11008152 12.0 - 13.6 10 115.2 230.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 3 G 6 mm² 11008153 12.6 - 14.3 10 172.8 280.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 3 x 6 mm² 11008154 12.6 - 14.3 10 172.8 280.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 4 G 6 mm² 11008155 13.8 - 15.5 10 230.4 350.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 4 x 6 mm² 11008156 13.8 - 15.5 10 230.4 350.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 5 G 6 mm² 11008157 15.1 - 16.8 10 288.0 420.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 5 x 6 mm² 11008158 15.1 - 16.8 10 288.0 420.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 1 x 10 mm² 11008159 8.1 - 9.4 8 96.0 140.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 2 x 10 mm² 11008160 14.2 - 15.7 8 192.0 350.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 3 G 10 mm² 11008161 14.9 - 16.5 8 288.0 435.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 3 x 10 mm² 11008162 14.9 - 16.5 8 288.0 435.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 4 G 10 mm² 11008163 16.3 - 17.9 8 384.0 615.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 4 x 10 mm² 11008164 16.3 - 17.9 8 384.0 615.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 5 G 10 mm² 11008165 17.8 - 19.5 8 480.0 725.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 5 x 10 mm² 11008166 17.8 - 19.5 8 480.0 725.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 1 x 16 mm² 11008167 9.1 - 10.4 6 153.6 195.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 2 x 16 mm² 11008168 16.2 - 17.5 6 307.2 575.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 3 G 16 mm² 11008169 17.2 - 18.4 6 460.8 700.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 3 x 16 mm² 11008170 17.2 - 18.4 6 460.8 700.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 4 G 16 mm² 11008171 19.0 - 20.1 6 614.4 880.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 4 x 16 mm² 11008172 19.0 - 20.1 6 614.4 880.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 5 G 16 mm² 11008173 20.8 - 22.0 6 768.0 1060.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 5 x 16 mm² 11008174 20.8 - 22.0 6 768.0 1060.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 1 x 25 mm² 11008175 10.9 - 12.0 4 240.0 285.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 2 x 25 mm² 11008176 19.7 - 20.8 4 480.0 880.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 3 G 25 mm² 11008177 20.9 - 22.0 4 720.0 1075.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 3 x 25 mm² 11008178 20.9 - 22.0 4 720.0 1075.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 4 G 25 mm² 11008179 23.0 - 24.0 4 960.0 1315.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 4 x 25 mm² 11008180 23.0 - 24.0 4 960.0 1315.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 5 G 25 mm² 11008181 25.3 - 26.6 4 1200.0 1590.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 5 x 25 mm² 11008182 25.3 - 26.6 4 1200.0 1590.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 1 x 35 mm² 11008183 12.3 - 13.2 2 336.0 380.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 2 x 35 mm² 11008184 22.2 - 23.5 2 672.0 1130.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 3 G 35 mm² 11008185 23.6 - 25.2 2 1008.0 1405.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 3 x 35 mm² 11008186 23.6 - 25.2 2 1008.0 1405.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 4 G 35 mm² 11008187 25.9 - 27.7 2 1344.0 1745.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 4 x 35 mm² 11008188 25.9 - 27.7 2 1344.0 1745.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 5 G 35 mm² 11008189 28.6 - 30.6 2 1680.0 2100.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 5 x 35 mm² 11008190 28.6 - 30.6 2 1680.0 2100.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 1 x 50 mm² 11008191 13.8 - 14.9 1 480.0 520.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 2 x 50 mm² 11008192 25.6 - 26.8 1 960.0 1565.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 3 G 50 mm² 11008193 27.2 - 28.5 1 1440.0 1950.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 3 x 50 mm² 11008194 27.2 - 28.5 1 1440.0 1950.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 4 G 50 mm² 11008195 29.7 - 31.9 1 1920.0 2455.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 4 x 50 mm² 11008196 29.7 - 31.9 1 1920.0 2455.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 5 G 50 mm² 11008197 33.0 - 35.4 1 2400.0 2970.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 5 x 50 mm² 11008198 33.0 - 35.4 1 2400.0 2970.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 1 x 70 mm² 11008199 15.5 - 17.1 2/0 672.0 715.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 3 G 70 mm² 11008201 31.4 - 33.4 2/0 2016.0 2675.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 3 x 70 mm² 11008202 31.4 - 33.4 2/0 2016.0 2675.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 4 G 70 mm² 11008203 35.2 - 37.5 2/0 2688.0 3340.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 4 x 70 mm² 11008204 35.2 - 37.5 2/0 2688.0 3340.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 1 x 95 mm² 11008207 17.1 - 18.7 3/0 912.0 925.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 3 G 95 mm² 11008209 35.0 - 37.1 3/0 2736.0 3390.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 3 x 95 mm² 11008210 35.0 - 37.1 3/0 2736.0 3390.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 4 G 95 mm² 11008211 38.8 - 41.1 3/0 3648.0 4315.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 4 x 95 mm² 11008212 38.8 - 41.1 3/0 3648.0 4315.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 1 x 120 mm² 11008215 19.3 - 20.7 4/0 1152.0 1160.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 4 G 120 mm² 11008219 43.6 - 46.5 4/0 4608.0 5465.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 4 x 120 mm² 11008220 43.6 - 46.5 4/0 4608.0 5465.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 1 x 150 mm² 11008221 21.1 - 22.8 300 kcmil 1440.0 1460.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 4 G 150 mm² 11008225 48.1 - 51.0 300 kcmil 5760.0 6830.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 4 x 150 mm² 11008226 48.1 - 51.0 300 kcmil 5760.0 6830.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 1 x 185 mm² 11008227 23.0 - 24.8 350 kcmil 1776.0 1780.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 4 G 185 mm² 11008231 53.0 - 57.0 350 kcmil 7104.0 8575.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 4 x 185 mm² 11008232 53.0 - 57.0 350 kcmil 7104.0 8575.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 1 x 240 mm² 11008233 26.3 - 27.6 500 kcmil 2304.0 2300.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 4 G 240 mm² 11008237 59.7 - 65.1 500 kcmil 9216.0 11085.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 4 x 240 mm² 11008238 59.7 - 65.1 500 kcmil 9216.0 11085.0 view
HELUPOWER® 1100-RZ1-K LS0H GREEN green 1 x 300 mm² 11008239 29.0 - 31.0 600 kcmil 2880.0 2910.0 view

Downloads

chevron-left