HELUPOWER® 1000 RV-K

  • AENOR certification
  • UV-resistant
  • Length marking in meters
  • UKCA certification
  • direct burial
  • XLPE core insulation / 90°C
From € 68.00 / 100 Meter Net price plus metal surcharge Login / Register now

Technical Data

PVC connection cable, acc. to UNE 21123-2; articles with 3+1/2 conductors: in alignment with UNE 21123-2
Temperature range fixed -15°C to +90°C
Permissible operating temperature of the conductor +90°C
Short circuit temperature at the conductor +250°C (Short circuit temperature max. 5 s)
Nominal voltage AC U0/U 600/1000 V
Max. permissible operating voltage alternating current (AC) conductor/earth 700 V
three-phase alternating current (AC) conductor/conductor 1200 V
direct current (DC) conductor/earth 900 V
direct current (DC) conductor/conductor 1800 V
Test voltage core/core 3500 V
Minimum bending radius <25 mm: 4x Outer-ø
25-50 mm: 5x Outer-ø
>50 mm: 6x Outer-ø

Details

Cable Structure

  • Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
  • Core insulation: XLPE acc. to UNE-HD 603-1 (compound type DIX 3)
  • Core identification: see datasheet
  • G = with protective conductor GN-YE, in the outer layer,
  • x = without protective conductor
  • Cores stranded in layers with optimal lay lengths
  • Outer sheath: PVC acc. to UNE HD 603-1 (compound type DMV 18)
  • Sheath colour: black
  • Length marking: in metres

Properties

  • resistant to: UV radiation
  • for outdoor use
  • direct burial
  • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

  • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
  • UV-resistant acc. to DIN VDE 0276-605 / HD 605 S2

Application

  • Suitable for use in dry, moist and wet rooms as well as outdoors. Also suitable for direct burial, laying in tubes and underground installation areas. Typical application areas range from general production machinery, to machine tool applications, conveyor belt systems, air-conditioning units, steel plants installations and factory automation. Ideal as power or control cable especially if increased temperature and/or voltage is required. UV resistant due to it's special PVC outer sheath compound and therefore also ideal as power connection cable for outdoor devices and machinery. Alternatively also for use as power connection cable in the stage and lighting industry or renewable energy sector.

All articles HELUPOWER® 1000 RV-K

Filter / Sorting

No. of Cores
Cross-section (mm²)
Protective Conductor
Outer diameter
Core Identification
Properties
Item description
Part no.
Outer Ø mm (approx.) AWG (approx.) Cu-weight kg/km Weight kg/km (approx.)
HELUPOWER® 1000 RV-K black 1 x 1.5 mm² 11003798 4.6 - 5.5 16 14.4 50.0 view
HELUPOWER® 1000 RV-K black 1 x 2.5 mm² 11003822 5.1 - 6.0 14 24.0 65.0 view
HELUPOWER® 1000 RV-K black 1 x 4 mm² 11003846 5.7 - 6.5 12 38.4 80.0 view
HELUPOWER® 1000 RV-K black 1 x 6 mm² 11003854 6.2 - 7.1 10 57.6 105.0 view
HELUPOWER® 1000 RV-K black 1 x 10 mm² 11003862 7.2 - 8.0 8 96.0 155.0 view
HELUPOWER® 1000 RV-K black 1 x 16 mm² 11003870 8.1 - 8.9 6 153.6 220.0 view
HELUPOWER® 1000 RV-K black 1 x 25 mm² 11003878 10.0 - 10.6 4 240.0 320.0 view
HELUPOWER® 1000 RV-K black 1 x 35 mm² 11003886 11.1 - 11.8 2 336.0 420.0 view
HELUPOWER® 1000 RV-K black 1 x 50 mm² 11003894 12.9 - 13.7 1 480.0 560.0 view
HELUPOWER® 1000 RV-K black 1 x 70 mm² 11003902 14.3 - 15.7 2/0 672.0 785.0 view
HELUPOWER® 1000 RV-K black 1 x 95 mm² 11003910 16.2 - 17.3 3/0 912.0 1050.0 view
HELUPOWER® 1000 RV-K black 1 x 120 mm² 11003918 18.1 - 19.2 4/0 1152.0 1305.0 view
HELUPOWER® 1000 RV-K black 1 x 150 mm² 11003924 19.9 - 21.4 300 kcmil 1440.0 1610.0 view
HELUPOWER® 1000 RV-K black 1 x 185 mm² 11003930 22.3 - 23.4 350 kcmil 1776.0 1985.0 view
HELUPOWER® 1000 RV-K black 1 x 240 mm² 11003936 25.2 - 26.8 500 kcmil 2304.0 2610.0 view
HELUPOWER® 1000 RV-K black 1 x 300 mm² 11003942 27.6 - 30.4 600 kcmil 2880.0 3225.0 view
HELUPOWER® 1000 RV-K black 1 x 400 mm² 11003948 32.0 - 34.0 750 kcmil 3840.0 3500.0 view
HELUPOWER® 1000 RV-K black 1 x 500 mm² 11003949 38.4 - 40.0 1000 kcmil 4800.0 5060.0 view
HELUPOWER® 1000 RV-K black 1 x 630 mm² 11003950 43.6 - 45.2 1250 kcmil 6048.0 6760.0 view
HELUPOWER® 1000 RV-K black 2 x 1.5 mm² 11003799 8.3 - 8.9 16 28.8 145.0 view
HELUPOWER® 1000 RV-K black 2 x 2.5 mm² 11003823 9.3 - 9.9 14 48.0 195.0 view
HELUPOWER® 1000 RV-K black 2 x 4 mm² 11003847 10.4 - 11.0 12 76.8 235.0 view
HELUPOWER® 1000 RV-K black 2 x 6 mm² 11003855 11.4 - 12.2 10 115.2 300.0 view
HELUPOWER® 1000 RV-K black 2 x 10 mm² 11003863 13.7 - 14.8 8 192.0 460.0 view
HELUPOWER® 1000 RV-K black 2 x 16 mm² 11003871 15.9 - 17.1 6 307.2 635.0 view
HELUPOWER® 1000 RV-K black 2 x 25 mm² 11003879 19.1 - 20.9 4 480.0 930.0 view
HELUPOWER® 1000 RV-K black 2 x 35 mm² 11003887 21.4 - 23.1 2 672.0 1220.0 view
HELUPOWER® 1000 RV-K black 2 x 50 mm² 11003895 25.2 - 27.4 1 960.0 1665.0 view
HELUPOWER® 1000 RV-K black 2 x 70 mm² 11003903 29.0 - 30.4 2/0 1344.0 2320.0 view
HELUPOWER® 1000 RV-K black 2 x 95 mm² 11003911 32.0 - 34.3 3/0 1824.0 3025.0 view
HELUPOWER® 1000 RV-K black 2 x 120 mm² 11003919 36.5 - 38.6 4/0 2304.0 3845.0 view
HELUPOWER® 1000 RV-K black 2 x 150 mm² 11003925 40.5 - 42.5 300 kcmil 2880.0 4720.0 view
HELUPOWER® 1000 RV-K black 2 x 185 mm² 11003931 45.2 - 47.8 350 kcmil 3552.0 5910.0 view
HELUPOWER® 1000 RV-K black 2 x 240 mm² 11003937 49.9 - 55.4 500 kcmil 4608.0 7665.0 view
HELUPOWER® 1000 RV-K black 3 G 1.5 mm² 11003800 8.8 - 9.3 16 43.2 165.0 view
HELUPOWER® 1000 RV-K black 3 G 2.5 mm² 11003824 9.8 - 10.5 14 72.0 210.0 view
HELUPOWER® 1000 RV-K black 3 G 4 mm² 11003848 11.0 - 11.6 12 115.2 275.0 view
HELUPOWER® 1000 RV-K black 3 G 6 mm² 11003856 12.1 - 12.9 10 172.8 355.0 view
HELUPOWER® 1000 RV-K black 3 G 10 mm² 11003864 14.5 - 15.7 8 288.0 560.0 view
HELUPOWER® 1000 RV-K black 3 G 16 mm² 11003872 16.8 - 18.1 6 460.8 780.0 view
HELUPOWER® 1000 RV-K black 3 G 25 mm² 11003880 20.2 - 22.2 4 720.0 1160.0 view
HELUPOWER® 1000 RV-K black 3 G 35 mm² 11003888 22.8 - 24.8 2 1008.0 1535.0 view
HELUPOWER® 1000 RV-K black 3 G 50 mm² 11003896 26.8 - 29.2 1 1440.0 2090.0 view
HELUPOWER® 1000 RV-K black 3 G 70 mm² 11003904 31.0 - 33.0 2/0 2016.0 2945.0 view
HELUPOWER® 1000 RV-K black 3 G 95 mm² 11003912 34.6 - 36.8 3/0 2736.0 3925.0 view
HELUPOWER® 1000 RV-K black 3 G 120 mm² 11003920 39.0 - 41.3 4/0 3456.0 4905.0 view
HELUPOWER® 1000 RV-K black 3 G 150 mm² 11003926 43.3 - 45.8 300 kcmil 4320.0 6055.0 view
HELUPOWER® 1000 RV-K black 3 G 185 mm² 11003932 47.3 - 51.4 350 kcmil 5328.0 7570.0 view
HELUPOWER® 1000 RV-K black 3 G 240 mm² 11003938 53.5 - 59.3 500 kcmil 6912.0 9865.0 view
HELUPOWER® 1000 RV-K black 3 G 300 mm² 11003944 58.5 - 67.5 600 kcmil 8640.0 12120.0 view
HELUPOWER® 1000 RV-K black 3 x 1.5 mm² 11003801 8.8 - 9.3 16 43.2 165.0 view
HELUPOWER® 1000 RV-K black 3 x 2.5 mm² 11003825 9.8 - 10.5 14 72.0 210.0 view
HELUPOWER® 1000 RV-K black 3 x 4 mm² 11003849 11.0 - 11.6 12 115.2 275.0 view
HELUPOWER® 1000 RV-K black 3 x 6 mm² 11003857 12.1 - 12.9 10 172.8 355.0 view
HELUPOWER® 1000 RV-K black 3 x 10 mm² 11003865 14.5 - 15.7 8 288.0 560.0 view
HELUPOWER® 1000 RV-K black 3 x 16 mm² 11003873 16.8 - 18.1 6 460.8 780.0 view
HELUPOWER® 1000 RV-K black 3 x 25 mm² 11003881 20.2 - 22.2 4 720.0 1160.0 view
HELUPOWER® 1000 RV-K black 3 x 35 mm² 11003889 22.8 - 24.8 2 1008.0 1535.0 view
HELUPOWER® 1000 RV-K black 3 x 50 mm² 11003897 26.8 - 29.2 1 1440.0 2090.0 view
HELUPOWER® 1000 RV-K black 3 x 70 mm² 11003905 31.0 - 33.0 2/0 2016.0 2945.0 view
HELUPOWER® 1000 RV-K black 3 x 95 mm² 11003913 34.6 - 36.8 3/0 2736.0 3925.0 view
HELUPOWER® 1000 RV-K black 3 x 120 mm² 11003921 39.0 - 41.3 4/0 3456.0 4905.0 view
HELUPOWER® 1000 RV-K black 3 x 150 mm² 11003927 43.3 - 45.8 300 kcmil 4320.0 6055.0 view
HELUPOWER® 1000 RV-K black 3 x 185 mm² 11003933 47.3 - 51.4 350 kcmil 5328.0 7570.0 view
HELUPOWER® 1000 RV-K black 3 x 240 mm² 11003939 53.5 - 59.3 500 kcmil 6912.0 9865.0 view
HELUPOWER® 1000 RV-K black 3 x 300 mm² 11003945 58.5 - 67.5 600 kcmil 8640.0 12120.0 view
HELUPOWER® 1000 RV-K black 4 G 1.5 mm² 11003802 9.5 - 10.2 16 57.6 190.0 view
HELUPOWER® 1000 RV-K black 4 G 2.5 mm² 11003826 10.7 - 11.3 14 96.0 250.0 view
HELUPOWER® 1000 RV-K black 4 G 4 mm² 11003850 12.0 - 12.7 12 153.6 325.0 view
HELUPOWER® 1000 RV-K black 4 G 6 mm² 11003858 13.2 - 14.0 10 230.4 445.0 view
HELUPOWER® 1000 RV-K black 4 G 10 mm² 11003866 15.9 - 17.1 8 384.0 685.0 view
HELUPOWER® 1000 RV-K black 4 G 16 mm² 11003874 18.5 - 20.0 6 614.4 970.0 view
HELUPOWER® 1000 RV-K black 4 G 25 mm² 11003882 22.2 - 24.3 4 960.0 1450.0 view
HELUPOWER® 1000 RV-K black 4 G 35 mm² 11003890 25.5 - 27.2 2 1344.0 1960.0 view
HELUPOWER® 1000 RV-K black 4 G 50 mm² 11003898 29.3 - 32.7 1 1920.0 2640.0 view
HELUPOWER® 1000 RV-K black 4 G 70 mm² 11003906 34.5 - 36.5 2/0 2688.0 3790.0 view
HELUPOWER® 1000 RV-K black 4 G 95 mm² 11003914 38.6 - 40.7 3/0 3648.0 4985.0 view
HELUPOWER® 1000 RV-K black 4 G 120 mm² 11003922 43.4 - 46.3 4/0 4608.0 6255.0 view
HELUPOWER® 1000 RV-K black 4 G 150 mm² 11003928 48.1 - 51.0 300 kcmil 5760.0 7775.0 view
HELUPOWER® 1000 RV-K black 4 G 185 mm² 11003934 53.0 - 57.8 350 kcmil 7104.0 9640.0 view
HELUPOWER® 1000 RV-K black 4 G 240 mm² 11003940 59.7 - 66.3 500 kcmil 9216.0 12585.0 view
HELUPOWER® 1000 RV-K black 4 G 300 mm² 11003946 65.4 - 69.4 600 kcmil 11520.0 15475.0 view
HELUPOWER® 1000 RV-K black 4 x 1.5 mm² 11003803 9.5 - 10.2 16 57.6 190.0 view
HELUPOWER® 1000 RV-K black 4 x 2.5 mm² 11003827 10.7 - 11.3 14 96.0 250.0 view
HELUPOWER® 1000 RV-K black 4 x 4 mm² 11003851 12.0 - 12.7 12 153.6 325.0 view
HELUPOWER® 1000 RV-K black 4 x 6 mm² 11003859 13.2 - 14.0 10 230.4 445.0 view
HELUPOWER® 1000 RV-K black 4 x 10 mm² 11003867 15.9 - 17.1 8 384.0 685.0 view
HELUPOWER® 1000 RV-K black 4 x 16 mm² 11003875 18.5 - 20.0 6 614.4 970.0 view
HELUPOWER® 1000 RV-K black 4 x 25 mm² 11003883 22.2 - 24.3 4 960.0 1450.0 view
HELUPOWER® 1000 RV-K black 4 x 35 mm² 11003891 25.5 - 27.2 2 1344.0 1960.0 view
HELUPOWER® 1000 RV-K black 4 x 50 mm² 11003899 29.3 - 32.7 1 1920.0 2640.0 view
HELUPOWER® 1000 RV-K black 4 x 70 mm² 11003907 34.5 - 36.5 2/0 2688.0 3790.0 view
HELUPOWER® 1000 RV-K black 4 x 95 mm² 11003915 38.6 - 40.7 3/0 3648.0 4985.0 view
HELUPOWER® 1000 RV-K black 4 x 120 mm² 11003923 43.4 - 46.3 4/0 4608.0 6255.0 view
HELUPOWER® 1000 RV-K black 4 x 150 mm² 11003929 48.1 - 51.0 300 kcmil 5760.0 7775.0 view
HELUPOWER® 1000 RV-K black 4 x 185 mm² 11003935 53.0 - 57.8 350 kcmil 7104.0 9640.0 view
HELUPOWER® 1000 RV-K black 4 x 240 mm² 11003941 59.7 - 66.3 500 kcmil 9216.0 12585.0 view
HELUPOWER® 1000 RV-K black 4 x 300 mm² 11003947 65.4 - 69.4 600 kcmil 11520.0 15475.0 view
HELUPOWER® 1000 RV-K black 5 G 1.5 mm² 11003804 10.3 - 11.0 16 72.0 215.0 view
HELUPOWER® 1000 RV-K black 5 G 2.5 mm² 11003828 11.6 - 12.3 14 120.0 285.0 view
HELUPOWER® 1000 RV-K black 5 G 4 mm² 11003852 13.1 - 13.8 12 192.0 390.0 view
HELUPOWER® 1000 RV-K black 5 G 6 mm² 11003860 14.6 - 15.4 10 288.0 515.0 view
HELUPOWER® 1000 RV-K black 5 G 10 mm² 11003868 17.4 - 18.7 8 480.0 810.0 view
HELUPOWER® 1000 RV-K black 5 G 16 mm² 11003876 20.2 - 22.0 6 768.0 1150.0 view
HELUPOWER® 1000 RV-K black 5 G 25 mm² 11003884 19.9 - 26.9 4 1200.0 1760.0 view
HELUPOWER® 1000 RV-K black 5 G 35 mm² 11003892 28.2 - 30.1 2 1680.0 2345.0 view
HELUPOWER® 1000 RV-K black 5 G 50 mm² 11003900 32.6 - 36.2 1 2400.0 3175.0 view
HELUPOWER® 1000 RV-K black 5 G 70 mm² 11003908 39.0 - 41.0 2/0 3360.0 4560.0 view