STK-F

  • halogen-free (LS0H)
From € 321.32 / 1 Item Net price, excluding metal surcharge Login / Register now

Technical Data

Plastic flat cable gland.
Temperature range -30°C to +80°C
Protection class IP 54

Details

Cable Structure

  • Material: Polyamide (PA)
  • Seal: thermoplastic elastomers (TPE)
  • Thrust washers: Galvanised steel

Properties

  • halogen-free
  • phosphor-free
  • silicone-free
  • cadmium-free

Notes

  • Protection classification IP 65 with an additional O-ring on the external thread.
  • Legend:
  • Dimensions
  • TD - Thread Diameter
  • TL - Thread Length
  • SZ - Spanner Size

Application

  • Machine and plant construction
  • Robotics
  • Automation technology
  • Vehicle construction and shipbuilding
  • Railway technology
  • Installation technology
  • Control cabinet construction

All Articles STK-F

Item description
Part no.
Thread type Colour Cable thickness from / to mm Cable width from / to mm
STK-F M25 x 1.5 grey 904996 metric grey (RAL 7035) 3.0 - 8.0 9.0 - 21.0 view
STK-F M32 x 1.5 grey 904997 metric grey (RAL 7035) 4.0 - 11.0 11.0 - 27.0 view
STK-F M40 x 1.5 grey 905067 metric grey (RAL 7035) 4.0 - 11.0 11.0 - 27.0 view
STK-F M50 x 1.5 grey 904998 metric grey (RAL 7035) 4.0 - 11.0 24.0 - 34.0 view
STK-F M63 x 1.5 grey 905068 metric grey (RAL 7035) 5.0 - 12.0 34.0 - 50.0 view

Downloads

Accessories

Products that match this product

chevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinus