HSK

  • UL certification
  • CSA certification
  • VDE certification
  • DNV GL certification
  • halogen-free (LS0H)
  • UKCA certification
From € 49.43 / 1 Item Net price, excluding metal surcharge Login / Register now

pdp.buy.articles

Technical Data

Cable gland for high performance applications.
Temperature range -40°C to +100°C
Protection class IP 68 - 10 bar / IP 69K - within the specific clamping range with additional o-ring

Details

Cable Structure

  • Material: Polyamide (PA)
  • Seal: Nitrile butadiene rubber (NBR)

Properties

  • halogen-free
  • phosphor-free
  • silicone-free
  • cadmium-free
  • optimum strain relief through clamping lamella
  • easy to assemble, time and cost savings
  • watertight, dust-tight
  • large clamping areas

Tests

  • Test standard EN 62444

Notes

  • Legend:
  • Dimensions
  • TD - Thread Diameter
  • TL - Thread Length
  • SZ - Spanner Size

Application

  • Machine and plant construction
  • Robotics
  • Automation technology
  • Vehicle construction and shipbuilding
  • Railway technology
  • Installation technology
  • Control cabinet construction

All Articles HSK

Item description
Part no.
Thread type Colour Cable Ø from / to mm Thread length mm
HSK M12 x 1.5 grey (CD 3.0-6.5 mm) 97558 metric grey (RAL 7035) 3.0 - 6.5 8.0 view
HSK M12 x 1.5 black (CD 3.0-6.5 mm) 97550 metric black (RAL 9005) 3.0 - 6.5 8.0 view
HSK M16 x 1.5 grey (CD 4.0-8.0 mm) 96967 metric grey (RAL 7035) 4.0 - 8.0 8.0 view
HSK M16 x 1.5 black (CD 4.0-8.0 mm) 97551 metric black (RAL 9005) 4.0 - 8.0 8.0 view
HSK M16 x 1.5 grey (CD 5.0-10.0 mm) 97956 metric grey (RAL 7035) 5.0 - 10.0 8.0 view
HSK M16 x 1.5 black (CD 5.0-10.0 mm) 97960 metric black (RAL 9005) 5.0 - 10.0 8.0 view
HSK M20 x 1.5 grey (CD 6.0-12.0 mm) 96968 metric grey (RAL 7035) 6.0 - 12.0 9.0 view
HSK M20 x 1.5 black (CD 6.0-12.0 mm) 97552 metric black (RAL 9005) 6.0 - 12.0 9.0 view
HSK M20 x 1.5 grey (CD 10.0-14.0 mm) 97957 metric grey (RAL 7035) 10.0 - 14.0 9.0 view
HSK M20 x 1.5 black (CD 10.0-14.0 mm) 97961 metric black (RAL 9005) 10.0 - 14.0 9.0 view
HSK M25 x 1.5 grey (CD 13.0-18.0 mm) 96969 metric grey (RAL 7035) 13.0 - 18.0 11.0 view
HSK M25 x 1.5 black (CD 13.0-18.0 mm) 97553 metric black (RAL 9005) 13.0 - 18.0 11.0 view
HSK M32 x 1.5 grey (CD 18.0-25.0 mm) 96970 metric grey (RAL 7035) 18.0 - 25.0 11.0 view
HSK M32 x 1.5 black (CD 18.0-25.0 mm) 97554 metric black (RAL 9005) 18.0 - 25.0 11.0 view
HSK M40 x 1.5 grey (CD 22.0-32.0 mm) 96971 metric grey (RAL 7035) 22.0 - 32.0 13.0 view
HSK M40 x 1.5 black (CD 22.0-32.0 mm) 97555 metric black (RAL 9005) 22.0 - 32.0 13.0 view
HSK M50 x 1.5 grey (CD 32.0-38.0 mm) 96972 metric grey (RAL 7035) 32.0 - 38.0 13.0 view
HSK M50 x 1.5 black (CD 32.0-38.0 mm) 97556 metric black (RAL 9005) 32.0 - 38.0 13.0 view
HSK M63 x 1.5 grey (CD 37.0-44.0 mm) 96973 metric grey (RAL 7035) 37.0 - 44.0 14.0 view
HSK M63 x 1.5 black (CD 37.0-44.0 mm) 97557 metric black (RAL 9005) 37.0 - 44.0 14.0 view
HSK-R M12 x 1.5 grey (CD 2.0-5.0 mm) 97873 metric grey (RAL 7035) 2.0 - 5.0 8.0 view
HSK-R M12 x 1.5 black (CD 2.0-5.0 mm) 98205 metric black (RAL 9005) 2.0 - 5.0 8.0 view
HSK-R M16 x 1.5 grey (CD 2.0-6.0 mm) 96974 metric grey (RAL 7035) 2.0 - 6.0 8.0 view
HSK-R M16 x 1.5 black (CD 2.0-6.0 mm) 97977 metric black (RAL 9005) 2.0 - 6.0 8.0 view
HSK-R M20 x 1.5 grey (CD 5.0-9.0 mm) 96975 metric grey (RAL 7035) 5.0 - 9.0 9.0 view
HSK-R M20 x 1.5 black (CD 5.0-9.0 mm) 97979 metric black (RAL 9005) 5.0 - 9.0 9.0 view
HSK-R M25 x 1.5 grey (CD 9.0-16.0 mm) 96976 metric grey (RAL 7035) 9.0 - 16.0 11.0 view
HSK-R M25 x 1.5 black (CD 9.0-16.0 mm) 97981 metric black (RAL 9005) 9.0 - 16.0 11.0 view
HSK-R M32 x 1.5 grey (CD 13.0-20.0 mm) 96977 metric grey (RAL 7035) 13.0 - 20.0 11.0 view
HSK-R M32 x 1.5 black (CD 13.0-20.0 mm) 97982 metric black (RAL 9005) 13.0 - 20.0 11.0 view
HSK-R M40 x 1.5 grey (CD 20.0-26.0 mm) 96978 metric grey (RAL 7035) 20.0 - 26.0 13.0 view
HSK-R M40 x 1.5 black (CD 20.0-26.0 mm) 97983 metric black (RAL 9005) 20.0 - 26.0 13.0 view
HSK-R M50 x 1.5 grey (CD 25.0-31.0 mm) 96979 metric grey (RAL 7035) 25.0 - 31.0 13.0 view
HSK-R M50 x 1.5 black (CD 25.0-31.0 mm) 97984 metric black (RAL 9005) 25.0 - 31.0 13.0 view
HSK-R M63 x 1.5 grey (CD 29.0-35.0 mm) 96980 metric grey (RAL 7035) 29.0 - 35.0 14.0 view
HSK-R M63 x 1.5 black (CD 29.0-35.0 mm) 97985 metric black (RAL 9005) 29.0 - 35.0 14.0 view
HSK M12 x 1.5 blue (CD 3.0-6.5 mm) 97967 metric blue (RAL 5012) 3.0 - 6.5 8.0 view
HSK M16 x 1.5 blue (CD 4.0-8.0 mm) 97968 metric blue (RAL 5012) 4.0 - 8.0 8.0 view
HSK M16 x 1.5 blue (CD 5.0-10.0 mm) 97969 metric blue (RAL 5012) 5.0 - 10.0 8.0 view
HSK M20 x 1.5 blue (CD 6.0-12.0 mm) 97970 metric blue (RAL 5012) 6.0 - 12.0 9.0 view
HSK M20 x 1.5 blue (CD 10.0-14.0 mm) 97971 metric blue (RAL 5012) 10.0 - 14.0 9.0 view
HSK M25 x 1.5 blue (CD 13.0-18.0 mm) 97972 metric blue (RAL 5012) 13.0 - 18.0 11.0 view
HSK M32 x 1.5 blue (CD 18.0-25.0 mm) 97973 metric blue (RAL 5012) 18.0 - 25.0 11.0 view
HSK M40 x 1.5 blue (CD 22.0-32.0 mm) 97974 metric blue (RAL 5012) 22.0 - 32.0 13.0 view
HSK M50 x 1.5 blue (CD 32.0-38.0 mm) 97975 metric blue (RAL 5012) 32.0 - 38.0 13.0 view
HSK M63 x 1.5 blue (CD 37.0-44.0 mm) 97976 metric blue (RAL 5012) 37.0 - 44.0 14.0 view
HSK-R M12 x 1.5 blue (CD 2.0-5.0 mm) 91826 metric blue (RAL 5012) 2.0 - 5.0 8.0 view
HSK-R M16 x 1.5 blue (CD 2.0-6.0 mm) 91827 metric blue (RAL 5012) 2.0 - 6.0 8.0 view
HSK-R M20 x 1.5 blue (CD 5.0-9.0 mm) 91828 metric blue (RAL 5012) 5.0 - 9.0 9.0 view
HSK-R M25 x 1.5 blue (CD 9.0-16.0 mm) 91829 metric blue (RAL 5012) 9.0 - 16.0 11.0 view
HSK-R M32 x 1.5 blue (CD 13.0-20.0 mm) 91830 metric blue (RAL 5012) 13.0 - 20.0 11.0 view
HSK-R M40 x 1.5 blue (CD 20.0-26.0 mm) 91831 metric blue (RAL 5012) 20.0 - 26.0 13.0 view
HSK-R M50 x 1.5 blue (CD 25.0-31.0 mm) 91832 metric blue (RAL 5012) 25.0 - 31.0 13.0 view
HSK-R M63 x 1.5 blue (CD 29.0-35.0 mm) 91833 metric blue (RAL 5012) 29.0 - 35.0 14.0 view
HSK PG 7 grey (CD 3.0-6.5 mm) 90000 PG grey (RAL 7035) 3.0 - 6.5 8.0 view
HSK PG 7 black (CD 3.0-6.5 mm) 90020 PG black (RAL 9005) 3.0 - 6.5 8.0 view
HSK PG 9 grey (CD 4.0-8.0 mm) 90001 PG grey (RAL 7035) 4.0 - 8.0 8.0 view
HSK PG 9 black (CD 4.0-8.0 mm) 90021 PG black (RAL 9005) 4.0 - 8.0 8.0 view
HSK PG 11 grey (CD 5.0-10.0 mm) 90002 PG grey (RAL 7035) 5.0 - 10.0 8.0 view
HSK PG 11 black (CD 5.0-10.0 mm) 90022 PG black (RAL 9005) 5.0 - 10.0 8.0 view
HSK PG 13.5 grey (CD 6.0-12.0 mm) 90003 PG grey (RAL 7035) 6.0 - 12.0 9.0 view
HSK PG 13.5 black (CD 6.0-12.0 mm) 90023 PG black (RAL 9005) 6.0 - 12.0 9.0 view
HSK PG 16 grey (CD 10.0-14.0 mm) 90004 PG grey (RAL 7035) 10.0 - 14.0 10.0 view
HSK PG 16 black (CD 10.0-14.0 mm) 90024 PG black (RAL 9005) 10.0 - 14.0 10.0 view
HSK PG 21 grey (CD 13.0-18.0 mm) 90005 PG grey (RAL 7035) 13.0 - 18.0 11.0 view
HSK PG 21 black (CD 13.0-18.0 mm) 90025 PG black (RAL 9005) 13.0 - 18.0 11.0 view
HSK PG 29 grey (CD 18.0-25.0 mm) 90006 PG grey (RAL 7035) 18.0 - 25.0 11.0 view
HSK PG 29 black (CD 18.0-25.0 mm) 90026 PG black (RAL 9005) 18.0 - 25.0 11.0 view
HSK PG 36 grey (CD 22.0-32.0 mm) 90007 PG grey (RAL 7035) 22.0 - 32.0 13.0 view
HSK PG 36 black (CD 22.0-32.0 mm) 90027 PG black (RAL 9005) 22.0 - 32.0 13.0 view
HSK PG 42 grey (CD 32.0-38.0 mm) 90008 PG grey (RAL 7035) 32.0 - 38.0 13.0 view
HSK PG 42 black (CD 32.0-38.0 mm) 90028 PG black (RAL 9005) 32.0 - 38.0 13.0 view
HSK PG 48 grey (CD 37.0-44.0 mm) 90009 PG grey (RAL 7035) 37.0 - 44.0 14.0 view
HSK PG 48 black (CD 37.0-44.0 mm) 90029 PG black (RAL 9005) 37.0 - 44.0 14.0 view
HSK-R PG 7 grey (CD 2.0-5.0 mm) 90010 PG grey (RAL 7035) 2.0 - 5.0 8.0 view
HSK-R PG 7 black (CD 2.0-5.0 mm) 98290 PG black (RAL 9005) 2.0 - 5.0 8.0 view
HSK-R PG 9 grey (CD 2.0-6.0 mm) 90011 PG grey (RAL 7035) 2.0 - 6.0 8.0 view
HSK-R PG 9 black (CD 2.0-6.0 mm) 96883 PG black (RAL 9005) 2.0 - 6.0 8.0 view
HSK-R PG 11 grey (CD 3.0-7.0 mm) 90012 PG grey (RAL 7035) 3.0 - 7.0 8.0 view
HSK-R PG 11 black (CD 3.0-7.0 mm) 96104 PG black (RAL 9005) 3.0 - 7.0 8.0 view
HSK-R PG 13.5 grey (CD 5.0-9.0 mm) 90013 PG grey (RAL 7035) 5.0 - 9.0 9.0 view
HSK-R PG 13.5 black (CD 5.0-9.0 mm) 96544 PG black (RAL 9005) 5.0 - 9.0 9.0 view
HSK-R PG 16 grey (CD 7.0-12.0 mm) 90014 PG grey (RAL 7035) 7.0 - 12.0 10.0 view
HSK-R PG 16 black (CD 7.0-12.0 mm) 96105 PG black (RAL 9005) 7.0 - 12.0 10.0 view
HSK-R PG 21 grey (CD 9.0-16.0 mm) 90015 PG grey (RAL 7035) 9.0 - 16.0 11.0 view
HSK-R PG 21 black (CD 9.0-16.0 mm) 97306 PG black (RAL 9005) 9.0 - 16.0 11.0 view
HSK-R PG 29 grey (CD 13.0-20.0 mm) 90016 PG grey (RAL 7035) 13.0 - 20.0 11.0 view
HSK-R PG 29 black (CD 13.0-20.0 mm) 96403 PG black (RAL 9005) 13.0 - 20.0 11.0 view
HSK-R PG 36 grey (CD 20.0-26.0 mm) 90017 PG grey (RAL 7035) 20.0 - 26.0 13.0 view
HSK-R PG 36 black (CD 20.0-26.0 mm) 98202 PG black (RAL 9005) 20.0 - 26.0 13.0 view
HSK-R PG 42 grey (CD 25.0-31.0 mm) 90018 PG grey (RAL 7035) 25.0 - 31.0 13.0 view
HSK-R PG 42 black (CD 25.0-31.0 mm) 98203 PG black (RAL 9005) 25.0 - 31.0 13.0 view
HSK-R PG 48 grey (CD 29.0-35.0 mm) 90019 PG grey (RAL 7035) 29.0 - 35.0 14.0 view
HSK-R PG 48 black (CD 29.0-35.0 mm) 98204 PG black (RAL 9005) 29.0 - 35.0 14.0 view
HSK PG 7 blue (CD 3.0-6.5 mm) 96106 PG blue (RAL 5012) 3.0 - 6.5 8.0 view
HSK PG 9 blue (CD 4.0-8.0 mm) 96107 PG blue (RAL 5012) 4.0 - 8.0 8.0 view
HSK PG 11 blue (CD 5.0-10.0 mm) 96108 PG blue (RAL 5012) 5.0 - 10.0 8.0 view
HSK PG 13.5 blue (CD 6.0-12.0 mm) 96456 PG blue (RAL 5012) 6.0 - 12.0 9.0 view
HSK PG 16 blue (CD 10.0-14.0 mm) 96455 PG blue (RAL 5012) 10.0 - 14.0 10.0 view
HSK PG 21 blue (CD 13.0-18.0 mm) 96912 PG blue (RAL 5012) 13.0 - 18.0 11.0 view
HSK PG 29 blue (CD 18.0-25.0 mm) 97802 PG blue (RAL 5012) 18.0 - 25.0 11.0 view
HSK PG 36 blue (CD 22.0-32.0 mm) 97803 PG blue (RAL 5012) 22.0 - 32.0 13.0 view
HSK PG 42 blue (CD 32.0-38.0 mm) 97965 PG blue (RAL 5012) 32.0 - 38.0 13.0 view
HSK PG 48 blue (CD 37.0-44.0 mm) 97966 PG blue (RAL 5012) 37.0 - 44.0 14.0 view
HSK-R PG 7 blue (CD 2.0-5.0 mm) 91816 PG blue (RAL 5012) 2.0 - 5.0 8.0 view
HSK-R PG 9 blue (CD 2.0-6.0 mm) 91817 PG blue (RAL 5012) 2.0 - 6.0 8.0 view
HSK-R PG 11 blue (CD 3.0-7.0 mm) 91818 PG blue (RAL 5012) 3.0 - 7.0 8.0 view
HSK-R PG 13.5 blue (CD 5.0-9.0 mm) 91819 PG blue (RAL 5012) 5.0 - 9.0 9.0 view
HSK-R PG 16 blue (CD 7.0-12.0 mm) 91820 PG blue (RAL 5012) 7.0 - 12.0 10.0 view
HSK-R PG 21 blue (CD 9.0-16.0 mm) 91821 PG blue (RAL 5012) 9.0 - 16.0 11.0 view
HSK-R PG 29 blue (CD 13.0-20.0 mm) 91822 PG blue (RAL 5012) 13.0 - 20.0 11.0 view
HSK-R PG 36 blue (CD 20.0-26.0 mm) 91823 PG blue (RAL 5012) 20.0 - 26.0 13.0 view
HSK-R PG 42 blue (CD 25.0-31.0 mm) 91824 PG blue (RAL 5012) 25.0 - 31.0 13.0 view
HSK-R PG 48 blue (CD 29.0-35.0 mm) 91825 PG blue (RAL 5012) 29.0 - 35.0 14.0 view
HSK NPT 3/8" grey (CD 4.0-8.0 mm) 91630 NPT grey (RAL 7035) 4.0 - 8.0 15.0 view