HELUDATA® TRONIC 2464 / 300 GREY / HELUDATA® TRONIC 2464 / 300 BLACK

HELUDATA® TRONIC 2464 / 300 GREY / HELUDATA® TRONIC 2464 / 300 BLACK

  • UL certification
  • CSA certification
  • UL Style 2464
  • 300 V
  • 80°C

Technical Data

PVC data cable acc. to UL-Std. 758 (AWM) Style 2464, CSA-Std. C22.2 No. 210 - AWM I/II A/B
Temperature range flexible -10°C to +80°C
fixed -40°C to +80°C
Nominal voltage UL (AWM) AC 300 V
Test voltage core/core 1500 V
Breakdown voltage 3000 V
Minimum bending radius flexible 15x Outer-Ø
fixed 7.5x Outer-Ø

Details

Cable Structure

  • Copper wire tinned, finely stranded, AWG sizes
  • Wire structure:
  • 26 AWG: 7 x 0.162 mm
  • 24 AWG: 7 x 0.202 mm
  • 22 AWG: 7 x 0.254 mm
  • 20 AWG: 7 x 0.320 mm
  • 18 AWG: 19 x 0.235 mm
  • 16 AWG: 19 x 0.310 mm
  • Core insulation:
  • 26 - 20 AWG: semirigid PVC acc. to UL-Std. 1581 Tab. 50.183
  • 18 - 16 AWG: PVC acc. to UL-Std. 1581 Tab. 50.182
  • Core identification: see datasheet
  • x = without protective conductor
  • Cores stranded in layers with optimal lay lengths
  • Outer sheath: PVC acc. to UL-Std. 1581 Tab. 50.182, CSA-Std. C22.2 No. 210
  • Sheath colour: see datasheet

Properties

  • resistant to: oil, solvents, acids, alkalis
  • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

  • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2, UL VW-1, CSA FT1

Notes

  • Conductor sizes are based on the AWG measurement system, metric conductor sizes (mm²) are approximated and are for reference only

Application

  • UL-/CSA-approved, flexible data cable for use as a signal and measuring cable in machine tools, assembly lines, conveyor belts, plant construction, air conditioning devices, metallurgical plants, steel mills.

All articles HELUDATA® TRONIC 2464 / 300 GREY / HELUDATA® TRONIC 2464 / 300 BLACK

Filter / Sorting

No. of Cores
AWG No.
Outer diameter
Outer Sheath Colour
Item description
Part no.
Sheath colour Outer Ø mm (approx.) Cu-weight kg/km Weight kg/km (approx.)
HELUDATA® TRONIC 2464 / 300 BLACK 2 x 26 AWG 83045 black (RAL 9005) 3.6 2.7 13.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 3 x 26 AWG 83046 black (RAL 9005) 3.7 4.0 15.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 4 x 26 AWG 83047 black (RAL 9005) 4.0 5.4 18.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 6 x 26 AWG 83048 black (RAL 9005) 4.6 8.1 25.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 10 x 26 AWG 83049 black (RAL 9005) 5.5 13.4 38.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 12 x 26 AWG 83050 black (RAL 9005) 5.7 16.2 46.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 16 x 26 AWG 83055 black (RAL 9005) 6.2 21.5 56.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 18 x 26 AWG 83056 black (RAL 9005) 6.5 24.4 62.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 24 x 26 AWG 83057 black (RAL 9005) 7.7 32.4 82.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 27 x 26 AWG 83058 black (RAL 9005) 7.9 36.3 97.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 30 x 26 AWG 83059 black (RAL 9005) 8.1 40.4 110.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 2 x 24 AWG 83130 black (RAL 9005) 3.8 4.6 16.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 3 x 24 AWG 83131 black (RAL 9005) 4.0 7.1 19.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 4 x 24 AWG 83132 black (RAL 9005) 4.3 9.4 23.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 6 x 24 AWG 83133 black (RAL 9005) 4.9 14.2 32.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 10 x 24 AWG 83134 black (RAL 9005) 6.0 23.8 55.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 12 x 24 AWG 83135 black (RAL 9005) 6.2 28.5 60.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 16 x 24 AWG 83136 black (RAL 9005) 6.8 38.1 75.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 18 x 24 AWG 83371 black (RAL 9005) 7.1 43.1 82.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 24 x 24 AWG 83372 black (RAL 9005) 8.4 59.7 116.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 27 x 24 AWG 83373 black (RAL 9005) 8.6 64.7 140.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 30 x 24 AWG 83374 black (RAL 9005) 9.1 71.9 150.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 2 x 22 AWG 83375 black (RAL 9005) 4.1 6.5 25.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 3 x 22 AWG 83376 black (RAL 9005) 4.3 9.8 30.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 4 x 22 AWG 83377 black (RAL 9005) 4.6 13.0 45.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 6 x 22 AWG 83378 black (RAL 9005) 5.4 19.6 60.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 10 x 22 AWG 83379 black (RAL 9005) 6.6 32.5 80.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 12 x 22 AWG 83380 black (RAL 9005) 6.8 39.1 105.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 16 x 22 AWG 83381 black (RAL 9005) 7.7 52.0 130.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 18 x 22 AWG 83382 black (RAL 9005) 8.1 59.0 140.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 24 x 22 AWG 83383 black (RAL 9005) 9.6 79.0 190.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 27 x 22 AWG 83384 black (RAL 9005) 9.8 88.0 207.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 30 x 22 AWG 83385 black (RAL 9005) 10.1 97.8 225.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 2 x 20 AWG 83386 black (RAL 9005) 4.5 10.8 30.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 3 x 20 AWG 83387 black (RAL 9005) 4.7 16.1 33.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 4 x 20 AWG 83388 black (RAL 9005) 5.1 21.5 41.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 6 x 20 AWG 83389 black (RAL 9005) 6.0 32.3 65.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 10 x 20 AWG 83390 black (RAL 9005) 7.6 53.8 102.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 12 x 20 AWG 83391 black (RAL 9005) 7.9 64.5 120.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 16 x 20 AWG 83392 black (RAL 9005) 8.7 86.0 152.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 18 x 20 AWG 83393 black (RAL 9005) 9.3 96.8 168.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 24 x 20 AWG 83394 black (RAL 9005) 11.0 129.0 224.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 27 x 20 AWG 83395 black (RAL 9005) 11.2 145.1 260.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 30 x 20 AWG 83396 black (RAL 9005) 11.6 161.3 300.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 2 x 18 AWG 83397 black (RAL 9005) 5.6 15.2 50.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 3 x 18 AWG 83398 black (RAL 9005) 5.9 23.2 62.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 4 x 18 AWG 83399 black (RAL 9005) 6.4 31.3 72.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 6 x 18 AWG 83474 black (RAL 9005) 7.7 47.0 100.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 10 x 18 AWG 83475 black (RAL 9005) 9.9 78.2 180.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 12 x 18 AWG 83476 black (RAL 9005) 10.4 94.0 182.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 16 x 18 AWG 83477 black (RAL 9005) 11.5 125.1 240.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 18 x 18 AWG 83478 black (RAL 9005) 12.3 141.1 270.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 24 x 18 AWG 83479 black (RAL 9005) 14.5 188.2 370.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 27 x 18 AWG 83480 black (RAL 9005) 14.9 212.0 400.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 30 x 18 AWG 83481 black (RAL 9005) 15.5 235.6 470.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 2 x 16 AWG 83482 black (RAL 9005) 6.3 24.4 70.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 3 x 16 AWG 83483 black (RAL 9005) 6.7 37.1 90.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 4 x 16 AWG 83484 black (RAL 9005) 7.5 49.4 110.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 6 x 16 AWG 83491 black (RAL 9005) 9.1 74.2 160.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 10 x 16 AWG 83492 black (RAL 9005) 11.8 124.0 250.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 12 x 16 AWG 83493 black (RAL 9005) 12.2 149.0 300.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 16 x 16 AWG 83494 black (RAL 9005) 13.6 198.7 400.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 18 x 16 AWG 83495 black (RAL 9005) 14.4 224.0 450.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 24 x 16 AWG 83496 black (RAL 9005) 17.1 298.4 650.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 27 x 16 AWG 83497 black (RAL 9005) 17.7 336.0 680.0 view
HELUDATA® TRONIC 2464 / 300 BLACK 30 x 16 AWG 83498 black (RAL 9005) 18.3 373.6 750.0 view
HELUDATA® TRONIC 2464 / 300 GREY 2 x 26 AWG 83137 grey (RAL 7001) 3.6 2.7 13.0 view
HELUDATA® TRONIC 2464 / 300 GREY 3 x 26 AWG 83138 grey (RAL 7001) 3.7 4.0 15.0 view
HELUDATA® TRONIC 2464 / 300 GREY 4 x 26 AWG 83139 grey (RAL 7001) 4.0 5.4 18.0 view
HELUDATA® TRONIC 2464 / 300 GREY 6 x 26 AWG 83140 grey (RAL 7001) 4.6 8.1 25.0 view
HELUDATA® TRONIC 2464 / 300 GREY 10 x 26 AWG 83141 grey (RAL 7001) 5.5 13.4 38.0 view
HELUDATA® TRONIC 2464 / 300 GREY 12 x 26 AWG 83142 grey (RAL 7001) 5.7 16.2 46.0 view
HELUDATA® TRONIC 2464 / 300 GREY 16 x 26 AWG 83143 grey (RAL 7001) 6.2 21.5 56.0 view
HELUDATA® TRONIC 2464 / 300 GREY 18 x 26 AWG 83144 grey (RAL 7001) 6.5 24.4 62.0 view
HELUDATA® TRONIC 2464 / 300 GREY 24 x 26 AWG 83145 grey (RAL 7001) 7.7 32.4 82.0 view
HELUDATA® TRONIC 2464 / 300 GREY 27 x 26 AWG 83146 grey (RAL 7001) 7.9 36.3 97.0 view
HELUDATA® TRONIC 2464 / 300 GREY 30 x 26 AWG 83147 grey (RAL 7001) 8.1 40.4 110.0 view
HELUDATA® TRONIC 2464 / 300 GREY 2 x 24 AWG 83153 grey (RAL 7001) 3.8 4.6 16.0 view
HELUDATA® TRONIC 2464 / 300 GREY 3 x 24 AWG 83154 grey (RAL 7001) 4.0 7.1 19.0 view
HELUDATA® TRONIC 2464 / 300 GREY 4 x 24 AWG 83155 grey (RAL 7001) 4.3 9.4 23.0 view
HELUDATA® TRONIC 2464 / 300 GREY 6 x 24 AWG 83156 grey (RAL 7001) 4.9 14.2 32.0 view
HELUDATA® TRONIC 2464 / 300 GREY 10 x 24 AWG 83157 grey (RAL 7001) 6.0 23.8 55.0 view
HELUDATA® TRONIC 2464 / 300 GREY 12 x 24 AWG 83158 grey (RAL 7001) 6.2 28.5 60.0 view
HELUDATA® TRONIC 2464 / 300 GREY 16 x 24 AWG 83159 grey (RAL 7001) 6.8 38.1 75.0 view
HELUDATA® TRONIC 2464 / 300 GREY 18 x 24 AWG 83160 grey (RAL 7001) 7.1 43.1 82.0 view
HELUDATA® TRONIC 2464 / 300 GREY 24 x 24 AWG 83161 grey (RAL 7001) 8.4 59.7 116.0 view
HELUDATA® TRONIC 2464 / 300 GREY 27 x 24 AWG 83162 grey (RAL 7001) 8.6 64.7 140.0 view
HELUDATA® TRONIC 2464 / 300 GREY 30 x 24 AWG 83163 grey (RAL 7001) 9.1 71.9 150.0 view
HELUDATA® TRONIC 2464 / 300 GREY 2 x 22 AWG 83169 grey (RAL 7001) 4.1 6.5 25.0 view
HELUDATA® TRONIC 2464 / 300 GREY 3 x 22 AWG 83170 grey (RAL 7001) 4.3 9.8 30.0 view
HELUDATA® TRONIC 2464 / 300 GREY 4 x 22 AWG 83171 grey (RAL 7001) 4.6 13.0 45.0 view
HELUDATA® TRONIC 2464 / 300 GREY 6 x 22 AWG 83172 grey (RAL 7001) 5.4 19.6 60.0 view
HELUDATA® TRONIC 2464 / 300 GREY 10 x 22 AWG 83173 grey (RAL 7001) 6.6 32.5 80.0 view
HELUDATA® TRONIC 2464 / 300 GREY 12 x 22 AWG 83174 grey (RAL 7001) 6.8 39.1 105.0 view
HELUDATA® TRONIC 2464 / 300 GREY 16 x 22 AWG 83175 grey (RAL 7001) 7.7 52.0 130.0 view
HELUDATA® TRONIC 2464 / 300 GREY 18 x 22 AWG 83176 grey (RAL 7001) 8.1 59.0 140.0 view
HELUDATA® TRONIC 2464 / 300 GREY 24 x 22 AWG 83177 grey (RAL 7001) 9.6 79.0 190.0 view
HELUDATA® TRONIC 2464 / 300 GREY 27 x 22 AWG 83178 grey (RAL 7001) 9.8 88.0 207.0 view
HELUDATA® TRONIC 2464 / 300 GREY 30 x 22 AWG 83179 grey (RAL 7001) 10.1 97.8 225.0 view
HELUDATA® TRONIC 2464 / 300 GREY 2 x 20 AWG 83185 grey (RAL 7001) 4.5 10.8 30.0 view
HELUDATA® TRONIC 2464 / 300 GREY 3 x 20 AWG 83186 grey (RAL 7001) 4.7 16.1 33.0 view
HELUDATA® TRONIC 2464 / 300 GREY 4 x 20 AWG 83187 grey (RAL 7001) 5.1 21.5 41.0 view
HELUDATA® TRONIC 2464 / 300 GREY 6 x 20 AWG 83188 grey (RAL 7001) 6.0 32.3 65.0 view
HELUDATA® TRONIC 2464 / 300 GREY 10 x 20 AWG 83189 grey (RAL 7001) 7.6 53.8 102.0 view
HELUDATA® TRONIC 2464 / 300 GREY 12 x 20 AWG 83190 grey (RAL 7001) 7.9 64.5 120.0 view
HELUDATA® TRONIC 2464 / 300 GREY 16 x 20 AWG 83191 grey (RAL 7001) 8.7 86.0 152.0 view
HELUDATA® TRONIC 2464 / 300 GREY 18 x 20 AWG 83192 grey (RAL 7001) 9.3 96.8 168.0 view
HELUDATA® TRONIC 2464 / 300 GREY 24 x 20 AWG 83193 grey (RAL 7001) 11.0 129.0 224.0 view
HELUDATA® TRONIC 2464 / 300 GREY 27 x 20 AWG 83194 grey (RAL 7001) 11.2 145.1 260.0 view
HELUDATA® TRONIC 2464 / 300 GREY 30 x 20 AWG 83195 grey (RAL 7001) 11.6 161.3 300.0 view
HELUDATA® TRONIC 2464 / 300 GREY 2 x 18 AWG 83201 grey (RAL 7001) 5.6 15.2 50.0 view