HELUcond PE
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data HELUcond PE
Temperature range | -40°C up to +70°C temporary up to +90°C |
Details HELUcond PE
Cable Structure
- Mod. Polyethylene
Properties
- halogen-free
- resistant to bases
Notes
- Suitable connection glands: HELUquick
Tests
- Flammability acc. to UL 94: HB
Application
- Cable protection tube for weak stress applications. Capacity/100mm NW 17: approx. 200 N
- Plant and machine construction
- Automation technology
- Installation technology
- Control cabinet construction
Items HELUcond PE
Item description
Part no.
|
Nominal size mm | Inner-Ø ca. mm | Outer-Ø ca. mm | Bending radius mm |
---|
Downloads HELUcond PE
Accessories
Products that match this product