HELUcond PA12
  • UV-resistant
  • Halogen-free (LS0H)
From € 125.39 / 100 metre  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Buy items

Technical Data

Temperature range -50°C up to +120°C
temporary up to +150°C

Details

Cable Structure

  • Mod. Polyamide 12

Properties

  • halogen-free
  • cadmium-free
  • Resistant to a multitude of
  • Fuels
  • Mineral oils
  • Greases
  • Weak bases
  • Weak acids

Notes

  • Suitable connection glands: HELUquick, HSSV

Tests

  • Flammability acc. to UL 94: HB

Application

  • Cable protection tube for heavy-duty applications. Capacity/100mm NW 17: approx. 350 N
  • Plant and machine construction
  • Robot construction
  • Automation technology
  • Rail technology
  • Installation technology

Items HELUcond PA12

Properties
Item description
Part no.
Colour Nominal size mm Inner-Ø ca. mm Outer-Ø ca. mm

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible