H07V-R

  • EAC certification
  • HAR certification
  • PVC single core
  • stranded

Technical Data

PVC single core acc. to DIN VDE 0285-525-2-31 / DIN EN 50525-2-31
Temperature range flexible +5°C to +70°C
fixed -30°C to +80°C
Nominal voltage AC U0/U 450/750 V
Test voltage 2500 V
Minimum bending radius <8 mm: 4x Outer-ø
8-12 mm: 5x Outer-ø
>12 mm: 6x Outer-ø

Details

Cable Structure

  • Copper conductor bare, stranded acc. to DIN VDE 0295 Class 2 / IEC 60228 Class 2
  • Core insulation: PVC acc. to DIN VDE 0207-363-3 / DIN EN 50363-3 (compound type TI1)
  • Core identification: see datasheet

Properties

  • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

  • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2

Application

  • Installation in electrical conduits, on or under plaster or similar enclosed systems. Suitable for protected and fixed installation in lighting systems or switching and control devices up to and including 1000 V AC voltage or up to 750 V DC voltage against earth. Not suitable for direct laying in cable ladders and cable trays, except as a potential equalization cable.

All articles H07V-R

Filter / Sorting

Cross-section (mm²)
Protective Conductor
Outer diameter
Single Core Colour
Packing
Item description
Part no.
Outer Ø mm (approx.) Core Colour AWG (approx.) Cu-weight kg/km
H07V-R black 1 x 16 mm² Coil (100m) 28825 6.4 - 7.8 black (RAL 9005) 6 154.0 view
H07V-R green-yellow 1 G 16 mm² Coil (100m) 28826 6.4 - 7.8 green-yellow 6 154.0 view
H07V-R blue 1 x 16 mm² Coil (100m) 28827 6.4 - 7.8 blue (RAL 5015) 6 154.0 view
H07V-R brown 1 x 16 mm² Coil (100m) 28828 6.4 - 7.8 brown (RAL 8003) 6 154.0 view
H07V-R red 1 x 16 mm² Coil (100m) 28829 6.4 - 7.8 red (RAL 3000) 6 154.0 view
H07V-R white 1 x 16 mm² Coil (100m) 28830 6.4 - 7.8 white (RAL 9003) 6 154.0 view
H07V-R grey 1 x 16 mm² Coil (100m) 28831 6.4 - 7.8 grey (RAL 7001) 6 154.0 view
H07V-R violet 1 x 16 mm² Coil (100m) 28832 6.4 - 7.8 violet (RAL 4005) 6 154.0 view
H07V-R black 1 x 25 mm² Coil (100m) 28833 8.1 - 9.7 black (RAL 9005) 4 240.0 view
H07V-R green-yellow 1 G 25 mm² Coil (100m) 28834 8.1 - 9.7 green-yellow 4 240.0 view
H07V-R blue 1 x 25 mm² Coil (100m) 28835 8.1 - 9.7 blue (RAL 5015) 4 240.0 view
H07V-R brown 1 x 25 mm² Coil (100m) 28836 8.1 - 9.7 brown (RAL 8003) 4 240.0 view
H07V-R red 1 x 25 mm² Coil (100m) 28837 8.1 - 9.7 red (RAL 3000) 4 240.0 view
H07V-R black 1 x 35 mm² Coil (100m) 28838 9.0 - 10.9 black (RAL 9005) 2 336.0 view
H07V-R green-yellow 1 G 35 mm² Coil (100m) 28839 9.0 - 10.9 green-yellow 2 336.0 view
H07V-R blue 1 x 35 mm² Coil (100m) 28840 9.0 - 10.9 blue (RAL 5015) 2 336.0 view
H07V-R brown 1 x 35 mm² Coil (100m) 28841 9.0 - 10.9 brown (RAL 8003) 2 336.0 view
H07V-R red 1 x 35 mm² Coil (100m) 28842 9.0 - 10.9 red (RAL 3000) 2 336.0 view
H07V-R black 1 x 50 mm² Coil (100m) 28843 10.6 - 12.8 black (RAL 9005) 1 480.0 view
H07V-R green-yellow 1 G 50 mm² Coil (100m) 28844 10.6 - 12.8 green-yellow 1 480.0 view
H07V-R blue 1 x 50 mm² Coil (100m) 28845 10.6 - 12.8 blue (RAL 5015) 1 480.0 view
H07V-R brown 1 x 50 mm² Coil (100m) 28846 10.6 - 12.8 brown (RAL 8003) 1 480.0 view
H07V-R red 1 x 50 mm² Coil (100m) 28847 10.6 - 12.8 red (RAL 3000) 1 480.0 view
H07V-R black 1 x 70 mm² Coil (100m) 28848 12.1 - 14.6 black (RAL 9005) 2/0 672.0 view
H07V-R green-yellow 1 G 70 mm² Coil (100m) 28849 12.1 - 14.6 green-yellow 2/0 672.0 view
H07V-R blue 1 x 70 mm² Coil (100m) 28850 12.1 - 14.6 blue (RAL 5015) 2/0 672.0 view
H07V-R brown 1 x 70 mm² Coil (100m) 28851 12.1 - 14.6 brown (RAL 8003) 2/0 672.0 view
H07V-R red 1 x 70 mm² Coil (100m) 28852 12.1 - 14.6 red (RAL 3000) 2/0 672.0 view
H07V-R black 1 x 95 mm² Coil (100m) 28853 14.1 - 17.1 black (RAL 9005) 3/0 912.0 view
H07V-R green-yellow 1 G 95 mm² Coil (100m) 28854 14.1 - 17.1 green-yellow 3/0 912.0 view
H07V-R blue 1 x 95 mm² Coil (100m) 28855 14.1 - 17.1 blue (RAL 5015) 3/0 912.0 view
H07V-R brown 1 x 95 mm² Coil (100m) 28856 14.1 - 17.1 brown (RAL 8003) 3/0 912.0 view
H07V-R red 1 x 95 mm² Coil (100m) 28857 14.1 - 17.1 red (RAL 3000) 3/0 912.0 view
H07V-R black 1 x 120 mm² Coil (100m) 28858 15.6 - 18.8 black (RAL 9005) 4/0 1152.0 view
H07V-R green-yellow 1 G 120 mm² Coil (100m) 28859 15.6 - 18.8 green-yellow 4/0 1152.0 view
H07V-R blue 1 x 120 mm² Coil (100m) 28860 15.6 - 18.8 blue (RAL 5015) 4/0 1152.0 view
H07V-R brown 1 x 120 mm² Coil (100m) 28861 15.6 - 18.8 brown (RAL 8003) 4/0 1152.0 view
H07V-R red 1 x 120 mm² Coil (100m) 28862 15.6 - 18.8 red (RAL 3000) 4/0 1152.0 view
H07V-R black 1 x 150 mm² Coil (100m) 28863 17.3 - 20.9 black (RAL 9005) 300 kcmil 1440.0 view
H07V-R green-yellow 1 G 150 mm² Coil (100m) 28864 17.3 - 20.9 green-yellow 300 kcmil 1440.0 view
H07V-R blue 1 x 150 mm² Coil (100m) 28865 17.3 - 20.9 blue (RAL 5015) 300 kcmil 1440.0 view
H07V-R brown 1 x 150 mm² Coil (100m) 28866 17.3 - 20.9 brown (RAL 8003) 300 kcmil 1440.0 view
H07V-R red 1 x 150 mm² Coil (100m) 28867 17.3 - 20.9 red (RAL 3000) 300 kcmil 1440.0 view
H07V-R black 1 x 185 mm² Coil (100m) 28868 19.3 - 23.3 black (RAL 9005) 350 kcmil 1776.0 view
H07V-R green-yellow 1 G 185 mm² Coil (100m) 28869 19.3 - 23.3 green-yellow 350 kcmil 1776.0 view
H07V-R blue 1 x 185 mm² Coil (100m) 28870 19.3 - 23.3 blue (RAL 5015) 350 kcmil 1776.0 view
H07V-R brown 1 x 185 mm² Coil (100m) 28871 19.3 - 23.3 brown (RAL 8003) 350 kcmil 1776.0 view
H07V-R red 1 x 185 mm² Coil (100m) 28872 19.3 - 23.3 red (RAL 3000) 350 kcmil 1776.0 view
H07V-R black 1 x 240 mm² Coil (100m) 28873 22.0 - 26.6 black (RAL 9005) 500 kcmil 2304.0 view
H07V-R green-yellow 1 G 240 mm² Coil (100m) 28874 22.0 - 26.6 green-yellow 500 kcmil 2304.0 view
H07V-R blue 1 x 240 mm² Coil (100m) 28875 22.0 - 26.6 blue (RAL 5015) 500 kcmil 2304.0 view
H07V-R brown 1 x 240 mm² Coil (100m) 28876 22.0 - 26.6 brown (RAL 8003) 500 kcmil 2304.0 view
H07V-R red 1 x 240 mm² Coil (100m) 28877 22.0 - 26.6 red (RAL 3000) 500 kcmil 2304.0 view
H07V-R black 1 x 16 mm² Drum 28185 6.4 - 7.8 black (RAL 9005) 6 154.0 view
H07V-R green-yellow 1 G 16 mm² Drum 28186 6.4 - 7.8 green-yellow 6 154.0 view
H07V-R blue 1 x 16 mm² Drum 28187 6.4 - 7.8 blue (RAL 5015) 6 154.0 view
H07V-R brown 1 x 16 mm² Drum 28188 6.4 - 7.8 brown (RAL 8003) 6 154.0 view
H07V-R red 1 x 16 mm² Drum 28189 6.4 - 7.8 red (RAL 3000) 6 154.0 view
H07V-R white 1 x 16 mm² Drum 28190 6.4 - 7.8 white (RAL 9003) 6 154.0 view
H07V-R grey 1 x 16 mm² Drum 28191 6.4 - 7.8 grey (RAL 7001) 6 154.0 view
H07V-R violet 1 x 16 mm² Drum 28192 6.4 - 7.8 violet (RAL 4005) 6 154.0 view
H07V-R black 1 x 25 mm² Drum 28193 8.1 - 9.7 black (RAL 9005) 4 240.0 view
H07V-R green-yellow 1 G 25 mm² Drum 28194 8.1 - 9.7 green-yellow 4 240.0 view
H07V-R blue 1 x 25 mm² Drum 28195 8.1 - 9.7 blue (RAL 5015) 4 240.0 view
H07V-R brown 1 x 25 mm² Drum 28196 8.1 - 9.7 brown (RAL 8003) 4 240.0 view
H07V-R red 1 x 25 mm² Drum 28197 8.1 - 9.7 red (RAL 3000) 4 240.0 view
H07V-R black 1 x 35 mm² Drum 28198 9.0 - 10.9 black (RAL 9005) 2 336.0 view
H07V-R green-yellow 1 G 35 mm² Drum 28199 9.0 - 10.9 green-yellow 2 336.0 view
H07V-R blue 1 x 35 mm² Drum 28200 9.0 - 10.9 blue (RAL 5015) 2 336.0 view
H07V-R brown 1 x 35 mm² Drum 28201 9.0 - 10.9 brown (RAL 8003) 2 336.0 view
H07V-R red 1 x 35 mm² Drum 28202 9.0 - 10.9 red (RAL 3000) 2 336.0 view
H07V-R black 1 x 50 mm² Drum 28203 10.6 - 12.8 black (RAL 9005) 1 480.0 view
H07V-R green-yellow 1 G 50 mm² Drum 28204 10.6 - 12.8 green-yellow 1 480.0 view
H07V-R blue 1 x 50 mm² Drum 28205 10.6 - 12.8 blue (RAL 5015) 1 480.0 view
H07V-R brown 1 x 50 mm² Drum 28206 10.6 - 12.8 brown (RAL 8003) 1 480.0 view
H07V-R red 1 x 50 mm² Drum 28207 10.6 - 12.8 red (RAL 3000) 1 480.0 view
H07V-R black 1 x 70 mm² Drum 28208 12.1 - 14.6 black (RAL 9005) 2/0 672.0 view
H07V-R green-yellow 1 G 70 mm² Drum 28209 12.1 - 14.6 green-yellow 2/0 672.0 view
H07V-R blue 1 x 70 mm² Drum 28210 12.1 - 14.6 blue (RAL 5015) 2/0 672.0 view
H07V-R brown 1 x 70 mm² Drum 28211 12.1 - 14.6 brown (RAL 8003) 2/0 672.0 view
H07V-R red 1 x 70 mm² Drum 28212 12.1 - 14.6 red (RAL 3000) 2/0 672.0 view
H07V-R black 1 x 95 mm² Drum 28213 14.1 - 17.1 black (RAL 9005) 3/0 912.0 view
H07V-R green-yellow 1 G 95 mm² Drum 28214 14.1 - 17.1 green-yellow 3/0 912.0 view
H07V-R blue 1 x 95 mm² Drum 28215 14.1 - 17.1 blue (RAL 5015) 3/0 912.0 view
H07V-R brown 1 x 95 mm² Drum 28216 14.1 - 17.1 brown (RAL 8003) 3/0 912.0 view
H07V-R red 1 x 95 mm² Drum 28217 14.1 - 17.1 red (RAL 3000) 3/0 912.0 view
H07V-R black 1 x 120 mm² Drum 28218 15.6 - 18.8 black (RAL 9005) 4/0 1152.0 view
H07V-R green-yellow 1 G 120 mm² Drum 28219 15.6 - 18.8 green-yellow 4/0 1152.0 view
H07V-R blue 1 x 120 mm² Drum 28220 15.6 - 18.8 blue (RAL 5015) 4/0 1152.0 view
H07V-R brown 1 x 120 mm² Drum 28221 15.6 - 18.8 brown (RAL 8003) 4/0 1152.0 view
H07V-R red 1 x 120 mm² Drum 28222 15.6 - 18.8 red (RAL 3000) 4/0 1152.0 view
H07V-R black 1 x 150 mm² Drum 28223 17.3 - 20.9 black (RAL 9005) 300 kcmil 1440.0 view
H07V-R green-yellow 1 G 150 mm² Drum 28224 17.3 - 20.9 green-yellow 300 kcmil 1440.0 view
H07V-R blue 1 x 150 mm² Drum 28225 17.3 - 20.9 blue (RAL 5015) 300 kcmil 1440.0 view
H07V-R brown 1 x 150 mm² Drum 28226 17.3 - 20.9 brown (RAL 8003) 300 kcmil 1440.0 view
H07V-R red 1 x 150 mm² Drum 28227 17.3 - 20.9 red (RAL 3000) 300 kcmil 1440.0 view
H07V-R black 1 x 185 mm² Drum 28228 19.3 - 23.3 black (RAL 9005) 350 kcmil 1776.0 view
H07V-R green-yellow 1 G 185 mm² Drum 28229 19.3 - 23.3 green-yellow 350 kcmil 1776.0 view
H07V-R blue 1 x 185 mm² Drum 28230 19.3 - 23.3 blue (RAL 5015) 350 kcmil 1776.0 view
H07V-R brown 1 x 185 mm² Drum 28231 19.3 - 23.3 brown (RAL 8003) 350 kcmil 1776.0 view
H07V-R red 1 x 185 mm² Drum 28232 19.3 - 23.3 red (RAL 3000) 350 kcmil 1776.0 view
H07V-R black 1 x 240 mm² Drum 28233 22.0 - 26.6 black (RAL 9005) 500 kcmil 2304.0 view
H07V-R green-yellow 1 G 240 mm² Drum 28234 22.0 - 26.6 green-yellow 500 kcmil 2304.0 view
H07V-R blue 1 x 240 mm² Drum 28235 22.0 - 26.6 blue (RAL 5015) 500 kcmil 2304.0 view
H07V-R brown 1 x 240 mm² Drum 28236 22.0 - 26.6 brown (RAL 8003) 500 kcmil 2304.0 view
H07V-R red 1 x 240 mm² Drum 28237 22.0 - 26.6 red (RAL 3000) 500 kcmil 2304.0 view
chevron-left