H05VVC4V5-K

  • HAR certification
  • EAC certification
  • UKCA certification
  • oil resistant
  • with PVC inner sheath for increased mechanical strength
  • EMC-preferred type
  • versatile use in many industries, particularly in machine and plant construction
From € 82.00 / 100 Meter Net price plus metal surcharge Login / Register now

Technical Data

PVC control cable acc. to DIN VDE 0285-525-2-51 / DIN EN 50525-2-51
Temperature range flexible -5°C to +70°C
fixed -40°C to +70°C
Nominal voltage AC U0/U 300/500 V
Test voltage core/core 2000 V
Test voltage core/screen 2000 V
Breakdown voltage 4000 V
Coupling resistance at 30 MHz, max. 250 Ohm/km
Minimum bending radius flexible 10x Outer-Ø
fixed 5x Outer-Ø

Details

Cable Structure

  • Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
  • Core insulation: PVC acc. to DIN VDE 0207-363-3 / DIN EN 50363-3 (compound type TI2)
  • Core identification acc. to DIN VDE 0293-334, black cores with consecutive labeling in white digits
  • Protective conductor: starting with 3 cores,
  • G = with protective conductor GN-YE, in the outer layer,
  • x = without protective conductor (OZ)
  • Cores stranded in layers with optimal lay lengths
  • Inner sheath: PVC acc. to DIN VDE 0207-363-4-1 / DIN EN 50363-4-1 (compound type TM2)
  • Screen: braided screen of tinned copper wires, approx. coverage 85%
  • Outer sheath: oil-resistant special PVC acc. to DIN VDE 0207-363-4-1 / DIN EN 50363-4-1 (compound type TM5)
  • Sheath colour: grey (RAL 7001)

Properties

  • resistant to: oil
  • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

  • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
  • oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
  • certifications and approvals:
  • HAR
  • EAC

Application

  • Used for flexible applications involving medium mechanical stress with free movement, without tensile stress and without forced motion control in dry, damp and wet rooms, however, not suitable for outdoor use as a connection cable in machine and machine tool construction, assembly lines, conveyers and production lines. Even various chemical compounds cannot harm the cable. As a cable suitable for damp rooms, it is also preferred for the operation of machines in breweries, bottling plants and car washes. For interference-free data signal transmission in measurement and control technology in case electromagnetic screening is required. The cables may engage in flexible movement after installation, provided the cables are not mechanically overloaded during the movements. These shielded cables are not designed for permanent bending stresses. EMC= Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.

All articles H05VVC4V5-K

Filter / Sorting

No. of Cores
Cross-section (mm²)
Protective Conductor
Outer diameter
Item description
Part no.
Outer Ø mm (approx.) AWG (approx.) Cu-weight kg/km Weight kg/km (approx.)
H05VVC4V5-K grey 2 x 0.5 mm² 13951 7.7 - 9.6 20 41.0 92.0 view
H05VVC4V5-K grey 3 G 0.5 mm² 13060 8.0 - 10.0 20 45.0 109.0 view
H05VVC4V5-K grey 4 G 0.5 mm² 13061 8.5 - 10.7 20 54.0 126.0 view
H05VVC4V5-K grey 5 G 0.5 mm² 13062 9.3 - 11.6 20 66.0 156.0 view
H05VVC4V5-K grey 6 G 0.5 mm² 13063 9.9 - 12.4 20 73.0 176.0 view
H05VVC4V5-K grey 7 G 0.5 mm² 13064 10.8 - 13.5 20 79.0 192.0 view
H05VVC4V5-K grey 8 G 0.5 mm² 13952 11.7 - 14.5 20 82.0 211.0 view
H05VVC4V5-K grey 9 G 0.5 mm² 13065 12.8 - 15.8 20 94.0 230.0 view
H05VVC4V5-K grey 12 G 0.5 mm² 13066 13.3 - 16.5 20 137.0 280.0 view
H05VVC4V5-K grey 18 G 0.5 mm² 13067 15.1 - 18.6 20 156.0 384.0 view
H05VVC4V5-K grey 25 G 0.5 mm² 13068 17.7 - 21.7 20 250.0 556.0 view
H05VVC4V5-K grey 34 G 0.5 mm² 13069 20.1 - 24.7 20 316.0 634.0 view
H05VVC4V5-K grey 41 G 0.5 mm² 13129 21.7 - 26.6 20 348.0 770.0 view
H05VVC4V5-K grey 50 G 0.5 mm² 13070 24.0 - 29.3 20 407.0 970.0 view
H05VVC4V5-K grey 2 x 0.75 mm² 13957 8.0 - 10.0 19 46.0 102.0 view
H05VVC4V5-K grey 3 G 0.75 mm² 13072 8.3 - 10.4 19 57.0 115.0 view
H05VVC4V5-K grey 4 G 0.75 mm² 13073 9.1 - 11.3 19 63.0 150.0 view
H05VVC4V5-K grey 5 G 0.75 mm² 13074 9.7 - 12.1 19 76.0 173.0 view
H05VVC4V5-K grey 6 G 0.75 mm² 13075 10.5 - 13.1 19 82.0 195.0 view
H05VVC4V5-K grey 7 G 0.75 mm² 13076 11.5 - 14.3 19 100.0 235.0 view
H05VVC4V5-K grey 8 G 0.75 mm² 13958 12.1 - 15.0 19 112.0 268.0 view
H05VVC4V5-K grey 9 G 0.75 mm² 13077 13.3 - 16.5 19 130.0 285.0 view
H05VVC4V5-K grey 12 G 0.75 mm² 13078 13.9 - 17.2 19 175.0 327.0 view
H05VVC4V5-K grey 14 G 0.75 mm² 13959 14.4 - 17.7 19 190.0 362.0 view
H05VVC4V5-K grey 18 G 0.75 mm² 13079 16.2 - 19.9 19 240.0 488.0 view
H05VVC4V5-K grey 25 G 0.75 mm² 13080 18.7 - 22.6 19 306.0 654.0 view
H05VVC4V5-K grey 27 G 0.75 mm² 13960 19.3 - 23.7 19 326.0 708.0 view
H05VVC4V5-K grey 34 G 0.75 mm² 13081 21.3 - 26.2 19 346.0 821.0 view
H05VVC4V5-K grey 36 G 0.75 mm² 13961 21.3 - 26.2 19 358.0 899.0 view
H05VVC4V5-K grey 41 G 0.75 mm² 13130 23.1 - 28.3 19 403.0 970.0 view
H05VVC4V5-K grey 50 G 0.75 mm² 13082 25.3 - 31.0 19 470.0 1160.0 view
H05VVC4V5-K grey 2 x 1 mm² 13963 8.2 - 10.3 18 54.0 114.0 view
H05VVC4V5-K grey 3 G 1 mm² 13084 8.8 - 11.0 18 64.0 142.0 view
H05VVC4V5-K grey 4 G 1 mm² 13085 9.4 - 11.7 18 76.0 175.0 view
H05VVC4V5-K grey 5 G 1 mm² 13086 10.3 - 12.8 18 89.0 205.0 view
H05VVC4V5-K grey 6 G 1 mm² 13087 11.0 - 13.6 18 101.0 236.0 view
H05VVC4V5-K grey 7 G 1 mm² 13088 12.2 - 15.1 18 114.0 264.0 view
H05VVC4V5-K grey 8 G 1 mm² 13964 13.1 - 16.2 18 130.0 301.0 view
H05VVC4V5-K grey 9 G 1 mm² 13089 13.9 - 17.2 18 144.0 335.0 view
H05VVC4V5-K grey 12 G 1 mm² 13090 14.7 - 18.1 18 186.0 420.0 view
H05VVC4V5-K grey 14 G 1 mm² 13965 15.3 - 18.8 18 198.0 433.0 view
H05VVC4V5-K grey 18 G 1 mm² 13091 16.9 - 20.8 18 284.0 561.0 view
H05VVC4V5-K grey 19 G 1 mm² 13966 16.9 - 20.8 18 307.0 584.0 view
H05VVC4V5-K grey 25 G 1 mm² 13092 19.8 - 24.2 18 387.0 766.0 view
H05VVC4V5-K grey 27 G 1 mm² 13967 20.2 - 24.7 18 410.0 822.0 view
H05VVC4V5-K grey 34 G 1 mm² 13093 22.5 - 27.6 18 500.0 996.0 view
H05VVC4V5-K grey 36 G 1 mm² 13968 22.5 - 27.6 18 511.0 1001.0 view
H05VVC4V5-K grey 41 G 1 mm² 13131 24.7 - 30.2 18 578.0 1155.0 view
H05VVC4V5-K grey 50 G 1 mm² 13094 26.8 - 32.7 18 681.0 1300.0 view
H05VVC4V5-K grey 2 x 1.5 mm² 13971 9.3 - 11.6 16 64.0 146.0 view
H05VVC4V5-K grey 3 G 1.5 mm² 13096 9.7 - 12.1 16 82.0 176.0 view
H05VVC4V5-K grey 4 G 1.5 mm² 13097 10.7 - 13.2 16 99.0 207.0 view
H05VVC4V5-K grey 5 G 1.5 mm² 13098 11.8 - 14.7 16 123.0 235.0 view
H05VVC4V5-K grey 6 G 1.5 mm² 13099 12.7 - 15.7 16 125.0 279.0 view
H05VVC4V5-K grey 7 G 1.5 mm² 13100 14.1 - 17.4 16 148.0 314.0 view
H05VVC4V5-K grey 8 G 1.5 mm² 13972 14.9 - 18.3 16 172.0 345.0 view
H05VVC4V5-K grey 9 G 1.5 mm² 13101 16.0 - 19.7 16 187.0 380.0 view
H05VVC4V5-K grey 12 G 1.5 mm² 13102 16.7 - 20.5 16 274.0 500.0 view
H05VVC4V5-K grey 14 G 1.5 mm² 13973 17.6 - 21.6 16 294.0 560.0 view
H05VVC4V5-K grey 18 G 1.5 mm² 13103 19.6 - 24.1 16 386.0 707.0 view
H05VVC4V5-K grey 19 G 1.5 mm² 13974 19.6 - 24.1 16 394.0 723.0 view
H05VVC4V5-K grey 25 G 1.5 mm² 13104 22.7 - 27.8 16 531.0 950.0 view
H05VVC4V5-K grey 32 G 1.5 mm² 13105 25.4 - 31.1 16 638.0 1133.0 view
H05VVC4V5-K grey 34 G 1.5 mm² 13106 26.6 - 32.5 16 671.0 1204.0 view
H05VVC4V5-K grey 37 G 1.5 mm² 13977 26.6 - 32.5 16 720.0 1300.0 view
H05VVC4V5-K grey 41 G 1.5 mm² 13132 28.5 - 34.8 16 840.0 1453.0 view
H05VVC4V5-K grey 50 G 1.5 mm² 13107 31.2 - 38.0 16 997.0 1663.0 view
H05VVC4V5-K grey 2 x 2.5 mm² 13985 10.7 - 13.3 14 110.0 190.0 view
H05VVC4V5-K grey 3 G 2.5 mm² 13109 11.3 - 14.0 14 148.0 243.0 view
H05VVC4V5-K grey 4 G 2.5 mm² 13110 12.6 - 15.5 14 169.0 280.0 view
H05VVC4V5-K grey 5 G 2.5 mm² 13111 13.9 - 17.2 14 220.0 342.0 view
H05VVC4V5-K grey 7 G 2.5 mm² 13112 16.5 - 20.3 14 284.0 439.0 view
H05VVC4V5-K grey 12 G 2.5 mm² 13113 19.9 - 24.4 14 470.0 760.0 view
H05VVC4V5-K grey 14 G 2.5 mm² 13980 20.9 - 25.6 14 504.0 890.0 view
H05VVC4V5-K grey 18 G 2.5 mm² 13114 23.3 - 28.5 14 572.0 1052.0 view
H05VVC4V5-K grey 25 G 2.5 mm² 13115 27.4 - 33.5 14 740.0 1375.0 view
H05VVC4V5-K grey 27 G 2.5 mm² 13981 28.2 - 34.5 14 971.0 1507.0 view
H05VVC4V5-K grey 34 G 2.5 mm² 13116 31.5 - 38.5 14 1179.0 1892.0 view
H05VVC4V5-K grey 36 G 2.5 mm² 13982 31.5 - 38.5 14 1268.0 1998.0 view
H05VVC4V5-K grey 41 G 2.5 mm² 13983 33.5 - 40.8 14 1473.0 2286.0 view
H05VVC4V5-K grey 50 G 2.5 mm² 13117 36.5 - 44.4 14 1660.0 2673.0 view

Accessories

Products that match this product

chevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinus