






H05V-K / 05V-K
- PVC single core
- finely stranded
Technical Data H05V-K / 05V-K
All technical data can be found in the data sheet in the Downloads section |
Details H05V-K / 05V-K
All Articles H05V-K / 05V-K
Item description
Part no.
|
Outer Ø mm (approx.) | Core Colour | AWG (approx.) | Cu-weight kg/km | ||
---|---|---|---|---|---|---|
H05V-K black 1 x 0.5 mm² Coil in cardboard box (100m) 29081 | 2,1 - 2,5 | black (RAL 9005) | 20 | 4.8 |
|
view |
Article details
Part no.
29081
Item description
H05V-K black 1 x 0.5 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,1 - 2,5
Core Colour
black (RAL 9005)
AWG (approx.)
20
Cu-weight kg/km
4.8
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892000003
Customs tariff number
85444995
|
||||||
H05V-K green-yellow 1 G 0.5 mm² Coil in cardboard box (100m) 29082 | 2,1 - 2,5 | green-yellow | 20 | 4.8 |
|
view |
Article details
Part no.
29082
Item description
H05V-K green-yellow 1 G 0.5 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,1 - 2,5
Core Colour
green-yellow
AWG (approx.)
20
Cu-weight kg/km
4.8
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892000010
Customs tariff number
85444995
|
||||||
H05V-K blue 1 x 0.5 mm² Coil in cardboard box (100m) 29083 | 2,1 - 2,5 | blue (RAL 5015) | 20 | 4.8 |
|
view |
Article details
Part no.
29083
Item description
H05V-K blue 1 x 0.5 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,1 - 2,5
Core Colour
blue (RAL 5015)
AWG (approx.)
20
Cu-weight kg/km
4.8
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892000027
Customs tariff number
85444995
|
||||||
H05V-K brown 1 x 0.5 mm² Coil in cardboard box (100m) 29084 | 2,1 - 2,5 | brown (RAL 8003) | 20 | 4.8 |
|
view |
Article details
Part no.
29084
Item description
H05V-K brown 1 x 0.5 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,1 - 2,5
Core Colour
brown (RAL 8003)
AWG (approx.)
20
Cu-weight kg/km
4.8
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892000034
Customs tariff number
85444995
|
||||||
H05V-K red 1 x 0.5 mm² Coil in cardboard box (100m) 29085 | 2,1 - 2,5 | red (RAL 3000) | 20 | 4.8 |
|
view |
Article details
Part no.
29085
Item description
H05V-K red 1 x 0.5 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,1 - 2,5
Core Colour
red (RAL 3000)
AWG (approx.)
20
Cu-weight kg/km
4.8
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892000041
Customs tariff number
85444995
|
||||||
H05V-K white 1 x 0.5 mm² Coil in cardboard box (100m) 29086 | 2,1 - 2,5 | white (RAL 9003) | 20 | 4.8 |
|
view |
Article details
Part no.
29086
Item description
H05V-K white 1 x 0.5 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,1 - 2,5
Core Colour
white (RAL 9003)
AWG (approx.)
20
Cu-weight kg/km
4.8
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892000058
Customs tariff number
85444995
|
||||||
H05V-K grey 1 x 0.5 mm² Coil in cardboard box (100m) 29087 | 2,1 - 2,5 | grey (RAL 7001) | 20 | 4.8 |
|
view |
Article details
Part no.
29087
Item description
H05V-K grey 1 x 0.5 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,1 - 2,5
Core Colour
grey (RAL 7001)
AWG (approx.)
20
Cu-weight kg/km
4.8
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892000065
Customs tariff number
85444995
|
||||||
H05V-K purple 1 x 0.5 mm² Coil in cardboard box (100m) 29088 | 2,1 - 2,5 | violet (RAL 4005) | 20 | 4.8 |
|
view |
Article details
Part no.
29088
Item description
H05V-K purple 1 x 0.5 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,1 - 2,5
Core Colour
violet (RAL 4005)
AWG (approx.)
20
Cu-weight kg/km
4.8
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892000072
Customs tariff number
85444995
|
||||||
H05V-K yellow 1 x 0.5 mm² Coil in cardboard box (100m) 29089 | 2,1 - 2,5 | yellow (RAL 1021) | 20 | 4.8 |
|
view |
Article details
Part no.
29089
Item description
H05V-K yellow 1 x 0.5 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,1 - 2,5
Core Colour
yellow (RAL 1021)
AWG (approx.)
20
Cu-weight kg/km
4.8
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892000089
Customs tariff number
85444995
|
||||||
H05V-K orange 1 x 0.5 mm² Coil in cardboard box (100m) 29094 | 2,1 - 2,5 | orange (RAL 2003) | 20 | 4.8 |
|
view |
Article details
Part no.
29094
Item description
H05V-K orange 1 x 0.5 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,1 - 2,5
Core Colour
orange (RAL 2003)
AWG (approx.)
20
Cu-weight kg/km
4.8
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892000133
Customs tariff number
85444995
|
||||||
H05V-K green 1 x 0.5 mm² Coil in cardboard box (100m) 29091 | 2,1 - 2,5 | green (RAL 6018) | 20 | 4.8 |
|
view |
Article details
Part no.
29091
Item description
H05V-K green 1 x 0.5 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,1 - 2,5
Core Colour
green (RAL 6018)
AWG (approx.)
20
Cu-weight kg/km
4.8
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892000102
Customs tariff number
85444995
|
||||||
H05V-K dark blue 1 x 0.5 mm² Coil in cardboard box (100m) 29093 | 2,1 - 2,5 | dark blue (RAL 5010) | 20 | 4.8 |
|
view |
Article details
Part no.
29093
Item description
H05V-K dark blue 1 x 0.5 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,1 - 2,5
Core Colour
dark blue (RAL 5010)
AWG (approx.)
20
Cu-weight kg/km
4.8
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892000126
Customs tariff number
85444995
|
||||||
H05V-K pink 1 x 0.5 mm² Coil in cardboard box (100m) 29090 | 2,1 - 2,5 | pink (RAL 3015) | 20 | 4.8 |
|
view |
Article details
Part no.
29090
Item description
H05V-K pink 1 x 0.5 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,1 - 2,5
Core Colour
pink (RAL 3015)
AWG (approx.)
20
Cu-weight kg/km
4.8
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892000096
Customs tariff number
85444995
|
||||||
05V-K transparent 1 x 0.5 mm² Coil in cardboard box (100m) 29092 | 2,1 - 2,5 | transparent | 20 | 4.8 |
|
view |
Article details
Part no.
29092
Item description
05V-K transparent 1 x 0.5 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,1 - 2,5
Core Colour
transparent
AWG (approx.)
20
Cu-weight kg/km
4.8
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892000119
Customs tariff number
85444995
|
||||||
H05V-K ultram.blue 1 x 0.5 mm² Coil in cardboard box (100m) 26386 | 2,1 - 2,5 | ultram.blue (RAL 5002) | 20 | 4.8 |
|
view |
Article details
Part no.
26386
Item description
H05V-K ultram.blue 1 x 0.5 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,1 - 2,5
Core Colour
ultram.blue (RAL 5002)
AWG (approx.)
20
Cu-weight kg/km
4.8
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892001123
Customs tariff number
85444995
|
||||||
05V-K blue-red 1 x 0.5 mm² Coil in cardboard box (100m) 11019035 | 2,1 - 2,5 | blue-red | 20 | 4.8 |
|
view |
Article details
Part no.
11019035
Item description
05V-K blue-red 1 x 0.5 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,1 - 2,5
Core Colour
blue-red
AWG (approx.)
20
Cu-weight kg/km
4.8
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892430909
Customs tariff number
85444995
|
||||||
H05V-K blue-white 1 x 0.5 mm² Coil in cardboard box (100m) 29375 | 2,1 - 2,5 | blue-white | 20 | 4.8 |
|
view |
Article details
Part no.
29375
Item description
H05V-K blue-white 1 x 0.5 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,1 - 2,5
Core Colour
blue-white
AWG (approx.)
20
Cu-weight kg/km
4.8
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892185854
Customs tariff number
85444995
|
||||||
05V-K brown-green 1 x 0.5 mm² Coil in cardboard box (100m) 11019037 | 2,1 - 2,5 | brown-green | 20 | 4.8 |
|
view |
Article details
Part no.
11019037
Item description
05V-K brown-green 1 x 0.5 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,1 - 2,5
Core Colour
brown-green
AWG (approx.)
20
Cu-weight kg/km
4.8
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892430923
Customs tariff number
85444995
|
||||||
05V-K brown-black 1 x 0.5 mm² Coil in cardboard box (100m) 11019039 | 2,1 - 2,5 | brown-black | 20 | 4.8 |
|
view |
Article details
Part no.
11019039
Item description
05V-K brown-black 1 x 0.5 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,1 - 2,5
Core Colour
brown-black
AWG (approx.)
20
Cu-weight kg/km
4.8
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892430947
Customs tariff number
85444995
|
||||||
H05V-K brown-white 1 x 0.5 mm² Coil in cardboard box (100m) 29380 | 2,1 - 2,5 | brown-white | 20 | 4.8 |
|
view |
Article details
Part no.
29380
Item description
H05V-K brown-white 1 x 0.5 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,1 - 2,5
Core Colour
brown-white
AWG (approx.)
20
Cu-weight kg/km
4.8
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892185885
Customs tariff number
85444995
|
||||||
H05V-K dark blue-white 1 x 0.5 mm² Coil in cardboard box (100m) 29394 | 2,1 - 2,5 | dark blue-white | 20 | 4.8 |
|
view |
Article details
Part no.
29394
Item description
H05V-K dark blue-white 1 x 0.5 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,1 - 2,5
Core Colour
dark blue-white
AWG (approx.)
20
Cu-weight kg/km
4.8
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892185915
Customs tariff number
85444995
|
||||||
05V-K yellow-white 1 x 0.5 mm² Coil in cardboard box (100m) 11019042 | 2,1 - 2,5 | yellow-white | 20 | 4.8 |
|
view |
Article details
Part no.
11019042
Item description
05V-K yellow-white 1 x 0.5 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,1 - 2,5
Core Colour
yellow-white
AWG (approx.)
20
Cu-weight kg/km
4.8
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892430978
Customs tariff number
85444995
|
||||||
05V-K grey-black 1 x 0.5 mm² Coil in cardboard box (100m) 11019911 | 2,1 - 2,5 | grey-black | 20 | 4.8 |
|
view |
Article details
Part no.
11019911
Item description
05V-K grey-black 1 x 0.5 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,1 - 2,5
Core Colour
grey-black
AWG (approx.)
20
Cu-weight kg/km
4.8
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892433269
Customs tariff number
85444995
|
||||||
05V-K grey-white 1 x 0.5 mm² Coil in cardboard box (100m) 11020283 | 2,1 - 2,5 | grey-white | 20 | 4.8 |
|
view |
Article details
Part no.
11020283
Item description
05V-K grey-white 1 x 0.5 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,1 - 2,5
Core Colour
grey-white
AWG (approx.)
20
Cu-weight kg/km
4.8
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892506406
Customs tariff number
85444995
|
||||||
05V-K green-white 1 x 0.5 mm² Coil in cardboard box (100m) 11019046 | 2,1 - 2,5 | green-white | 20 | 4.8 |
|
view |
Article details
Part no.
11019046
Item description
05V-K green-white 1 x 0.5 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,1 - 2,5
Core Colour
green-white
AWG (approx.)
20
Cu-weight kg/km
4.8
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892431012
Customs tariff number
85444995
|
||||||
05V-K pink-white 1 x 0.5 mm² Coil in cardboard box (100m) 11019048 | 2,1 - 2,5 | pink-white | 20 | 4.8 |
|
view |
Article details
Part no.
11019048
Item description
05V-K pink-white 1 x 0.5 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,1 - 2,5
Core Colour
pink-white
AWG (approx.)
20
Cu-weight kg/km
4.8
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892431036
Customs tariff number
85444995
|
||||||
05V-K red-blue 1 x 0.5 mm² Coil in cardboard box (100m) 11019049 | 2,1 - 2,5 | red-blue | 20 | 4.8 |
|
view |
Article details
Part no.
11019049
Item description
05V-K red-blue 1 x 0.5 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,1 - 2,5
Core Colour
red-blue
AWG (approx.)
20
Cu-weight kg/km
4.8
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892431043
Customs tariff number
85444995
|
||||||
05V-K red-black 1 x 0.5 mm² Coil in cardboard box (100m) 11020379 | 2,1 - 2,5 | red-black | 20 | 4.8 |
|
view |
Article details
Part no.
11020379
Item description
05V-K red-black 1 x 0.5 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,1 - 2,5
Core Colour
red-black
AWG (approx.)
20
Cu-weight kg/km
4.8
Copper base in EUR / 100 kg
150
VPE/m
Cut-to-length service available
no
EAN/GTIN
4060892506543
Customs tariff number
85444995
|
||||||
H05V-K red-white 1 x 0.5 mm² Coil in cardboard box (100m) 29370 | 2,1 - 2,5 | red-white | 20 | 4.8 |
|
view |
Article details
Part no.
29370
Item description
H05V-K red-white 1 x 0.5 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,1 - 2,5
Core Colour
red-white
AWG (approx.)
20
Cu-weight kg/km
4.8
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892185823
Customs tariff number
85444995
|
||||||
05V-K black-green 1 x 0.5 mm² Coil in cardboard box (100m) 11020473 | 2,1 - 2,5 | black-green | 20 | 4.8 |
|
view |
Article details
Part no.
11020473
Item description
05V-K black-green 1 x 0.5 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,1 - 2,5
Core Colour
black-green
AWG (approx.)
20
Cu-weight kg/km
4.8
Copper base in EUR / 100 kg
150
VPE/m
Cut-to-length service available
no
EAN/GTIN
4060892507557
Customs tariff number
85444995
|
||||||
05V-K black-white 1 x 0.5 mm² Coil in cardboard box (100m) 11019051 | 2,1 - 2,5 | black-white | 20 | 4.8 |
|
view |
Article details
Part no.
11019051
Item description
05V-K black-white 1 x 0.5 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,1 - 2,5
Core Colour
black-white
AWG (approx.)
20
Cu-weight kg/km
4.8
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892431067
Customs tariff number
85444995
|
||||||
05V-K orange-white 1 x 0.5 mm² Coil in cardboard box (100m) 11019047 | 2,1 - 2,5 | orange-white | 20 | 4.8 |
|
view |
Article details
Part no.
11019047
Item description
05V-K orange-white 1 x 0.5 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,1 - 2,5
Core Colour
orange-white
AWG (approx.)
20
Cu-weight kg/km
4.8
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892431029
Customs tariff number
85444995
|
||||||
05V-K violet-white 1 x 0.5 mm² Coil in cardboard box (100m) 11019052 | 2,1 - 2,5 | violet-white | 20 | 4.8 |
|
view |
Article details
Part no.
11019052
Item description
05V-K violet-white 1 x 0.5 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,1 - 2,5
Core Colour
violet-white
AWG (approx.)
20
Cu-weight kg/km
4.8
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892431074
Customs tariff number
85444995
|
||||||
05V-K white-blue 1 x 0.5 mm² Coil in cardboard box (100m) 11019053 | 2,1 - 2,5 | white-blue | 20 | 4.8 |
|
view |
Article details
Part no.
11019053
Item description
05V-K white-blue 1 x 0.5 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,1 - 2,5
Core Colour
white-blue
AWG (approx.)
20
Cu-weight kg/km
4.8
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892431081
Customs tariff number
85444995
|
||||||
05V-K white-brown 1 x 0.5 mm² Coil in cardboard box (100m) 11019569 | 2,1 - 2,5 | white-brown | 20 | 4.8 |
|
view |
Article details
Part no.
11019569
Item description
05V-K white-brown 1 x 0.5 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,1 - 2,5
Core Colour
white-brown
AWG (approx.)
20
Cu-weight kg/km
4.8
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892431661
Customs tariff number
85444995
|
||||||
05V-K white-red 1 x 0.5 mm² Coil in cardboard box (100m) 11019056 | 2,1 - 2,5 | white-red | 20 | 4.8 |
|
view |
Article details
Part no.
11019056
Item description
05V-K white-red 1 x 0.5 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,1 - 2,5
Core Colour
white-red
AWG (approx.)
20
Cu-weight kg/km
4.8
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892431111
Customs tariff number
85444995
|
||||||
05V-K white-black 1 x 0.5 mm² Coil in cardboard box (100m) 11019057 | 2,1 - 2,5 | white-black | 20 | 4.8 |
|
view |
Article details
Part no.
11019057
Item description
05V-K white-black 1 x 0.5 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,1 - 2,5
Core Colour
white-black
AWG (approx.)
20
Cu-weight kg/km
4.8
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892431128
Customs tariff number
85444995
|
||||||
H05V-K black 1 x 0.75 mm² Coil in cardboard box (100m) 29097 | 2,2 - 2,7 | black (RAL 9005) | 19 | 7.2 |
|
view |
Article details
Part no.
29097
Item description
H05V-K black 1 x 0.75 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,2 - 2,7
Core Colour
black (RAL 9005)
AWG (approx.)
19
Cu-weight kg/km
7.2
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892000164
Customs tariff number
85444995
|
||||||
H05V-K green-yellow 1 G 0.75 mm² Coil in cardboard box (100m) 29098 | 2,2 - 2,7 | green-yellow | 19 | 7.2 |
|
view |
Article details
Part no.
29098
Item description
H05V-K green-yellow 1 G 0.75 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,2 - 2,7
Core Colour
green-yellow
AWG (approx.)
19
Cu-weight kg/km
7.2
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892000171
Customs tariff number
85444995
|
||||||
H05V-K blue 1 x 0.75 mm² Coil in cardboard box (100m) 29099 | 2,2 - 2,7 | blue (RAL 5015) | 19 | 7.2 |
|
view |
Article details
Part no.
29099
Item description
H05V-K blue 1 x 0.75 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,2 - 2,7
Core Colour
blue (RAL 5015)
AWG (approx.)
19
Cu-weight kg/km
7.2
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892000188
Customs tariff number
85444995
|
||||||
H05V-K brown 1 x 0.75 mm² Coil in cardboard box (100m) 29100 | 2,2 - 2,7 | brown (RAL 8003) | 19 | 7.2 |
|
view |
Article details
Part no.
29100
Item description
H05V-K brown 1 x 0.75 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,2 - 2,7
Core Colour
brown (RAL 8003)
AWG (approx.)
19
Cu-weight kg/km
7.2
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892000195
Customs tariff number
85444995
|
||||||
H05V-K red 1 x 0.75 mm² Coil in cardboard box (100m) 29101 | 2,2 - 2,7 | red (RAL 3000) | 19 | 7.2 |
|
view |
Article details
Part no.
29101
Item description
H05V-K red 1 x 0.75 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,2 - 2,7
Core Colour
red (RAL 3000)
AWG (approx.)
19
Cu-weight kg/km
7.2
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892000201
Customs tariff number
85444995
|
||||||
H05V-K white 1 x 0.75 mm² Coil in cardboard box (100m) 29102 | 2,2 - 2,7 | white (RAL 9003) | 19 | 7.2 |
|
view |
Article details
Part no.
29102
Item description
H05V-K white 1 x 0.75 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,2 - 2,7
Core Colour
white (RAL 9003)
AWG (approx.)
19
Cu-weight kg/km
7.2
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892000218
Customs tariff number
85444995
|
||||||
H05V-K grey 1 x 0.75 mm² Coil in cardboard box (100m) 29103 | 2,2 - 2,7 | grey (RAL 7001) | 19 | 7.2 |
|
view |
Article details
Part no.
29103
Item description
H05V-K grey 1 x 0.75 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,2 - 2,7
Core Colour
grey (RAL 7001)
AWG (approx.)
19
Cu-weight kg/km
7.2
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892000225
Customs tariff number
85444995
|
||||||
H05V-K purple 1 x 0.75 mm² Coil in cardboard box (100m) 29104 | 2,2 - 2,7 | violet (RAL 4005) | 19 | 7.2 |
|
view |
Article details
Part no.
29104
Item description
H05V-K purple 1 x 0.75 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,2 - 2,7
Core Colour
violet (RAL 4005)
AWG (approx.)
19
Cu-weight kg/km
7.2
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892000232
Customs tariff number
85444995
|
||||||
H05V-K yellow 1 x 0.75 mm² Coil in cardboard box (100m) 29105 | 2,2 - 2,7 | yellow (RAL 1021) | 19 | 7.2 |
|
view |
Article details
Part no.
29105
Item description
H05V-K yellow 1 x 0.75 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,2 - 2,7
Core Colour
yellow (RAL 1021)
AWG (approx.)
19
Cu-weight kg/km
7.2
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892000249
Customs tariff number
85444995
|
||||||
H05V-K orange 1 x 0.75 mm² Coil in cardboard box (100m) 29110 | 2,2 - 2,7 | orange (RAL 2003) | 19 | 7.2 |
|
view |
Article details
Part no.
29110
Item description
H05V-K orange 1 x 0.75 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,2 - 2,7
Core Colour
orange (RAL 2003)
AWG (approx.)
19
Cu-weight kg/km
7.2
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892000294
Customs tariff number
85444995
|
||||||
H05V-K green 1 x 0.75 mm² Coil in cardboard box (100m) 29107 | 2,2 - 2,7 | green (RAL 6018) | 19 | 7.2 |
|
view |
Article details
Part no.
29107
Item description
H05V-K green 1 x 0.75 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,2 - 2,7
Core Colour
green (RAL 6018)
AWG (approx.)
19
Cu-weight kg/km
7.2
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892000263
Customs tariff number
85444995
|
||||||
H05V-K dark blue 1 x 0.75 mm² Coil in cardboard box (100m) 29109 | 2,2 - 2,7 | dark blue (RAL 5010) | 19 | 7.2 |
|
view |
Article details
Part no.
29109
Item description
H05V-K dark blue 1 x 0.75 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,2 - 2,7
Core Colour
dark blue (RAL 5010)
AWG (approx.)
19
Cu-weight kg/km
7.2
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892000287
Customs tariff number
85444995
|
||||||
H05V-K pink 1 x 0.75 mm² Coil in cardboard box (100m) 29106 | 2,2 - 2,7 | pink (RAL 3015) | 19 | 7.2 |
|
view |
Article details
Part no.
29106
Item description
H05V-K pink 1 x 0.75 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,2 - 2,7
Core Colour
pink (RAL 3015)
AWG (approx.)
19
Cu-weight kg/km
7.2
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892000256
Customs tariff number
85444995
|
||||||
05V-K transparent 1 x 0.75 mm² Coil in cardboard box (100m) 29108 | 2,2 - 2,7 | transparent | 19 | 7.2 |
|
view |
Article details
Part no.
29108
Item description
05V-K transparent 1 x 0.75 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,2 - 2,7
Core Colour
transparent
AWG (approx.)
19
Cu-weight kg/km
7.2
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892000270
Customs tariff number
85444995
|
||||||
H05V-K ultram.blue 1 x 0.75 mm² Coil in cardboard box (100m) 26387 | 2,2 - 2,7 | ultram.blue (RAL 5002) | 19 | 7.2 |
|
view |
Article details
Part no.
26387
Item description
H05V-K ultram.blue 1 x 0.75 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,2 - 2,7
Core Colour
ultram.blue (RAL 5002)
AWG (approx.)
19
Cu-weight kg/km
7.2
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892001130
Customs tariff number
85444995
|
||||||
05V-K blue-red 1 x 0.75 mm² Coil in cardboard box (100m) 11019058 | 2,2 - 2,7 | blue-red | 19 | 7.2 |
|
view |
Article details
Part no.
11019058
Item description
05V-K blue-red 1 x 0.75 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,2 - 2,7
Core Colour
blue-red
AWG (approx.)
19
Cu-weight kg/km
7.2
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892431135
Customs tariff number
85444995
|
||||||
H05V-K blue-white 1 x 0.75 mm² Coil in cardboard box (100m) 29376 | 2,2 - 2,7 | blue-white | 19 | 7.2 |
|
view |
Article details
Part no.
29376
Item description
H05V-K blue-white 1 x 0.75 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,2 - 2,7
Core Colour
blue-white
AWG (approx.)
19
Cu-weight kg/km
7.2
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892185861
Customs tariff number
85444995
|
||||||
05V-K brown-green 1 x 0.75 mm² Coil in cardboard box (100m) 11019825 | 2,2 - 2,7 | brown-green | 19 | 7.2 |
|
view |
Article details
Part no.
11019825
Item description
05V-K brown-green 1 x 0.75 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,2 - 2,7
Core Colour
brown-green
AWG (approx.)
19
Cu-weight kg/km
7.2
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
Customs tariff number
85444995
|
||||||
05V-K brown-black 1 x 0.75 mm² Coil in cardboard box (100m) 11019060 | 2,2 - 2,7 | brown-black | 19 | 7.2 |
|
view |
Article details
Part no.
11019060
Item description
05V-K brown-black 1 x 0.75 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,2 - 2,7
Core Colour
brown-black
AWG (approx.)
19
Cu-weight kg/km
7.2
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892431159
Customs tariff number
85444995
|
||||||
H05V-K brown-white 1 x 0.75 mm² Coil in cardboard box (100m) 29381 | 2,2 - 2,7 | brown-white | 19 | 7.2 |
|
view |
Article details
Part no.
29381
Item description
H05V-K brown-white 1 x 0.75 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,2 - 2,7
Core Colour
brown-white
AWG (approx.)
19
Cu-weight kg/km
7.2
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892185892
Customs tariff number
85444995
|
||||||
H05V-K dark blue-white 1 x 0.75 mm² Coil in cardboard box (100m) 29395 | 2,2 - 2,7 | dark blue-white | 19 | 7.2 |
|
view |
Article details
Part no.
29395
Item description
H05V-K dark blue-white 1 x 0.75 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,2 - 2,7
Core Colour
dark blue-white
AWG (approx.)
19
Cu-weight kg/km
7.2
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892185922
Customs tariff number
85444995
|
||||||
05V-K yellow-white 1 x 0.75 mm² Coil in cardboard box (100m) 11019063 | 2,2 - 2,7 | yellow-white | 19 | 7.2 |
|
view |
Article details
Part no.
11019063
Item description
05V-K yellow-white 1 x 0.75 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,2 - 2,7
Core Colour
yellow-white
AWG (approx.)
19
Cu-weight kg/km
7.2
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892431180
Customs tariff number
85444995
|
||||||
05V-K grey-black 1 x 0.75 mm² Coil in cardboard box (100m) 11019064 | 2,2 - 2,7 | grey-black | 19 | 7.2 |
|
view |
Article details
Part no.
11019064
Item description
05V-K grey-black 1 x 0.75 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,2 - 2,7
Core Colour
grey-black
AWG (approx.)
19
Cu-weight kg/km
7.2
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892431197
Customs tariff number
85444995
|
||||||
05V-K grey-white 1 x 0.75 mm² Coil in cardboard box (100m) 11019065 | 2,2 - 2,7 | grey-white | 19 | 7.2 |
|
view |
Article details
Part no.
11019065
Item description
05V-K grey-white 1 x 0.75 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,2 - 2,7
Core Colour
grey-white
AWG (approx.)
19
Cu-weight kg/km
7.2
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892431203
Customs tariff number
85444995
|
||||||
05V-K green-white 1 x 0.75 mm² Coil in cardboard box (100m) 11019823 | 2,2 - 2,7 | green-white | 19 | 7.2 |
|
view |
Article details
Part no.
11019823
Item description
05V-K green-white 1 x 0.75 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,2 - 2,7
Core Colour
green-white
AWG (approx.)
19
Cu-weight kg/km
7.2
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
Customs tariff number
85444995
|
||||||
05V-K pink-white 1 x 0.75 mm² Coil in cardboard box (100m) 11020102 | 2,2 - 2,7 | pink-white | 19 | 7.2 |
|
view |
Article details
Part no.
11020102
Item description
05V-K pink-white 1 x 0.75 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,2 - 2,7
Core Colour
pink-white
AWG (approx.)
19
Cu-weight kg/km
7.2
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892504952
Customs tariff number
85444995
|
||||||
05V-K red-blue 1 x 0.75 mm² Coil in cardboard box (100m) 11020528 | 2,2 - 2,7 | red-blue | 19 | 7.2 |
|
view |
Article details
Part no.
11020528
Item description
05V-K red-blue 1 x 0.75 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,2 - 2,7
Core Colour
red-blue
AWG (approx.)
19
Cu-weight kg/km
7.2
Copper base in EUR / 100 kg
150
VPE/m
Cut-to-length service available
no
EAN/GTIN
4060892507823
Customs tariff number
85446010
|
||||||
05V-K red-black 1 x 0.75 mm² Coil in cardboard box (100m) 11019068 | 2,2 - 2,7 | red-black | 19 | 7.2 |
|
view |
Article details
Part no.
11019068
Item description
05V-K red-black 1 x 0.75 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,2 - 2,7
Core Colour
red-black
AWG (approx.)
19
Cu-weight kg/km
7.2
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892431234
Customs tariff number
85444995
|
||||||
H05V-K red-white 1 x 0.75 mm² Coil in cardboard box (100m) 29371 | 2,2 - 2,7 | red-white | 19 | 7.2 |
|
view |
Article details
Part no.
29371
Item description
H05V-K red-white 1 x 0.75 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,2 - 2,7
Core Colour
red-white
AWG (approx.)
19
Cu-weight kg/km
7.2
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892185830
Customs tariff number
85444995
|
||||||
05V-K black-white 1 x 0.75 mm² Coil in cardboard box (100m) 11020492 | 2,2 - 2,7 | black-white | 19 | 7.2 |
|
view |
Article details
Part no.
11020492
Item description
05V-K black-white 1 x 0.75 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,2 - 2,7
Core Colour
black-white
AWG (approx.)
19
Cu-weight kg/km
7.2
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892507656
Customs tariff number
85444995
|
||||||
05V-K orange-white 1 x 0.75 mm² Coil in cardboard box (100m) 11019067 | 2,2 - 2,7 | orange-white | 19 | 7.2 |
|
view |
Article details
Part no.
11019067
Item description
05V-K orange-white 1 x 0.75 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,2 - 2,7
Core Colour
orange-white
AWG (approx.)
19
Cu-weight kg/km
7.2
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892431227
Customs tariff number
85444995
|
||||||
05V-K violet-white 1 x 0.75 mm² Coil in cardboard box (100m) 11019069 | 2,2 - 2,7 | violet-white | 19 | 7.2 |
|
view |
Article details
Part no.
11019069
Item description
05V-K violet-white 1 x 0.75 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,2 - 2,7
Core Colour
violet-white
AWG (approx.)
19
Cu-weight kg/km
7.2
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892431241
Customs tariff number
85444995
|
||||||
05V-K white-blue 1 x 0.75 mm² Coil in cardboard box (100m) 11020523 | 2,2 - 2,7 | white-blue | 19 | 7.2 |
|
view |
Article details
Part no.
11020523
Item description
05V-K white-blue 1 x 0.75 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,2 - 2,7
Core Colour
white-blue
AWG (approx.)
19
Cu-weight kg/km
7.2
Copper base in EUR / 100 kg
150
VPE/m
Cut-to-length service available
no
EAN/GTIN
4060892507809
Customs tariff number
85446010
|
||||||
05V-K white-brown 1 x 0.75 mm² Coil in cardboard box (100m) 11019582 | 2,2 - 2,7 | white-brown | 19 | 7.2 |
|
view |
Article details
Part no.
11019582
Item description
05V-K white-brown 1 x 0.75 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,2 - 2,7
Core Colour
white-brown
AWG (approx.)
19
Cu-weight kg/km
7.2
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892431746
Customs tariff number
85444995
|
||||||
H05V-K black 1 x 1 mm² Coil in cardboard box (100m) 29113 | 2,4 - 2,8 | black (RAL 9005) | 18 | 9.6 |
|
view |
Article details
Part no.
29113
Item description
H05V-K black 1 x 1 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,4 - 2,8
Core Colour
black (RAL 9005)
AWG (approx.)
18
Cu-weight kg/km
9.6
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892000324
Customs tariff number
85444995
|
||||||
H05V-K green-yellow 1 G 1 mm² Coil in cardboard box (100m) 29114 | 2,4 - 2,8 | green-yellow | 18 | 9.6 |
|
view |
Article details
Part no.
29114
Item description
H05V-K green-yellow 1 G 1 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,4 - 2,8
Core Colour
green-yellow
AWG (approx.)
18
Cu-weight kg/km
9.6
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892000331
Customs tariff number
85444995
|
||||||
H05V-K blue 1 x 1 mm² Coil in cardboard box (100m) 29115 | 2,4 - 2,8 | blue (RAL 5015) | 18 | 9.6 |
|
view |
Article details
Part no.
29115
Item description
H05V-K blue 1 x 1 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,4 - 2,8
Core Colour
blue (RAL 5015)
AWG (approx.)
18
Cu-weight kg/km
9.6
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892000348
Customs tariff number
85444995
|
||||||
H05V-K brown 1 x 1 mm² Coil in cardboard box (100m) 29116 | 2,4 - 2,8 | brown (RAL 8003) | 18 | 9.6 |
|
view |
Article details
Part no.
29116
Item description
H05V-K brown 1 x 1 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,4 - 2,8
Core Colour
brown (RAL 8003)
AWG (approx.)
18
Cu-weight kg/km
9.6
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892000355
Customs tariff number
85444995
|
||||||
H05V-K red 1 x 1 mm² Coil in cardboard box (100m) 29117 | 2,4 - 2,8 | red (RAL 3000) | 18 | 9.6 |
|
view |
Article details
Part no.
29117
Item description
H05V-K red 1 x 1 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,4 - 2,8
Core Colour
red (RAL 3000)
AWG (approx.)
18
Cu-weight kg/km
9.6
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892000362
Customs tariff number
85444995
|
||||||
H05V-K white 1 x 1 mm² Coil in cardboard box (100m) 29118 | 2,4 - 2,8 | white (RAL 9003) | 18 | 9.6 |
|
view |
Article details
Part no.
29118
Item description
H05V-K white 1 x 1 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,4 - 2,8
Core Colour
white (RAL 9003)
AWG (approx.)
18
Cu-weight kg/km
9.6
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892000379
Customs tariff number
85444995
|
||||||
H05V-K grey 1 x 1 mm² Coil in cardboard box (100m) 29119 | 2,4 - 2,8 | grey (RAL 7001) | 18 | 9.6 |
|
view |
Article details
Part no.
29119
Item description
H05V-K grey 1 x 1 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,4 - 2,8
Core Colour
grey (RAL 7001)
AWG (approx.)
18
Cu-weight kg/km
9.6
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892000386
Customs tariff number
85444995
|
||||||
H05V-K purple 1 x 1 mm² Coil in cardboard box (100m) 29120 | 2,4 - 2,8 | violet (RAL 4005) | 18 | 9.6 |
|
view |
Article details
Part no.
29120
Item description
H05V-K purple 1 x 1 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,4 - 2,8
Core Colour
violet (RAL 4005)
AWG (approx.)
18
Cu-weight kg/km
9.6
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892000393
Customs tariff number
85444995
|
||||||
H05V-K yellow 1 x 1 mm² Coil in cardboard box (100m) 29121 | 2,4 - 2,8 | yellow (RAL 1021) | 18 | 9.6 |
|
view |
Article details
Part no.
29121
Item description
H05V-K yellow 1 x 1 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,4 - 2,8
Core Colour
yellow (RAL 1021)
AWG (approx.)
18
Cu-weight kg/km
9.6
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892000409
Customs tariff number
85444995
|
||||||
H05V-K orange 1 x 1 mm² Coil in cardboard box (100m) 29126 | 2,4 - 2,8 | orange (RAL 2003) | 18 | 9.6 |
|
view |
Article details
Part no.
29126
Item description
H05V-K orange 1 x 1 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,4 - 2,8
Core Colour
orange (RAL 2003)
AWG (approx.)
18
Cu-weight kg/km
9.6
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892000454
Customs tariff number
85444995
|
||||||
H05V-K green 1 x 1 mm² Coil in cardboard box (100m) 29123 | 2,4 - 2,8 | green (RAL 6018) | 18 | 9.6 |
|
view |
Article details
Part no.
29123
Item description
H05V-K green 1 x 1 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,4 - 2,8
Core Colour
green (RAL 6018)
AWG (approx.)
18
Cu-weight kg/km
9.6
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892000423
Customs tariff number
85444995
|
||||||
H05V-K dark blue 1 x 1 mm² Coil in cardboard box (100m) 29125 | 2,4 - 2,8 | dark blue (RAL 5010) | 18 | 9.6 |
|
view |
Article details
Part no.
29125
Item description
H05V-K dark blue 1 x 1 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,4 - 2,8
Core Colour
dark blue (RAL 5010)
AWG (approx.)
18
Cu-weight kg/km
9.6
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892000447
Customs tariff number
85444995
|
||||||
H05V-K pink 1 x 1 mm² Coil in cardboard box (100m) 29122 | 2,4 - 2,8 | pink (RAL 3015) | 18 | 9.6 |
|
view |
Article details
Part no.
29122
Item description
H05V-K pink 1 x 1 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,4 - 2,8
Core Colour
pink (RAL 3015)
AWG (approx.)
18
Cu-weight kg/km
9.6
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892000416
Customs tariff number
85444995
|
||||||
05V-K transparent 1 x 1 mm² Coil in cardboard box (100m) 29124 | 2,4 - 2,8 | transparent | 18 | 9.6 |
|
view |
Article details
Part no.
29124
Item description
05V-K transparent 1 x 1 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,4 - 2,8
Core Colour
transparent
AWG (approx.)
18
Cu-weight kg/km
9.6
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892000430
Customs tariff number
85444995
|
||||||
H05V-K ultram.blue 1 x 1 mm² Coil in cardboard box (100m) 26388 | 2,4 - 2,8 | ultram.blue (RAL 5002) | 18 | 9.6 |
|
view |
Article details
Part no.
26388
Item description
H05V-K ultram.blue 1 x 1 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,4 - 2,8
Core Colour
ultram.blue (RAL 5002)
AWG (approx.)
18
Cu-weight kg/km
9.6
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892001147
Customs tariff number
85444995
|
||||||
05V-K blue-red 1 x 1 mm² Coil in cardboard box (100m) 11019565 | 2,4 - 2,8 | blue-red | 18 | 9.6 |
|
view |
Article details
Part no.
11019565
Item description
05V-K blue-red 1 x 1 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,4 - 2,8
Core Colour
blue-red
AWG (approx.)
18
Cu-weight kg/km
9.6
Copper base in EUR / 100 kg
150
VPE/m
100,250
Cut-to-length service available
no
EAN/GTIN
4060892431623
Customs tariff number
85444995
|
||||||
H05V-K blue-white 1 x 1 mm² Coil in cardboard box (100m) 29377 | 2,4 - 2,8 | blue-white | 18 | 9.6 |
|
view |
Article details
Part no.
29377
Item description
H05V-K blue-white 1 x 1 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,4 - 2,8
Core Colour
blue-white
AWG (approx.)
18
Cu-weight kg/km
9.6
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892185878
Customs tariff number
85444995
|
||||||
05V-K brown-black 1 x 1 mm² Coil in cardboard box (100m) 11019576 | 2,4 - 2,8 | brown-black | 18 | 9.6 |
|
view |
Article details
Part no.
11019576
Item description
05V-K brown-black 1 x 1 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,4 - 2,8
Core Colour
brown-black
AWG (approx.)
18
Cu-weight kg/km
9.6
Copper base in EUR / 100 kg
150
VPE/m
100,250
Cut-to-length service available
no
EAN/GTIN
4060892431685
Customs tariff number
85444995
|
||||||
H05V-K brown-white 1 x 1 mm² Coil in cardboard box (100m) 29382 | 2,4 - 2,8 | brown-white | 18 | 9.6 |
|
view |
Article details
Part no.
29382
Item description
H05V-K brown-white 1 x 1 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,4 - 2,8
Core Colour
brown-white
AWG (approx.)
18
Cu-weight kg/km
9.6
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892185908
Customs tariff number
85444995
|
||||||
H05V-K dark blue-white 1 x 1 mm² Coil in cardboard box (100m) 29396 | 2,4 - 2,8 | dark blue-white | 18 | 9.6 |
|
view |
Article details
Part no.
29396
Item description
H05V-K dark blue-white 1 x 1 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,4 - 2,8
Core Colour
dark blue-white
AWG (approx.)
18
Cu-weight kg/km
9.6
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892185939
Customs tariff number
85444995
|
||||||
05V-K yellow-white 1 x 1 mm² Coil in cardboard box (100m) 11019564 | 2,4 - 2,8 | yellow-white | 18 | 9.6 |
|
view |
Article details
Part no.
11019564
Item description
05V-K yellow-white 1 x 1 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,4 - 2,8
Core Colour
yellow-white
AWG (approx.)
18
Cu-weight kg/km
9.6
Copper base in EUR / 100 kg
150
VPE/m
100,250
Cut-to-length service available
no
EAN/GTIN
4060892431616
Customs tariff number
85444995
|
||||||
05V-K grey-black 1 x 1 mm² Coil in cardboard box (100m) 11019071 | 2,4 - 2,8 | grey-black | 18 | 9.6 |
|
view |
Article details
Part no.
11019071
Item description
05V-K grey-black 1 x 1 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,4 - 2,8
Core Colour
grey-black
AWG (approx.)
18
Cu-weight kg/km
9.6
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892431265
Customs tariff number
85444995
|
||||||
05V-K grey-white 1 x 1 mm² Coil in cardboard box (100m) 11019072 | 2,4 - 2,8 | grey-white | 18 | 9.6 |
|
view |
Article details
Part no.
11019072
Item description
05V-K grey-white 1 x 1 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,4 - 2,8
Core Colour
grey-white
AWG (approx.)
18
Cu-weight kg/km
9.6
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892431272
Customs tariff number
85444995
|
||||||
05V-K green-white 1 x 1 mm² Coil in cardboard box (100m) 11019073 | 2,4 - 2,8 | green-white | 18 | 9.6 |
|
view |
Article details
Part no.
11019073
Item description
05V-K green-white 1 x 1 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,4 - 2,8
Core Colour
green-white
AWG (approx.)
18
Cu-weight kg/km
9.6
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892431289
Customs tariff number
85444995
|
||||||
05V-K pink-white 1 x 1 mm² Coil in cardboard box (100m) 11019829 | 2,4 - 2,8 | pink-white | 18 | 9.6 |
|
view |
Article details
Part no.
11019829
Item description
05V-K pink-white 1 x 1 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,4 - 2,8
Core Colour
pink-white
AWG (approx.)
18
Cu-weight kg/km
9.6
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
Customs tariff number
85444995
|
||||||
05V-K red-blue 1 x 1 mm² Coil in cardboard box (100m) 11020531 | 2,4 - 2,8 | red-blue | 18 | 9.6 |
|
view |
Article details
Part no.
11020531
Item description
05V-K red-blue 1 x 1 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,4 - 2,8
Core Colour
red-blue
AWG (approx.)
18
Cu-weight kg/km
9.6
Copper base in EUR / 100 kg
150
VPE/m
Cut-to-length service available
no
EAN/GTIN
4060892507854
Customs tariff number
85446010
|
||||||
05V-K red-yellow 1 x 1 mm² Coil in cardboard box (100m) 11019075 | 2,4 - 2,8 | red-yellow | 18 | 9.6 |
|
view |
Article details
Part no.
11019075
Item description
05V-K red-yellow 1 x 1 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,4 - 2,8
Core Colour
red-yellow
AWG (approx.)
18
Cu-weight kg/km
9.6
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892431302
Customs tariff number
85444995
|
||||||
05V-K red-black 1 x 1 mm² Coil in cardboard box (100m) 11019076 | 2,4 - 2,8 | red-black | 18 | 9.6 |
|
view |
Article details
Part no.
11019076
Item description
05V-K red-black 1 x 1 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,4 - 2,8
Core Colour
red-black
AWG (approx.)
18
Cu-weight kg/km
9.6
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892431319
Customs tariff number
85444995
|
||||||
H05V-K red-white 1 x 1 mm² Coil in cardboard box (100m) 29372 | 2,4 - 2,8 | red-white | 18 | 9.6 |
|
view |
Article details
Part no.
29372
Item description
H05V-K red-white 1 x 1 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,4 - 2,8
Core Colour
red-white
AWG (approx.)
18
Cu-weight kg/km
9.6
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892185847
Customs tariff number
85444995
|
||||||
05V-K black-white 1 x 1 mm² Coil in cardboard box (100m) 11019578 | 2,4 - 2,8 | black-white | 18 | 9.6 |
|
view |
Article details
Part no.
11019578
Item description
05V-K black-white 1 x 1 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,4 - 2,8
Core Colour
black-white
AWG (approx.)
18
Cu-weight kg/km
9.6
Copper base in EUR / 100 kg
150
VPE/m
100,250
Cut-to-length service available
no
EAN/GTIN
4060892431708
Customs tariff number
85444995
|
||||||
05V-K orange-white 1 x 1 mm² Coil in cardboard box (100m) 11019074 | 2,4 - 2,8 | orange-white | 18 | 9.6 |
|
view |
Article details
Part no.
11019074
Item description
05V-K orange-white 1 x 1 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,4 - 2,8
Core Colour
orange-white
AWG (approx.)
18
Cu-weight kg/km
9.6
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892431296
Customs tariff number
85444995
|
||||||
05V-K violet-white 1 x 1 mm² Coil in cardboard box (100m) 11019077 | 2,4 - 2,8 | violet-white | 18 | 9.6 |
|
view |
Article details
Part no.
11019077
Item description
05V-K violet-white 1 x 1 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,4 - 2,8
Core Colour
violet-white
AWG (approx.)
18
Cu-weight kg/km
9.6
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892431326
Customs tariff number
85444995
|
||||||
05V-K white-grey 1 x 1 mm² Coil in cardboard box (100m) 11020206 | 2,4 - 2,8 | white-grey | 18 | 9.6 |
|
view |
Article details
Part no.
11020206
Item description
05V-K white-grey 1 x 1 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,4 - 2,8
Core Colour
white-grey
AWG (approx.)
18
Cu-weight kg/km
9.6
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892505850
Customs tariff number
85446010
|
||||||
05V-K white-black 1 x 1 mm² Coil in cardboard box (100m) 11019078 | 2,4 - 2,8 | white-black | 18 | 9.6 |
|
view |
Article details
Part no.
11019078
Item description
05V-K white-black 1 x 1 mm² Coil in cardboard box (100m)
Outer Ø mm (approx.)
2,4 - 2,8
Core Colour
white-black
AWG (approx.)
18
Cu-weight kg/km
9.6
Copper base in EUR / 100 kg
150
VPE/m
100
Cut-to-length service available
no
EAN/GTIN
4060892431333
Customs tariff number
85444995
|
||||||
H05V-K black 1 x 0.5 mm² Spool 26590 | 2,1 - 2,5 | black (RAL 9005) | 20 | 4.8 |
|
view |
Article details
Part no.
26590
Item description
H05V-K black 1 x 0.5 mm² Spool
Outer Ø mm (approx.)
2,1 - 2,5
Core Colour
black (RAL 9005)
AWG (approx.)
20
Cu-weight kg/km
4.8
Copper base in EUR / 100 kg
150
VPE/m
1000
Cut-to-length service available
no
EAN/GTIN
4060892176050
Customs tariff number
85444995
|
||||||
H05V-K green-yellow 1 G 0.5 mm² Spool 26591 | 2,1 - 2,5 | green-yellow | 20 | 4.8 |
|
view |
Article details
Part no.
26591
Item description
H05V-K green-yellow 1 G 0.5 mm² Spool
Outer Ø mm (approx.)
2,1 - 2,5
Core Colour
green-yellow
AWG (approx.)
20
Cu-weight kg/km
4.8
Copper base in EUR / 100 kg
150
VPE/m
1000
Cut-to-length service available
no
EAN/GTIN
4060892176067
Customs tariff number
85444995
|
||||||
H05V-K blue 1 x 0.5 mm² Spool 26592 | 2,1 - 2,5 | blue (RAL 5015) | 20 | 4.8 |
|
view |
Article details
Part no.
26592
Item description
H05V-K blue 1 x 0.5 mm² Spool
Outer Ø mm (approx.)
2,1 - 2,5
Core Colour
blue (RAL 5015)
AWG (approx.)
20
Cu-weight kg/km
4.8
Copper base in EUR / 100 kg
150
VPE/m
1000
Cut-to-length service available
no
|