DE
EN
PRODUCTS
Cables for Industrial and Machinery Sectors
Cables for Infrastructures and Buildings
Solutions for Renewable Energy
Solutions for Transportation
Media and Event Technology
Spiral and Pre-assembled Cables
Cable Glands
Connectors and Connection Technology
Cable Accessories and Tools
Control and Connection Cables
Data, Coaxial and Computer Cables
Industrial Ethernet & Bus Cables
Fibre Optic Cables - Industry
Temperature-Resistant Cables
Single Cores and Single Core Cables
Motor, Servo & Feedback Cables
Cables for Continuous Motion Applications
Cables According to International Standards
Installation Cables
Telecommunication and Fire Alarm Cables
Energy and Power Cables
Fibre Optic Cables - Infrastructure
Bus Cables - Building Automation
Network Cables
Solar and Photovoltaic
Solar und Photovoltaik
Wind Power
Cars and Commercial Vehicles
Railway Industry and Rail Vehicles
Spiral Cables
Connecting Cables / Connection Technology
Standard Plastic Cable Glands
Brass Cable Glands
Stainless Steel Cable Glands
HELUTEC Connectors
Connection Technology for Copper Cables - Office
Connection Technology for Copper Cables - Industry
Connection Technology for Fiber Optics - Office
Connection Technology for Fiber Optics - Industry
Cable Protection
Cable Terminations and Joints
Tying, Bundling and Fastening
Labelling and Marking
Ferrules
Cable Lugs
Tools
PRODUCT FINDER
COMPANY
Home
|
Product Finder
|
Cables for Infrastructures and Buildings
|
Fibre Optic Cables - Infrastructure
|
LWL-Kabel für die Industrie
LWL-Kabel für die Industrie
Products
Grid
List
Filter / Sorting
Cables for Industrial and Machinery Sectors
425
Control and Connection Cables
115
PVC Control/ Connection Cables
38
PUR/TPE Control/ Connection Cables
15
Halogen-Free Control/ Connection Cables
29
Silicone Control/ Connection Cables
6
Rubber Control/ Connection Cables
7
Intrinsically Safe Control/ Connection Cables
3
Drag Chain Compatible Control/ Connection Cables
25
HAR Approved Control/ Connection Cables
10
UL/CSA Approved Control/ Connection Cables
33
Data, Coaxial and Computer Cables
83
Data Cables
27
Halogen-Free Data Cables
4
UL/CSA Approved Data Cables
9
Drag Chain Compatible Data Cables
12
Instrumentation and Computer Cables
42
Cables for Industrial Electronics
2
Compensation and Sensor Cables
2
Industrial Ethernet & Bus Cables
125
Industrial Ethernet
32
PROFInet
13
Profibus
25
FOUNDATION™ Fieldbus
4
CAN-Bus
20
DeviceNet™
6
AS-Interface
6
Other Bus Cables
19
Fibre Optic Cables - Industry
16
Fibre Optics - Industrial Cable GOF
2
Fibre Optics - Industrial Cable HCS
4
Fibre Optics - Industrial Cable POF
4
Fibre Optics - Breakout Cable Profibus/PROFInet
6
Temperature-Resistant Cables
14
PVC and Cross-linked Cables (max. 145°C)
2
Silicone Cables (-60°C up to +180°C)
6
Glass Silk Cables (-60°C up to +400°C)
2
Cross-linked Single Cores / Single Core Cables (-55°C up to +145°C)
2
Silicone Single Cores (-60°C up to 180°C)
1
Glass Silk Single Cores (max. 1000°C)
1
Single Cores and Single Core Cables
39
PVC Single Cores/ Single Core Cables
19
PUR Single Cores/ Single Core Cables
4
Silicone Single Cores/ Single Core Cables
2
Rubber Single Cores/ Single Core Cables
6
Halogen-Free Single Cores/ Single Core Cables
11
Temperature-Resistant Single Cores/ Single Core Cables
4
UL/CSA Approved Single Cores/ Single Core Cables
9
Single Cores/ Single Core Cables for Continuous Motion Applications
6
Motor, Servo and Feedback Cables
36
TOPFLEX® Motor Cables
19
TOPSERV® Servo Cables
13
TOPGEBER® Feedback Cables
4
Cables for Continuous Motion Applications
70
Drag Chain Compatible Cables
56
Torsion Cables
4
Flat Cables
4
Lift/ Elevator Cables
6
Cables According to International Standards
222
UL/CSA - North America
91
HAR - Europe
25
VDE - Germany
15
EAC - Russia
176
Cables for Infrastructures and Buildings
91
Installation Cables
3
PVC Installation Cables
2
Halogen-Free Installation Cables
1
Telecommunication and Fire Alarm Cables
10
Outdoor Telephone Cables
2
Indoor Telephone Cables
6
Fire Alarm Cables
2
Energy and Power Cables
17
Earthing and Power Distribution Cables - 0.6/1 kV
9
Medium Voltage Cables - 6/10 kV, 12/20 kV, 18/30 kV
8
Fibre Optic Cables - Infrastructure
26
Fibre Optics - Indoor Cables
4
Fibre Optics - Universal Cables
5
Fibre Optics - Outdoor Cables
13
Fibre Optics - Aerial Cables
2
Fibre Optics - Mobile Cables
2
Bus Cables - Building Automation
6
Network Cables
28
LAN Cable Cat. 5
3
LAN Cable Cat. 5e
8
LAN Cable Cat. 6
6
LAN Cable Cat. 6A
3
LAN Cable Cat. 7
1
LAN Cable Cat. 7e
5
LAN Cable Cat. 7A
2
Solar and Photovoltaic
1
Solutions for Renewable Energies
6
Solar and photovoltaics
1
Wind Power
5
Solutions for Transportation
55
Railway Industry and Rail Vehicles
51
RADOX® Cables
49
Accessories for Railway Industry and Rail Vehicles
2
Automotive and Commercial Vehicles
4
Spiral and Pre-assembled Cables
67
Spiral Cables
5
PVC Spiral Cables
1
PUR Spiral Cables
4
Connecting Cables / Connection Technology
62
Assemblies for Networks
7
Assemblies for Industrial Ethernet
39
Assemblies for Bus Systems
2
Assemblies for Fibre Optic Cables
14
Cable Glands
39
Plastic Cable Glands
12
Standard Plastic Cable Glands
10
Brass Cable Glands
25
Standard Brass Cable Glands
20
EMC Brass Cable Glands
5
Stainless Steel Cable Glands
2
Standard Stainless Steel Cable Glands
2
Connectors and Connection Technology
39
Connection Technology for Copper Cables - Office
14
Modular System RJ45
5
RJ45 Patch Panels
4
RJ45 Sockets
4
RJ45 Accessories
1
Connection Technology for Copper Cables - Industry
4
RJ45 Connectors
1
M12 Connectors
1
PROFIBUS Connectors and Adaptors
2
Connection Technology for Fiber Optics - Office
19
Connectors and Couplers
2
Splice Boxes and Accessories
3
Sockets
1
Accessories for Connection Technology for Fiber Optics - Office
13
Connection Technology for Fiber Optics - Industry
3
Connectors
1
Patch Panels
2
Cable Accessories and Tools
291
Cable Protection
152
Corrugated Conduits
62
Slit Corrugated Conduits
2
Insulation Conduits
3
Shrinkable Tubing
12
Braided Sleeves
3
Highly Flexible Protective Conduits
9
Protective Conduits for High Mechanical Stress
10
Conduit Fittings
34
Cable Conduit Fittings
2
Accessories for Cable Protection Conduits
10
High Temperature Protection
4
End Caps
1
Cable Terminations and Joints
16
Shrinkable Cable Joints
6
Push On Cable Joints
1
Shrinkable Cable Terminations
2
Push On Cable Terminations
1
Accessories for Cable Terminations and Joints
5
Core Connectors
1
Tying, Bundling and Fastening
20
Cable Ties
12
Plastic Spiral Wraps
1
Velcro Cable Ties
1
Cable Tie Mounts
6
Labelling and Marking
13
Cable Marker Clips
10
Cable Markers
3
Ferrules
5
Insulated Ferrules
5
Non-Insulated Ferrules
2
Twin Wire Ferrules
1
Cable Lugs
27
Solderless Terminals
10
Tubular Cable Lugs
7
Compression Cable Lugs
5
Compression Joints
3
Butt Connectors
1
Shield Connectors
1
Tools
57
Stripping
14
Pressing
20
Mounting of Cable Glands
2
Processing of Cable Ties
2
Cable Grips for Pulling/ Mounting
3
Cable Drum Unwinders
8
Cable Cutters
8
0 hits found
Per Page:
12
24
48
60
Sort by:
Sort by relevance
Bestseller
Sort by name ascending
Sort by name descending
Grid
List
Filter / Sorting
chevron-left
Alert
Browse file
Download file
File
Image
Pdf
Word
Text
Excel
Powerpoint
Archive
Csv
Audio
Video
Spinner
Calendar
Sort None
Sort ASC
Sort DESC
Return arrow
Minus