Cable protection tube type S-PU
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data Cable protection tube type S-PU
Temperature range | -40°C up to +80°C |
Details Cable protection tube type S-PU
Cable Structure
- Polyurethane
Properties
- UV-resistant
- halogen-free
- silicone-free
- cadmium-free
- Resistant to
- Oil
- Gasoline
- Microbial attack
- UV-radiation
- Weathering
- Extensively to acids and alkalis
Notes
- Suitable connection glands: USK, LKI, US and LI
Application
- Cable protection tube type S-PU with PUR outer sheath and integrated spring steel wire, extremely flexible, expandable and compressible.
- Plant and machine construction
- Automation technology
- Installation technology
- Control cabinet construction
Items Cable protection tube type S-PU
Item description
Part no.
|
Inner-Ø ca. mm | Outer-Ø ca. mm | PU/m | Cut-to-length service available |
---|
Downloads Cable protection tube type S-PU
Accessories
Products that match this product