Y-CY-JZ / Y-CY-OZ

  • product.icon.logo_vde_reg_nr_master
  • product.icon.logo_eac_master
  • Length marking in meters
  • product.icon.logo_ukca
  • largely oil resistant
  • transparent outer sheath
  • with PVC inner sheath for increased mechanical strength
  • EMC-preferred type
  • versatile use in many industries, particularly in machine and plant construction

Technical Data

PVC control and connection cable in alignment with DIN VDE 0285-525-2-51 / DIN EN 50525-2-51
Temperature range flexible -15°C to +80°C
fixed -40°C to +80°C
Nominal voltage AC U0/U 300/500 V
Test voltage core/core 4000 V
Breakdown voltage 8000 V
Mutual capacitance core/core at 800 Hz
0.5 - 2.5 mm²: approx.150 pF/m
Mutual capacitance core/screen at 800 Hz
0.5 - 2.5 mm²: approx. 270 pF/m
Coupling resistance at 30 MHz, approx. 250 Ohm/km
Minimum bending radius flexible 10x Outer-Ø
fixed 5x Outer-Ø

Details

Cable Structure

  • Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
  • Core insulation: PVC, compound type Z 7225
  • Core identification acc. to DIN VDE 0293-334, black cores with consecutive labeling in white digits
  • Protective conductor: starting with 3 cores,
  • G = with protective conductor GN-YE, in the outer layer,
  • x = without protective conductor (OZ)
  • Cores stranded in layers with optimal lay lengths
  • Inner sheath: PVC
  • Screen: braided screen of tinned copper wires, approx. coverage 85%
  • Outer sheath: PVC
  • Sheath colour: transparent
  • Length marking: in metres

Properties

  • largely resistant to: oil,
  • for details, see "Technical Information"
  • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

  • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
  • certifications and approvals:
  • EAC
  • VDE-Reg.-No. 7032

Notes

  • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
  • VDE-Reg.-No. 7032

Application

  • Used for flexible applications involving medium mechanical stress with free movement, without tensile stress and without forced motion control in dry rooms, however, not suitable for outdoor use. Used as a connection and control cable in measurement and control technology, in machine and machine tool construction, in conveyers and production lines, in computers, as well as signal cables in electronics. Due to the high screening density, interference-free transmission of signals or pulses is ensured. The PVC inner sheath increases the mechanical load capacity of the cable; the transparent PVC outer sheath makes the tinned copper braid optically effective. EMC = Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.

All articles Y-CY-JZ / Y-CY-OZ

Filter / Sorting

No. of Cores
Cross-section (mm²)
Protective Conductor
Outer diameter
Item description
Part no.
Outer Ø mm (approx.) AWG (approx.) Cu-weight kg/km Weight kg/km (approx.)
Y-CY-OZ transparent 2 x 0.5 mm² 16200 7.0 20 41.0 67.0 view
Y-CY-JZ transparent 3 G 0.5 mm² 16201 7.5 20 45.0 83.0 view
Y-CY-OZ transparent 3 x 0.5 mm² 16169 7.5 20 45.0 83.0 view
Y-CY-JZ transparent 4 G 0.5 mm² 16202 7.9 20 54.0 94.0 view
Y-CY-OZ transparent 4 x 0.5 mm² 16170 7.9 20 54.0 94.0 view
Y-CY-JZ transparent 5 G 0.5 mm² 16203 8.6 20 66.0 108.0 view
Y-CY-OZ transparent 5 x 0.5 mm² 16171 8.6 20 66.0 108.0 view
Y-CY-JZ transparent 6 G 0.5 mm² 16204 9.3 20 73.0 125.0 view
Y-CY-JZ transparent 7 G 0.5 mm² 16205 9.3 20 79.0 136.0 view
Y-CY-OZ transparent 7 x 0.5 mm² 17172 9.3 20 79.0 136.0 view
Y-CY-JZ transparent 8 G 0.5 mm² 16206 9.9 20 82.0 150.0 view
Y-CY-JZ transparent 10 G 0.5 mm² 16207 11.2 20 107.0 170.0 view
Y-CY-JZ transparent 12 G 0.5 mm² 16208 11.5 20 137.0 195.0 view
Y-CY-JZ transparent 14 G 0.5 mm² 16209 12.3 20 142.0 223.0 view
Y-CY-JZ transparent 16 G 0.5 mm² 16210 12.8 20 147.0 250.0 view
Y-CY-JZ transparent 18 G 0.5 mm² 16211 13.7 20 156.0 277.0 view
Y-CY-JZ transparent 20 G 0.5 mm² 16212 14.3 20 173.0 310.0 view
Y-CY-JZ transparent 21 G 0.5 mm² 16315 14.3 20 189.0 331.0 view
Y-CY-JZ transparent 24 G 0.5 mm² 16213 15.8 20 236.0 390.0 view
Y-CY-JZ transparent 25 G 0.5 mm² 16214 15.8 20 250.0 407.0 view
Y-CY-JZ transparent 30 G 0.5 mm² 16215 16.7 20 297.0 520.0 view
Y-CY-JZ transparent 32 G 0.5 mm² 16216 17.2 20 312.0 550.0 view
Y-CY-JZ transparent 36 G 0.5 mm² 16217 17.9 20 320.0 585.0 view
Y-CY-JZ transparent 40 G 0.5 mm² 16218 18.5 20 345.0 654.0 view
Y-CY-JZ transparent 41 G 0.5 mm² 16453 19.4 20 348.0 671.0 view
Y-CY-JZ transparent 50 G 0.5 mm² 16219 20.9 20 407.0 740.0 view
Y-CY-JZ transparent 61 G 0.5 mm² 16220 22.1 20 520.0 850.0 view
Y-CY-JZ transparent 80 G 0.5 mm² 16221 25.4 20 690.0 1080.0 view
Y-CY-JZ transparent 100 G 0.5 mm² 16222 28.1 20 805.0 1350.0 view
Y-CY-OZ transparent 2 x 0.75 mm² 16223 7.7 19 46.0 87.0 view
Y-CY-JZ transparent 3 G 0.75 mm² 16224 8.0 19 57.0 98.0 view
Y-CY-OZ transparent 3 x 0.75 mm² 16173 8.0 19 57.0 98.0 view
Y-CY-JZ transparent 4 G 0.75 mm² 16225 8.9 19 63.0 113.0 view
Y-CY-OZ transparent 4 x 0.75 mm² 16196 8.9 19 63.0 113.0 view
Y-CY-JZ transparent 5 G 0.75 mm² 16226 9.5 19 76.0 130.0 view
Y-CY-OZ transparent 5 x 0.75 mm² 16174 9.5 19 76.0 130.0 view
Y-CY-JZ transparent 6 G 0.75 mm² 16227 10.1 19 82.0 156.0 view
Y-CY-JZ transparent 7 G 0.75 mm² 16228 10.1 19 100.0 184.0 view
Y-CY-OZ transparent 7 x 0.75 mm² 16175 10.1 19 100.0 184.0 view
Y-CY-JZ transparent 8 G 0.75 mm² 16229 10.9 19 112.0 221.0 view
Y-CY-JZ transparent 10 G 0.75 mm² 16230 12.6 19 140.0 270.0 view
Y-CY-JZ transparent 12 G 0.75 mm² 16231 13.0 19 175.0 292.0 view
Y-CY-JZ transparent 14 G 0.75 mm² 16232 13.8 19 190.0 315.0 view
Y-CY-JZ transparent 16 G 0.75 mm² 16233 14.4 19 204.0 335.0 view
Y-CY-JZ transparent 18 G 0.75 mm² 16234 15.2 19 240.0 358.0 view
Y-CY-JZ transparent 20 G 0.75 mm² 16235 16.2 19 262.0 420.0 view
Y-CY-JZ transparent 21 G 0.75 mm² 16316 16.2 19 274.0 454.0 view
Y-CY-JZ transparent 24 G 0.75 mm² 16236 17.7 19 291.0 480.0 view
Y-CY-JZ transparent 25 G 0.75 mm² 16237 17.7 19 306.0 508.0 view
Y-CY-JZ transparent 27 G 0.75 mm² 16238 17.7 19 326.0 535.0 view
Y-CY-JZ transparent 30 G 0.75 mm² 16239 18.5 19 340.0 640.0 view
Y-CY-JZ transparent 32 G 0.75 mm² 16240 19.5 19 349.0 688.0 view
Y-CY-JZ transparent 36 G 0.75 mm² 16241 20.1 19 358.0 730.0 view
Y-CY-JZ transparent 40 G 0.75 mm² 16242 20.9 19 371.0 950.0 view
Y-CY-JZ transparent 41 G 0.75 mm² 16454 21.5 19 403.0 971.0 view
Y-CY-JZ transparent 50 G 0.75 mm² 16243 23.6 19 470.0 1100.0 view
Y-CY-JZ transparent 61 G 0.75 mm² 16244 25.0 19 550.0 1290.0 view
Y-CY-JZ transparent 80 G 0.75 mm² 16245 28.6 19 715.0 1510.0 view
Y-CY-JZ transparent 100 G 0.75 mm² 16246 31.6 19 910.0 1640.0 view
Y-CY-OZ transparent 2 x 1 mm² 16248 8.0 18 54.0 97.0 view
Y-CY-JZ transparent 3 G 1 mm² 16249 8.6 18 64.0 103.0 view
Y-CY-OZ transparent 3 x 1 mm² 16176 8.6 18 64.0 103.0 view
Y-CY-JZ transparent 4 G 1 mm² 16250 9.3 18 76.0 146.0 view
Y-CY-OZ transparent 4 x 1 mm² 16177 9.3 18 76.0 146.0 view
Y-CY-JZ transparent 5 G 1 mm² 16251 9.9 18 89.0 169.0 view
Y-CY-OZ transparent 5 x 1 mm² 16178 9.9 18 89.0 169.0 view
Y-CY-JZ transparent 6 G 1 mm² 16252 10.7 18 101.0 199.0 view
Y-CY-JZ transparent 7 G 1 mm² 16253 10.7 18 114.0 219.0 view
Y-CY-OZ transparent 7 x 1 mm² 16179 10.7 18 114.0 219.0 view
Y-CY-JZ transparent 8 G 1 mm² 16254 11.8 18 130.0 270.0 view
Y-CY-JZ transparent 10 G 1 mm² 16255 13.6 18 156.0 330.0 view
Y-CY-JZ transparent 12 G 1 mm² 16256 14.0 18 186.0 350.0 view
Y-CY-JZ transparent 14 G 1 mm² 16257 14.7 18 198.0 400.0 view
Y-CY-JZ transparent 16 G 1 mm² 16258 15.3 18 214.0 422.0 view
Y-CY-JZ transparent 18 G 1 mm² 16259 16.3 18 284.0 514.0 view
Y-CY-JZ transparent 20 G 1 mm² 16260 17.0 18 325.0 545.0 view
Y-CY-JZ transparent 24 G 1 mm² 16261 18.6 18 366.0 640.0 view
Y-CY-JZ transparent 25 G 1 mm² 16262 18.6 18 387.0 689.0 view
Y-CY-JZ transparent 28 G 1 mm² 16263 19.9 18 421.0 710.0 view
Y-CY-JZ transparent 30 G 1 mm² 16264 19.9 18 457.0 762.0 view
Y-CY-JZ transparent 34 G 1 mm² 16265 21.3 18 500.0 910.0 view
Y-CY-JZ transparent 40 G 1 mm² 16266 22.2 18 536.0 1070.0 view
Y-CY-JZ transparent 41 G 1 mm² 16455 23.0 18 578.0 1092.0 view
Y-CY-JZ transparent 50 G 1 mm² 16267 25.3 18 681.0 1315.0 view
Y-CY-JZ transparent 61 G 1 mm² 16268 26.9 18 710.0 1370.0 view
Y-CY-JZ transparent 80 G 1 mm² 16269 30.7 18 940.0 1610.0 view
Y-CY-JZ transparent 100 G 1 mm² 16270 33.9 18 1180.0 1840.0 view
Y-CY-OZ transparent 2 x 1.5 mm² 16271 9.0 16 64.0 130.0 view
Y-CY-JZ transparent 3 G 1.5 mm² 16272 9.4 16 82.0 152.0 view
Y-CY-OZ transparent 3 x 1.5 mm² 16180 9.4 16 82.0 152.0 view
Y-CY-JZ transparent 4 G 1.5 mm² 16273 10.0 16 99.0 168.0 view
Y-CY-OZ transparent 4 x 1.5 mm² 16181 10.0 16 99.0 168.0 view
Y-CY-JZ transparent 5 G 1.5 mm² 16274 10.9 16 123.0 202.0 view
Y-CY-OZ transparent 5 x 1.5 mm² 16182 10.9 16 123.0 202.0 view
Y-CY-JZ transparent 7 G 1.5 mm² 16275 12.0 16 148.0 304.0 view
Y-CY-OZ transparent 7 x 1.5 mm² 16183 12.0 16 148.0 304.0 view
Y-CY-JZ transparent 8 G 1.5 mm² 16276 13.0 16 172.0 336.0 view
Y-CY-JZ transparent 10 G 1.5 mm² 16277 15.0 16 198.0 420.0 view
Y-CY-JZ transparent 12 G 1.5 mm² 16278 15.4 16 274.0 434.0 view
Y-CY-JZ transparent 14 G 1.5 mm² 16279 16.4 16 294.0 480.0 view
Y-CY-JZ transparent 16 G 1.5 mm² 16280 17.1 16 318.0 525.0 view
Y-CY-JZ transparent 18 G 1.5 mm² 16281 18.0 16 386.0 640.0 view
Y-CY-JZ transparent 20 G 1.5 mm² 16282 19.0 16 401.0 690.0 view
Y-CY-JZ transparent 21 G 1.5 mm² 16317 19.0 16 447.0 720.0 view
Y-CY-JZ transparent 24 G 1.5 mm² 16283 21.0 16 487.0 770.0 view
Y-CY-JZ transparent 25 G 1.5 mm² 16284 21.0 16 531.0 805.0 view
Y-CY-JZ transparent 28 G 1.5 mm² 16285 22.2 16 562.0 900.0 view
Y-CY-JZ transparent 30 G 1.5 mm² 16286 22.2 16 598.0 950.0 view