HELU-S-RK-90-CU-UL
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data HELU-S-RK-90-CU-UL
Angled tubular cable lug | |
Flange shape | Ring shape |
Connecting angle | 90° |
Temperature range | up to +120°C |
Details HELU-S-RK-90-CU-UL
Cable Structure
- Material: copper acc. to DIN EN 13600
- Surface: galvanic tin plated
- uninsulated
- without Inspection hole
Tests
- certifications and approvals:
- UL File Number E504132
Notes
- Recommended pressing method: WM pressing
- Legend:
- Dimensions
- a - Diameter of stud hole
- b - Width of flange
- d - Inner diameter of wire receptable
Items HELU-S-RK-90-CU-UL
Item description
Part no.
|
Pieces per Packaging Unit | anbruchfähig | EAN/GTIN | Customs tariff number |
---|
Downloads HELU-S-RK-90-CU-UL
Accessories
Products that match this product