TYH Cable tie with steel lug lock

  • halogen-free (LS0H)
From € 6.11 / 100 Item Net price, excluding metal surcharge Login / Register now

Technical Data

Temperature range -60°C up to +105°C

Details

Cable Structure

  • H = Polyamide 6.6 (heat-stabilised)

Properties

  • halogen-free
  • silicone-free

Tests

  • Flammability acc. to UL 94: V2

Application

  • Cable tie with steel lug lock made of corrosion-resistant, non-magnetic steel. This technology enables the cable tie to offer excellent binding properties even under the most rigorous conditions such as heat, cold, humidity etc. and makes it insensitive to vibrations and external influences.

All Articles TYH Cable tie with steel lug lock

Typ
Part no.
Colour Length mm Width mm Bundle-Ø ca. mm
Cable tie TYH23M 97280 transparent 92 2.4 16 view
Cable tie TYH232M 96481 transparent 203 2.4 50 view
Cable tie TYH 24M 96577 transparent 140 3.6 29 view
Cable tie TYH242M 98520 transparent 208 3.6 50 view
Cable tie TYH26M 97249 transparent 284 3.6 76 view
Cable tie TYH25M 97213 transparent 186 4.8 45 view
Cable tie TYH253M 98521 transparent 290 4.8 78 view
Cable tie TYH28M 96291 transparent 360 4.8 102 view
Cable tie TYH272M 98522 transparent 222 7.6 50 view
Cable tie TYH27M 97154 transparent 340 7 90 view
Cable tie TYH29M 97250 transparent 771 6.9 229 view

Downloads

Accessories

Products that match this product

chevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinus