TY-RAP® Cable tie with steel lug lock

  • halogen-free (LS0H)
From € 3.66 / 100 Item Net price, excluding metal surcharge Login / Register now

Technical Data

Temperature range -60°C up to +85°C

Details

Cable Structure

  • Polyamide 6.6

Properties

  • halogen-free

Notes

  • Brown, red, orange, yellow, green, purple or grey available on request.

Tests

  • Flammability acc. to UL 94: V2

Application

  • Cable tie with steel lug lock made of corrosion-resistant, non-magnetic steel. This technology enables the cable tie to offer excellent binding properties even under the most rigorous conditions such as heat, cold, humidity etc. and makes it insensitive to vibrations and external influences.

All articles TY-RAP® Cable tie with steel lug lock

Filter / Sorting

Typ
Part no.
Colour Length mm Width mm Bundle-Ø ca. mm
Cable tie TYB23M 91051 transparent 92 2.4 16 view
Cable tie TY5-23M Small package 91050 transparent 92 2.4 16 view
Cable tie TY232M 91055 transparent 203 2.4 50 view
Cable tie TY5-232M Small package 91054 transparent 203 2.4 50 view
Cable tie TY234M 91058 transparent 356 2.4 102 view
Cable tie TY5-234M Small package 91057 transparent 356 2.4 102 view
Cable tie TYB24M 91061 transparent 140 3.6 29 view
Cable tie TY5-24M Small package 91060 transparent 140 3.6 29 view
Cable tie TY242M 91064 transparent 204 3.6 50 view
Cable tie TY5-242M Small package 91063 transparent 204 3.6 50 view
Cable tie TY26M 91067 transparent 284 3.6 76 view
Cable tie TY5-26M Small package 91066 transparent 284 3.6 76 view
Cable tie TY244M 91070 transparent 368 3.6 103 view
Cable tie TY5-244M Small package 91069 transparent 368 3.6 103 view
Cable tie TYB25M 91073 transparent 186 4.8 45 view
Cable tie TY5-25M Small package 91072 transparent 186 4.8 45 view
Cable tie TY253M 91076 transparent 295 4.8 78 view
Cable tie TY5-253M Small package 91075 transparent 295 4.8 78 view
Cable tie TY28M 91079 transparent 361 4.8 102 view
Cable tie TY5-28M Small package 91078 transparent 361 4.8 102 view
Cable tie TY272M 91082 transparent 223 6.9 50 view
Cable tie TY5-272MR Small package 91081 transparent 223 6.9 50 view
Cable tie TY27M 91085 transparent 340 6.9 90 view
Cable tie TY5-27M Small package 91084 transparent 340 6.9 90 view
Cable tie TY29M 91088 transparent 771 6.9 229 view
Cable tie TY5-29M Small package 91087 transparent 771 6.9 229 view

Downloads

Accessories

Products that match this product

chevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinus