TY-RAP® Detectable cable tie
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Technical Data TY-RAP® Detectable cable tie
Temperature range | -40°C up to +85°C |
Details TY-RAP® Detectable cable tie
Cable Structure
- Polyamide 6.6
- Polypropylene
Properties
- halogen-free
Tests
- Flammability acc. to UL 94: V2
Application
- Detectable by metal detectors set at minimum 1.5 mm diameter ferrous sphere
- Detectable by X-Ray equipment
- Bright blue colour for an easy visual detection
- Help achieve the HACCP EU-Directive, compliant to the FDA regulation
- For liquid-processing applications
Items TY-RAP® Detectable cable tie
Typ
Part no.
|
Material | Colour | Length mm | Width mm |
---|
Downloads TY-RAP® Detectable cable tie
Accessories
Products that match this product