TROMBOI 2003 Drum decoiler Part no. 904766
€ 2,850.90 / 1 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
904766
Typ
TROMBOI 2003 Drum decoiler
Weight app. kg / km
132
Load capacity kg
4000
Reel-Ø app. mm
710 - 2000
EAN / GTIN
4060892430640
customs tariff number
84798997

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

  • For drum handling at construction sites, when installing cables, at stock or shipping
  • Solid welded construction
  • The sturdy axle holders have to be inserted and locked in a height suitable for the workable drum dimension
  • The drum axle has to be pushed through the drum
  • After having been rolled into the axle holder the drum has to be lifted by means of the manual hydraulic pump

Notes

  • Additional axis on request

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible