

TOPFLEX®-EMV-UV-3-PLUS-2YSLCYK-J UL/CSA black 3 x 240 + 3 G 42.5 mm²
Part no. 22230- gedrittelter Schutzleiter
- UV-beständig
- doppelt geschirmt
- EMV-Vorzugstype
Quantity | Price |
---|---|
From 1 M | € 12,280.00 / 100 M |
Item details TOPFLEX®-EMV-UV-3-PLUS-2YSLCYK-J UL/CSA black 3 x 240 + 3 G 42.5 mm²
- Part no.
- 22230
- Item description
- TOPFLEX®-EMV-UV-3-PLUS-2YSLCYK-J UL/CSA black 3 x 240 + 3 G 42.5 mm²
- Outer Ø mm (approx.)
- 60.0
- AWG (approx.)
- 500 kcmil
- Cu-weight kg/km
- 8540.0
- Weight kg/km (approx.)
- 9540.0
- Copper base in EUR / 100 kg
- 150
- VPE/m
- 500,1000
- Cut-to-length service available
- yes
- EAN/GTIN
- 4060892150852
- Customs tariff number
- 85444995
Technical Data TOPFLEX®-EMV-UV-3-PLUS-2YSLCYK-J UL/CSA black 3 x 240 + 3 G 42.5 mm²
Motor connection cable for frequency converters acc. to UL-Std. 758 (AWM) Style 2570, in alignment with DIN VDE 0250 | |
Temperature range | flexible -5°C to +80°C fixed -40°C to +80°C |
Nominal voltage | UL (AWM) AC 1000 V |
Test voltage core/core | 4000 V |
Coupling resistance | see datasheet |
Minimum bending radius | flexible <12 mm: 10x Outer-ø 12-20 mm: 15x Outer-ø >20 mm: 20x Outer-ø fixed <12 mm: 5x Outer-ø 12-20 mm: 7,5x Outer-ø >20 mm: 10x Outer-ø |
Details TOPFLEX®-EMV-UV-3-PLUS-2YSLCYK-J UL/CSA black 3 x 240 + 3 G 42.5 mm²
Cable Structure
- Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
- Core insulation: PE
- Core identification: brown, black, grey, green-yellow (divided into thirds)
- Protective conductor: GN-YE divided into thirds (3+3-core structure)
- Cores stranded with optimal lay lengths
- 1. Screen: plastic-coated aluminium foil (St)
- 2. Screen: braided screen of tinned copper wires, approx. coverage 85%
- Outer sheath: Special-PVC
- Sheath colour: black (RAL 9005)
- Length marking: in metres
Properties
- resistant to: UV radiation
- for outdoor use
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
- symmetrical 3-PLUS-composition (protective conductor divided into thirds and stranded uniformly in the interstices) with improved EMC properties in comparison to 4-core-composition
- optimal screening enables interference-free operation of frequency converters
- low coupling resistance ensures good electromagnetic compatibility
- low mutual capacitance of the individual cores due to PE core insulation and low screen capacity, enable low-loss power transmission
Tests
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2, CSA FT1
- electromagnetic compatibility acc. to DIN VDE 0875-11 / DIN EN 55011
- certifications and approvals:
- EAC
Notes
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
- Motor connection cable for fixed installations and applications with occasional free movement involving medium mechanical stress in dry, damp and wet rooms as well as outdoors. For use in the automotive, food processing and packaging industry, in transport belts, machine tools, handling equipment, pumps, as well as in fans and air condition systems. EMC= Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.