TOPFLEX®-EMV-3-PLUS-2YSLCY-J

  • product.icon.logo_eac_master
  • Length marking in meters
  • product.icon.logo_ukca
  • doppelt geschirmt
  • verbesserte EMV-Eigenschaften durch gedrittelten Schutzleiter
  • transparenter Außenmantel

Technical Data

Motor connection cable for frequency converters in alignment with DIN VDE 0250
Temperature range flexible +5°C to +70°C
fixed -40°C to +70°C
Nominal voltage AC U0/U 600/1000 V
Max. permissible operating voltage alternating current (AC) conductor/earth 700 V
three-phase alternating current (AC) conductor/conductor 1200 V
direct current (DC) conductor/earth 900 V
direct current (DC) conductor/conductor 1800 V
Test voltage core/core 4000 V
Coupling resistance see datasheet
Minimum bending radius flexible <12 mm: 10x Outer-ø
flexible >12 mm: 15x Outer-ø
fixed 4x Outer-ø

Details

Cable Structure

  • Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
  • Core insulation: PE
  • Core identification: brown, black, grey, green-yellow (divided into thirds)
  • Protective conductor: GN-YE divided into thirds (3+3-core structure)
  • Cores stranded with optimal lay lengths
  • 1. Screen: plastic-coated aluminium foil (St)
  • 2. Screen: braided screen of tinned copper wires, approx. coverage 85%
  • Outer sheath: Special-PVC
  • Sheath colour: transparent
  • Length marking: in metres

Properties

  • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
  • symmetrical 3-PLUS-composition (protective conductor divided into thirds and stranded uniformly in the interstices) with improved EMC properties in comparison to 4-core-composition
  • optimal screening enables interference-free operation of frequency converters
  • low coupling resistance ensures good electromagnetic compatibility
  • low mutual capacitance of the individual cores due to PE core insulation and low screen capacity, enable low-loss power transmission

Tests

  • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
  • electromagnetic compatibility acc. to DIN VDE 0875-11 / DIN EN 55011
  • minimum cross-section of 0.75 mm² meets requirements acc. to DIN EN 60204-1
  • certifications and approvals:
  • EAC

Application

  • Used as a connecting cable for medium mechanical stress with fixed installation and occasional free movement in dry, damp or wet rooms, however, not suitable for outdoor use. Used in automotive, food, packaging and chemical industries, as well as in the environmental technology sector. EMC= Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.

All articles TOPFLEX®-EMV-3-PLUS-2YSLCY-J

Filter / Sorting

No. of Cores
Cross-section (mm²)
Outer diameter
Item description
Part no.
Outer Ø mm (approx.) AWG (approx.) Cu-weight kg/km Weight kg/km (approx.)
TOPFLEX®-EMV-3-PLUS-2YSLCY-J transparent 3 x 1.5 + 3 G 0.25 mm² 22368 9.2 16 86.0 152.0 view
TOPFLEX®-EMV-3-PLUS-2YSLCY-J transparent 3 x 2.5 + 3 G 0.5 mm² 22369 10.8 14 144.0 216.0 view
TOPFLEX®-EMV-3-PLUS-2YSLCY-J transparent 3 x 4 + 3 G 0.75 mm² 22370 12.3 12 224.0 307.0 view
TOPFLEX®-EMV-3-PLUS-2YSLCY-J transparent 3 x 6 + 3 G 1 mm² 22371 14.0 10 298.0 436.0 view
TOPFLEX®-EMV-3-PLUS-2YSLCY-J transparent 3 x 10 + 3 G 1.5 mm² 22372 17.6 8 491.0 624.0 view
TOPFLEX®-EMV-3-PLUS-2YSLCY-J transparent 3 x 16 + 3 G 2.5 mm² 22373 21.2 6 723.0 920.0 view
TOPFLEX®-EMV-3-PLUS-2YSLCY-J transparent 3 x 25 + 3 G 4 mm² 22374 24.5 4 1138.0 1330.0 view
TOPFLEX®-EMV-3-PLUS-2YSLCY-J transparent 3 x 35 + 3 G 6 mm² 22375 26.9 2 1535.0 1743.0 view
TOPFLEX®-EMV-3-PLUS-2YSLCY-J transparent 3 x 50 + 3 G 10 mm² 22376 32.5 1 2208.0 2483.0 view
TOPFLEX®-EMV-3-PLUS-2YSLCY-J transparent 3 x 70 + 3 G 10 mm² 22377 35.5 2/0 2871.0 3203.0 view
TOPFLEX®-EMV-3-PLUS-2YSLCY-J transparent 3 x 95 + 3 G 16 mm² 22378 40.1 3/0 3953.0 4114.0 view
TOPFLEX®-EMV-3-PLUS-2YSLCY-J transparent 3 x 120 + 3 G 16 mm² 22379 44.4 4/0 4836.0 4924.0 view
TOPFLEX®-EMV-3-PLUS-2YSLCY-J transparent 3 x 150 + 3 G 25 mm² 22380 49.3 300 kcmil 5412.0 6705.0 view
TOPFLEX®-EMV-3-PLUS-2YSLCY-J transparent 3 x 185 + 3 G 35 mm² 22381 55.1 350 kcmil 6969.0 7818.0 view
TOPFLEX®-EMV-3-PLUS-2YSLCY-J transparent 3 x 240 + 3 G 42.5 mm² 22382 60.0 500 kcmil 8540.0 9938.0 view
chevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinus