

TOPFLEX® 611-C-PUR
- hoch abrieb-, kerb- und verschleißfest
- geschirmt
- ölbeständig
- zur Verwendung im Freien
- mit TPE-Innenmantel
- Motorversorgungsleitung für den Einsatz in Energieführungsketten
Technical Data TOPFLEX® 611-C-PUR
PUR motor supply cable in alignment with DIN VDE 0285-525-1 / DIN EN 50525-1 | |
Temperature range | flexible -30°C to +80°C fixed -40°C to +80°C |
Nominal voltage | AC U0/U 600/1000 V |
Test voltage core/core | 4000 V |
Coupling resistance | at 30 MHz, approx. 250 Ohm/km |
Minimum bending radius | flexible 10x Outer-Ø fixed 5x Outer-Ø |
Details TOPFLEX® 611-C-PUR
Cable Structure
- Copper wire bare, extra finely stranded acc. to DIN VDE 0295 Class 6 / IEC 60228 Class 6
- Core insulation: PP
- Core identification acc. to DIN VDE 0293-334, black cores with consecutive labeling in white digits
- G = with protective conductor GN-YE
- Cores stranded with optimally matched lay lengths
- Fleece wrapping
- Inner sheath: TPE
- Screen: braided screen of tinned copper wires, approx. coverage 85%
- Outer sheath: Special grade of full polyurethane acc. to DIN VDE 0207-363-10-2 / DIN EN 50363-10-2 (compound type TMPU)
- Sheath colour: grey (RAL 7001)
- Length marking: in metres
Properties
- resistant to: oil, UV radiation, ozone, oxygen, weathering effects, hydrolysis, microbes, coolants, hydraulic fluids, acids, alkalis, greases, seawater and wastewater
- highly abrasion-resistant, notch-resistant, tear-resistant, cut-resistant, wear-resistant, low adhesion
- for outdoor use
- suitable for use in drag chains
- halogen-free
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
- oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
- weather-resistant acc. to DIN EN ISO 4892-2
- certifications and approvals:
- EAC
Notes
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
- for use in energy supply systems:
- 1) the assembly instructions must be observed
- 2) for further application parameters, please refer to the selection tables
- 3) for special applications, we recommend contacting us and using our data entry form for energy supply systems
Application
- Used as an optimal supply cable for motor supply especially for DNC and servo motors. The cables are specially designed for use in energy supply chains, automatic handling machines, robots, machine tools and processing machines. Optimal materials for insulation ensure resistance to oils (including mineral oils), greases, coolants, hydraulic fluids and numerous alkalis and solvents. Favourable outer diameters, reduced weights and improved torsional behaviour ensure use in multi-shift operations with extremely high alternating bending stress. Suitable for outdoor installation. EMC = Electromagnetic compatibility; in order to optimise the EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.
All articles TOPFLEX® 611-C-PUR
Item description
Part no.
|
Outer Ø mm (approx.) | AWG (approx.) | Cu-weight kg/km | Weight kg/km (approx.) | ||
---|---|---|---|---|---|---|
TOPFLEX® 611-C-PUR grey 4 G 1.5 mm² 22970 | 10.7 | 16 | 99.0 | 220.0 |
|
view |
Article details
Part no.
22970
Item description
TOPFLEX® 611-C-PUR grey 4 G 1.5 mm²
Outer Ø mm (approx.)
10.7
AWG (approx.)
16
Cu-weight kg/km
99.0
Weight kg/km (approx.)
220.0
Copper base in EUR / 100 kg
150
VPE/m
100,500,1000
Cut-to-length service available
yes
EAN/GTIN
4060892146886
Customs tariff number
85444995
|
||||||
TOPFLEX® 611-C-PUR grey 4 G 2.5 mm² 22971 | 13.2 | 14 | 169.0 | 340.0 |
|
view |
Article details
Part no.
22971
Item description
TOPFLEX® 611-C-PUR grey 4 G 2.5 mm²
Outer Ø mm (approx.)
13.2
AWG (approx.)
14
Cu-weight kg/km
169.0
Weight kg/km (approx.)
340.0
Copper base in EUR / 100 kg
150
VPE/m
100,500,1000
Cut-to-length service available
yes
EAN/GTIN
4060892146893
Customs tariff number
85444995
|
||||||
TOPFLEX® 611-C-PUR grey 4 G 4 mm² 22972 | 15.1 | 12 | 234.0 | 490.0 |
|
view |
Article details
Part no.
22972
Item description
TOPFLEX® 611-C-PUR grey 4 G 4 mm²
Outer Ø mm (approx.)
15.1
AWG (approx.)
12
Cu-weight kg/km
234.0
Weight kg/km (approx.)
490.0
Copper base in EUR / 100 kg
150
VPE/m
500,1000
Cut-to-length service available
yes
EAN/GTIN
4060892146909
Customs tariff number
85444995
|
||||||
TOPFLEX® 611-C-PUR grey 4 G 6 mm² 22973 | 18.3 | 10 | 316.0 | 680.0 |
|
view |
Article details
Part no.
22973
Item description
TOPFLEX® 611-C-PUR grey 4 G 6 mm²
Outer Ø mm (approx.)
18.3
AWG (approx.)
10
Cu-weight kg/km
316.0
Weight kg/km (approx.)
680.0
Copper base in EUR / 100 kg
150
VPE/m
500,1000
Cut-to-length service available
yes
EAN/GTIN
4060892146916
Customs tariff number
85444995
|
||||||
TOPFLEX® 611-C-PUR grey 4 G 10 mm² 22974 | 22.4 | 8 | 549.0 | 1035.0 |
|
view |
Article details
Part no.
22974
Item description
TOPFLEX® 611-C-PUR grey 4 G 10 mm²
Outer Ø mm (approx.)
22.4
AWG (approx.)
8
Cu-weight kg/km
549.0
Weight kg/km (approx.)
1035.0
Copper base in EUR / 100 kg
150
VPE/m
500,1000
Cut-to-length service available
yes
EAN/GTIN
4060892146923
Customs tariff number
85444995
|
||||||
TOPFLEX® 611-C-PUR grey 4 G 16 mm² 22975 | 27.0 | 6 | 807.0 | 1460.0 |
|
view |
Article details
Part no.
22975
Item description
TOPFLEX® 611-C-PUR grey 4 G 16 mm²
Outer Ø mm (approx.)
27.0
AWG (approx.)
6
Cu-weight kg/km
807.0
Weight kg/km (approx.)
1460.0
Copper base in EUR / 100 kg
150
VPE/m
500,1000
Cut-to-length service available
yes
EAN/GTIN
4060892146930
Customs tariff number
85444995
|
||||||
TOPFLEX® 611-C-PUR grey 4 G 25 mm² 22976 | 31.0 | 4 | 1169.0 | 1990.0 |
|
view |
Article details
Part no.
22976
Item description
TOPFLEX® 611-C-PUR grey 4 G 25 mm²
Outer Ø mm (approx.)
31.0
AWG (approx.)
4
Cu-weight kg/km
1169.0
Weight kg/km (approx.)
1990.0
Copper base in EUR / 100 kg
150
VPE/m
500,1000
Cut-to-length service available
yes
EAN/GTIN
4060892146947
Customs tariff number
85444995
|
||||||
TOPFLEX® 611-C-PUR grey 4 G 35 mm² 22977 | 37.7 | 2 | 1680.0 | 2535.0 |
|
view |
Article details
Part no.
22977
Item description
TOPFLEX® 611-C-PUR grey 4 G 35 mm²
Outer Ø mm (approx.)
37.7
AWG (approx.)
2
Cu-weight kg/km
1680.0
Weight kg/km (approx.)
2535.0
Copper base in EUR / 100 kg
150
VPE/m
500,1000
Cut-to-length service available
yes
EAN/GTIN
4060892146954
Customs tariff number
85444995
|
||||||
TOPFLEX® 611-C-PUR grey 4 G 50 mm² 22982 | 43.2 | 1 | 2370.0 | 3360.0 |
|
view |
Article details
Part no.
22982
Item description
TOPFLEX® 611-C-PUR grey 4 G 50 mm²
Outer Ø mm (approx.)
43.2
AWG (approx.)
1
Cu-weight kg/km
2370.0
Weight kg/km (approx.)
3360.0
Copper base in EUR / 100 kg
150
VPE/m
500,1000
Cut-to-length service available
yes
EAN/GTIN
4060892146961
Customs tariff number
85444995
|
||||||
TOPFLEX® 611-C-PUR grey 4 G 70 mm² 22983 | 47.9 | 2/0 | 3257.0 | 4650.0 |
|
view |
Article details
Part no.
22983
Item description
TOPFLEX® 611-C-PUR grey 4 G 70 mm²
Outer Ø mm (approx.)
47.9
AWG (approx.)
2/0
Cu-weight kg/km
3257.0
Weight kg/km (approx.)
4650.0
Copper base in EUR / 100 kg
150
VPE/m
500,1000
Cut-to-length service available
yes
EAN/GTIN
4060892146978
Customs tariff number
85444995
|
||||||
TOPFLEX® 611-C-PUR grey 4 G 95 mm² 22984 | 53.0 | 3/0 | 4060.0 | 6090.0 |
|
view |
Article details
Part no.
22984
Item description
TOPFLEX® 611-C-PUR grey 4 G 95 mm²
Outer Ø mm (approx.)
53.0
AWG (approx.)
3/0
Cu-weight kg/km
4060.0
Weight kg/km (approx.)
6090.0
Copper base in EUR / 100 kg
150
VPE/m
500,1000
Cut-to-length service available
yes
EAN/GTIN
4060892146985
Customs tariff number
85444995
|
||||||
TOPFLEX® 611-C-PUR grey 4 G 120 mm² 22985 | 58.4 | 4/0 | 5231.0 | 7380.0 |
|
view |
Article details
Part no.
22985
Item description
TOPFLEX® 611-C-PUR grey 4 G 120 mm²
Outer Ø mm (approx.)
58.4
AWG (approx.)
4/0
Cu-weight kg/km
5231.0
Weight kg/km (approx.)
7380.0
Copper base in EUR / 100 kg
150
VPE/m
500,1000
Cut-to-length service available
yes
EAN/GTIN
4060892146992
Customs tariff number
85444995
|
Downloads TOPFLEX® 611-C-PUR
Accessories
Products that match this product