Thick-walled Heat shrink with interior adhesive SK-D 3:1

Thick-walled Heat shrink with interior adhesive SK-D 3:1
  • Halogen-free (LS0H)
From € 921.18 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Buy items

Technical Data

Temperature range -55°C up to +110°C

Details

Cable Structure

  • PO (Polyolefine) with internal adhesive
  • Colour black

Properties

  • halogen-free

Notes

  • Form of shipment:
  • 1.22 m rods

Application

  • Polyolefine shrink tube with internal adhesive for repairing insulation and sealing electrical components. For the protection of cable sleeves and terminations for low-voltage applications (600V). Good protection against impact and abrasion.
  • Plant and machine construction
  • Robot construction
  • Automation technology
  • Vehicle construction and shipbuilding
  • Installation technology
  • Control cabinet construction

Items Thick-walled Heat shrink with interior adhesive SK-D 3:1

Typ
Part no.
Colour Inner-Ø before shrinkage mm Inner-Ø after shrinkage mm Wall thickness mm

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible