TC Mounting base with saddle
From € 30.29 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Buy items

Technical Data

Temperature range -40°C up to +85°C
temporary up to +105°C

Details

Cable Structure

  • Polyamide 6.6

Application

  • Mounting base for bolting or riveting. Cable binder can be inserted from 4 sides.

Items TC Mounting base with saddle

Typ
Part no.
Colour Version A mm B mm

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible